[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9985/206-501","name":"pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 5 m; 1,50 mm²; blue","url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9985_206-501","description":"<h2>Cable assembly <i>WINSTA</i>® MIDI I coding</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection type IP20 supports fast, reliable installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to various requirements in seconds. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). I coding in blue is used to identify <i>WINSTA</i>® MIDI pluggable installation connectors, which are used predominantly in automation of buildings for controlling lighting. Our <i>WINSTA</i>® MIDI product line allows maximum flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees error-free, time-saving installation and offers flexibility for meeting all installation requirements. According to the European CPR, the fire class of the cables used for construction is critical for building safety, too. For buildings with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a plug and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also reduce installation costs without compromising quality and safety: with strain relief hosting eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with I coding for controlling light (DALI standard)</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDE0MjR8aW1hZ2UvanBlZ3xhRGcyTDJnNE55OHhOVEEzTnpNeE5UVTNOVGd6T0F8YWE2NjM2YTNjOGNmNGU4YmFjNWY4MmY4N2JlNzEzYzEyMzA1OGRjMjBlOGMxYjRkMjc0ZTgzNGU3YTE4ZmVlYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDc2NnxpbWFnZS9qcGVnfGFEVmxMMmhsWkM4eE5UQTNOek14TmpReU56Z3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8OTE0OGE3MjNiMTlmMGI3Y2FkNzBmZTE0ZmIzOGFmYTYwNTNkYzI3M2FiNWU3YzY3MTJkZmEzM2RhZjc3YjIyYQ","altText":"2000_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDc2NnxpbWFnZS9qcGVnfGFEVmxMMmhsWkM4eE5UQTNOek14TmpReU56Z3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8OTE0OGE3MjNiMTlmMGI3Y2FkNzBmZTE0ZmIzOGFmYTYwNTNkYzI3M2FiNWU3YzY3MTJkZmEzM2RhZjc3YjIyYQ","altText":"2000_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDc2NnxpbWFnZS9qcGVnfGFEVmxMMmhsWkM4eE5UQTNOek14TmpReU56Z3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8OTE0OGE3MjNiMTlmMGI3Y2FkNzBmZTE0ZmIzOGFmYTYwNTNkYzI3M2FiNWU3YzY3MTJkZmEzM2RhZjc3YjIyYQ","altText":"2000_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDc2NnxpbWFnZS9qcGVnfGFEVmxMMmhsWkM4eE5UQTNOek14TmpReU56Z3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8OTE0OGE3MjNiMTlmMGI3Y2FkNzBmZTE0ZmIzOGFmYTYwNTNkYzI3M2FiNWU3YzY3MTJkZmEzM2RhZjc3YjIyYQ","altText":"2000_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQxNXxpbWFnZS9qcGVnfGFEVTJMMmhtWWk4eE5UQTNOek14TmpnMU16YzVNQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8MDZiNTgyMTVhYmRlNzIwNDcyMGNiMmY5YjI2OWVkMjZiMWYyMTlhYzMwZTZlNjI3ZDU4NWFkZTg4M2IzYmRmMQ","altText":"1440_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjI2NXxpbWFnZS9qcGVnfGFHUTJMMmhpTlM4eE5UQTNOek14TnpBNE16RTJOaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWM1YTQ4OGU0YzEwZTZiYzRjMWQ3ZDMyMWU3MWVkYjQxMGIyNmY2YTBkZDRjZTlmNDllNWYyMWNhNjU0ZWY4NA","altText":"1280_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwOHxpbWFnZS9qcGVnfGFEQTRMMmhoWXk4eE5UQTNOek14TnpNME5UTXhNQzh4TURJMFh6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRhYTkxNDg5ZDYxMTUxNjRiYjRmY2FjMzlmYjYzZjdmNGRiZTY0NGY0YzllNDNkNzdiYWRjOTczM2U3YzBlYg","altText":"1024_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNHxpbWFnZS9qcGVnfGFEYzVMMmhoTVM4eE5UQTNOek14TnpZM01qazVNQzgzTmpoZk1ESXdNREF3TURJd01EQXpZamMxWmpBd01ERXdNR0kyWDBSRkxtcHdad3xlYjNmYjliZGM0NWVjMDgzOTliY2JjNGQzMDE2MTZjNmYwZmU2MjI3ZjJiNTUyNzA1OTM0ODY5OWM0MTQ5MDFk","altText":"768_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDI5fGltYWdlL2pwZWd8YUdKaUwyZzVZUzh4TlRBM056TXhOemcyT1RVNU9DODBPREJmTURJd01EQXdNREl3TURBellqYzFaakF3TURFd01HSTJYMFJGTG1wd1p3fGU0NGVhZjNkZDJjZWIzNGExN2QxMWFiYzI3MzljMDliZjZiNDcyOGJiZTk0MzZmYWRmYTgzZjFiNmZhYmU2YTU","altText":"480_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhRFptTDJnME5TOHhOVEEzTnpNeE9ESTJNamd4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpjMVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDBkMTE0Y2RlMmMwZDdiZDRiZmIyNjYxZjdjY2NlMTE2NWIxMmRlMWE3NTVkOWNlZmM3MDkzMjRjYTE5YTBiOQ","altText":"200_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhRFptTDJnME5TOHhOVEEzTnpNeE9ESTJNamd4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpjMVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDBkMTE0Y2RlMmMwZDdiZDRiZmIyNjYxZjdjY2NlMTE2NWIxMmRlMWE3NTVkOWNlZmM3MDkzMjRjYTE5YTBiOQ","altText":"200_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhRFptTDJnME5TOHhOVEEzTnpNeE9ESTJNamd4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpjMVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDBkMTE0Y2RlMmMwZDdiZDRiZmIyNjYxZjdjY2NlMTE2NWIxMmRlMWE3NTVkOWNlZmM3MDkzMjRjYTE5YTBiOQ","altText":"200_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b75f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI2fGltYWdlL2pwZWd8YURkakwyZ3pNUzh4TlRBM056TXhPRGd4T1RnM01DOHhNakJmTURJd01EQXdNREl3TURBellqYzFaakF3TURFd01HSTJYMFJGTG1wd1p3fDQxZmY3NzJmNTQyNTQwNDViMDliYmY2YmQwOTIzOWExMDFjOWFmMTdkODI1MTMwNGYwZTkzNDEyMmJiYjE4Nzc","altText":"120_020000020003b75f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDc2NnxpbWFnZS9qcGVnfGFEVmxMMmhsWkM4eE5UQTNOek14TmpReU56Z3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8OTE0OGE3MjNiMTlmMGI3Y2FkNzBmZTE0ZmIzOGFmYTYwNTNkYzI3M2FiNWU3YzY3MTJkZmEzM2RhZjc3YjIyYQ","altText":"2000_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDc2NnxpbWFnZS9qcGVnfGFEVmxMMmhsWkM4eE5UQTNOek14TmpReU56Z3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8OTE0OGE3MjNiMTlmMGI3Y2FkNzBmZTE0ZmIzOGFmYTYwNTNkYzI3M2FiNWU3YzY3MTJkZmEzM2RhZjc3YjIyYQ","altText":"2000_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDc2NnxpbWFnZS9qcGVnfGFEVmxMMmhsWkM4eE5UQTNOek14TmpReU56Z3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8OTE0OGE3MjNiMTlmMGI3Y2FkNzBmZTE0ZmIzOGFmYTYwNTNkYzI3M2FiNWU3YzY3MTJkZmEzM2RhZjc3YjIyYQ","altText":"2000_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhRFptTDJnME5TOHhOVEEzTnpNeE9ESTJNamd4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpjMVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDBkMTE0Y2RlMmMwZDdiZDRiZmIyNjYxZjdjY2NlMTE2NWIxMmRlMWE3NTVkOWNlZmM3MDkzMjRjYTE5YTBiOQ","altText":"200_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhRFptTDJnME5TOHhOVEEzTnpNeE9ESTJNamd4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpjMVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDBkMTE0Y2RlMmMwZDdiZDRiZmIyNjYxZjdjY2NlMTE2NWIxMmRlMWE3NTVkOWNlZmM3MDkzMjRjYTE5YTBiOQ","altText":"200_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDc2NnxpbWFnZS9qcGVnfGFEVmxMMmhsWkM4eE5UQTNOek14TmpReU56Z3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8OTE0OGE3MjNiMTlmMGI3Y2FkNzBmZTE0ZmIzOGFmYTYwNTNkYzI3M2FiNWU3YzY3MTJkZmEzM2RhZjc3YjIyYQ","altText":"2000_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQxNXxpbWFnZS9qcGVnfGFEVTJMMmhtWWk4eE5UQTNOek14TmpnMU16YzVNQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8MDZiNTgyMTVhYmRlNzIwNDcyMGNiMmY5YjI2OWVkMjZiMWYyMTlhYzMwZTZlNjI3ZDU4NWFkZTg4M2IzYmRmMQ","altText":"1440_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjI2NXxpbWFnZS9qcGVnfGFHUTJMMmhpTlM4eE5UQTNOek14TnpBNE16RTJOaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWM1YTQ4OGU0YzEwZTZiYzRjMWQ3ZDMyMWU3MWVkYjQxMGIyNmY2YTBkZDRjZTlmNDllNWYyMWNhNjU0ZWY4NA","altText":"1280_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwOHxpbWFnZS9qcGVnfGFEQTRMMmhoWXk4eE5UQTNOek14TnpNME5UTXhNQzh4TURJMFh6QXlNREF3TURBeU1EQXdNMkkzTldZd01EQXhNREJpTmw5RVJTNXFjR2N8ODRhYTkxNDg5ZDYxMTUxNjRiYjRmY2FjMzlmYjYzZjdmNGRiZTY0NGY0YzllNDNkNzdiYWRjOTczM2U3YzBlYg","altText":"1024_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNHxpbWFnZS9qcGVnfGFEYzVMMmhoTVM4eE5UQTNOek14TnpZM01qazVNQzgzTmpoZk1ESXdNREF3TURJd01EQXpZamMxWmpBd01ERXdNR0kyWDBSRkxtcHdad3xlYjNmYjliZGM0NWVjMDgzOTliY2JjNGQzMDE2MTZjNmYwZmU2MjI3ZjJiNTUyNzA1OTM0ODY5OWM0MTQ5MDFk","altText":"768_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDI5fGltYWdlL2pwZWd8YUdKaUwyZzVZUzh4TlRBM056TXhOemcyT1RVNU9DODBPREJmTURJd01EQXdNREl3TURBellqYzFaakF3TURFd01HSTJYMFJGTG1wd1p3fGU0NGVhZjNkZDJjZWIzNGExN2QxMWFiYzI3MzljMDliZjZiNDcyOGJiZTk0MzZmYWRmYTgzZjFiNmZhYmU2YTU","altText":"480_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhRFptTDJnME5TOHhOVEEzTnpNeE9ESTJNamd4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpjMVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDBkMTE0Y2RlMmMwZDdiZDRiZmIyNjYxZjdjY2NlMTE2NWIxMmRlMWE3NTVkOWNlZmM3MDkzMjRjYTE5YTBiOQ","altText":"200_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI2fGltYWdlL2pwZWd8YURkakwyZ3pNUzh4TlRBM056TXhPRGd4T1RnM01DOHhNakJmTURJd01EQXdNREl3TURBellqYzFaakF3TURFd01HSTJYMFJGTG1wd1p3fDQxZmY3NzJmNTQyNTQwNDViMDliYmY2YmQwOTIzOWExMDFjOWFmMTdkODI1MTMwNGYwZTkzNDEyMmJiYjE4Nzc","altText":"120_020000020003b75f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDE0MjR8aW1hZ2UvanBlZ3xhRGcyTDJnNE55OHhOVEEzTnpNeE5UVTNOVGd6T0F8YWE2NjM2YTNjOGNmNGU4YmFjNWY4MmY4N2JlNzEzYzEyMzA1OGRjMjBlOGMxYjRkMjc0ZTgzNGU3YTE4ZmVlYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020003b75f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI1MnxpbWFnZS9qcGVnfGFEVTVMMmd6Tmk4eE5UQTJOalF4TXpVek1URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ppTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjBmNDhiMDkyZmU4NWExZjk3Y2UxMGU2ZGRkNGQ1YWViNzY1NTRiMmY2NDZmMjZiMDllOTI2NzZjZjhkYzE3Ng","altText":"2000_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI1MnxpbWFnZS9qcGVnfGFEVTVMMmd6Tmk4eE5UQTJOalF4TXpVek1URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ppTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjBmNDhiMDkyZmU4NWExZjk3Y2UxMGU2ZGRkNGQ1YWViNzY1NTRiMmY2NDZmMjZiMDllOTI2NzZjZjhkYzE3Ng","altText":"2000_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI1MnxpbWFnZS9qcGVnfGFEVTVMMmd6Tmk4eE5UQTJOalF4TXpVek1URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ppTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjBmNDhiMDkyZmU4NWExZjk3Y2UxMGU2ZGRkNGQ1YWViNzY1NTRiMmY2NDZmMjZiMDllOTI2NzZjZjhkYzE3Ng","altText":"2000_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDF8aW1hZ2UvanBlZ3xhREppTDJnek1DOHhOVEEyTmpReE5EUTBPRFkzTUM4eU1EQmZNREl3TURBd01USXdNREF4WW1JeFlqQXdNREV3TUdJMlgwUkZMbXB3Wnd8MTcyMjYyNTQ0MTk1ZjY2NzJkNDQ0NThkYThjNTdjMzc2ODI1NzMzMTljZDNkOTc3ZTc0MDFmYmVlNTA5NDUzOQ","altText":"200_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDF8aW1hZ2UvanBlZ3xhREppTDJnek1DOHhOVEEyTmpReE5EUTBPRFkzTUM4eU1EQmZNREl3TURBd01USXdNREF4WW1JeFlqQXdNREV3TUdJMlgwUkZMbXB3Wnd8MTcyMjYyNTQ0MTk1ZjY2NzJkNDQ0NThkYThjNTdjMzc2ODI1NzMzMTljZDNkOTc3ZTc0MDFmYmVlNTA5NDUzOQ","altText":"200_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI1MnxpbWFnZS9qcGVnfGFEVTVMMmd6Tmk4eE5UQTJOalF4TXpVek1URTJOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0ppTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjBmNDhiMDkyZmU4NWExZjk3Y2UxMGU2ZGRkNGQ1YWViNzY1NTRiMmY2NDZmMjZiMDllOTI2NzZjZjhkYzE3Ng","altText":"2000_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI1MnxpbWFnZS9qcGVnfGFEbGhMMmd6TWk4eE5UQTJOalF4TXpZMk1qSXpPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0ppTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MmMyMmNiZTM5MTQ2MWYzODY4NGNjMDFiZTgyODJiYmE2YTI0NjEwZDVhMDhiMjY5YWZmMjhiYTJhNjU2OTM0Mg","altText":"1440_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI1MnxpbWFnZS9qcGVnfGFHUmlMMmd5WlM4eE5UQTJOalF4TXpjNU16TXhNQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0ppTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8YmZmODk5Y2JiOGZiYjQ2NzljNTVmMmQ1OGI4OTJhNWQxZjkwNDVkMDFhOWRmYmQzOTU4MTAyOWJkMDRkYTJjYw","altText":"1280_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA0MHxpbWFnZS9qcGVnfGFEYzFMMmd5T0M4eE5UQTJOalF4TXprMU56RTFNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0ppTVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NGYwNTMwYTc3OWVkMTM2YzY2Mjc1OGJjNWEyM2QyN2Y4OTI1OGQ0MWQwZGZjYjAxMjYyNzNmNjFmMWIxZjExYw","altText":"1024_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAwNHxpbWFnZS9qcGVnfGFEbGxMMmd5TWk4eE5UQTJOalF4TkRBMU5UUTFOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZbUl4WWpBd01ERXdNR0kyWDBSRkxtcHdad3xjZmQ3NmRkN2JkM2JlMWVhNzBjZmUxMDAyMGFjZjhhMDk4Y2NhYjgzODQ1MWRlMGE2MmZmM2I0NTdjMDVhNjY1","altText":"768_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjA3fGltYWdlL2pwZWd8YUdNMUwyZ3lPUzh4TlRBMk5qUXhOREk0TkRnek1DODBPREJmTURJd01EQXdNVEl3TURBeFltSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDljZjJlZDNjNGM4YjBlMzdmOWY1M2I3Zjk5NTc4ODY2MDAyOTVlZjgyYjk5NWVhODY3ODBmMDkyMmMxMzE4NDc","altText":"480_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDF8aW1hZ2UvanBlZ3xhREppTDJnek1DOHhOVEEyTmpReE5EUTBPRFkzTUM4eU1EQmZNREl3TURBd01USXdNREF4WW1JeFlqQXdNREV3TUdJMlgwUkZMbXB3Wnd8MTcyMjYyNTQ0MTk1ZjY2NzJkNDQ0NThkYThjNTdjMzc2ODI1NzMzMTljZDNkOTc3ZTc0MDFmYmVlNTA5NDUzOQ","altText":"200_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001bb1b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzfGltYWdlL2pwZWd8YURoaUwyZzBNUzh4TlRBMk5qUXhORGszTWprMU9DOHhNakJmTURJd01EQXdNVEl3TURBeFltSXhZakF3TURFd01HSTJYMFJGTG1wd1p3fDJhMzlmMDhmZjU4NmEwY2JjOTE0ZjliYzY5MmI1MzEzNmU2MjYyNjBjYzg0MDIxMTM2YzAwNDcwZDY0ZGE5Yjg","altText":"120_020000120001bb1b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001bb1b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDExMHxpbWFnZS9qcGVnfGFEYzBMMmc1TlM4eE5UQTJOalF4TWpnM05UZ3dOZ3wwZGFlYTU2OGFmNmIyZmNmZjEzYzdiMjliYjZmYTJkYjYwMjA3ZTIxY2FmZDg4YzJiZTZkMTMyYjE0ODVmNzc3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001bb1b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9985/206-501","stock":null,"url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9985_206-501","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["771-9985/206-501","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454001711","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 5 m; 1,50 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51156067","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9985/206-501
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 5 m; 1,50 mm²; blue