[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9995/106-201","name":"pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05VV-F 5G 1.5 mm²; 2 m; 1,50 mm²; black","url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9995_106-201","description":"<h2>Cable assembly <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI cable assembly rated current 16 A. WAGO pluggable installation connectors can be used when criteria repeat or are planned on a defined pattern, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, flexible, and secure electrical installation. According to the European CPR, the fire class of the cables used for construction is critical for building safety, too. For houses with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a free end are provided. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with A coding for use in many general mains applications</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzY2Mzl8aW1hZ2UvanBlZ3xhR0UzTDJoallpOHhOVEEzTkRZMU9UYzJNakl3Tmd8ODdmZGM3YzNmYzRjNzQ4YjA5OWJhNTQxZTgzYzM5MTAzYzNkOTI3YzYxNjAyZGU0MWFkYTAzMmUzNjM5ZTI4MQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE5NnxpbWFnZS9qcGVnfGFERmlMMmcxTWk4eE5UQTNORFkyTURrd09UQTROaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTcxYzQzNmIzMTgxOWRkZDQ5ZDZkOTc5MGQ4NzEwYzQ3YTc1MTg4NzQ0NDUxYzI3NGNjMzdiMThkZWQzOTAyNw","altText":"2000_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE5NnxpbWFnZS9qcGVnfGFERmlMMmcxTWk4eE5UQTNORFkyTURrd09UQTROaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTcxYzQzNmIzMTgxOWRkZDQ5ZDZkOTc5MGQ4NzEwYzQ3YTc1MTg4NzQ0NDUxYzI3NGNjMzdiMThkZWQzOTAyNw","altText":"2000_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE5NnxpbWFnZS9qcGVnfGFERmlMMmcxTWk4eE5UQTNORFkyTURrd09UQTROaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTcxYzQzNmIzMTgxOWRkZDQ5ZDZkOTc5MGQ4NzEwYzQ3YTc1MTg4NzQ0NDUxYzI3NGNjMzdiMThkZWQzOTAyNw","altText":"2000_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE5NnxpbWFnZS9qcGVnfGFERmlMMmcxTWk4eE5UQTNORFkyTURrd09UQTROaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTcxYzQzNmIzMTgxOWRkZDQ5ZDZkOTc5MGQ4NzEwYzQ3YTc1MTg4NzQ0NDUxYzI3NGNjMzdiMThkZWQzOTAyNw","altText":"2000_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU5N3xpbWFnZS9qcGVnfGFHVmtMMmhoTUM4eE5UQTNORFkyTVRFek9EUTJNaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlZDZmNWM5NDdmNGU5YzNiMmVmYzgxOGU5ZDA3NjM2YTFmZjZmMTJiNDM1MzAxMmQ5M2IzN2QyYzkyNmZlZQ","altText":"1440_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk2MXxpbWFnZS9qcGVnfGFHSmxMMmhoTnk4eE5UQTNORFkyTVRNek5UQTNNQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MTFiMzY5OGY0ZTZjMGQxNWI1MzkwMDE1ZmRhY2Y2OGMyN2JlMGZiOTlhYzExMzU1ZDUyYWIzYWJmZDI4OGU3Nw","altText":"1280_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4N3xpbWFnZS9qcGVnfGFEUmtMMmhpTWk4eE5UQTNORFkyTVRZMk1qYzFNQzh4TURJMFh6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8NDZiM2ZlODJlODg3YTYwYmZhYzFhOWIyMTU0NmMyY2ZlZGQwZGFjYjgxZTkxNjg2MjE5YTEzOGQ1N2FkZmYzNQ","altText":"1024_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQxOHxpbWFnZS9qcGVnfGFERmlMMmhpWXk4eE5UQTNORFkyTVRreU5EZzVOQzgzTmpoZk1ESXdNREF3TURJd01EQXpZek13WlRBd01ERXdNR0kyWDBSRkxtcHdad3wzOTRiODgwMmIyOTA3OTkzNjg1Y2Q4MGRmNWQ4MzE3ZTAwOGE0MTMyNDlmNTczZTE4YzFkNDI4OTIxYjJlZTM4","altText":"768_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzAyfGltYWdlL2pwZWd8YURJeUwyaG1PQzh4TlRBM05EWTJNakE0T0Rjek5DODBPREJmTURJd01EQXdNREl3TURBell6TXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2NmQ1MTFhOTE4NjM2N2JiNTU3N2QzMDhlOGIwZjcyNzkyNzc5ZjJjOGViN2M3NjVmZTAzMzI2NWE2NzRkNWE","altText":"480_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzd8aW1hZ2UvanBlZ3xhR0ZoTDJobFpTOHhOVEEzTkRZMk1qTXhPREV4TUM4eU1EQmZNREl3TURBd01ESXdNREF6WXpNd1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWU5N2RlMzdiODM1MWZjNWU4MDgxNjZiNTcyYjBmMWQxYzViYTdlODI4YjIwNDQwZDZmY2UxYTk3M2QzZjNhNw","altText":"200_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzd8aW1hZ2UvanBlZ3xhR0ZoTDJobFpTOHhOVEEzTkRZMk1qTXhPREV4TUM4eU1EQmZNREl3TURBd01ESXdNREF6WXpNd1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWU5N2RlMzdiODM1MWZjNWU4MDgxNjZiNTcyYjBmMWQxYzViYTdlODI4YjIwNDQwZDZmY2UxYTk3M2QzZjNhNw","altText":"200_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzd8aW1hZ2UvanBlZ3xhR0ZoTDJobFpTOHhOVEEzTkRZMk1qTXhPREV4TUM4eU1EQmZNREl3TURBd01ESXdNREF6WXpNd1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWU5N2RlMzdiODM1MWZjNWU4MDgxNjZiNTcyYjBmMWQxYzViYTdlODI4YjIwNDQwZDZmY2UxYTk3M2QzZjNhNw","altText":"200_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003c30e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEyfGltYWdlL2pwZWd8YURSa0wyaGtZUzh4TlRBM05EWTJNamt3Tnprek5DOHhNakJmTURJd01EQXdNREl3TURBell6TXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwZjc3OTM2YzA0NGFlYjRlMjU4M2JmZGY5ODliMzQxYjYxMWMwNDAwYjk3NmM1MTdjMjc2NWFlN2JjN2Y4ODQ","altText":"120_020000020003c30e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE5NnxpbWFnZS9qcGVnfGFERmlMMmcxTWk4eE5UQTNORFkyTURrd09UQTROaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTcxYzQzNmIzMTgxOWRkZDQ5ZDZkOTc5MGQ4NzEwYzQ3YTc1MTg4NzQ0NDUxYzI3NGNjMzdiMThkZWQzOTAyNw","altText":"2000_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE5NnxpbWFnZS9qcGVnfGFERmlMMmcxTWk4eE5UQTNORFkyTURrd09UQTROaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTcxYzQzNmIzMTgxOWRkZDQ5ZDZkOTc5MGQ4NzEwYzQ3YTc1MTg4NzQ0NDUxYzI3NGNjMzdiMThkZWQzOTAyNw","altText":"2000_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE5NnxpbWFnZS9qcGVnfGFERmlMMmcxTWk4eE5UQTNORFkyTURrd09UQTROaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTcxYzQzNmIzMTgxOWRkZDQ5ZDZkOTc5MGQ4NzEwYzQ3YTc1MTg4NzQ0NDUxYzI3NGNjMzdiMThkZWQzOTAyNw","altText":"2000_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzd8aW1hZ2UvanBlZ3xhR0ZoTDJobFpTOHhOVEEzTkRZMk1qTXhPREV4TUM4eU1EQmZNREl3TURBd01ESXdNREF6WXpNd1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWU5N2RlMzdiODM1MWZjNWU4MDgxNjZiNTcyYjBmMWQxYzViYTdlODI4YjIwNDQwZDZmY2UxYTk3M2QzZjNhNw","altText":"200_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzd8aW1hZ2UvanBlZ3xhR0ZoTDJobFpTOHhOVEEzTkRZMk1qTXhPREV4TUM4eU1EQmZNREl3TURBd01ESXdNREF6WXpNd1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWU5N2RlMzdiODM1MWZjNWU4MDgxNjZiNTcyYjBmMWQxYzViYTdlODI4YjIwNDQwZDZmY2UxYTk3M2QzZjNhNw","altText":"200_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjE5NnxpbWFnZS9qcGVnfGFERmlMMmcxTWk4eE5UQTNORFkyTURrd09UQTROaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTcxYzQzNmIzMTgxOWRkZDQ5ZDZkOTc5MGQ4NzEwYzQ3YTc1MTg4NzQ0NDUxYzI3NGNjMzdiMThkZWQzOTAyNw","altText":"2000_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU5N3xpbWFnZS9qcGVnfGFHVmtMMmhoTUM4eE5UQTNORFkyTVRFek9EUTJNaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlZDZmNWM5NDdmNGU5YzNiMmVmYzgxOGU5ZDA3NjM2YTFmZjZmMTJiNDM1MzAxMmQ5M2IzN2QyYzkyNmZlZQ","altText":"1440_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk2MXxpbWFnZS9qcGVnfGFHSmxMMmhoTnk4eE5UQTNORFkyTVRNek5UQTNNQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MTFiMzY5OGY0ZTZjMGQxNWI1MzkwMDE1ZmRhY2Y2OGMyN2JlMGZiOTlhYzExMzU1ZDUyYWIzYWJmZDI4OGU3Nw","altText":"1280_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4N3xpbWFnZS9qcGVnfGFEUmtMMmhpTWk4eE5UQTNORFkyTVRZMk1qYzFNQzh4TURJMFh6QXlNREF3TURBeU1EQXdNMk16TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8NDZiM2ZlODJlODg3YTYwYmZhYzFhOWIyMTU0NmMyY2ZlZGQwZGFjYjgxZTkxNjg2MjE5YTEzOGQ1N2FkZmYzNQ","altText":"1024_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQxOHxpbWFnZS9qcGVnfGFERmlMMmhpWXk4eE5UQTNORFkyTVRreU5EZzVOQzgzTmpoZk1ESXdNREF3TURJd01EQXpZek13WlRBd01ERXdNR0kyWDBSRkxtcHdad3wzOTRiODgwMmIyOTA3OTkzNjg1Y2Q4MGRmNWQ4MzE3ZTAwOGE0MTMyNDlmNTczZTE4YzFkNDI4OTIxYjJlZTM4","altText":"768_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzAyfGltYWdlL2pwZWd8YURJeUwyaG1PQzh4TlRBM05EWTJNakE0T0Rjek5DODBPREJmTURJd01EQXdNREl3TURBell6TXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2NmQ1MTFhOTE4NjM2N2JiNTU3N2QzMDhlOGIwZjcyNzkyNzc5ZjJjOGViN2M3NjVmZTAzMzI2NWE2NzRkNWE","altText":"480_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzd8aW1hZ2UvanBlZ3xhR0ZoTDJobFpTOHhOVEEzTkRZMk1qTXhPREV4TUM4eU1EQmZNREl3TURBd01ESXdNREF6WXpNd1pUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWU5N2RlMzdiODM1MWZjNWU4MDgxNjZiNTcyYjBmMWQxYzViYTdlODI4YjIwNDQwZDZmY2UxYTk3M2QzZjNhNw","altText":"200_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003c30e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEyfGltYWdlL2pwZWd8YURSa0wyaGtZUzh4TlRBM05EWTJNamt3Tnprek5DOHhNakJmTURJd01EQXdNREl3TURBell6TXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwZjc3OTM2YzA0NGFlYjRlMjU4M2JmZGY5ODliMzQxYjYxMWMwNDAwYjk3NmM1MTdjMjc2NWFlN2JjN2Y4ODQ","altText":"120_020000020003c30e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzY2Mzl8aW1hZ2UvanBlZ3xhR0UzTDJoallpOHhOVEEzTkRZMU9UYzJNakl3Tmd8ODdmZGM3YzNmYzRjNzQ4YjA5OWJhNTQxZTgzYzM5MTAzYzNkOTI3YzYxNjAyZGU0MWFkYTAzMmUzNjM5ZTI4MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020003c30e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjN8aW1hZ2UvanBlZ3xhRGM0TDJnNU5TOHhOVEEyTlRrNU5qWXlNemt3TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpsaVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZmM0OWVlMTQ2OGI2ZWJmYTY0MzJlMGIwZjJkZTBlNTliOTAxZmQ1NWI4OTk1NjU5OGM0MDhlMmQ4NjVjZDNjZA","altText":"200_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjN8aW1hZ2UvanBlZ3xhRGM0TDJnNU5TOHhOVEEyTlRrNU5qWXlNemt3TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpsaVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZmM0OWVlMTQ2OGI2ZWJmYTY0MzJlMGIwZjJkZTBlNTliOTAxZmQ1NWI4OTk1NjU5OGM0MDhlMmQ4NjVjZDNjZA","altText":"200_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHRTVMMmhtT0M4eE5UQTJOVGs1TlRnd05EY3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1ZjU4MzQzNmU0OWVlMmNkM2E0MjYwMzc3ZDY4MjNiYTJiYjY4NDExMjRkMzFlN2ZiNGVhZTRiNTljMTg0ZQ","altText":"2000_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFHVmhMMmhtTkM4eE5UQTJOVGs1TlRrek5UYzNOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YWU0YzhkMmEyYzA3OGJiZGFlYjZlMzgyYThkNzU3MzY1ODhjNzkwYmJkN2YxNDZlMTk4MzZlYmRhOGYyNTU3NQ","altText":"1440_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxMnxpbWFnZS9qcGVnfGFEWmxMMmhoTmk4eE5UQTJOVGs1TmpFek1qTTRNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ1ZTYwZjgzY2ZhYzRkZTYwY2UxYWE1Nzc3NGQyYzQ3ZDQ2NmQ5ZjI1YzliNDA0ZTE1NDY3NjFmNDVjM2ZlZg","altText":"1280_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjczMHxpbWFnZS9qcGVnfGFHTXdMMmhoTlM4eE5UQTJOVGs1TmpFNU56a3hPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV001WW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjZlNzdjZDU5YzI4MzY4YjViNTNkZTM3ZmMxNWZlNDJiM2Y3OTQyZWZkMzUyYmUzZjNkMGU4YTM4MTZiMWE1Zg","altText":"1024_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE1OHxpbWFnZS9qcGVnfGFEUTNMMmc1Wmk4eE5UQTJOVGs1TmpNMk1UYzFPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZemxpWXpBd01ERXdNR0kyWDBSRkxtcHdad3xkNjZmZTgzNWM0ZmE5YzZiYWU5ZmZhZmMyNWY0MWMwY2U0MWU3NTE3OGQyOGRhZDhlYmEyNzYyYjcxODUwMDA2","altText":"768_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzg0fGltYWdlL2pwZWd8YURnNUwyZzVPQzh4TlRBMk5UazVOalUxT0RNMk5pODBPREJmTURJd01EQXdNVEl3TURBeFl6bGlZekF3TURFd01HSTJYMFJGTG1wd1p3fDE3MmJjODFjYWVjZGM2MGVhZjA5Y2ZhN2NkNjY1YTNmOWZhOWE4NzA5ZGYxODQ5ZWMwMmZlZjk4MmJkZWI3YjM","altText":"480_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjN8aW1hZ2UvanBlZ3xhRGM0TDJnNU5TOHhOVEEyTlRrNU5qWXlNemt3TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpsaVl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZmM0OWVlMTQ2OGI2ZWJmYTY0MzJlMGIwZjJkZTBlNTliOTAxZmQ1NWI4OTk1NjU5OGM0MDhlMmQ4NjVjZDNjZA","altText":"200_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c9bc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgyfGltYWdlL2pwZWd8YURkbEwyZ3paaTh4TlRBMk5UazVOekE0TWpZMU5DOHhNakJmTURJd01EQXdNVEl3TURBeFl6bGlZekF3TURFd01HSTJYMFJGTG1wd1p3fDViNGUzZTU4NTBjZTRlNmFkMGNhNDQzM2ZkZTc2ZTU4ZTI3MGYyYjAzNGUwYzNjZjNiOTk3MmE1ZGNjM2RjNGU","altText":"120_020000120001c9bc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c9bc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDU0OXxpbWFnZS9qcGVnfGFEa3dMMmhsWmk4eE5UQTJOVGs1TlRFeE5qVTNOQXw2MGQ5MWNiY2ExZGIwMjQ2ZWU0ZTA3Yzc3YWE5MzE5YmEyNGRlYTVhZTc3OTkzMGE2MDUwY2MxMTZjNzM4NzBi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c9bc000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9995/106-201","stock":null,"url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9995_106-201","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["771-9995/106-201","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918588911","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05VV-F 5G 1.5 mm²; 2 m; 1,50 mm²; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51135945","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9995/106-201
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05VV-F 5G 1.5 mm²; 2 m; 1,50 mm²; black