[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"891-8993/105-201","name":"pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; 2 m; 1,00 mm²; black","url":"/pluggable-connectors/pre-assembled-connecting-cable/p/891-8993_105-201","description":"<h2>Cable assembly <i>WINSTA</i>® MINI with protection type IP40</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI cable assembly with protection type IP40. WAGO pluggable installation connectors can be used when requirements repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers protection against contact with tools or wires if they are smaller than 1 mm in accordance with protection type IP40. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in black or white is normally used for general mains applications in power distribution. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is very good for lights, for example, since as a result of LED technology; due to complex systems, these offer less and less space for the connection technology. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose durability and quality – with strain relief hosting from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>suitable for any application</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NDM2MTd8aW1hZ2UvanBlZ3xhR1U0TDJnNU5TOHhOVEEzTURneE9UTXhPVGd6T0F8YmE4OTNkYWQ4YThmOTEyNTZiMWNjMTczZjA4NjVjMjRlMWNiNjdiZTRmOTk0ZGQzZjQ4YTNhMzU0MWQ0NzFhZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2NnxpbWFnZS9qcGVnfGFERm1MMmcxWXk4eE5UQTNNRGd5TURBM016VXdNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlYWQ1ZWM1YzEwNGM2NWIzM2ZlMDNhZWYyYjc3OWJhZjZiYjYzMjkwMGUwN2I5MjBiOWI5NzY5NTgwZGFmYQ","altText":"2000_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2NnxpbWFnZS9qcGVnfGFERm1MMmcxWXk4eE5UQTNNRGd5TURBM016VXdNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlYWQ1ZWM1YzEwNGM2NWIzM2ZlMDNhZWYyYjc3OWJhZjZiYjYzMjkwMGUwN2I5MjBiOWI5NzY5NTgwZGFmYQ","altText":"2000_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2NnxpbWFnZS9qcGVnfGFERm1MMmcxWXk4eE5UQTNNRGd5TURBM016VXdNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlYWQ1ZWM1YzEwNGM2NWIzM2ZlMDNhZWYyYjc3OWJhZjZiYjYzMjkwMGUwN2I5MjBiOWI5NzY5NTgwZGFmYQ","altText":"2000_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2NnxpbWFnZS9qcGVnfGFERm1MMmcxWXk4eE5UQTNNRGd5TURBM016VXdNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlYWQ1ZWM1YzEwNGM2NWIzM2ZlMDNhZWYyYjc3OWJhZjZiYjYzMjkwMGUwN2I5MjBiOWI5NzY5NTgwZGFmYQ","altText":"2000_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwOHxpbWFnZS9qcGVnfGFEUmxMMmcxTlM4eE5UQTNNRGd5TURJM01ERXhNQzh4TkRRd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YmViNDQ2YzViMDA1MjU4ZjYzZWU2YTJjYTA5YjkzODg2MWY3OTIwYzkxOTIzYzJjNWQ0ZjhmOTIyZDlmN2Q1MQ","altText":"1440_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI0MHxpbWFnZS9qcGVnfGFESTVMMmcwWWk4eE5UQTNNRGd5TURVMk5UQXlNaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZTlkNmNhN2M5M2U3ODJmZjNiMGI0YTM4NjE2Yjk5NTU0ZjIxMmYyOTAxMmRiZmJiZmM4OTU0NDJkNDBjOGZiNQ","altText":"1280_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjExMHxpbWFnZS9qcGVnfGFEQTBMMmcwTVM4eE5UQTNNRGd5TURnMU9Ua3pOQzh4TURJMFh6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ODY4YWU2MWNlYzJkOGQ0OTE4MTAzNWYyNGJiNjI0YWU2ZDUwZTViNzQ0YzM4YWZkNzkyYzE5MTI2NjA4ZTRmNA","altText":"1024_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDU2fGltYWdlL2pwZWd8YURNMkwyZ3hNUzh4TlRBM01EZ3lNVEU0TnpZeE5DODNOamhmTURJd01EQXdNRE13TURBeVl6ZGlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGJlOTc4YzUwY2E1MjBmMzM5MjQ0M2NmOGM4NzE5YTlkNjZlOThiNzg3NjFmZGQ4ZGUzZjUzMDQ2OWQ2YzE4NTU","altText":"768_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTU1fGltYWdlL2pwZWd8YURBMEwyZ3hZaTh4TlRBM01EZ3lNVFEwT1RjMU9DODBPREJmTURJd01EQXdNRE13TURBeVl6ZGlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNhNzEzNDFmZmUzZDkwOTI0N2Q5NmY1ODdlMTk4YTg4MDBhNDgyN2E4M2U5YjQ3YTdlYTNhNDY3NDZhNzBlMDI","altText":"480_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODN8aW1hZ2UvanBlZ3xhR1ExTDJneU1TOHhOVEEzTURneU1UWTBOak0yTmk4eU1EQmZNREl3TURBd01ETXdNREF5WXpkaVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZGVhZjM5N2RiYjMzNGY5ZGRmMmVkZjJmNzEwNWY5NWU2NTc4MTVkZGFmMWMxZDVlMTYxY2E4M2Q5YTY1ODE0NA","altText":"200_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODN8aW1hZ2UvanBlZ3xhR1ExTDJneU1TOHhOVEEzTURneU1UWTBOak0yTmk4eU1EQmZNREl3TURBd01ETXdNREF5WXpkaVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZGVhZjM5N2RiYjMzNGY5ZGRmMmVkZjJmNzEwNWY5NWU2NTc4MTVkZGFmMWMxZDVlMTYxY2E4M2Q5YTY1ODE0NA","altText":"200_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODN8aW1hZ2UvanBlZ3xhR1ExTDJneU1TOHhOVEEzTURneU1UWTBOak0yTmk4eU1EQmZNREl3TURBd01ETXdNREF5WXpkaVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZGVhZjM5N2RiYjMzNGY5ZGRmMmVkZjJmNzEwNWY5NWU2NTc4MTVkZGFmMWMxZDVlMTYxY2E4M2Q5YTY1ODE0NA","altText":"200_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002c7ba000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjh8aW1hZ2UvanBlZ3xhRGczTDJnM1pDOHhOVEEzTURneU1qSXdNelF5TWk4eE1qQmZNREl3TURBd01ETXdNREF5WXpkaVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8Mzc4NTYyNzNiMDY3NzdkY2ZkODM1YWFhMjczOTZlMmJkNzliNGE3MWRhZTMzN2NlYTBkMTEyMjEzMzhkZmUzZA","altText":"120_020000030002c7ba000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2NnxpbWFnZS9qcGVnfGFERm1MMmcxWXk4eE5UQTNNRGd5TURBM016VXdNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlYWQ1ZWM1YzEwNGM2NWIzM2ZlMDNhZWYyYjc3OWJhZjZiYjYzMjkwMGUwN2I5MjBiOWI5NzY5NTgwZGFmYQ","altText":"2000_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2NnxpbWFnZS9qcGVnfGFERm1MMmcxWXk4eE5UQTNNRGd5TURBM016VXdNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlYWQ1ZWM1YzEwNGM2NWIzM2ZlMDNhZWYyYjc3OWJhZjZiYjYzMjkwMGUwN2I5MjBiOWI5NzY5NTgwZGFmYQ","altText":"2000_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2NnxpbWFnZS9qcGVnfGFERm1MMmcxWXk4eE5UQTNNRGd5TURBM016VXdNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlYWQ1ZWM1YzEwNGM2NWIzM2ZlMDNhZWYyYjc3OWJhZjZiYjYzMjkwMGUwN2I5MjBiOWI5NzY5NTgwZGFmYQ","altText":"2000_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODN8aW1hZ2UvanBlZ3xhR1ExTDJneU1TOHhOVEEzTURneU1UWTBOak0yTmk4eU1EQmZNREl3TURBd01ETXdNREF5WXpkaVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZGVhZjM5N2RiYjMzNGY5ZGRmMmVkZjJmNzEwNWY5NWU2NTc4MTVkZGFmMWMxZDVlMTYxY2E4M2Q5YTY1ODE0NA","altText":"200_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODN8aW1hZ2UvanBlZ3xhR1ExTDJneU1TOHhOVEEzTURneU1UWTBOak0yTmk4eU1EQmZNREl3TURBd01ETXdNREF5WXpkaVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZGVhZjM5N2RiYjMzNGY5ZGRmMmVkZjJmNzEwNWY5NWU2NTc4MTVkZGFmMWMxZDVlMTYxY2E4M2Q5YTY1ODE0NA","altText":"200_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2NnxpbWFnZS9qcGVnfGFERm1MMmcxWXk4eE5UQTNNRGd5TURBM016VXdNaTh5TURBd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlYWQ1ZWM1YzEwNGM2NWIzM2ZlMDNhZWYyYjc3OWJhZjZiYjYzMjkwMGUwN2I5MjBiOWI5NzY5NTgwZGFmYQ","altText":"2000_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwOHxpbWFnZS9qcGVnfGFEUmxMMmcxTlM4eE5UQTNNRGd5TURJM01ERXhNQzh4TkRRd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YmViNDQ2YzViMDA1MjU4ZjYzZWU2YTJjYTA5YjkzODg2MWY3OTIwYzkxOTIzYzJjNWQ0ZjhmOTIyZDlmN2Q1MQ","altText":"1440_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI0MHxpbWFnZS9qcGVnfGFESTVMMmcwWWk4eE5UQTNNRGd5TURVMk5UQXlNaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZTlkNmNhN2M5M2U3ODJmZjNiMGI0YTM4NjE2Yjk5NTU0ZjIxMmYyOTAxMmRiZmJiZmM4OTU0NDJkNDBjOGZiNQ","altText":"1280_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjExMHxpbWFnZS9qcGVnfGFEQTBMMmcwTVM4eE5UQTNNRGd5TURnMU9Ua3pOQzh4TURJMFh6QXlNREF3TURBek1EQXdNbU0zWW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ODY4YWU2MWNlYzJkOGQ0OTE4MTAzNWYyNGJiNjI0YWU2ZDUwZTViNzQ0YzM4YWZkNzkyYzE5MTI2NjA4ZTRmNA","altText":"1024_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDU2fGltYWdlL2pwZWd8YURNMkwyZ3hNUzh4TlRBM01EZ3lNVEU0TnpZeE5DODNOamhmTURJd01EQXdNRE13TURBeVl6ZGlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGJlOTc4YzUwY2E1MjBmMzM5MjQ0M2NmOGM4NzE5YTlkNjZlOThiNzg3NjFmZGQ4ZGUzZjUzMDQ2OWQ2YzE4NTU","altText":"768_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTU1fGltYWdlL2pwZWd8YURBMEwyZ3hZaTh4TlRBM01EZ3lNVFEwT1RjMU9DODBPREJmTURJd01EQXdNRE13TURBeVl6ZGlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNhNzEzNDFmZmUzZDkwOTI0N2Q5NmY1ODdlMTk4YTg4MDBhNDgyN2E4M2U5YjQ3YTdlYTNhNDY3NDZhNzBlMDI","altText":"480_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODN8aW1hZ2UvanBlZ3xhR1ExTDJneU1TOHhOVEEzTURneU1UWTBOak0yTmk4eU1EQmZNREl3TURBd01ETXdNREF5WXpkaVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZGVhZjM5N2RiYjMzNGY5ZGRmMmVkZjJmNzEwNWY5NWU2NTc4MTVkZGFmMWMxZDVlMTYxY2E4M2Q5YTY1ODE0NA","altText":"200_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030002c7ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjh8aW1hZ2UvanBlZ3xhRGczTDJnM1pDOHhOVEEzTURneU1qSXdNelF5TWk4eE1qQmZNREl3TURBd01ETXdNREF5WXpkaVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8Mzc4NTYyNzNiMDY3NzdkY2ZkODM1YWFhMjczOTZlMmJkNzliNGE3MWRhZTMzN2NlYTBkMTEyMjEzMzhkZmUzZA","altText":"120_020000030002c7ba000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NDM2MTd8aW1hZ2UvanBlZ3xhR1U0TDJnNU5TOHhOVEEzTURneE9UTXhPVGd6T0F8YmE4OTNkYWQ4YThmOTEyNTZiMWNjMTczZjA4NjVjMjRlMWNiNjdiZTRmOTk0ZGQzZjQ4YTNhMzU0MWQ0NzFhZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030002c7ba000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHRTVMMmcyTUM4eE5UQTNNamN4TnpBeE16QXlNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwWXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MTE1ZDQ0YmQ3ZTY1NTFkZjc5ZmI5ZGQwZGEzN2JmN2VlMWU1MWZhMjFiMTMyNjA3N2U4YjU4MDYwOWNjY2ZlNA","altText":"2000_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHRTVMMmcyTUM4eE5UQTNNamN4TnpBeE16QXlNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwWXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MTE1ZDQ0YmQ3ZTY1NTFkZjc5ZmI5ZGQwZGEzN2JmN2VlMWU1MWZhMjFiMTMyNjA3N2U4YjU4MDYwOWNjY2ZlNA","altText":"2000_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHRTVMMmcyTUM4eE5UQTNNamN4TnpBeE16QXlNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwWXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MTE1ZDQ0YmQ3ZTY1NTFkZjc5ZmI5ZGQwZGEzN2JmN2VlMWU1MWZhMjFiMTMyNjA3N2U4YjU4MDYwOWNjY2ZlNA","altText":"2000_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTJ8aW1hZ2UvanBlZ3xhR013TDJoalpTOHhOVEEzTWpjeE9ERTVNalkzTUM4eU1EQmZNREl3TURBd01USXdNREF4WlRSak1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWQ4MjFiYmJlZWRiMDJkODhkM2VkYWE4Y2I0ZDkwNzY0NjJmOGJkYjAzOTExY2QyZTVhZDE0NTA3MjZiZDFiMA","altText":"200_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTJ8aW1hZ2UvanBlZ3xhR013TDJoalpTOHhOVEEzTWpjeE9ERTVNalkzTUM4eU1EQmZNREl3TURBd01USXdNREF4WlRSak1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWQ4MjFiYmJlZWRiMDJkODhkM2VkYWE4Y2I0ZDkwNzY0NjJmOGJkYjAzOTExY2QyZTVhZDE0NTA3MjZiZDFiMA","altText":"200_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFHRTVMMmcyTUM4eE5UQTNNamN4TnpBeE16QXlNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1UwWXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MTE1ZDQ0YmQ3ZTY1NTFkZjc5ZmI5ZGQwZGEzN2JmN2VlMWU1MWZhMjFiMTMyNjA3N2U4YjU4MDYwOWNjY2ZlNA","altText":"2000_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFEWTJMMmcyTnk4eE5UQTNNamN4TnpJd09UWXpNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV1UwWXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YmQ2ZDY3YWFlNWMzMDM1NzdhNmVhMjJhNTBjNmFhZmE3MTgyZjA2NjI5YmE4MmFhYzNmMTBjZjg0MGQ2ODU4Yg","altText":"1440_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc2NHxpbWFnZS9qcGVnfGFETTRMMmcyWWk4eE5UQTNNamN4TnpNME1EY3dNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV1UwWXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MWEwYzEzZmU1MTkzYTcxZjQ0MWY4OTVkZTViMjdhZjI2ZmNlMWJmNDZmZjcwNGZiY2UzZTdhOTYwMjhhMmY2NQ","altText":"1280_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1M3xpbWFnZS9qcGVnfGFHWTFMMmczTVM4eE5UQTNNamN4TnpVek56TXhNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV1UwWXpBd01EQXhNREJpTmw5RVJTNXFjR2N8OTI2NDU3OTYxNDliYzE5N2ZlY2FjOTExYTQ5Y2I2ZTY3ZThmODA3MzU5YWEyMTQwNzE5YzU0ZTRkMjU3N2QxNQ","altText":"1024_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYzNXxpbWFnZS9qcGVnfGFHTTFMMmczT0M4eE5UQTNNamN4Tnpjek16a3hPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhaVFJqTURBd01ERXdNR0kyWDBSRkxtcHdad3w2ZDhkYjA3MDM1ZDQyZDYzODUxNDVjYzM4NDQ1NWQ1NTYwNDAxMTJiMjhhMGNlZGViNzc3OTUyYTIwMTc4NDhm","altText":"768_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mzg1fGltYWdlL2pwZWd8YURRMEwyZzRNQzh4TlRBM01qY3hOems1TmpBMk1pODBPREJmTURJd01EQXdNVEl3TURBeFpUUmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDU2ZGExYWY1OTYwMmEyMDk2MDgzNGJjNTY0MDc4YTM5ZDNkMzRlY2Q3MDUyODM1YjQ2MmZhMzFmNGNmYjRjM2Q","altText":"480_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTJ8aW1hZ2UvanBlZ3xhR013TDJoalpTOHhOVEEzTWpjeE9ERTVNalkzTUM4eU1EQmZNREl3TURBd01USXdNREF4WlRSak1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWQ4MjFiYmJlZWRiMDJkODhkM2VkYWE4Y2I0ZDkwNzY0NjJmOGJkYjAzOTExY2QyZTVhZDE0NTA3MjZiZDFiMA","altText":"200_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001e4c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzh8aW1hZ2UvanBlZ3xhRFZqTDJobE1pOHhOVEEzTWpjeE9EY3hOamsxT0M4eE1qQmZNREl3TURBd01USXdNREF4WlRSak1EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NDJiM2VjYzMzMTdlN2FjNjhhN2FiMDA2OWJjZDdiOTU2NmMwYmFjMGJhYWRmODhmZDMzMWZkYjA5OGY1ZjVhMQ","altText":"120_020000120001e4c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001e4c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjU4N3xpbWFnZS9qcGVnfGFHWTJMMmd3TkM4eE5UQTNNamN4TmpRMU5UazJOZ3xmNjNjMGY5YzQyMzdkMGNkMTRmOTUyNDU2YTUwM2VkOGQ4NjNiNDM1MjU3M2RiZjQxZTllOWVjMzFhMWM4YTA4","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001e4c0000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20041","name":"WINSTA® MINI","url":"/c/winsta-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"891-8993/105-201","stock":null,"url":"/pluggable-connectors/pre-assembled-connecting-cable/p/891-8993_105-201","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["891-8993/105-201","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143355292","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20041","name":"WINSTA® MINI","url":"/c/winsta-mini","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-mini","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MINI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; 2 m; 1,00 mm²; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60274709","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MINI
Item no. 891-8993/105-201
pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; 2 m; 1,00 mm²; black