[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"894-8392/173-306","name":"pre-assembled connecting cable; Cca; Socket/open-ended; 2-pole; Cod. E; Y-H(St)Hh 1x2x0,8; 3 m; green","url":"/pluggable-connectors/pre-assembled-connecting-cable/p/894-8392_173-306","description":"<h2>Cable assembly <i>WINSTA</i>® KNX with strain relief</h2><br/><br/>The <i>WINSTA</i>® KNX cable assembly E coding allows installation of solid and fine-stranded conductors. WAGO pluggable installation connectors are used when requirements repeat or are distributed on a specified pattern, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (Only when mated and secured with a strain relief housing (These compact connectors are not designed for use in open, easily accessible areas.)). The standardised KNX interface represents a manufacturer-independent communication protocol for intelligently networking state-of-the-art home and building system technologies. A <i>WINSTA</i>® KNX pluggable installation connector with E coding, like all coded pluggable installation connectors, allows blind mating. Components with E coding are primarily used for supplying auxiliary power, for example to I/O devices. Mandatory compliance with fire protection regulations is an crucial issue for building installation. Especially in sensitive areas, the fire class must meet or even exceed legal requirements. This product complies with the requirements of fire class C. Eliminating halogens as an additive in the manufacture of this cable assembly significantly improves fire safety and reduces environmental pollution.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a free end. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Choose durability and quality – with protection against mismating from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>saves time, since no wiring is required at the construction site</li><li>for emergency power supply</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MzEzMTh8aW1hZ2UvanBlZ3xhRFZtTDJnNE1DOHhOVEEzTWpjd09UZzJPVFU1T0F8OWFjY2YzNWJiMWM2OTM3NDkxMjNhNWFiNGYxNzJkZWY2ZTQyMGU3ZDAwMjMxOGFmN2RhNzliZDk1YzZmNThlNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTXdMMmczTWk4eE5UQTNNamN4TURVeU5EazFPQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTVhN2U0Y2Q0ZmNlNTRhNmUxOWJjNTIyY2EzZjI1NGM5NTgxMzQwYTE0MTAxOWY1NzlhMWIxYmVkYjg5ZDFhMQ","altText":"2000_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTXdMMmczTWk4eE5UQTNNamN4TURVeU5EazFPQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTVhN2U0Y2Q0ZmNlNTRhNmUxOWJjNTIyY2EzZjI1NGM5NTgxMzQwYTE0MTAxOWY1NzlhMWIxYmVkYjg5ZDFhMQ","altText":"2000_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTXdMMmczTWk4eE5UQTNNamN4TURVeU5EazFPQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTVhN2U0Y2Q0ZmNlNTRhNmUxOWJjNTIyY2EzZjI1NGM5NTgxMzQwYTE0MTAxOWY1NzlhMWIxYmVkYjg5ZDFhMQ","altText":"2000_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTXdMMmczTWk4eE5UQTNNamN4TURVeU5EazFPQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTVhN2U0Y2Q0ZmNlNTRhNmUxOWJjNTIyY2EzZjI1NGM5NTgxMzQwYTE0MTAxOWY1NzlhMWIxYmVkYjg5ZDFhMQ","altText":"2000_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI3OHxpbWFnZS9qcGVnfGFEUXhMMmcyWWk4eE5UQTNNamN4TURjNE56RXdNaTh4TkRRd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8OTRjMmM4N2EzYjA3MWEwMWU3Nzk3ODc2YWIzODM0MjUyYmIzNmZhNGU5MDg0Y2JkY2IyNjNiN2IzM2I1NGVkZQ","altText":"1440_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE0M3xpbWFnZS9qcGVnfGFHTTNMMmd4T1M4eE5UQTNNamN4TVRBME9USTBOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjJlNmI1MWYxMWZjMjdmM2JmY2Y1N2M1NTNjMTMyYzVmMWVlODA1YzZlM2FkOGI2M2Y4ZjllMDhiZTAzMQ","altText":"1280_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTAzfGltYWdlL2pwZWd8YURNNEwyZ3daaTh4TlRBM01qY3hNVE0zTmpreU5pOHhNREkwWHpBeU1EQXdNREF6TURBd01tWTJZall3TURBeE1EQmlObDlFUlM1cWNHY3xmMzhkZjIzNTMzMGY3MjBjOWRmYTZkZDE0ZWI5ZDllNjdhYmEyMDdjZDAyMjM3NDZjMGI4M2ZiZjlkYjdhNzlh","altText":"1024_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg4fGltYWdlL2pwZWd8YUdNd0wyZ3dOUzh4TlRBM01qY3hNVFl3TmpNd01pODNOamhmTURJd01EQXdNRE13TURBeVpqWmlOakF3TURFd01HSTJYMFJGTG1wd1p3fDk3ZmM3MDM3ZjdmMmI5MjA1YzMwNGI3YjgyMGQwZTEyNjgzNWE3OGMwNjQ5ODk0OTUyM2NmNmVlMjE5MzZlZTU","altText":"768_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzA5fGltYWdlL2pwZWd8YUdObEwyZ3dOQzh4TlRBM01qY3hNVGt6TXprNE1pODBPREJmTURJd01EQXdNRE13TURBeVpqWmlOakF3TURFd01HSTJYMFJGTG1wd1p3fDE5YTYwMzViOGI4YzgyMDcyMTYxNjRmYWNlNmY1Y2I4ZTI4ZDdhNWQ5MWYxYTIwYzcxYWNmMDQxZGRkYjM0NjU","altText":"480_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njd8aW1hZ2UvanBlZ3xhREE1TDJnMU55OHhOVEEzTWpjeE1qSTJNVFkyTWk4eU1EQmZNREl3TURBd01ETXdNREF5WmpaaU5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2UwOGM5MzEyMmVkMDQ3MGQ1MTdkYmEyZTM3YmZjMGE3ZmI4NGU5MTIxMmY0ZTExMjlmZjdkMGQwOGZiMmM5Mg","altText":"200_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njd8aW1hZ2UvanBlZ3xhREE1TDJnMU55OHhOVEEzTWpjeE1qSTJNVFkyTWk4eU1EQmZNREl3TURBd01ETXdNREF5WmpaaU5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2UwOGM5MzEyMmVkMDQ3MGQ1MTdkYmEyZTM3YmZjMGE3ZmI4NGU5MTIxMmY0ZTExMjlmZjdkMGQwOGZiMmM5Mg","altText":"200_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njd8aW1hZ2UvanBlZ3xhREE1TDJnMU55OHhOVEEzTWpjeE1qSTJNVFkyTWk4eU1EQmZNREl3TURBd01ETXdNREF5WmpaaU5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2UwOGM5MzEyMmVkMDQ3MGQ1MTdkYmEyZTM3YmZjMGE3ZmI4NGU5MTIxMmY0ZTExMjlmZjdkMGQwOGZiMmM5Mg","altText":"200_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000030002f6b6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjN8aW1hZ2UvanBlZ3xhR1kzTDJoak1DOHhOVEEzTWpjeE16STNOelEzTUM4eE1qQmZNREl3TURBd01ETXdNREF5WmpaaU5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8OGUwOTI0Zjg0OTM2MmNlNzdkZDlkM2I2MzM2MzEyNzY0ZWFjYjM0Y2MwYjkwYjY1Mzg0ZmRiNDZiZjQ0ZjQ2Mw","altText":"120_020000030002f6b6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTXdMMmczTWk4eE5UQTNNamN4TURVeU5EazFPQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTVhN2U0Y2Q0ZmNlNTRhNmUxOWJjNTIyY2EzZjI1NGM5NTgxMzQwYTE0MTAxOWY1NzlhMWIxYmVkYjg5ZDFhMQ","altText":"2000_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTXdMMmczTWk4eE5UQTNNamN4TURVeU5EazFPQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTVhN2U0Y2Q0ZmNlNTRhNmUxOWJjNTIyY2EzZjI1NGM5NTgxMzQwYTE0MTAxOWY1NzlhMWIxYmVkYjg5ZDFhMQ","altText":"2000_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTXdMMmczTWk4eE5UQTNNamN4TURVeU5EazFPQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTVhN2U0Y2Q0ZmNlNTRhNmUxOWJjNTIyY2EzZjI1NGM5NTgxMzQwYTE0MTAxOWY1NzlhMWIxYmVkYjg5ZDFhMQ","altText":"2000_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njd8aW1hZ2UvanBlZ3xhREE1TDJnMU55OHhOVEEzTWpjeE1qSTJNVFkyTWk4eU1EQmZNREl3TURBd01ETXdNREF5WmpaaU5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2UwOGM5MzEyMmVkMDQ3MGQ1MTdkYmEyZTM3YmZjMGE3ZmI4NGU5MTIxMmY0ZTExMjlmZjdkMGQwOGZiMmM5Mg","altText":"200_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njd8aW1hZ2UvanBlZ3xhREE1TDJnMU55OHhOVEEzTWpjeE1qSTJNVFkyTWk4eU1EQmZNREl3TURBd01ETXdNREF5WmpaaU5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2UwOGM5MzEyMmVkMDQ3MGQ1MTdkYmEyZTM3YmZjMGE3ZmI4NGU5MTIxMmY0ZTExMjlmZjdkMGQwOGZiMmM5Mg","altText":"200_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTXdMMmczTWk4eE5UQTNNamN4TURVeU5EazFPQzh5TURBd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8YTVhN2U0Y2Q0ZmNlNTRhNmUxOWJjNTIyY2EzZjI1NGM5NTgxMzQwYTE0MTAxOWY1NzlhMWIxYmVkYjg5ZDFhMQ","altText":"2000_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI3OHxpbWFnZS9qcGVnfGFEUXhMMmcyWWk4eE5UQTNNamN4TURjNE56RXdNaTh4TkRRd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8OTRjMmM4N2EzYjA3MWEwMWU3Nzk3ODc2YWIzODM0MjUyYmIzNmZhNGU5MDg0Y2JkY2IyNjNiN2IzM2I1NGVkZQ","altText":"1440_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE0M3xpbWFnZS9qcGVnfGFHTTNMMmd4T1M4eE5UQTNNamN4TVRBME9USTBOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNbVkyWWpZd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjJlNmI1MWYxMWZjMjdmM2JmY2Y1N2M1NTNjMTMyYzVmMWVlODA1YzZlM2FkOGI2M2Y4ZjllMDhiZTAzMQ","altText":"1280_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTAzfGltYWdlL2pwZWd8YURNNEwyZ3daaTh4TlRBM01qY3hNVE0zTmpreU5pOHhNREkwWHpBeU1EQXdNREF6TURBd01tWTJZall3TURBeE1EQmlObDlFUlM1cWNHY3xmMzhkZjIzNTMzMGY3MjBjOWRmYTZkZDE0ZWI5ZDllNjdhYmEyMDdjZDAyMjM3NDZjMGI4M2ZiZjlkYjdhNzlh","altText":"1024_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg4fGltYWdlL2pwZWd8YUdNd0wyZ3dOUzh4TlRBM01qY3hNVFl3TmpNd01pODNOamhmTURJd01EQXdNRE13TURBeVpqWmlOakF3TURFd01HSTJYMFJGTG1wd1p3fDk3ZmM3MDM3ZjdmMmI5MjA1YzMwNGI3YjgyMGQwZTEyNjgzNWE3OGMwNjQ5ODk0OTUyM2NmNmVlMjE5MzZlZTU","altText":"768_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzA5fGltYWdlL2pwZWd8YUdObEwyZ3dOQzh4TlRBM01qY3hNVGt6TXprNE1pODBPREJmTURJd01EQXdNRE13TURBeVpqWmlOakF3TURFd01HSTJYMFJGTG1wd1p3fDE5YTYwMzViOGI4YzgyMDcyMTYxNjRmYWNlNmY1Y2I4ZTI4ZDdhNWQ5MWYxYTIwYzcxYWNmMDQxZGRkYjM0NjU","altText":"480_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njd8aW1hZ2UvanBlZ3xhREE1TDJnMU55OHhOVEEzTWpjeE1qSTJNVFkyTWk4eU1EQmZNREl3TURBd01ETXdNREF5WmpaaU5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2UwOGM5MzEyMmVkMDQ3MGQ1MTdkYmEyZTM3YmZjMGE3ZmI4NGU5MTIxMmY0ZTExMjlmZjdkMGQwOGZiMmM5Mg","altText":"200_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000030002f6b6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjN8aW1hZ2UvanBlZ3xhR1kzTDJoak1DOHhOVEEzTWpjeE16STNOelEzTUM4eE1qQmZNREl3TURBd01ETXdNREF5WmpaaU5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8OGUwOTI0Zjg0OTM2MmNlNzdkZDlkM2I2MzM2MzEyNzY0ZWFjYjM0Y2MwYjkwYjY1Mzg0ZmRiNDZiZjQ0ZjQ2Mw","altText":"120_020000030002f6b6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MzEzMTh8aW1hZ2UvanBlZ3xhRFZtTDJnNE1DOHhOVEEzTWpjd09UZzJPVFU1T0F8OWFjY2YzNWJiMWM2OTM3NDkxMjNhNWFiNGYxNzJkZWY2ZTQyMGU3ZDAwMjMxOGFmN2RhNzliZDk1YzZmNThlNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000030002f6b6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc5N3xpbWFnZS9qcGVnfGFEZG1MMmcxTnk4eE5UQTRNREkwTWpNME9EQTJNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l3TURNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmY2I3NmI1ODc5NDI1YWMxNTY0MzMzYTBiZDgzNzU2YmZlYTQ2M2Y2YjM5OTVmYTllOTI5MWQ4YzdlMmJmNg","altText":"2000_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc5N3xpbWFnZS9qcGVnfGFEZG1MMmcxTnk4eE5UQTRNREkwTWpNME9EQTJNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l3TURNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmY2I3NmI1ODc5NDI1YWMxNTY0MzMzYTBiZDgzNzU2YmZlYTQ2M2Y2YjM5OTVmYTllOTI5MWQ4YzdlMmJmNg","altText":"2000_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc5N3xpbWFnZS9qcGVnfGFEZG1MMmcxTnk4eE5UQTRNREkwTWpNME9EQTJNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l3TURNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmY2I3NmI1ODc5NDI1YWMxNTY0MzMzYTBiZDgzNzU2YmZlYTQ2M2Y2YjM5OTVmYTllOTI5MWQ4YzdlMmJmNg","altText":"2000_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjl8aW1hZ2UvanBlZ3xhR0UzTDJoak9DOHhOVEE0TURJME16VTVNekkwTmk4eU1EQmZNREl3TURBd01USXdNREF4WmpBd016QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDY3MWE0ZjIxZjczM2IyYjdmMTYyZGRlNmFiMWIyZTFlYTA3ZTYzNjQ2NzMzYTBmMmE2OGJiZDQ1NDBmY2EzYw","altText":"200_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjl8aW1hZ2UvanBlZ3xhR0UzTDJoak9DOHhOVEE0TURJME16VTVNekkwTmk4eU1EQmZNREl3TURBd01USXdNREF4WmpBd016QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDY3MWE0ZjIxZjczM2IyYjdmMTYyZGRlNmFiMWIyZTFlYTA3ZTYzNjQ2NzMzYTBmMmE2OGJiZDQ1NDBmY2EzYw","altText":"200_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc5N3xpbWFnZS9qcGVnfGFEZG1MMmcxTnk4eE5UQTRNREkwTWpNME9EQTJNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1l3TURNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBmY2I3NmI1ODc5NDI1YWMxNTY0MzMzYTBiZDgzNzU2YmZlYTQ2M2Y2YjM5OTVmYTllOTI5MWQ4YzdlMmJmNg","altText":"2000_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc5N3xpbWFnZS9qcGVnfGFEWXdMMmcyTVM4eE5UQTRNREkwTWpZeE1ESXdOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV1l3TURNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA4YTU0YzRkYWE1YzFjNTA5Yzg1OGU1NzI4OWMwYmQ1ZmRhMTEzMDY3YjZhNTdiYmY4OGQyMGI2ZmEwZjViMw","altText":"1440_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc5N3xpbWFnZS9qcGVnfGFERmtMMmcyT0M4eE5UQTRNREkwTWpnd05qZ3hOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV1l3TURNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ2NTM2NmFmNDdhYWQyYjNjZmY0Mzk5MDhlMzRhNWFiZjdjM2YwZjllMTQ0ZjY5Nzk1YzgzMGM2YzM4ZmQ2YQ","altText":"1280_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyNHxpbWFnZS9qcGVnfGFEUTNMMmhpTnk4eE5UQTRNREkwTXpBMk9EazFPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV1l3TURNd01EQXhNREJpTmw5RVJTNXFjR2N8YzNkYTgyNzljOGExMmY3YWM2NTU2ZjEyZWY0ODFiZDg5NTJmZTVkMDZhNGZmMzkwNDNhYmUyZWFmNDJjM2QyYQ","altText":"1024_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIyOXxpbWFnZS9qcGVnfGFEWmhMMmhpWkM4eE5UQTRNREkwTXpJd01EQXpNQzgzTmpoZk1ESXdNREF3TVRJd01EQXhaakF3TXpBd01ERXdNR0kyWDBSRkxtcHdad3wyZWZmNWI0N2ZlNmMxNGZhYTg1ZWQ1YjQwMzQyNjhkOWU4Y2JiMTYyY2U4NGIzNGFlMmM4YTM2OGNmYzllNjdm","altText":"768_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTQ5fGltYWdlL2pwZWd8YUdVNEwyaGpOQzh4TlRBNE1ESTBNelEyTWpFM05DODBPREJmTURJd01EQXdNVEl3TURBeFpqQXdNekF3TURFd01HSTJYMFJGTG1wd1p3fGMyOWU4MTMxMTUxZGNhZjJhNzNlYmFkM2Q0ZGM1NTkxZmNmNGI0NmM3NjkxYTg3ZjE4YzkxZWM2ZWI2ZTIyNWQ","altText":"480_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjl8aW1hZ2UvanBlZ3xhR0UzTDJoak9DOHhOVEE0TURJME16VTVNekkwTmk4eU1EQmZNREl3TURBd01USXdNREF4WmpBd016QXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDY3MWE0ZjIxZjczM2IyYjdmMTYyZGRlNmFiMWIyZTFlYTA3ZTYzNjQ2NzMzYTBmMmE2OGJiZDQ1NDBmY2EzYw","altText":"200_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001f003000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzR8aW1hZ2UvanBlZ3xhRFV4TDJoa09DOHhOVEE0TURJME5ESTBPRFl3Tmk4eE1qQmZNREl3TURBd01USXdNREF4WmpBd016QXdNREV3TUdJMlgwUkZMbXB3Wnd8OTVkYWYxNDJjNmM0NWM2MDc4M2EwODhkYTY3NGJiZTYxY2RkODEyNDJlNDE4YWJlNjYyYzhjYzFhM2UwZDhmYQ","altText":"120_020000120001f003000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001f003000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzk2OXxpbWFnZS9qcGVnfGFHVm1MMmd3TVM4eE5UQTRNREkwTVRreU1qQTNPQXwxMTZiZTI4ZDE3YWNlNDUzYzBiYTEzNmMwNjliYWRlNzkyMmU2NWNmYWQ2YTQ5NDAzNDkyMGQ3Mjc2MzRlNGYz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001f003000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20037","name":"WINSTA® KNX","url":"/c/winsta-knx","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-knx","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"894-8392/173-306","stock":null,"url":"/pluggable-connectors/pre-assembled-connecting-cable/p/894-8392_173-306","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143946520","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20037","name":"WINSTA® KNX","url":"/c/winsta-knx","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-knx","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® KNX","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Cca; Socket/open-ended; 2-pole; Cod. E; Y-H(St)Hh 1x2x0,8; 3 m; green","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60420676","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0033.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaE9TOW9NV1V2TVRBME1qa3pPVGN3TkRFeE9ESXVjRzVufDY3NzRhOWE1MmI2NWQ2YzViYWM0YWM2MWY0NWYwZTc0YjU5ODQ5NThhNDA3OGQ3NTg5MTk4YTU2OTU3ZmJhMDQ","altText":"green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® KNX
Item no. 894-8392/173-306
pre-assembled connecting cable; Cca; Socket/open-ended; 2-pole; Cod. E; Y-H(St)Hh 1x2x0,8; 3 m; green