[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"894-8992/223-307","name":"pre-assembled connecting cable; Dca; Plug/open-ended; 2-pole; Cod. F; Y-H(St)Hh 1x2x0,8; 3 m; gray","url":"/pluggable-connectors/pre-assembled-connecting-cable/p/894-8992_223-307","description":"<h2>Cable assembly <i>WINSTA</i>® KNX F coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® KNX cable assembly with protection against mismating. WAGO pluggable installation connectors can be used when criteria repeat or are planned on a specified pattern, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (Only when mated and secured with a strain relief housing (These compact connectors are not designed for use in open, easily accessible areas.)). The KNX protocol allows different equipment within one building system to communicate. <i>WINSTA</i>® KNX pluggable installation connectors with F coding safeguard connections with protection against mismating in the domain of power supply. This product meets all the safety requirements of fire class D; as a result it can be used in areas where fire safety is relevant. Eliminating halogens as an additive in the manufacture of this cable assembly substantially increases fire safety and minimises environmental contamination.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a plug and a free end. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>saves time, since no wiring is required at the construction site</li><li>for high-power connections for supplying power</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDk5ODd8aW1hZ2UvanBlZ3xhR0V5TDJnNE5pOHhOVEEzTlRZMk1UQTROamMxTUF8YjU4Y2FkMzExMGE5MTEzMjJhZmYyMWU4ZDk0ZjZkZGY2ZGViNjljMWQ5NDNiOGZmZGYwZWY2MjM5MzRmYTUxNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2OHxpbWFnZS9qcGVnfGFEWXdMMmhtTnk4eE5UQTNOVFkyTWpJNU9URTJOaTh5TURBd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxZTk3ZjUxNmY4NzI2YmE5MWRmZTMzZjZmMzNkZjFhMjEzZmE1ZTI0YzE1ODBlOWY2ZTZkYjBmNjAyNzNkZQ","altText":"2000_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2OHxpbWFnZS9qcGVnfGFEWXdMMmhtTnk4eE5UQTNOVFkyTWpJNU9URTJOaTh5TURBd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxZTk3ZjUxNmY4NzI2YmE5MWRmZTMzZjZmMzNkZjFhMjEzZmE1ZTI0YzE1ODBlOWY2ZTZkYjBmNjAyNzNkZQ","altText":"2000_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2OHxpbWFnZS9qcGVnfGFEWXdMMmhtTnk4eE5UQTNOVFkyTWpJNU9URTJOaTh5TURBd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxZTk3ZjUxNmY4NzI2YmE5MWRmZTMzZjZmMzNkZjFhMjEzZmE1ZTI0YzE1ODBlOWY2ZTZkYjBmNjAyNzNkZQ","altText":"2000_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2OHxpbWFnZS9qcGVnfGFEWXdMMmhtTnk4eE5UQTNOVFkyTWpJNU9URTJOaTh5TURBd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxZTk3ZjUxNmY4NzI2YmE5MWRmZTMzZjZmMzNkZjFhMjEzZmE1ZTI0YzE1ODBlOWY2ZTZkYjBmNjAyNzNkZQ","altText":"2000_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMnxpbWFnZS9qcGVnfGFHSmtMMmhtWlM4eE5UQTNOVFkyTWpVMk1UTXhNQzh4TkRRd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTlmYjY1ODA5YTIwYTMzNmU2Y2I4MmEwOTE0YjM2YmYwYjc0NjA3Y2M3Yzc4ZTM1YWJkZjM1MWY3YjM2NmIyNQ","altText":"1440_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MHxpbWFnZS9qcGVnfGFEUXhMMmhtTkM4eE5UQTNOVFkyTWpnNE9EazVNQzh4TWpnd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8NWE1YjM5NDc4YmEzZjg2YmE2MTc1MTY2MDJhZWVhZmFjYjI3NDZiMzJkMmMyNGM5YzE1YjE2ZjE4NWMzOTc4MQ","altText":"1280_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4fGltYWdlL2pwZWd8YUdZMUwyZzVaUzh4TlRBM05UWTJNekk0TWpJd05pOHhNREkwWHpBeU1EQXdNREZrTURBd01UY3paRFl3TURBeE1EQmlObDlFUlM1cWNHY3wxY2Q1NjA3NTJiZGZhODc5MTU4MzhkZjI4OGIyOTM4OTczZGRkOTg4YWY5YTJlZDliYzNkYWY4OGMwYjc0YjQw","altText":"1024_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDAzfGltYWdlL2pwZWd8YURoa0wyZzVZaTh4TlRBM05UWTJNek00TURVeE1DODNOamhmTURJd01EQXdNV1F3TURBeE56TmtOakF3TURFd01HSTJYMFJGTG1wd1p3fDIwMzZlZjM2MzM2ODM5NjUxMDExZmQyZjE3MWEzNjEyODg4OWU5Y2NjYzNmYzJhMWFjM2I5NmU5NDViMThlZTI","altText":"768_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyfGltYWdlL2pwZWd8YUdKbUwyZzVNUzh4TlRBM05UWTJNelkwTWpZMU5DODBPREJmTURJd01EQXdNV1F3TURBeE56TmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGYxNWUwMWE2OTc2NTc5NWM3MDdkNjdhYjc4MTQ1NDE1YjFhZGIyNDA2YzYwZDZhN2NlNzQ5NWI5Y2M5ZWY4NTk","altText":"480_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDJ8aW1hZ2UvanBlZ3xhREptTDJnNE55OHhOVEEzTlRZMk16azNNRE16TkM4eU1EQmZNREl3TURBd01XUXdNREF4TnpOa05qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDNlN2MxMmZiMWNhY2M2NjU2MjMyOTQ5MjY4NTNmYjk4OGNiMzc5ZGY2NzdjN2NjZWEyMjJjNTc5ZmQ1MWQ2MA","altText":"200_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDJ8aW1hZ2UvanBlZ3xhREptTDJnNE55OHhOVEEzTlRZMk16azNNRE16TkM4eU1EQmZNREl3TURBd01XUXdNREF4TnpOa05qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDNlN2MxMmZiMWNhY2M2NjU2MjMyOTQ5MjY4NTNmYjk4OGNiMzc5ZGY2NzdjN2NjZWEyMjJjNTc5ZmQ1MWQ2MA","altText":"200_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDJ8aW1hZ2UvanBlZ3xhREptTDJnNE55OHhOVEEzTlRZMk16azNNRE16TkM4eU1EQmZNREl3TURBd01XUXdNREF4TnpOa05qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDNlN2MxMmZiMWNhY2M2NjU2MjMyOTQ5MjY4NTNmYjk4OGNiMzc5ZGY2NzdjN2NjZWEyMjJjNTc5ZmQ1MWQ2MA","altText":"200_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001d000173d6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTR8aW1hZ2UvanBlZ3xhRGs0TDJneFpDOHhOVEEzTlRZMk5EazFNek0zTkM4eE1qQmZNREl3TURBd01XUXdNREF4TnpOa05qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MTc3NmM0YjYxMTg1NzQ0MzBjNmI1NTgwNTIyZWY1MDZmZTEyMjczZGUwOTVmYWRkMjhjZmZkODBjNDI3ZjRlNQ","altText":"120_0200001d000173d6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2OHxpbWFnZS9qcGVnfGFEWXdMMmhtTnk4eE5UQTNOVFkyTWpJNU9URTJOaTh5TURBd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxZTk3ZjUxNmY4NzI2YmE5MWRmZTMzZjZmMzNkZjFhMjEzZmE1ZTI0YzE1ODBlOWY2ZTZkYjBmNjAyNzNkZQ","altText":"2000_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2OHxpbWFnZS9qcGVnfGFEWXdMMmhtTnk4eE5UQTNOVFkyTWpJNU9URTJOaTh5TURBd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxZTk3ZjUxNmY4NzI2YmE5MWRmZTMzZjZmMzNkZjFhMjEzZmE1ZTI0YzE1ODBlOWY2ZTZkYjBmNjAyNzNkZQ","altText":"2000_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2OHxpbWFnZS9qcGVnfGFEWXdMMmhtTnk4eE5UQTNOVFkyTWpJNU9URTJOaTh5TURBd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxZTk3ZjUxNmY4NzI2YmE5MWRmZTMzZjZmMzNkZjFhMjEzZmE1ZTI0YzE1ODBlOWY2ZTZkYjBmNjAyNzNkZQ","altText":"2000_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDJ8aW1hZ2UvanBlZ3xhREptTDJnNE55OHhOVEEzTlRZMk16azNNRE16TkM4eU1EQmZNREl3TURBd01XUXdNREF4TnpOa05qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDNlN2MxMmZiMWNhY2M2NjU2MjMyOTQ5MjY4NTNmYjk4OGNiMzc5ZGY2NzdjN2NjZWEyMjJjNTc5ZmQ1MWQ2MA","altText":"200_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDJ8aW1hZ2UvanBlZ3xhREptTDJnNE55OHhOVEEzTlRZMk16azNNRE16TkM4eU1EQmZNREl3TURBd01XUXdNREF4TnpOa05qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDNlN2MxMmZiMWNhY2M2NjU2MjMyOTQ5MjY4NTNmYjk4OGNiMzc5ZGY2NzdjN2NjZWEyMjJjNTc5ZmQ1MWQ2MA","altText":"200_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2OHxpbWFnZS9qcGVnfGFEWXdMMmhtTnk4eE5UQTNOVFkyTWpJNU9URTJOaTh5TURBd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxZTk3ZjUxNmY4NzI2YmE5MWRmZTMzZjZmMzNkZjFhMjEzZmE1ZTI0YzE1ODBlOWY2ZTZkYjBmNjAyNzNkZQ","altText":"2000_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMnxpbWFnZS9qcGVnfGFHSmtMMmhtWlM4eE5UQTNOVFkyTWpVMk1UTXhNQzh4TkRRd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MTlmYjY1ODA5YTIwYTMzNmU2Y2I4MmEwOTE0YjM2YmYwYjc0NjA3Y2M3Yzc4ZTM1YWJkZjM1MWY3YjM2NmIyNQ","altText":"1440_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MHxpbWFnZS9qcGVnfGFEUXhMMmhtTkM4eE5UQTNOVFkyTWpnNE9EazVNQzh4TWpnd1h6QXlNREF3TURGa01EQXdNVGN6WkRZd01EQXhNREJpTmw5RVJTNXFjR2N8NWE1YjM5NDc4YmEzZjg2YmE2MTc1MTY2MDJhZWVhZmFjYjI3NDZiMzJkMmMyNGM5YzE1YjE2ZjE4NWMzOTc4MQ","altText":"1280_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzE4fGltYWdlL2pwZWd8YUdZMUwyZzVaUzh4TlRBM05UWTJNekk0TWpJd05pOHhNREkwWHpBeU1EQXdNREZrTURBd01UY3paRFl3TURBeE1EQmlObDlFUlM1cWNHY3wxY2Q1NjA3NTJiZGZhODc5MTU4MzhkZjI4OGIyOTM4OTczZGRkOTg4YWY5YTJlZDliYzNkYWY4OGMwYjc0YjQw","altText":"1024_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDAzfGltYWdlL2pwZWd8YURoa0wyZzVZaTh4TlRBM05UWTJNek00TURVeE1DODNOamhmTURJd01EQXdNV1F3TURBeE56TmtOakF3TURFd01HSTJYMFJGTG1wd1p3fDIwMzZlZjM2MzM2ODM5NjUxMDExZmQyZjE3MWEzNjEyODg4OWU5Y2NjYzNmYzJhMWFjM2I5NmU5NDViMThlZTI","altText":"768_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyfGltYWdlL2pwZWd8YUdKbUwyZzVNUzh4TlRBM05UWTJNelkwTWpZMU5DODBPREJmTURJd01EQXdNV1F3TURBeE56TmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGYxNWUwMWE2OTc2NTc5NWM3MDdkNjdhYjc4MTQ1NDE1YjFhZGIyNDA2YzYwZDZhN2NlNzQ5NWI5Y2M5ZWY4NTk","altText":"480_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDJ8aW1hZ2UvanBlZ3xhREptTDJnNE55OHhOVEEzTlRZMk16azNNRE16TkM4eU1EQmZNREl3TURBd01XUXdNREF4TnpOa05qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDNlN2MxMmZiMWNhY2M2NjU2MjMyOTQ5MjY4NTNmYjk4OGNiMzc5ZGY2NzdjN2NjZWEyMjJjNTc5ZmQ1MWQ2MA","altText":"200_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001d000173d6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTR8aW1hZ2UvanBlZ3xhRGs0TDJneFpDOHhOVEEzTlRZMk5EazFNek0zTkM4eE1qQmZNREl3TURBd01XUXdNREF4TnpOa05qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MTc3NmM0YjYxMTg1NzQ0MzBjNmI1NTgwNTIyZWY1MDZmZTEyMjczZGUwOTVmYWRkMjhjZmZkODBjNDI3ZjRlNQ","altText":"120_0200001d000173d6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDk5ODd8aW1hZ2UvanBlZ3xhR0V5TDJnNE5pOHhOVEEzTlRZMk1UQTROamMxTUF8YjU4Y2FkMzExMGE5MTEzMjJhZmYyMWU4ZDk0ZjZkZGY2ZGViNjljMWQ5NDNiOGZmZGYwZWY2MjM5MzRmYTUxNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001d000173d6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwMHxpbWFnZS9qcGVnfGFEVTFMMmc0TkM4eE5UQTJOVFl3TVRJeE1qUTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjljOGU4MzBiMjdlYjY0OTUxMTU2YTZjZDQwMjliZmMwZTA1ZDYyODJjZjFmYWYxMTE2YTAwNDVhZDVmMzQwOQ","altText":"2000_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwMHxpbWFnZS9qcGVnfGFEVTFMMmc0TkM4eE5UQTJOVFl3TVRJeE1qUTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjljOGU4MzBiMjdlYjY0OTUxMTU2YTZjZDQwMjliZmMwZTA1ZDYyODJjZjFmYWYxMTE2YTAwNDVhZDVmMzQwOQ","altText":"2000_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwMHxpbWFnZS9qcGVnfGFEVTFMMmc0TkM4eE5UQTJOVFl3TVRJeE1qUTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjljOGU4MzBiMjdlYjY0OTUxMTU2YTZjZDQwMjliZmMwZTA1ZDYyODJjZjFmYWYxMTE2YTAwNDVhZDVmMzQwOQ","altText":"2000_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjV8aW1hZ2UvanBlZ3xhR1EwTDJobU5TOHhOVEEyTlRZd01qUTVNRE01T0M4eU1EQmZNREl3TURBd01USXdNREF4WldWbE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWQ1MWYwZGNlZDU2YzZhZDRkZTNkNWU4YjQ4NTZjYjg0YjNmYTYxM2IxY2NhZDQ4NWIzYjExYjU5NGQ5OWU0Nw","altText":"200_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjV8aW1hZ2UvanBlZ3xhR1EwTDJobU5TOHhOVEEyTlRZd01qUTVNRE01T0M4eU1EQmZNREl3TURBd01USXdNREF4WldWbE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWQ1MWYwZGNlZDU2YzZhZDRkZTNkNWU4YjQ4NTZjYjg0YjNmYTYxM2IxY2NhZDQ4NWIzYjExYjU5NGQ5OWU0Nw","altText":"200_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwMHxpbWFnZS9qcGVnfGFEVTFMMmc0TkM4eE5UQTJOVFl3TVRJeE1qUTBOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV1ZsWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjljOGU4MzBiMjdlYjY0OTUxMTU2YTZjZDQwMjliZmMwZTA1ZDYyODJjZjFmYWYxMTE2YTAwNDVhZDVmMzQwOQ","altText":"2000_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwMHxpbWFnZS9qcGVnfGFERXlMMmc0WWk4eE5UQTJOVFl3TVRRd09UQTFOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV1ZsWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8YTAzOTM0MDI5NzU1NWM2ZTlmMzdkMzk2MGQ3MWM1MzdiNzZiNjdlNDhhMGEwYzFkODA2NWRiMzM5YTZhNTE0MA","altText":"1440_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQwMHxpbWFnZS9qcGVnfGFHVXlMMmc1TVM4eE5UQTJOVFl3TVRZd05UWTJNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV1ZsWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8MDM2YjdlZmUxNDQxYTBlMGZmYjE5Mzk4ZWFiZDgzYTVlM2NlZjE5MzU0OTM2NzVjMmExM2ZhMjYwYjRkMzJmMA","altText":"1280_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU0MHxpbWFnZS9qcGVnfGFEWXdMMmc1T1M4eE5UQTJOVFl3TVRnMk56Z3dOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV1ZsWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8OTc1OTQ5ZDI4YWY1YTg1OTAzZDBlZDRkZWEyNDY4ZmYxMjI2N2U5YzI5MTdlMzAyODY2OTZiMjk0NGYxZjk4MA","altText":"1024_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTUxfGltYWdlL2pwZWd8YUdSakwyaGxOeTh4TlRBMk5UWXdNakEyTkRReE5DODNOamhmTURJd01EQXdNVEl3TURBeFpXVmxNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NTgxNGZkN2MzZmQyYzlmNTM0NzExNTg3MTc0Nzg4MmFmNDI5NTVlNmNkNDA0OGExMzdhYzk5YTI0YmZjMDE","altText":"768_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODYxfGltYWdlL2pwZWd8YURBMEwyaGxaaTh4TlRBMk5UWXdNakk1TXpjNU1DODBPREJmTURJd01EQXdNVEl3TURBeFpXVmxNakF3TURFd01HSTJYMFJGTG1wd1p3fDUyYjg1NDNiNmIxMjc4YjllNTRhZWYyZjdhMjliZWU5MGYyYjFmYjY2MjdhYTg2NjlkZjFjMmI1NWEwZWNhMjQ","altText":"480_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjV8aW1hZ2UvanBlZ3xhR1EwTDJobU5TOHhOVEEyTlRZd01qUTVNRE01T0M4eU1EQmZNREl3TURBd01USXdNREF4WldWbE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZWQ1MWYwZGNlZDU2YzZhZDRkZTNkNWU4YjQ4NTZjYjg0YjNmYTYxM2IxY2NhZDQ4NWIzYjExYjU5NGQ5OWU0Nw","altText":"200_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001eee2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTh8aW1hZ2UvanBlZ3xhREV5TDJoaE9DOHhOVEEyTlRZd016SXhNVEk1TkM4eE1qQmZNREl3TURBd01USXdNREF4WldWbE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8NmM3MjlhZTA5ODNiM2Y1OTM5YTlmNjY0YzRhMTY5NDVjZjljNGFjNDA5NmM0MmIzY2JjNDBjZTZmYWNjYzkwZA","altText":"120_020000120001eee2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001eee2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzI3M3xpbWFnZS9qcGVnfGFEQTBMMmd4T0M4eE5UQTJOVFl3TURFNU5qWXpPQXw2Yjk2OTY2NzgyMzY1Yjc4MzU2YWVjMjhlODJjYzJlNTU3ZTk2MTAxNjdjNjE1YWVmMTAzMjZiY2YyYjFlZDA0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001eee2000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20037","name":"WINSTA® KNX","url":"/c/winsta-knx","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-knx","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"894-8992/223-307","stock":null,"url":"/pluggable-connectors/pre-assembled-connecting-cable/p/894-8992_223-307","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["894-8992/223-307","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143803113","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20037","name":"WINSTA® KNX","url":"/c/winsta-knx","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-knx","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® KNX","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Dca; Plug/open-ended; 2-pole; Cod. F; Y-H(St)Hh 1x2x0,8; 3 m; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60384260","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}