[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-8992/016-402","name":"pre-assembled interconnecting cable; Eca; Socket/plug; 2-pole; Cod. A; H05Z1Z1-F 2 x 1,50 mm²; 4 m; 1,50 mm²; white","url":"/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-8992_016-402","description":"<h2>Cable assembly <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection type IP20 supports fast, reliable installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in seconds. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. Our <i>WINSTA</i>® MIDI product line allows flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers customization for meeting various installation requirements. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a plug. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Now you can also reduce installation expenses without compromising safety and quality: with fire class E eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with A coding for use in a large number of general mains applications</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTc3ODh8aW1hZ2UvanBlZ3xhRFE0TDJnd055OHhOVEEyT1RJM016STVNamd6TUF8YWNhZDIzMWY1MTQ5YWQ0Njg0MjEwYjQ3MDU2ZDhjNDM0MWM3MDA1ODRkNGYzNzNiYWJjM2JlMTM1ZTZkMDMxYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg4N3xpbWFnZS9qcGVnfGFETmlMMmd4WWk4eE5UQTJPVEkzTXpnME9UZzROaTh5TURBd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTU3YTJjYmI2MGI2OGNkYTVmZTc4NzhiMDllNWY4MTRjNDhmOWYzMzkxOWRhODcyMzliMDkyZGQ2ZTdlMDhlNw","altText":"2000_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg4N3xpbWFnZS9qcGVnfGFETmlMMmd4WWk4eE5UQTJPVEkzTXpnME9UZzROaTh5TURBd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTU3YTJjYmI2MGI2OGNkYTVmZTc4NzhiMDllNWY4MTRjNDhmOWYzMzkxOWRhODcyMzliMDkyZGQ2ZTdlMDhlNw","altText":"2000_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg4N3xpbWFnZS9qcGVnfGFETmlMMmd4WWk4eE5UQTJPVEkzTXpnME9UZzROaTh5TURBd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTU3YTJjYmI2MGI2OGNkYTVmZTc4NzhiMDllNWY4MTRjNDhmOWYzMzkxOWRhODcyMzliMDkyZGQ2ZTdlMDhlNw","altText":"2000_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg4N3xpbWFnZS9qcGVnfGFETmlMMmd4WWk4eE5UQTJPVEkzTXpnME9UZzROaTh5TURBd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTU3YTJjYmI2MGI2OGNkYTVmZTc4NzhiMDllNWY4MTRjNDhmOWYzMzkxOWRhODcyMzliMDkyZGQ2ZTdlMDhlNw","altText":"2000_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyMXxpbWFnZS9qcGVnfGFHTTVMMmcyWXk4eE5UQTJPVEkzTkRFeE1qQXpNQzh4TkRRd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8NmNkYjUwY2ExODFlMTFiNjEyNjQ0ZmM4ZmY1YTg2ZjdmYmNmN2E2Mzg3YWYzNGQ1YWY0MDYwZDhiMjk1YWI3ZA","altText":"1440_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA4NnxpbWFnZS9qcGVnfGFEZzJMMmczTXk4eE5UQTJPVEkzTkRNd09EWXpPQzh4TWpnd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8NWMzOGUyZTk2NWU2ZjQxMmUwY2M1YjE0N2U3NjI5YzRjZThlNTI4ODNkM2M5NTdhY2JlM2E0NjU5N2NhNTk4MQ","altText":"1280_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE4MnxpbWFnZS9qcGVnfGFEVTJMMmczWVM4eE5UQTJPVEkzTkRVd05USTBOaTh4TURJMFh6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjQ2M2FkOTA2NmU0NmYwMmY4YmU5YWJkMWNkOTZjMzYzMTE2OWQ2NDE1ZDMzOTMwZTdmODVkZTczYzliOGIwOQ","altText":"1024_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTM3fGltYWdlL2pwZWd8YURJMkwyZzRNUzh4TlRBMk9USTNORGN3TVRnMU5DODNOamhmTURJd01EQXdNREF3TURBeE1URm1NREF3TURJd01HSTJYMFJGTG1wd1p3fDZmNDc4MjNjOGE4MjBmM2ZjOGMxODMzZWNiZDM3NWUwMmMxZmI5NzhmMTM3NmZiZTkzN2Y2OWM0NDM5NjBhYWY","altText":"768_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc4fGltYWdlL2pwZWd8YURrMEwyZzROUzh4TlRBMk9USTNORGc1T0RRMk1pODBPREJmTURJd01EQXdNREF3TURBeE1URm1NREF3TURJd01HSTJYMFJGTG1wd1p3fGJiMWZlY2I2ZGYyYTFlMTcwYzAzNGVlZjJmYTUzMzRmYzE0ZTdjMDA2YjE2YTRkMDEzNjlhOTk1MmFhYWI4NGE","altText":"480_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTJ8aW1hZ2UvanBlZ3xhREV3TDJoa05DOHhOVEEyT1RJM05UQTVOVEEzTUM4eU1EQmZNREl3TURBd01EQXdNREF4TVRGbU1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWRiZDZjMzZjNzgxZjhkMWNmNDNhZTViNjU1MzYyZjk0NGE1ZjRlNjA1YTA2NDViMDI4ZjlhZDRkNDliNWQ2OA","altText":"200_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTJ8aW1hZ2UvanBlZ3xhREV3TDJoa05DOHhOVEEyT1RJM05UQTVOVEEzTUM4eU1EQmZNREl3TURBd01EQXdNREF4TVRGbU1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWRiZDZjMzZjNzgxZjhkMWNmNDNhZTViNjU1MzYyZjk0NGE1ZjRlNjA1YTA2NDViMDI4ZjlhZDRkNDliNWQ2OA","altText":"200_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTJ8aW1hZ2UvanBlZ3xhREV3TDJoa05DOHhOVEEyT1RJM05UQTVOVEEzTUM4eU1EQmZNREl3TURBd01EQXdNREF4TVRGbU1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWRiZDZjMzZjNzgxZjhkMWNmNDNhZTViNjU1MzYyZjk0NGE1ZjRlNjA1YTA2NDViMDI4ZjlhZDRkNDliNWQ2OA","altText":"200_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000000000111f0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTN8aW1hZ2UvanBlZ3xhR1EyTDJobFlpOHhOVEEyT1RJM05UYzRNekU1T0M4eE1qQmZNREl3TURBd01EQXdNREF4TVRGbU1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8YThhNDYzMzI0YjZkODdjZDQwNzVkNDk2ODBmYzcwMGIzMmFkYWEzNGQzYzRiNTBhMDZmNWRiN2ZlNGNkOTNhMA","altText":"120_02000000000111f0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg4N3xpbWFnZS9qcGVnfGFETmlMMmd4WWk4eE5UQTJPVEkzTXpnME9UZzROaTh5TURBd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTU3YTJjYmI2MGI2OGNkYTVmZTc4NzhiMDllNWY4MTRjNDhmOWYzMzkxOWRhODcyMzliMDkyZGQ2ZTdlMDhlNw","altText":"2000_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg4N3xpbWFnZS9qcGVnfGFETmlMMmd4WWk4eE5UQTJPVEkzTXpnME9UZzROaTh5TURBd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTU3YTJjYmI2MGI2OGNkYTVmZTc4NzhiMDllNWY4MTRjNDhmOWYzMzkxOWRhODcyMzliMDkyZGQ2ZTdlMDhlNw","altText":"2000_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg4N3xpbWFnZS9qcGVnfGFETmlMMmd4WWk4eE5UQTJPVEkzTXpnME9UZzROaTh5TURBd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTU3YTJjYmI2MGI2OGNkYTVmZTc4NzhiMDllNWY4MTRjNDhmOWYzMzkxOWRhODcyMzliMDkyZGQ2ZTdlMDhlNw","altText":"2000_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTJ8aW1hZ2UvanBlZ3xhREV3TDJoa05DOHhOVEEyT1RJM05UQTVOVEEzTUM4eU1EQmZNREl3TURBd01EQXdNREF4TVRGbU1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWRiZDZjMzZjNzgxZjhkMWNmNDNhZTViNjU1MzYyZjk0NGE1ZjRlNjA1YTA2NDViMDI4ZjlhZDRkNDliNWQ2OA","altText":"200_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTJ8aW1hZ2UvanBlZ3xhREV3TDJoa05DOHhOVEEyT1RJM05UQTVOVEEzTUM4eU1EQmZNREl3TURBd01EQXdNREF4TVRGbU1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWRiZDZjMzZjNzgxZjhkMWNmNDNhZTViNjU1MzYyZjk0NGE1ZjRlNjA1YTA2NDViMDI4ZjlhZDRkNDliNWQ2OA","altText":"200_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg4N3xpbWFnZS9qcGVnfGFETmlMMmd4WWk4eE5UQTJPVEkzTXpnME9UZzROaTh5TURBd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTU3YTJjYmI2MGI2OGNkYTVmZTc4NzhiMDllNWY4MTRjNDhmOWYzMzkxOWRhODcyMzliMDkyZGQ2ZTdlMDhlNw","altText":"2000_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyMXxpbWFnZS9qcGVnfGFHTTVMMmcyWXk4eE5UQTJPVEkzTkRFeE1qQXpNQzh4TkRRd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8NmNkYjUwY2ExODFlMTFiNjEyNjQ0ZmM4ZmY1YTg2ZjdmYmNmN2E2Mzg3YWYzNGQ1YWY0MDYwZDhiMjk1YWI3ZA","altText":"1440_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA4NnxpbWFnZS9qcGVnfGFEZzJMMmczTXk4eE5UQTJPVEkzTkRNd09EWXpPQzh4TWpnd1h6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8NWMzOGUyZTk2NWU2ZjQxMmUwY2M1YjE0N2U3NjI5YzRjZThlNTI4ODNkM2M5NTdhY2JlM2E0NjU5N2NhNTk4MQ","altText":"1280_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE4MnxpbWFnZS9qcGVnfGFEVTJMMmczWVM4eE5UQTJPVEkzTkRVd05USTBOaTh4TURJMFh6QXlNREF3TURBd01EQXdNVEV4WmpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZjQ2M2FkOTA2NmU0NmYwMmY4YmU5YWJkMWNkOTZjMzYzMTE2OWQ2NDE1ZDMzOTMwZTdmODVkZTczYzliOGIwOQ","altText":"1024_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTM3fGltYWdlL2pwZWd8YURJMkwyZzRNUzh4TlRBMk9USTNORGN3TVRnMU5DODNOamhmTURJd01EQXdNREF3TURBeE1URm1NREF3TURJd01HSTJYMFJGTG1wd1p3fDZmNDc4MjNjOGE4MjBmM2ZjOGMxODMzZWNiZDM3NWUwMmMxZmI5NzhmMTM3NmZiZTkzN2Y2OWM0NDM5NjBhYWY","altText":"768_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc4fGltYWdlL2pwZWd8YURrMEwyZzROUzh4TlRBMk9USTNORGc1T0RRMk1pODBPREJmTURJd01EQXdNREF3TURBeE1URm1NREF3TURJd01HSTJYMFJGTG1wd1p3fGJiMWZlY2I2ZGYyYTFlMTcwYzAzNGVlZjJmYTUzMzRmYzE0ZTdjMDA2YjE2YTRkMDEzNjlhOTk1MmFhYWI4NGE","altText":"480_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTJ8aW1hZ2UvanBlZ3xhREV3TDJoa05DOHhOVEEyT1RJM05UQTVOVEEzTUM4eU1EQmZNREl3TURBd01EQXdNREF4TVRGbU1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8OWRiZDZjMzZjNzgxZjhkMWNmNDNhZTViNjU1MzYyZjk0NGE1ZjRlNjA1YTA2NDViMDI4ZjlhZDRkNDliNWQ2OA","altText":"200_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000000000111f0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTN8aW1hZ2UvanBlZ3xhR1EyTDJobFlpOHhOVEEyT1RJM05UYzRNekU1T0M4eE1qQmZNREl3TURBd01EQXdNREF4TVRGbU1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8YThhNDYzMzI0YjZkODdjZDQwNzVkNDk2ODBmYzcwMGIzMmFkYWEzNGQzYzRiNTBhMDZmNWRiN2ZlNGNkOTNhMA","altText":"120_02000000000111f0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTc3ODh8aW1hZ2UvanBlZ3xhRFE0TDJnd055OHhOVEEyT1RJM016STVNamd6TUF8YWNhZDIzMWY1MTQ5YWQ0Njg0MjEwYjQ3MDU2ZDhjNDM0MWM3MDA1ODRkNGYzNzNiYWJjM2JlMTM1ZTZkMDMxYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000000000111f0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1NHxpbWFnZS9qcGVnfGFERmhMMmcyTUM4eE5UQTNOREUxTURJeE9UZ3dOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV014WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzA0YjM1ODNjODYyNDhiYzg0ZjY2NDljYTk4NmEyMThiNDVhYmFkZWMxNDFmZjZlOGU2NjM4ZWQ5ZDZkM2QxOQ","altText":"2000_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1NHxpbWFnZS9qcGVnfGFERmhMMmcyTUM4eE5UQTNOREUxTURJeE9UZ3dOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV014WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzA0YjM1ODNjODYyNDhiYzg0ZjY2NDljYTk4NmEyMThiNDVhYmFkZWMxNDFmZjZlOGU2NjM4ZWQ5ZDZkM2QxOQ","altText":"2000_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1NHxpbWFnZS9qcGVnfGFERmhMMmcyTUM4eE5UQTNOREUxTURJeE9UZ3dOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV014WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzA0YjM1ODNjODYyNDhiYzg0ZjY2NDljYTk4NmEyMThiNDVhYmFkZWMxNDFmZjZlOGU2NjM4ZWQ5ZDZkM2QxOQ","altText":"2000_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODN8aW1hZ2UvanBlZ3xhRE5rTDJnd1lTOHhOVEEzTkRFMU1USTJPRE00TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpGa1l6QXdNREV3TUdJMlgwUkZMbXB3Wnd8OWJjOTQ5OWQ5MjI3MjM4MmY5OGJjZTU3NmExZDA3MTQ5YTVhZDYwYWM3NDJkNzkyZjI1ZGU3MTIwNDQ0NGI2ZA","altText":"200_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODN8aW1hZ2UvanBlZ3xhRE5rTDJnd1lTOHhOVEEzTkRFMU1USTJPRE00TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpGa1l6QXdNREV3TUdJMlgwUkZMbXB3Wnd8OWJjOTQ5OWQ5MjI3MjM4MmY5OGJjZTU3NmExZDA3MTQ5YTVhZDYwYWM3NDJkNzkyZjI1ZGU3MTIwNDQ0NGI2ZA","altText":"200_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1NHxpbWFnZS9qcGVnfGFERmhMMmcyTUM4eE5UQTNOREUxTURJeE9UZ3dOaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV014WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzA0YjM1ODNjODYyNDhiYzg0ZjY2NDljYTk4NmEyMThiNDVhYmFkZWMxNDFmZjZlOGU2NjM4ZWQ5ZDZkM2QxOQ","altText":"2000_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1NHxpbWFnZS9qcGVnfGFEUTRMMmcxWXk4eE5UQTNOREUxTURNMU1EZzNPQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV014WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8MGM4ODgyYjZjODI1Y2FkN2NlZjcxNzgxOGRmZmM1YzBlNTc3MGJiMjcwYWU2ZGE4MjI2NDlmMjBhZmRkNTk0OA","altText":"1440_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1NHxpbWFnZS9qcGVnfGFEZzVMMmcxT0M4eE5UQTNOREUxTURRNE1UazFNQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV014WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8M2JiMTdjMjNkMDU2NGE1MDYxMmJjMmQ0ODFjYmFkYjA5NWJjYTllODY3ZjViNmMwNTIyODQ4MjQ2NGYxYjkzOQ","altText":"1280_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI0MXxpbWFnZS9qcGVnfGFHSmtMMmcwWWk4eE5UQTNOREUxTURnd09UWXpNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV014WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ4ZjBkZTU4NDk2NmJkMTk0NTU5Y2UzMDUwMzlhOTUxZGE4ZDYwNzY1NTA4NzM1NDI1MzIwM2ZmMjJmM2UzMg","altText":"1024_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2NnxpbWFnZS9qcGVnfGFEVTFMMmcwT0M4eE5UQTNOREUxTURrd056a3pOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZekZrWXpBd01ERXdNR0kyWDBSRkxtcHdad3w5Y2RkNGRhNDU4ODc1OTdmNjE5Zjg3ZDcyMWNlMWY1ZGE2ODBlNGIwYWNiZDRiYmVmYjU3ZmVhYmQzNmRiNWJm","altText":"768_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3fGltYWdlL2pwZWd8YURJM0wyZ3dOaTh4TlRBM05ERTFNVEV3TkRVME1pODBPREJmTURJd01EQXdNVEl3TURBeFl6RmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGQ4MmYyMmRhMTNhMGMzYzg2ZmZlZDY0OGU5NjdjNWIyOTFjYjgzZWExMGI0NWE0ZDVlYmQ0OTY2OWZkNTViOGE","altText":"480_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODN8aW1hZ2UvanBlZ3xhRE5rTDJnd1lTOHhOVEEzTkRFMU1USTJPRE00TWk4eU1EQmZNREl3TURBd01USXdNREF4WXpGa1l6QXdNREV3TUdJMlgwUkZMbXB3Wnd8OWJjOTQ5OWQ5MjI3MjM4MmY5OGJjZTU3NmExZDA3MTQ5YTVhZDYwYWM3NDJkNzkyZjI1ZGU3MTIwNDQ0NGI2ZA","altText":"200_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c1dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk5fGltYWdlL2pwZWd8YUdSakwyZ3hZUzh4TlRBM05ERTFNVGN5TnpFek5DOHhNakJmTURJd01EQXdNVEl3TURBeFl6RmtZekF3TURFd01HSTJYMFJGTG1wd1p3fDlhNGJmYzE4ODYwMmQ0M2Y0MWIzMjQ1YmZlNWRlYzJiMGNkNWQ4MTE5ZTU5NjBhMzg0MTVhM2IzNDAxNTNhY2Y","altText":"120_020000120001c1dc000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c1dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDk0NnxpbWFnZS9qcGVnfGFERTFMMmc1Tmk4eE5UQTNOREUwT1RZeU9UazRNZ3wxMTIwMWVmZTgzNGZkOWUyMTI3MjViNDMxYzM4ODk2ZGI1M2YxNjU1MDc1MDdlNjY3ZmMyMWY5ZWZmZGI4NTQ2","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c1dc000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-8992/016-402","stock":null,"url":"/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-8992_016-402","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["771-8992/016-402","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143446556","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled interconnecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled interconnecting cable; Eca; Socket/plug; 2-pole; Cod. A; H05Z1Z1-F 2 x 1,50 mm²; 4 m; 1,50 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60297294","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-8992/016-402
pre-assembled interconnecting cable; Eca; Socket/plug; 2-pole; Cod. A; H05Z1Z1-F 2 x 1,50 mm²; 4 m; 1,50 mm²; white