[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled Y-cable; Eca; Cod. A; H05VV-F 3G 2.5 mm²; 0.5 m; 2,50 mm²; black", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 20 A</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly rated current 20 A. The pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow resource-efficient, error-free installation in numerous possible uses. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live elements. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 20 A – therefore it is suitable for robust loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. This saves time, labor, and money. This product meets all the mandatory safety requirements of fire class E; as a result it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Choose quality and durability – with protection against mismating from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with A coding for a great number of applications</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "771-5001/296-000", "sku" : "771-5001/296-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10053280-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0fGltYWdlL2pwZWd8YURJM0wyZzRNUzh4TXpjNU9ESXlNVGd3TnpZME5pOHlNREJmTVRBd05UTXlPREJmUkVVdWFuQm58MzY5NDZiN2E3ZTE2YTEyMDgxZTlhOGMxMWQ4ZWYzYzU3MTc2NGZkYTY3YWU5YmNmNDJjNzkzZGQ0Yjc2YzhiMA", "gtin13" : "4066966301991", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/gb/pluggable-connectors/pre-assembled-y-cable/p/771-5001_296-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
WINSTA® MIDI Item no. 771-5001/296-000

pre-assembled Y-cable; Eca; Cod. A; H05VV-F 3G 2.5 mm²; 0.5 m; 2,50 mm²; black

Item no. 771-5001/296-000
pre-assembled Y-cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 771-5001/296-000
pre-assembled Y-cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece