{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; with direct ground contact; 5-pole; Cod. I; 4,00 mm²; blue",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI I coding</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug rated current 25 A. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in next to no time. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with I coding in blue are above all suitable for lighting management, for example for the dimming of DALI lights. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also lower installation expenses without compromising safety and quality: with protection type IP20 reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>for lighting management</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-2115/007-000",
"sku" : "770-2115/007-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000800007c2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ3fGltYWdlL2pwZWd8YURrd0wyaG1PQzh4TkRZNE9EUTVPRGczTmpRME5pOHlNREJmTURJd01EQXdNRGd3TURBd04yTXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFhMGFiNDYwZDFjZmM2ODczZjVjM2YwNmVmMTMxZTUyMGQzMzhkMzJiN2ExYTQyOTVjNDRiZmMyMDIyMjM2YTk",
"gtin13" : "4055143594752",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/snap-in-plug/p/770-2115_007-000"
}