{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 4-pole; Cod. A; 4,00 mm²; white",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket A coding supports fast, reliable installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in seconds. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is normally used for general mains applications in power distribution. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – so it is also suitable for robust loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the included test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and installation errors at the construction site. Now you can also lower installation expenses without compromising quality and safety: with marking reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>suitable for any application</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "770-724",
"sku" : "770-724",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347880-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM2fGltYWdlL2pwZWd8YURGakwyZ3hZUzh4TkRBd01qWTBNemd5T0RjMk5pOHlNREJmTmpNME56ZzRNRjlFUlM1cWNHY3xiMmQzNjk2MjEwZGExYjY3ZjhhZTM2YzIwYTlhMDExOTQ0ZDdiYWRiMjQ3ZGQ4YTc0ZTc0Yzc5ZGI3ZGRiYTE4",
"gtin13" : "4044918252652",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/snap-in-socket/p/770-724"
}