{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 5-pole; Cod. A; 1,50 mm²; white",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI rated current 13 A</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket rated current 13 A is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. WAGO pluggable installation connectors can be used when criteria repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with tools or wires if they are smaller than 1 mm in accordance with protection type IP40. General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. Particularly if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It saves space, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also can be installed quickly, since the connection is low-maintenance and requires no screw connections.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Using this pre-assembled system reduces assembly times and errors during installation at the construction site. Choose durability and quality – with locking lever from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>with A coding for a large number of applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-725",
"sku" : "890-725",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f000037a7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2fGltYWdlL2pwZWd8YURKbEwyZzVNaTh4TkRZNU1EQXdOemd4TURBM09DOHlNREJmTURJd01EQXdNR1l3TURBd016ZGhOekF3TURJd01HSTJYMFJGTG1wd1p3fGMzNjlkOGNkZGFlZTRmMjcyM2Q0OWU2OTUyZWRhMjkxMDg3ZDI3MmI3NDM1NTI0Y2YyNTEyZjE4OGYzZDEzYWU",
"gtin13" : "4045454233525",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/snap-in-socket/p/890-725"
}