{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 5-pole; Cod. B; 4,00 mm²; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket rated current 25 A. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow fast, efficient, error-free installation in numerous applications. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for process control, such as for lighting or within data networks. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 25 A – as a result it is also suitable for high power loads. The <i>WINSTA</i>® MIDI product line achieves total flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also lower installation costs without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with B coding for use in process automation, such as lighting technology, for instance</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-245",
"sku" : "770-245",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001000019cb2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURVMkwyZzJaUzh4TkRZNE5qUTVPVFF3TlRnMU5DOHlNREJmTURJd01EQXdNVEF3TURBeE9XTmlNakF3TURFd01HSTJYMFJGTG1wd1p3fGNiNWFlYmZjNmUxZmNhZDg5MzkzMGQ3NTVjZGQ0ZGM5YjQ3NmZkOWJhZDk2ZTI0MjQ5NWMxYTQ3YTk5ZjVhMzY",
"gtin13" : "4044918252454",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/socket/p/770-245"
}