{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; with strain relief housing; 3-pole; Cod. A; 1,50 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI A coding</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI female connector/socket rated current 16 A. Our pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow resource-efficient, error-free installation in numerous possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with wires or tools if they are smaller than 1 mm in accordance with protection type IP40. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pluggable installation connectors, you can clearly distinguish different circuits. Thanks to its particularly small dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very restricted spaces, i.e., for connections when very little room is available. The strip length is 40 mm.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Now you can also cut installation expenses without compromising quality and safety: with protection type IP40 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>consistent IP40 protection</li><li>suitable for any application</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-103",
"sku" : "890-103",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002a7ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE3fGltYWdlL2pwZWd8YURBMkwyZ3daaTh4TkRZNE1USTRNamd3TlRjNU1DOHlNREJmTURJd01EQXdNRE13TURBeVlUZGpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiNTk5NjZjZDk4NzdlYTkzY2VjODRhNmZhMGU1MGIxNmZlMmQyNTMyMDE2NGM5ZjU1NjEzNWViZWRjYjAyMzA",
"gtin13" : "4045454232856",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/socket/p/890-103"
}