WINSTA® IDC
Item no. 893-262
Tap-off module; for flat cable; 5 x 2.5 mm² + 2 x 1.5 mm²; 2-pole; Cod. E; green
![120_020000030002d12c000100b6_DE 120_020000030002d12c000100b6_DE](/medias/120-020000030002d12c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjcyfGltYWdlL2pwZWd8YURZeEwyaGpOUzh4TXpnd01qWTJPVFEzTXpneU1pOHhNakJmTURJd01EQXdNRE13TURBeVpERXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzcyZDQzYmUwZTU3ZmNjOTgzNDU0NjhiNDBmYWQ4MGRiYjk2YWRhNzIxZGNjNTdjZDQ1MTA4NmRiZGMwNTk)
![120_020000030002d2f4000100b6_DE 120_020000030002d2f4000100b6_DE](/medias/120-020000030002d2f4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5fGltYWdlL2pwZWd8YUdOa0wyZzFZaTh4TkRRMk1qVTFNREV4TkRNek5DOHhNakJmTURJd01EQXdNRE13TURBeVpESm1OREF3TURFd01HSTJYMFJGTG1wd1p3fDA0ZGU3ZWU1MzNiMzIxOTBjOTdmMWVhZTRmZGQxZTc3MzViZjg0ZDQ0OTM2MWFjNjhiMDg4NzBmYjg1YjJhMjg)
![120_020000030002d25b000100b6_DE 120_020000030002d25b000100b6_DE](/medias/120-020000030002d25b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ4fGltYWdlL2pwZWd8YUdWbUwyZzVPUzh4TkRRMk1qUTJPREV5T0RjNU9DOHhNakJmTURJd01EQXdNRE13TURBeVpESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fGU2OTM2NGI2ZmJmNzI5OGExNzMwOWVmNmYwYTYwYjA0NWFlYjM0ZWE0MTkwODAwYjljOTcxZTEwYjk1NDkzNzM)
![120_020000120001ec12000100b6_DE 120_020000120001ec12000100b6_DE](/medias/120-020000120001ec12000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk1fGltYWdlL2pwZWd8YURKa0wyZ3pPQzh4TXpJME5UZ3hNVGMxTWprNU1DOHhNakJmTURJd01EQXdNVEl3TURBeFpXTXhNakF3TURFd01HSTJYMFJGTG1wd1p3fGVhOWRhZTYyNzZiZDJhNTViN2IyNmY1ZThhZjNjNGRmMDZiMDA3NDY4NjNjNmYzMjY2ODBiMDI5YjVlMjkxM2E)
Item no. 893-262
Tap-off module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 893-262
Tap-off module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request