[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"769-176/000-006","name":"1-conductor/1-pin carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; blue","url":"/rail-mount-terminal-blocks/1-conductor-1-pin-carrier-terminal-block/p/769-176_000-006","description":"<h2>Through terminal block, 769 Series, CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 769-176/000-006) streamlines wire connections, making them both quick and easy. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect a single potential using one clamping point. The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTY4ODF8aW1hZ2UvanBlZ3xhR1F3TDJnM05TOHhOVEEyTkRRME1USTFPREF4TkF8NzhlYTg3NWZhZTEzYWNhM2VmNGYyOWViM2JmY2YyNTMwOTgyYjNlMTgwMTE3MTBmY2Y0YWUyZGEwMjlkZjIxYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFHWTJMMmd4TWk4eE5UQTJORFEwTWpBME5EUTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8Y2Y0ODNiYTM2YmQ4Zjc0NWQ5NWRmZDdhYjNhMjlmZWU4YWEwODMyYjQ0Yzg3MWQyZmE0YjliMmI1NTE0YmZjNA","altText":"2000_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFHWTJMMmd4TWk4eE5UQTJORFEwTWpBME5EUTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8Y2Y0ODNiYTM2YmQ4Zjc0NWQ5NWRmZDdhYjNhMjlmZWU4YWEwODMyYjQ0Yzg3MWQyZmE0YjliMmI1NTE0YmZjNA","altText":"2000_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFHWTJMMmd4TWk4eE5UQTJORFEwTWpBME5EUTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8Y2Y0ODNiYTM2YmQ4Zjc0NWQ5NWRmZDdhYjNhMjlmZWU4YWEwODMyYjQ0Yzg3MWQyZmE0YjliMmI1NTE0YmZjNA","altText":"2000_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFHWTJMMmd4TWk4eE5UQTJORFEwTWpBME5EUTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8Y2Y0ODNiYTM2YmQ4Zjc0NWQ5NWRmZDdhYjNhMjlmZWU4YWEwODMyYjQ0Yzg3MWQyZmE0YjliMmI1NTE0YmZjNA","altText":"2000_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFESTRMMmd3T1M4eE5UQTJORFEwTWpNd05qVTVNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8OTRiNDY4MDQxZDI0MDZmM2U5NWJhZjUwY2E3ZGNmYTQ0MDBiNWUyN2ZhOWQ1ZTRlYmQwODZkNzliODE3YzYzNQ","altText":"1440_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFEVTNMMmd3TWk4eE5UQTJORFEwTWpVd016RTVPQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8YjFiMzM4ZjA0Mjc3YWIwZDU5ZWFhYzhhMjNhZmJiZjI1ZmNiOWY2YmQ1YzU0MjkyYjUxMmY3ZmIxZTRkMDlhNw","altText":"1280_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTA5NHxpbWFnZS9qcGVnfGFESTJMMmd3TlM4eE5UQTJORFEwTWpjMk5UTTBNaTh4TURJMFh6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8NzJkZDkyMTZjMDVkZDVjNGQ0ZGZhNWI1M2Q5ZTkxYmI4ZDk4ZDUyNjEwYzI4ODUwMzhhNjgxYjM0OWZmOTI4Ng","altText":"1024_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3MHxpbWFnZS9qcGVnfGFHWTJMMmd3WWk4eE5UQTJORFEwTWprMk1UazFNQzgzTmpoZk1ESXdNREF3TURrd01EQXdOemxpWXpBd01ETXdNR0kyWDBSRkxtcHdad3xiYzkzMmMzYjc2Njc0ZWUxZjg2ODlmNDA0ZjI4MjQwZjBmOGJlZDEzNjlhOTk3MjYwOWUwODI0NzBjNmZiOGM4","altText":"768_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU0NnxpbWFnZS9qcGVnfGFEY3dMMmcxWkM4eE5UQTJORFEwTXpJeU5EQTVOQzgwT0RCZk1ESXdNREF3TURrd01EQXdOemxpWXpBd01ETXdNR0kyWDBSRkxtcHdad3w0OWViYWY0ZGM2ODY2MTYyYzEyYzNmZDJhNzBlYWE2N2E3NzRjZDg3OGFiM2NlMmEwYzM2ZTVjYjY4OGU3ZTk3","altText":"480_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk4fGltYWdlL2pwZWd8YURnMkwyZzJNUzh4TlRBMk5EUTBNek00Tnprek5DOHlNREJmTURJd01EQXdNRGt3TURBd056bGlZekF3TURNd01HSTJYMFJGTG1wd1p3fDFiZmM1ZmMyMWQwNjM3NzQwYjI3ZjIzYmMxNGJlZjQ0NTBmZDlmMTYxMDg0OTU1YTVhYzJjZTFmMDZkYjVjMTA","altText":"200_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk4fGltYWdlL2pwZWd8YURnMkwyZzJNUzh4TlRBMk5EUTBNek00Tnprek5DOHlNREJmTURJd01EQXdNRGt3TURBd056bGlZekF3TURNd01HSTJYMFJGTG1wd1p3fDFiZmM1ZmMyMWQwNjM3NzQwYjI3ZjIzYmMxNGJlZjQ0NTBmZDlmMTYxMDg0OTU1YTVhYzJjZTFmMDZkYjVjMTA","altText":"200_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk4fGltYWdlL2pwZWd8YURnMkwyZzJNUzh4TlRBMk5EUTBNek00Tnprek5DOHlNREJmTURJd01EQXdNRGt3TURBd056bGlZekF3TURNd01HSTJYMFJGTG1wd1p3fDFiZmM1ZmMyMWQwNjM3NzQwYjI3ZjIzYmMxNGJlZjQ0NTBmZDlmMTYxMDg0OTU1YTVhYzJjZTFmMDZkYjVjMTA","altText":"200_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000009000079bc000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTgyfGltYWdlL2pwZWd8YURoa0wyZzNOUzh4TlRBMk5EUTBNemswTkRrNU1DOHhNakJmTURJd01EQXdNRGt3TURBd056bGlZekF3TURNd01HSTJYMFJGTG1wd1p3fGM4MjZhMGY2YWJhODFkYTRiMTIxODhiOGMwMmI5NDRlZDQyYTdmNzdkZGQ1ZWYzZmMzNmYxNzNjNjE4MTg0MzM","altText":"120_02000009000079bc000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFHWTJMMmd4TWk4eE5UQTJORFEwTWpBME5EUTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8Y2Y0ODNiYTM2YmQ4Zjc0NWQ5NWRmZDdhYjNhMjlmZWU4YWEwODMyYjQ0Yzg3MWQyZmE0YjliMmI1NTE0YmZjNA","altText":"2000_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFHWTJMMmd4TWk4eE5UQTJORFEwTWpBME5EUTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8Y2Y0ODNiYTM2YmQ4Zjc0NWQ5NWRmZDdhYjNhMjlmZWU4YWEwODMyYjQ0Yzg3MWQyZmE0YjliMmI1NTE0YmZjNA","altText":"2000_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFHWTJMMmd4TWk4eE5UQTJORFEwTWpBME5EUTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8Y2Y0ODNiYTM2YmQ4Zjc0NWQ5NWRmZDdhYjNhMjlmZWU4YWEwODMyYjQ0Yzg3MWQyZmE0YjliMmI1NTE0YmZjNA","altText":"2000_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk4fGltYWdlL2pwZWd8YURnMkwyZzJNUzh4TlRBMk5EUTBNek00Tnprek5DOHlNREJmTURJd01EQXdNRGt3TURBd056bGlZekF3TURNd01HSTJYMFJGTG1wd1p3fDFiZmM1ZmMyMWQwNjM3NzQwYjI3ZjIzYmMxNGJlZjQ0NTBmZDlmMTYxMDg0OTU1YTVhYzJjZTFmMDZkYjVjMTA","altText":"200_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk4fGltYWdlL2pwZWd8YURnMkwyZzJNUzh4TlRBMk5EUTBNek00Tnprek5DOHlNREJmTURJd01EQXdNRGt3TURBd056bGlZekF3TURNd01HSTJYMFJGTG1wd1p3fDFiZmM1ZmMyMWQwNjM3NzQwYjI3ZjIzYmMxNGJlZjQ0NTBmZDlmMTYxMDg0OTU1YTVhYzJjZTFmMDZkYjVjMTA","altText":"200_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFHWTJMMmd4TWk4eE5UQTJORFEwTWpBME5EUTBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8Y2Y0ODNiYTM2YmQ4Zjc0NWQ5NWRmZDdhYjNhMjlmZWU4YWEwODMyYjQ0Yzg3MWQyZmE0YjliMmI1NTE0YmZjNA","altText":"2000_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFESTRMMmd3T1M4eE5UQTJORFEwTWpNd05qVTVNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8OTRiNDY4MDQxZDI0MDZmM2U5NWJhZjUwY2E3ZGNmYTQ0MDBiNWUyN2ZhOWQ1ZTRlYmQwODZkNzliODE3YzYzNQ","altText":"1440_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjM1NXxpbWFnZS9qcGVnfGFEVTNMMmd3TWk4eE5UQTJORFEwTWpVd016RTVPQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8YjFiMzM4ZjA0Mjc3YWIwZDU5ZWFhYzhhMjNhZmJiZjI1ZmNiOWY2YmQ1YzU0MjkyYjUxMmY3ZmIxZTRkMDlhNw","altText":"1280_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTA5NHxpbWFnZS9qcGVnfGFESTJMMmd3TlM4eE5UQTJORFEwTWpjMk5UTTBNaTh4TURJMFh6QXlNREF3TURBNU1EQXdNRGM1WW1Nd01EQXpNREJpTmw5RVJTNXFjR2N8NzJkZDkyMTZjMDVkZDVjNGQ0ZGZhNWI1M2Q5ZTkxYmI4ZDk4ZDUyNjEwYzI4ODUwMzhhNjgxYjM0OWZmOTI4Ng","altText":"1024_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3MHxpbWFnZS9qcGVnfGFHWTJMMmd3WWk4eE5UQTJORFEwTWprMk1UazFNQzgzTmpoZk1ESXdNREF3TURrd01EQXdOemxpWXpBd01ETXdNR0kyWDBSRkxtcHdad3xiYzkzMmMzYjc2Njc0ZWUxZjg2ODlmNDA0ZjI4MjQwZjBmOGJlZDEzNjlhOTk3MjYwOWUwODI0NzBjNmZiOGM4","altText":"768_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU0NnxpbWFnZS9qcGVnfGFEY3dMMmcxWkM4eE5UQTJORFEwTXpJeU5EQTVOQzgwT0RCZk1ESXdNREF3TURrd01EQXdOemxpWXpBd01ETXdNR0kyWDBSRkxtcHdad3w0OWViYWY0ZGM2ODY2MTYyYzEyYzNmZDJhNzBlYWE2N2E3NzRjZDg3OGFiM2NlMmEwYzM2ZTVjYjY4OGU3ZTk3","altText":"480_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk4fGltYWdlL2pwZWd8YURnMkwyZzJNUzh4TlRBMk5EUTBNek00Tnprek5DOHlNREJmTURJd01EQXdNRGt3TURBd056bGlZekF3TURNd01HSTJYMFJGTG1wd1p3fDFiZmM1ZmMyMWQwNjM3NzQwYjI3ZjIzYmMxNGJlZjQ0NTBmZDlmMTYxMDg0OTU1YTVhYzJjZTFmMDZkYjVjMTA","altText":"200_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000009000079bc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTgyfGltYWdlL2pwZWd8YURoa0wyZzNOUzh4TlRBMk5EUTBNemswTkRrNU1DOHhNakJmTURJd01EQXdNRGt3TURBd056bGlZekF3TURNd01HSTJYMFJGTG1wd1p3fGM4MjZhMGY2YWJhODFkYTRiMTIxODhiOGMwMmI5NDRlZDQyYTdmNzdkZGQ1ZWYzZmMzNmYxNzNjNjE4MTg0MzM","altText":"120_02000009000079bc000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTY4ODF8aW1hZ2UvanBlZ3xhR1F3TDJnM05TOHhOVEEyTkRRME1USTFPREF4TkF8NzhlYTg3NWZhZTEzYWNhM2VmNGYyOWViM2JmY2YyNTMwOTgyYjNlMTgwMTE3MTBmY2Y0YWUyZGEwMjlkZjIxYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000009000079bc000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzMHxpbWFnZS9qcGVnfGFEa3pMMmc1Wmk4eE5UQTJNVGN3TkRrMk5qRTNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNRGt4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MTA3ZjkyMDhjMzdiMmE3ZjBiZmFiYmVjMDg3YzMyYjNmZDk3NDQ1MTM0NDZkOTdlYmE5MTc3ODI1MjYwZGY3YQ","altText":"2000_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzMHxpbWFnZS9qcGVnfGFEa3pMMmc1Wmk4eE5UQTJNVGN3TkRrMk5qRTNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNRGt4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MTA3ZjkyMDhjMzdiMmE3ZjBiZmFiYmVjMDg3YzMyYjNmZDk3NDQ1MTM0NDZkOTdlYmE5MTc3ODI1MjYwZGY3YQ","altText":"2000_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzMHxpbWFnZS9qcGVnfGFEa3pMMmc1Wmk4eE5UQTJNVGN3TkRrMk5qRTNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNRGt4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MTA3ZjkyMDhjMzdiMmE3ZjBiZmFiYmVjMDg3YzMyYjNmZDk3NDQ1MTM0NDZkOTdlYmE5MTc3ODI1MjYwZGY3YQ","altText":"2000_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YUdVM0wyZ3hZaTh4TlRBMk1UY3dOakkwTkRFeU5pOHlNREJmTURJd01EQXdNRGt3TURBd09URmpNREF3TURFd01HSTJYMFJGTG1wd1p3fGQxZTc5Mjk5MDI1MWZiYWQyYjZlMzhiZGZlOWU1ZjhkNjFiMmJjMjhlNDI2MjdmMWY0MGIzMjI3MTc0MTk4ZTQ","altText":"200_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YUdVM0wyZ3hZaTh4TlRBMk1UY3dOakkwTkRFeU5pOHlNREJmTURJd01EQXdNRGt3TURBd09URmpNREF3TURFd01HSTJYMFJGTG1wd1p3fGQxZTc5Mjk5MDI1MWZiYWQyYjZlMzhiZGZlOWU1ZjhkNjFiMmJjMjhlNDI2MjdmMWY0MGIzMjI3MTc0MTk4ZTQ","altText":"200_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzMHxpbWFnZS9qcGVnfGFEa3pMMmc1Wmk4eE5UQTJNVGN3TkRrMk5qRTNOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNRGt4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MTA3ZjkyMDhjMzdiMmE3ZjBiZmFiYmVjMDg3YzMyYjNmZDk3NDQ1MTM0NDZkOTdlYmE5MTc3ODI1MjYwZGY3YQ","altText":"2000_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzMHxpbWFnZS9qcGVnfGFHTXhMMmcxTUM4eE5UQTJNVGN3TlRFNU5UVTFNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNRGt4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8YzkzODBkM2U2ODk4ZjA4Y2MzOTc0YzdjN2QwODI3OTk1NmNkMTY5MzgyYWVkZWNhYmJkYjY3ZTMwMTQ4YTFjNw","altText":"1440_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzMHxpbWFnZS9qcGVnfGFEUmhMMmcwTnk4eE5UQTJNVGN3TlRReU5Ea3lOaTh4TWpnd1h6QXlNREF3TURBNU1EQXdNRGt4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8MmM0ZjU5OWQzNTcxOThjODVjMzBkMzg4ZGFiMDU1MDNlYzA0Y2Y5ZWM5MGIxYjA5YzQ1M2FiYzM0ZDhiMDM3MQ","altText":"1280_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzMHxpbWFnZS9qcGVnfGFEaGhMMmcwTXk4eE5UQTJNVGN3TlRVMU5UazVPQzh4TURJMFh6QXlNREF3TURBNU1EQXdNRGt4WXpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZjJiMzFlNTMyZmFhNDMxODlmNWRiNjYyNjYxOTVmYmY3ZGJlOWNmNjQ2NWI0ZThhNjlhZTgyNGJhZjdiNWIyMw","altText":"1024_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUzMHxpbWFnZS9qcGVnfGFHSmhMMmd6WXk4eE5UQTJNVGN3TlRjMU1qWXdOaTgzTmpoZk1ESXdNREF3TURrd01EQXdPVEZqTURBd01ERXdNR0kyWDBSRkxtcHdad3xmZjJiMTQwZGNiYmE2OTY2NTJjZDA3N2ZlY2YyNWMxMzJmZTg1OGRhZTM0MGZmMDdkNzAzNTI1YzlkYTRmODIy","altText":"768_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc5MXxpbWFnZS9qcGVnfGFHSm1MMmd4TkM4eE5UQTJNVGN3TmpBeE5EYzFNQzgwT0RCZk1ESXdNREF3TURrd01EQXdPVEZqTURBd01ERXdNR0kyWDBSRkxtcHdad3xmMjkyNzY5NGU1ZmNiZTk5ZGNmZmI4Mjg0YzBlYjNmOTRiM2NjOWRiMTg5MGJkMDgwNWZiZGM2NWMwYThlOGRi","altText":"480_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YUdVM0wyZ3hZaTh4TlRBMk1UY3dOakkwTkRFeU5pOHlNREJmTURJd01EQXdNRGt3TURBd09URmpNREF3TURFd01HSTJYMFJGTG1wd1p3fGQxZTc5Mjk5MDI1MWZiYWQyYjZlMzhiZGZlOWU1ZjhkNjFiMmJjMjhlNDI2MjdmMWY0MGIzMjI3MTc0MTk4ZTQ","altText":"200_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000009000091c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQzfGltYWdlL2pwZWd8YUdSakwyZ3lZeTh4TlRBMk1UY3dOamN6TlRZME5pOHhNakJmTURJd01EQXdNRGt3TURBd09URmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDdhMDdkMDhlODkxYWQ1NzA4ZDJkZDBkYjFjOGYwMGY0ZDgwZWRhM2YzMzcyZjJiYzA4OTc4MDI3NWRhNGZkNTY","altText":"120_02000009000091c0000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_02000009000091c0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDk0OHxpbWFnZS9qcGVnfGFEQTRMMmhpT0M4eE5UQTJNVGN3TkRJeE1qVXhNQXwwMmQyMTVmNTYzODkxZGQ3NTU5Mjc0Y2JmOWM2NDNkMjA2YTI4MzdjZDVhNTVmZTQ0ZDA2Y2NmNDJmZjlmYjhl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"02000009000091c0000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"769-176/000-006","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-1-pin-carrier-terminal-block/p/769-176_000-006","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["769-176/000-006","rail-mountedterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454871703","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor/1-pin carrier terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor/1-pin carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51214120","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
X-COM
Item no. 769-176/000-006
1-conductor/1-pin carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; blue