[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2204-1201/000-014","name":"2-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; brown","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2204-1201_000-014","description":"<h2>Through terminal block, 2204 Series, brown</h2><br/><br/>Our through terminal block (item number 2204-1201/000-014) makes connections quick and easy. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the model, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 32 A. Conductors can only be connected to this through terminal block if their strip length is between 11 mm and 13 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. The dimensions are 6.2 x 52.3 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It features one level and two clamping points for connecting a single potential. The brown housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTQ5NzB8aW1hZ2UvanBlZ3xhR1psTDJnek55OHhOVEE1Tnprd09EUXlPRGd6TUF8YTk1MjU2ZjczYmIzMThmZTlmOTFhMmMyOGQwZmJmNmZkOTY2M2VlODc0ODA3MDZkNjJiZmZhMGMyZjAxZGZmZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"9680765_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMzNTF8aW1hZ2UvanBlZ3xhREEzTDJnNU5DOHhOVEE1Tnprd09UQXhPRFkxTkM4eU1EQXdYemsyT0RBM05qVmZSRVV1YW5CbnxjMGU3ZjA2MmMxN2VhNDJkYzgxM2MwMTY2N2FmY2FkYTUwOTFjZjQ2MjU4ZmQ2MWQ1NTliNGRkMzI0ZTczMTgy","altText":"2000_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMzNTF8aW1hZ2UvanBlZ3xhREEzTDJnNU5DOHhOVEE1Tnprd09UQXhPRFkxTkM4eU1EQXdYemsyT0RBM05qVmZSRVV1YW5CbnxjMGU3ZjA2MmMxN2VhNDJkYzgxM2MwMTY2N2FmY2FkYTUwOTFjZjQ2MjU4ZmQ2MWQ1NTliNGRkMzI0ZTczMTgy","altText":"2000_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMzNTF8aW1hZ2UvanBlZ3xhREEzTDJnNU5DOHhOVEE1Tnprd09UQXhPRFkxTkM4eU1EQXdYemsyT0RBM05qVmZSRVV1YW5CbnxjMGU3ZjA2MmMxN2VhNDJkYzgxM2MwMTY2N2FmY2FkYTUwOTFjZjQ2MjU4ZmQ2MWQ1NTliNGRkMzI0ZTczMTgy","altText":"2000_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMzNTF8aW1hZ2UvanBlZ3xhREEzTDJnNU5DOHhOVEE1Tnprd09UQXhPRFkxTkM4eU1EQXdYemsyT0RBM05qVmZSRVV1YW5CbnxjMGU3ZjA2MmMxN2VhNDJkYzgxM2MwMTY2N2FmY2FkYTUwOTFjZjQ2MjU4ZmQ2MWQ1NTliNGRkMzI0ZTczMTgy","altText":"2000_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMDl8aW1hZ2UvanBlZ3xhRGszTDJnNVpTOHhOVEE1Tnprd09UTTBOak16TkM4eE5EUXdYemsyT0RBM05qVmZSRVV1YW5CbnwyMDg1YTAxYjk2MjUzZGE4ZmZmM2MwYjJmNDU2N2IxYmNkYjYzNzVhN2Y1YjEyZDQzY2MwOTEyNzhlZmRkMWUx","altText":"1440_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY5MTF8aW1hZ2UvanBlZ3xhRFkxTDJoaE9DOHhOVEE1Tnprd09UWXdPRFEzT0M4eE1qZ3dYemsyT0RBM05qVmZSRVV1YW5Cbnw0ZmIwMmVjODYwMjI0N2YzNzVmNWEwMmZkMjMyNTkyY2I3OWJkYTc4NGMyYjM2MGFhMzg2ZjgwNGFmMGYyZmY5","altText":"1280_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg3MXxpbWFnZS9qcGVnfGFHWTJMMmhoWmk4eE5UQTVOemt3T1RnM01EWXlNaTh4TURJMFh6azJPREEzTmpWZlJFVXVhbkJufDJjNTkwZWJjYmNkMGQ3OTlkMWM3NTdjZmY2ZTRkZjU0Y2M0MDA0YTc1NGY5YzFjMDJjYmJkZjY4ZTg4MzJmNDU","altText":"1024_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDQyMnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTVOemt4TURFek1qYzJOaTgzTmpoZk9UWTRNRGMyTlY5RVJTNXFjR2N8ODBiYmNmODRiNjc5MGYwNmI5ZDUzYWIwM2QyYTY3NTQ3ZTUxZGY3NzIzNzMyOWJhZTNlNDk4OWM5OTBiZTg0Yg","altText":"768_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NHxpbWFnZS9qcGVnfGFEUmlMMmcwT1M4eE5UQTVOemt4TURNNU5Ea3hNQzgwT0RCZk9UWTRNRGMyTlY5RVJTNXFjR2N8ZTY5ZmU0OTc0MDY1MzhkZTNiZWM2Y2Y2ZDBmYzMxMDA2MDZjNDQ4YjM4YzUwYTIxYWUyMWRiZjUxNmE2OTVmMg","altText":"480_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk0fGltYWdlL2pwZWd8YUdRekwyZ3paaTh4TlRBNU56a3hNRFl5TkRJNE5pOHlNREJmT1RZNE1EYzJOVjlFUlM1cWNHY3wzNjQwYjRmYTU0NWFmZjM5OTU4OTY1NGIyYTRjNzk0OGQwYTJmNzZjOGI0OTQ2ZTE2MDRiZDY1NzlkNmM4OTFl","altText":"200_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk0fGltYWdlL2pwZWd8YUdRekwyZ3paaTh4TlRBNU56a3hNRFl5TkRJNE5pOHlNREJmT1RZNE1EYzJOVjlFUlM1cWNHY3wzNjQwYjRmYTU0NWFmZjM5OTU4OTY1NGIyYTRjNzk0OGQwYTJmNzZjOGI0OTQ2ZTE2MDRiZDY1NzlkNmM4OTFl","altText":"200_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk0fGltYWdlL2pwZWd8YUdRekwyZ3paaTh4TlRBNU56a3hNRFl5TkRJNE5pOHlNREJmT1RZNE1EYzJOVjlFUlM1cWNHY3wzNjQwYjRmYTU0NWFmZjM5OTU4OTY1NGIyYTRjNzk0OGQwYTJmNzZjOGI0OTQ2ZTE2MDRiZDY1NzlkNmM4OTFl","altText":"200_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9680765_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDY3fGltYWdlL2pwZWd8YUdJMEwyZ3lNeTh4TlRBNU56a3hNVFEzTmpJMU5DOHhNakJmT1RZNE1EYzJOVjlFUlM1cWNHY3xkNmVlMWU1ZWUxZDUyOGMxMjNjODg2ODZjZDZlOWU0ZmMwZmYwZjhmZTEzMDIyYjA2NDYxMWZjODkzYmI2ZWY4","altText":"120_9680765_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_9680765_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMzNTF8aW1hZ2UvanBlZ3xhREEzTDJnNU5DOHhOVEE1Tnprd09UQXhPRFkxTkM4eU1EQXdYemsyT0RBM05qVmZSRVV1YW5CbnxjMGU3ZjA2MmMxN2VhNDJkYzgxM2MwMTY2N2FmY2FkYTUwOTFjZjQ2MjU4ZmQ2MWQ1NTliNGRkMzI0ZTczMTgy","altText":"2000_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680765_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMzNTF8aW1hZ2UvanBlZ3xhREEzTDJnNU5DOHhOVEE1Tnprd09UQXhPRFkxTkM4eU1EQXdYemsyT0RBM05qVmZSRVV1YW5CbnxjMGU3ZjA2MmMxN2VhNDJkYzgxM2MwMTY2N2FmY2FkYTUwOTFjZjQ2MjU4ZmQ2MWQ1NTliNGRkMzI0ZTczMTgy","altText":"2000_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680765_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMzNTF8aW1hZ2UvanBlZ3xhREEzTDJnNU5DOHhOVEE1Tnprd09UQXhPRFkxTkM4eU1EQXdYemsyT0RBM05qVmZSRVV1YW5CbnxjMGU3ZjA2MmMxN2VhNDJkYzgxM2MwMTY2N2FmY2FkYTUwOTFjZjQ2MjU4ZmQ2MWQ1NTliNGRkMzI0ZTczMTgy","altText":"2000_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680765_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk0fGltYWdlL2pwZWd8YUdRekwyZ3paaTh4TlRBNU56a3hNRFl5TkRJNE5pOHlNREJmT1RZNE1EYzJOVjlFUlM1cWNHY3wzNjQwYjRmYTU0NWFmZjM5OTU4OTY1NGIyYTRjNzk0OGQwYTJmNzZjOGI0OTQ2ZTE2MDRiZDY1NzlkNmM4OTFl","altText":"200_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9680765_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk0fGltYWdlL2pwZWd8YUdRekwyZ3paaTh4TlRBNU56a3hNRFl5TkRJNE5pOHlNREJmT1RZNE1EYzJOVjlFUlM1cWNHY3wzNjQwYjRmYTU0NWFmZjM5OTU4OTY1NGIyYTRjNzk0OGQwYTJmNzZjOGI0OTQ2ZTE2MDRiZDY1NzlkNmM4OTFl","altText":"200_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9680765_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMzNTF8aW1hZ2UvanBlZ3xhREEzTDJnNU5DOHhOVEE1Tnprd09UQXhPRFkxTkM4eU1EQXdYemsyT0RBM05qVmZSRVV1YW5CbnxjMGU3ZjA2MmMxN2VhNDJkYzgxM2MwMTY2N2FmY2FkYTUwOTFjZjQ2MjU4ZmQ2MWQ1NTliNGRkMzI0ZTczMTgy","altText":"2000_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680765_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMDl8aW1hZ2UvanBlZ3xhRGszTDJnNVpTOHhOVEE1Tnprd09UTTBOak16TkM4eE5EUXdYemsyT0RBM05qVmZSRVV1YW5CbnwyMDg1YTAxYjk2MjUzZGE4ZmZmM2MwYjJmNDU2N2IxYmNkYjYzNzVhN2Y1YjEyZDQzY2MwOTEyNzhlZmRkMWUx","altText":"1440_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9680765_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY5MTF8aW1hZ2UvanBlZ3xhRFkxTDJoaE9DOHhOVEE1Tnprd09UWXdPRFEzT0M4eE1qZ3dYemsyT0RBM05qVmZSRVV1YW5Cbnw0ZmIwMmVjODYwMjI0N2YzNzVmNWEwMmZkMjMyNTkyY2I3OWJkYTc4NGMyYjM2MGFhMzg2ZjgwNGFmMGYyZmY5","altText":"1280_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9680765_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg3MXxpbWFnZS9qcGVnfGFHWTJMMmhoWmk4eE5UQTVOemt3T1RnM01EWXlNaTh4TURJMFh6azJPREEzTmpWZlJFVXVhbkJufDJjNTkwZWJjYmNkMGQ3OTlkMWM3NTdjZmY2ZTRkZjU0Y2M0MDA0YTc1NGY5YzFjMDJjYmJkZjY4ZTg4MzJmNDU","altText":"1024_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9680765_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDQyMnxpbWFnZS9qcGVnfGFHTTVMMmcxTUM4eE5UQTVOemt4TURFek1qYzJOaTgzTmpoZk9UWTRNRGMyTlY5RVJTNXFjR2N8ODBiYmNmODRiNjc5MGYwNmI5ZDUzYWIwM2QyYTY3NTQ3ZTUxZGY3NzIzNzMyOWJhZTNlNDk4OWM5OTBiZTg0Yg","altText":"768_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9680765_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg2NHxpbWFnZS9qcGVnfGFEUmlMMmcwT1M4eE5UQTVOemt4TURNNU5Ea3hNQzgwT0RCZk9UWTRNRGMyTlY5RVJTNXFjR2N8ZTY5ZmU0OTc0MDY1MzhkZTNiZWM2Y2Y2ZDBmYzMxMDA2MDZjNDQ4YjM4YzUwYTIxYWUyMWRiZjUxNmE2OTVmMg","altText":"480_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9680765_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk0fGltYWdlL2pwZWd8YUdRekwyZ3paaTh4TlRBNU56a3hNRFl5TkRJNE5pOHlNREJmT1RZNE1EYzJOVjlFUlM1cWNHY3wzNjQwYjRmYTU0NWFmZjM5OTU4OTY1NGIyYTRjNzk0OGQwYTJmNzZjOGI0OTQ2ZTE2MDRiZDY1NzlkNmM4OTFl","altText":"200_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9680765_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9680765-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDY3fGltYWdlL2pwZWd8YUdJMEwyZ3lNeTh4TlRBNU56a3hNVFEzTmpJMU5DOHhNakJmT1RZNE1EYzJOVjlFUlM1cWNHY3xkNmVlMWU1ZWUxZDUyOGMxMjNjODg2ODZjZDZlOWU0ZmMwZmYwZjhmZTEzMDIyYjA2NDYxMWZjODkzYmI2ZWY4","altText":"120_9680765_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9680765_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTQ5NzB8aW1hZ2UvanBlZ3xhR1psTDJnek55OHhOVEE1Tnprd09EUXlPRGd6TUF8YTk1MjU2ZjczYmIzMThmZTlmOTFhMmMyOGQwZmJmNmZkOTY2M2VlODc0ODA3MDZkNjJiZmZhMGMyZjAxZGZmZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9680765_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU3MDh8aW1hZ2UvanBlZ3xhR00yTDJobE1TOHhOVEE0T0Rrek1qRTVNakk0Tmk4eU1EQXdYemsyT0RBM05qUmZSRVV1YW5CbnwwM2U0MmFhNTFmMTc1MzI0ZDM3MGMyOTkxN2M4ZGQ3NGEwMjRhODBhNTYzY2FkZDQyYWU0MmIwMmQ5MGNhYjVj","altText":"2000_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680764_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU3MDh8aW1hZ2UvanBlZ3xhR00yTDJobE1TOHhOVEE0T0Rrek1qRTVNakk0Tmk4eU1EQXdYemsyT0RBM05qUmZSRVV1YW5CbnwwM2U0MmFhNTFmMTc1MzI0ZDM3MGMyOTkxN2M4ZGQ3NGEwMjRhODBhNTYzY2FkZDQyYWU0MmIwMmQ5MGNhYjVj","altText":"2000_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680764_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU3MDh8aW1hZ2UvanBlZ3xhR00yTDJobE1TOHhOVEE0T0Rrek1qRTVNakk0Tmk4eU1EQXdYemsyT0RBM05qUmZSRVV1YW5CbnwwM2U0MmFhNTFmMTc1MzI0ZDM3MGMyOTkxN2M4ZGQ3NGEwMjRhODBhNTYzY2FkZDQyYWU0MmIwMmQ5MGNhYjVj","altText":"2000_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680764_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YURsakwyaGhNQzh4TlRBNE9Ea3pNemN6TWpNNE1pOHlNREJmT1RZNE1EYzJORjlFUlM1cWNHY3xlNjZhZGI1ZjRjMjQ2NzUxYzFjMGQ2YTA5MDBhMjMzYTk3NDM1NjY5NDlkODMxYTNiZjlhYzllM2ZmN2NlOWVl","altText":"200_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9680764_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YURsakwyaGhNQzh4TlRBNE9Ea3pNemN6TWpNNE1pOHlNREJmT1RZNE1EYzJORjlFUlM1cWNHY3xlNjZhZGI1ZjRjMjQ2NzUxYzFjMGQ2YTA5MDBhMjMzYTk3NDM1NjY5NDlkODMxYTNiZjlhYzllM2ZmN2NlOWVl","altText":"200_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9680764_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU3MDh8aW1hZ2UvanBlZ3xhR00yTDJobE1TOHhOVEE0T0Rrek1qRTVNakk0Tmk4eU1EQXdYemsyT0RBM05qUmZSRVV1YW5CbnwwM2U0MmFhNTFmMTc1MzI0ZDM3MGMyOTkxN2M4ZGQ3NGEwMjRhODBhNTYzY2FkZDQyYWU0MmIwMmQ5MGNhYjVj","altText":"2000_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680764_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwODl8aW1hZ2UvanBlZ3xhRGswTDJobFlpOHhOVEE0T0Rrek1qUTFORFF6TUM4eE5EUXdYemsyT0RBM05qUmZSRVV1YW5CbnwyNmZlZDU0MmE5ZDE3MzkwNWUyOTg4ZGRlYjkwOTcxNjg4MzU5N2ZjZWZjMDEwMDZjZDhmZTVlZDA0OTM3YTdm","altText":"1440_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9680764_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgwMDB8aW1hZ2UvanBlZ3xhR0poTDJobU5TOHhOVEE0T0Rrek1qYzBPVE0wTWk4eE1qZ3dYemsyT0RBM05qUmZSRVV1YW5CbnxjNmMxZjFlMzFiNGU2ODJmZDQ5ODcwZGQwZDliNzc3NjUwNTBiNDA2MjE4MzY1OTQ5YjA4OTliYWViOTJkY2I2","altText":"1280_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9680764_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDQyOHxpbWFnZS9qcGVnfGFEZzVMMmhtWXk4eE5UQTRPRGt6TWprME5UazFNQzh4TURJMFh6azJPREEzTmpSZlJFVXVhbkJufDJkZTJiNzgzZjY3ZDJjYTlmMmVjNWJkZGY3M2M3NDQ3ZmM1YzEyZDVjNjkzNmMyZWVhZjdmYTUwMDhhOTE0NWM","altText":"1024_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9680764_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDkxNXxpbWFnZS9qcGVnfGFHWmlMMmhpTVM4eE5UQTRPRGt6TXpJd09EQTVOQzgzTmpoZk9UWTRNRGMyTkY5RVJTNXFjR2N8YmRiMDRiMWJjOGE0MzAyYThlYzZkY2U5NWUyMDUxNTE1YzI1MzU5OGI3ZmFkNWVhZTM4Zjg5MGY1NmUzN2MyYg","altText":"768_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9680764_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwMXxpbWFnZS9qcGVnfGFEWmhMMmhoWVM4eE5UQTRPRGt6TXpRM01ESXpPQzgwT0RCZk9UWTRNRGMyTkY5RVJTNXFjR2N8MTFjYmQzZDQwOThmNDkzZDczNjI1ZDZjMTk5MWM1ODMwMTc1MDFjNjdlZGYxMjU4N2U0ZjE1NGMxNjE1ZmUwZA","altText":"480_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9680764_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YURsakwyaGhNQzh4TlRBNE9Ea3pNemN6TWpNNE1pOHlNREJmT1RZNE1EYzJORjlFUlM1cWNHY3xlNjZhZGI1ZjRjMjQ2NzUxYzFjMGQ2YTA5MDBhMjMzYTk3NDM1NjY5NDlkODMxYTNiZjlhYzllM2ZmN2NlOWVl","altText":"200_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9680764_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9680764-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg4fGltYWdlL2pwZWd8YURkakwyZzBNQzh4TlRBNE9Ea3pORFE0TmpBME5pOHhNakJmT1RZNE1EYzJORjlFUlM1cWNHY3w5YTcyNGViMGU3ODdhMjk1ODA1YWZlNTE4NWVmMzVjODRiMmUzMjE4ODM2OWU2MzA0ZWZlOTNmZmU0N2E3MzQw","altText":"120_9680764_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9680764_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzMwMDF8aW1hZ2UvanBlZ3xhRE5qTDJnNE1TOHhOVEE0T0Rrek1UUXdOVGcxTkF8N2EwZTVlYzIwNWUwY2NkMDUwMDlhMmM0OTNmNDg1NDk3NjMxZDNmOGNiMGZjNDRkMjM1ODM0MmQ2Zjg3ZjRlOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9680764_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4NnxpbWFnZS9qcGVnfGFEbGhMMmd3TXk4eE5UQTVNelUwTlRnNU16a3hPQzh5TURBd1h6azJPRGMyTkRoZlJFVXVhbkJufGE4ZTRlMjQwYjFmN2EzYzIxOTI1NjViN2YwZWVlZDBkNDRkNTA4ZDAxN2Q2YTJkZDM2YTdkNTkyNWMzNDQyMDI","altText":"2000_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687648_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4NnxpbWFnZS9qcGVnfGFEbGhMMmd3TXk4eE5UQTVNelUwTlRnNU16a3hPQzh5TURBd1h6azJPRGMyTkRoZlJFVXVhbkJufGE4ZTRlMjQwYjFmN2EzYzIxOTI1NjViN2YwZWVlZDBkNDRkNTA4ZDAxN2Q2YTJkZDM2YTdkNTkyNWMzNDQyMDI","altText":"2000_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687648_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4NnxpbWFnZS9qcGVnfGFEbGhMMmd3TXk4eE5UQTVNelUwTlRnNU16a3hPQzh5TURBd1h6azJPRGMyTkRoZlJFVXVhbkJufGE4ZTRlMjQwYjFmN2EzYzIxOTI1NjViN2YwZWVlZDBkNDRkNTA4ZDAxN2Q2YTJkZDM2YTdkNTkyNWMzNDQyMDI","altText":"2000_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687648_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExfGltYWdlL2pwZWd8YUdVekwyZzFaUzh4TlRBNU16VTBOalF4T0RJd05pOHlNREJmT1RZNE56WTBPRjlFUlM1cWNHY3xlOWI0MzFmOTdiOTVjMWVmMWRlYjNjOWZkMGU4NTkyYmQyZGIwODZkMWIzNjBlZTI3YmM0NDQwNmRjMDU3MzU4","altText":"200_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9687648_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExfGltYWdlL2pwZWd8YUdVekwyZzFaUzh4TlRBNU16VTBOalF4T0RJd05pOHlNREJmT1RZNE56WTBPRjlFUlM1cWNHY3xlOWI0MzFmOTdiOTVjMWVmMWRlYjNjOWZkMGU4NTkyYmQyZGIwODZkMWIzNjBlZTI3YmM0NDQwNmRjMDU3MzU4","altText":"200_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9687648_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4NnxpbWFnZS9qcGVnfGFEbGhMMmd3TXk4eE5UQTVNelUwTlRnNU16a3hPQzh5TURBd1h6azJPRGMyTkRoZlJFVXVhbkJufGE4ZTRlMjQwYjFmN2EzYzIxOTI1NjViN2YwZWVlZDBkNDRkNTA4ZDAxN2Q2YTJkZDM2YTdkNTkyNWMzNDQyMDI","altText":"2000_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687648_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4NnxpbWFnZS9qcGVnfGFEazRMMmd3Tmk4eE5UQTVNelUwTlRrMU9UUTFOQzh4TkRRd1h6azJPRGMyTkRoZlJFVXVhbkJufDQ0OTIxNThjODc5NTZhMjVmODY5ZTE5NDAyOTY1Y2FiMzE0ZDYyZDZhNWQ3NjdlNDFhODhmMjE0OTdiOWExN2U","altText":"1440_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_9687648_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4NnxpbWFnZS9qcGVnfGFEVTFMMmcxTVM4eE5UQTVNelUwTmpBeU5EazVNQzh4TWpnd1h6azJPRGMyTkRoZlJFVXVhbkJufDU1NjY4OGQ0ZWI4MjY5MmQxZDFlYzI1OWUzNWE4OWRhZjkzNThlZTJhZDU2ZDMxOGVkNjM5YTUzYWRhZmM1OTQ","altText":"1280_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_9687648_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4NnxpbWFnZS9qcGVnfGFERTJMMmcxTWk4eE5UQTVNelUwTmpBNU1EVXlOaTh4TURJMFh6azJPRGMyTkRoZlJFVXVhbkJufDU1ODFhOWU3MTdiZjk5MjE5ZTY3YmNlZWMwOWFkZTExYWY1ZWI1ZjQyN2MyNzAxODJkZjY3NGY3Mzc5NTI4MjU","altText":"1024_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_9687648_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4NnxpbWFnZS9qcGVnfGFERTBMMmcxTlM4eE5UQTVNelUwTmpFMU5qQTJNaTgzTmpoZk9UWTROelkwT0Y5RVJTNXFjR2N8ZjRhOTEwMjBjYzE3NTVkZmI5YjA5ZWYxYzBiNGY5MTVjNmY3MzBmZTJiZDUwNjZjZTE3Mjc4YTU3M2VjMjgzMw","altText":"768_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_9687648_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0MXxpbWFnZS9qcGVnfGFHUTBMMmcxT0M4eE5UQTVNelUwTmpJNE56RXpOQzgwT0RCZk9UWTROelkwT0Y5RVJTNXFjR2N8YjljODA0YzNmZjg3M2I5ZjBlMjdiNzkzOTRmNjM1M2IwYmY3NGNjYmRlZjJlMjc5ZmJmZmE0NTkxMWZlNThmZA","altText":"480_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_9687648_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExfGltYWdlL2pwZWd8YUdVekwyZzFaUzh4TlRBNU16VTBOalF4T0RJd05pOHlNREJmT1RZNE56WTBPRjlFUlM1cWNHY3xlOWI0MzFmOTdiOTVjMWVmMWRlYjNjOWZkMGU4NTkyYmQyZGIwODZkMWIzNjBlZTI3YmM0NDQwNmRjMDU3MzU4","altText":"200_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9687648_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9687648-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIwfGltYWdlL2pwZWd8YURjMEwyZzJOaTh4TlRBNU16VTBOalk0TURNMU1DOHhNakJmT1RZNE56WTBPRjlFUlM1cWNHY3w4YTY4ZjllMTA4OWUxNjBiYzY0ZGZmYTViNWRhNmZjOTYwNTVmMTg5MDE0M2E0NGM4YTg0ODczZTNkNjBlNGZi","altText":"120_9687648_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_9687648_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NTU5MnxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTVNelUwTlRVMk5qSXpPQXw3MTY0ZGJkMDU3Mzg3YWFmOTdkYzRjNTNmYTFjMmQwZmM1MTk5ZDMyYzM4ZGJhNzUwZTI3NjZkOGYyNjVmOTMw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"9687648_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2204-1201/000-014","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2204-1201_000-014","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966268454","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; brown","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60506255","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0036.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnME9TOW9OV1F2TVRBME1qa3pPVGN4TXprME9EWXVjRzVufDRlY2I4YTQ4YWZlYzg3ZjU1ZWFhYTJlODI1ZjZmN2Y4YTMyNDJkNjM5YWVlMzI0MTU5NDEwOTIwN2EyMzBjMzk","altText":"brown","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2204-1201/000-014
2-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; brown
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.