[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2210-1201","name":"2-conductor through terminal block; with push-button; 10 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2210-1201","description":"<h2>Through terminal block, 2210 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2210-1201) ensures effortless electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 57 A. Strip lengths must be between 17 mm and 19 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. The dimensions are 10 x 67.6 x 43.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect solution for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTUyMjB8aW1hZ2UvanBlZ3xhRFF6TDJoak1TOHhOVEE1TXpRNU5qSTFNRE01T0F8MDE4NjNkYzU2ZmMwMDE3YWNkNjM3ZjBlNmI5NDBiODlmZWM3OGMwYTMxNjE5OWIwZGFmZmJmZTlhNmM5MmRmNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11318455_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY1ODV8aW1hZ2UvanBlZ3xhR1JqTDJnMU1DOHhOVEE1TXpRNU56UXpNREEwTmk4eU1EQXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fGVjNDllNGYzYzA5MDBjNDMwZGFlZmIwMWI3MjZjNmZjNTE2NDU0ZTJlZTBkYWI3NTM0MDFkN2E3ZGNmMGNjNGQ","altText":"2000_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY1ODV8aW1hZ2UvanBlZ3xhR1JqTDJnMU1DOHhOVEE1TXpRNU56UXpNREEwTmk4eU1EQXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fGVjNDllNGYzYzA5MDBjNDMwZGFlZmIwMWI3MjZjNmZjNTE2NDU0ZTJlZTBkYWI3NTM0MDFkN2E3ZGNmMGNjNGQ","altText":"2000_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY1ODV8aW1hZ2UvanBlZ3xhR1JqTDJnMU1DOHhOVEE1TXpRNU56UXpNREEwTmk4eU1EQXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fGVjNDllNGYzYzA5MDBjNDMwZGFlZmIwMWI3MjZjNmZjNTE2NDU0ZTJlZTBkYWI3NTM0MDFkN2E3ZGNmMGNjNGQ","altText":"2000_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY1ODV8aW1hZ2UvanBlZ3xhR1JqTDJnMU1DOHhOVEE1TXpRNU56UXpNREEwTmk4eU1EQXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fGVjNDllNGYzYzA5MDBjNDMwZGFlZmIwMWI3MjZjNmZjNTE2NDU0ZTJlZTBkYWI3NTM0MDFkN2E3ZGNmMGNjNGQ","altText":"2000_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA2OTd8aW1hZ2UvanBlZ3xhRFl3TDJnME5pOHhOVEE1TXpRNU56YzFOemN5Tmk4eE5EUXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fDZjZTFjMmVmZTdiYTI2NjhmODg0Nzk5M2Y0Y2IyYmI0NTk5NTA2NDg0YmViZGUxMDhiMDE3ODkyMGVjNzZkNDk","altText":"1440_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzE3OXxpbWFnZS9qcGVnfGFEaG1MMmd6Wmk4eE5UQTVNelE1TnprMU5ETXpOQzh4TWpnd1h6RXhNekU0TkRVMVgwUkZMbXB3Wnd8NTAyYzkxYTRhNDU1ZDYyNzJlOTY2ZjM2NmQxYWUzYTk3ZDRmYzE4Y2Y1MDI3YzNmODk1NGJlODE1ZDY5ODc3MA","altText":"1280_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTI4NnxpbWFnZS9qcGVnfGFHRmlMMmd4TWk4eE5UQTVNelE1T0RJNE1qQXhOQzh4TURJMFh6RXhNekU0TkRVMVgwUkZMbXB3Wnd8YmE0NjhiYmQ5Zjg1ODY4NDlhN2UxNGEwOGJmYjdkN2M4ODBiOWM4MWU1NzNkYmRkMjJkNWFmMzE3OTQ3YzVlZQ","altText":"1024_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTczN3xpbWFnZS9qcGVnfGFEYzVMMmd4WXk4eE5UQTVNelE1T0RVME5ERTFPQzgzTmpoZk1URXpNVGcwTlRWZlJFVXVhbkJufGI1OTJkODA5ZDAyZmUxYTFlYzQyMjBlZDlmOTJkMTMzMmVkYTM5NGQ3NmFiM2FkODMwZmY4NDUyZmE4MTFhMmM","altText":"768_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFHRXdMMmd5TXk4eE5UQTVNelE1T0RjM016VXpOQzgwT0RCZk1URXpNVGcwTlRWZlJFVXVhbkJufDkyNjE1ZDMyYWQxMTI2ZTQxZTgyMWEyODUxMDk4ZmM1YTdhNWJiODhjMzNlZTYzZDk3OTkzZmQwMWFhMTRmOTI","altText":"480_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI5M3xpbWFnZS9qcGVnfGFERmhMMmczTlM4eE5UQTVNelE1T1RBek5UWTNPQzh5TURCZk1URXpNVGcwTlRWZlJFVXVhbkJufDg4YWRiMzM4MzEyYWNmNzEyZjZiYzE4OWQ5OWQ2NTgyOWViNjM0MGNjNjIxMDQ5OGMxNjEwYzRiZjVmNjExNjI","altText":"200_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI5M3xpbWFnZS9qcGVnfGFERmhMMmczTlM4eE5UQTVNelE1T1RBek5UWTNPQzh5TURCZk1URXpNVGcwTlRWZlJFVXVhbkJufDg4YWRiMzM4MzEyYWNmNzEyZjZiYzE4OWQ5OWQ2NTgyOWViNjM0MGNjNjIxMDQ5OGMxNjEwYzRiZjVmNjExNjI","altText":"200_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI5M3xpbWFnZS9qcGVnfGFERmhMMmczTlM4eE5UQTVNelE1T1RBek5UWTNPQzh5TURCZk1URXpNVGcwTlRWZlJFVXVhbkJufDg4YWRiMzM4MzEyYWNmNzEyZjZiYzE4OWQ5OWQ2NTgyOWViNjM0MGNjNjIxMDQ5OGMxNjEwYzRiZjVmNjExNjI","altText":"200_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11318455_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxMnxpbWFnZS9qcGVnfGFHVXdMMmc0WXk4eE5UQTVNelE1T1RjeU16Z3dOaTh4TWpCZk1URXpNVGcwTlRWZlJFVXVhbkJufDhiNWQ3NTU5ZTZmODM1YTVjOWIwNzhhNWFkMzU1ZTM5YjM2MDRlNzM1MTJkNzZmODA5MmE4YTc0OGNhZTE4ODI","altText":"120_11318455_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_11318455_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY1ODV8aW1hZ2UvanBlZ3xhR1JqTDJnMU1DOHhOVEE1TXpRNU56UXpNREEwTmk4eU1EQXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fGVjNDllNGYzYzA5MDBjNDMwZGFlZmIwMWI3MjZjNmZjNTE2NDU0ZTJlZTBkYWI3NTM0MDFkN2E3ZGNmMGNjNGQ","altText":"2000_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11318455_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY1ODV8aW1hZ2UvanBlZ3xhR1JqTDJnMU1DOHhOVEE1TXpRNU56UXpNREEwTmk4eU1EQXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fGVjNDllNGYzYzA5MDBjNDMwZGFlZmIwMWI3MjZjNmZjNTE2NDU0ZTJlZTBkYWI3NTM0MDFkN2E3ZGNmMGNjNGQ","altText":"2000_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11318455_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY1ODV8aW1hZ2UvanBlZ3xhR1JqTDJnMU1DOHhOVEE1TXpRNU56UXpNREEwTmk4eU1EQXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fGVjNDllNGYzYzA5MDBjNDMwZGFlZmIwMWI3MjZjNmZjNTE2NDU0ZTJlZTBkYWI3NTM0MDFkN2E3ZGNmMGNjNGQ","altText":"2000_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11318455_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI5M3xpbWFnZS9qcGVnfGFERmhMMmczTlM4eE5UQTVNelE1T1RBek5UWTNPQzh5TURCZk1URXpNVGcwTlRWZlJFVXVhbkJufDg4YWRiMzM4MzEyYWNmNzEyZjZiYzE4OWQ5OWQ2NTgyOWViNjM0MGNjNjIxMDQ5OGMxNjEwYzRiZjVmNjExNjI","altText":"200_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11318455_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI5M3xpbWFnZS9qcGVnfGFERmhMMmczTlM4eE5UQTVNelE1T1RBek5UWTNPQzh5TURCZk1URXpNVGcwTlRWZlJFVXVhbkJufDg4YWRiMzM4MzEyYWNmNzEyZjZiYzE4OWQ5OWQ2NTgyOWViNjM0MGNjNjIxMDQ5OGMxNjEwYzRiZjVmNjExNjI","altText":"200_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11318455_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY1ODV8aW1hZ2UvanBlZ3xhR1JqTDJnMU1DOHhOVEE1TXpRNU56UXpNREEwTmk4eU1EQXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fGVjNDllNGYzYzA5MDBjNDMwZGFlZmIwMWI3MjZjNmZjNTE2NDU0ZTJlZTBkYWI3NTM0MDFkN2E3ZGNmMGNjNGQ","altText":"2000_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11318455_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA2OTd8aW1hZ2UvanBlZ3xhRFl3TDJnME5pOHhOVEE1TXpRNU56YzFOemN5Tmk4eE5EUXdYekV4TXpFNE5EVTFYMFJGTG1wd1p3fDZjZTFjMmVmZTdiYTI2NjhmODg0Nzk5M2Y0Y2IyYmI0NTk5NTA2NDg0YmViZGUxMDhiMDE3ODkyMGVjNzZkNDk","altText":"1440_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11318455_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzE3OXxpbWFnZS9qcGVnfGFEaG1MMmd6Wmk4eE5UQTVNelE1TnprMU5ETXpOQzh4TWpnd1h6RXhNekU0TkRVMVgwUkZMbXB3Wnd8NTAyYzkxYTRhNDU1ZDYyNzJlOTY2ZjM2NmQxYWUzYTk3ZDRmYzE4Y2Y1MDI3YzNmODk1NGJlODE1ZDY5ODc3MA","altText":"1280_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11318455_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTI4NnxpbWFnZS9qcGVnfGFHRmlMMmd4TWk4eE5UQTVNelE1T0RJNE1qQXhOQzh4TURJMFh6RXhNekU0TkRVMVgwUkZMbXB3Wnd8YmE0NjhiYmQ5Zjg1ODY4NDlhN2UxNGEwOGJmYjdkN2M4ODBiOWM4MWU1NzNkYmRkMjJkNWFmMzE3OTQ3YzVlZQ","altText":"1024_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11318455_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTczN3xpbWFnZS9qcGVnfGFEYzVMMmd4WXk4eE5UQTVNelE1T0RVME5ERTFPQzgzTmpoZk1URXpNVGcwTlRWZlJFVXVhbkJufGI1OTJkODA5ZDAyZmUxYTFlYzQyMjBlZDlmOTJkMTMzMmVkYTM5NGQ3NmFiM2FkODMwZmY4NDUyZmE4MTFhMmM","altText":"768_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11318455_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFHRXdMMmd5TXk4eE5UQTVNelE1T0RjM016VXpOQzgwT0RCZk1URXpNVGcwTlRWZlJFVXVhbkJufDkyNjE1ZDMyYWQxMTI2ZTQxZTgyMWEyODUxMDk4ZmM1YTdhNWJiODhjMzNlZTYzZDk3OTkzZmQwMWFhMTRmOTI","altText":"480_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11318455_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI5M3xpbWFnZS9qcGVnfGFERmhMMmczTlM4eE5UQTVNelE1T1RBek5UWTNPQzh5TURCZk1URXpNVGcwTlRWZlJFVXVhbkJufDg4YWRiMzM4MzEyYWNmNzEyZjZiYzE4OWQ5OWQ2NTgyOWViNjM0MGNjNjIxMDQ5OGMxNjEwYzRiZjVmNjExNjI","altText":"200_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11318455_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11318455-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxMnxpbWFnZS9qcGVnfGFHVXdMMmc0WXk4eE5UQTVNelE1T1RjeU16Z3dOaTh4TWpCZk1URXpNVGcwTlRWZlJFVXVhbkJufDhiNWQ3NTU5ZTZmODM1YTVjOWIwNzhhNWFkMzU1ZTM5YjM2MDRlNzM1MTJkNzZmODA5MmE4YTc0OGNhZTE4ODI","altText":"120_11318455_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11318455_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTUyMjB8aW1hZ2UvanBlZ3xhRFF6TDJoak1TOHhOVEE1TXpRNU5qSTFNRE01T0F8MDE4NjNkYzU2ZmMwMDE3YWNkNjM3ZjBlNmI5NDBiODlmZWM3OGMwYTMxNjE5OWIwZGFmZmJmZTlhNmM5MmRmNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11318455_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzNzJ8aW1hZ2UvanBlZ3xhRFF3TDJneU15OHhOVEE1TmpFd01UTXpPVEUyTmk4eU1EQXdYekV4TXpFNE5EVXlYMFJGTG1wd1p3fGZlNGE5YTdjY2VkNDY2MGQxMjNmNmI1NmI1OTMyNGMwNWYxZmYzZTBhMjVhYjM2OGY0ZGFmYjdlNDU1MDVjMTY","altText":"2000_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11318452_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzNzJ8aW1hZ2UvanBlZ3xhRFF3TDJneU15OHhOVEE1TmpFd01UTXpPVEUyTmk4eU1EQXdYekV4TXpFNE5EVXlYMFJGTG1wd1p3fGZlNGE5YTdjY2VkNDY2MGQxMjNmNmI1NmI1OTMyNGMwNWYxZmYzZTBhMjVhYjM2OGY0ZGFmYjdlNDU1MDVjMTY","altText":"2000_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11318452_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzNzJ8aW1hZ2UvanBlZ3xhRFF3TDJneU15OHhOVEE1TmpFd01UTXpPVEUyTmk4eU1EQXdYekV4TXpFNE5EVXlYMFJGTG1wd1p3fGZlNGE5YTdjY2VkNDY2MGQxMjNmNmI1NmI1OTMyNGMwNWYxZmYzZTBhMjVhYjM2OGY0ZGFmYjdlNDU1MDVjMTY","altText":"2000_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11318452_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY5OXxpbWFnZS9qcGVnfGFHWTFMMmhoTVM4eE5UQTVOakV3TWprM056VTJOaTh5TURCZk1URXpNVGcwTlRKZlJFVXVhbkJufGI4ZjA3MTQwZjkwZmRmMjkyZjZiZWRlNmZmZTNhNWIwNGJhMjk2Mzg1YTFlMGE0ZjJlYmY4OWM3ZTYxZDBjMjE","altText":"200_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11318452_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY5OXxpbWFnZS9qcGVnfGFHWTFMMmhoTVM4eE5UQTVOakV3TWprM056VTJOaTh5TURCZk1URXpNVGcwTlRKZlJFVXVhbkJufGI4ZjA3MTQwZjkwZmRmMjkyZjZiZWRlNmZmZTNhNWIwNGJhMjk2Mzg1YTFlMGE0ZjJlYmY4OWM3ZTYxZDBjMjE","altText":"200_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11318452_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzNzJ8aW1hZ2UvanBlZ3xhRFF3TDJneU15OHhOVEE1TmpFd01UTXpPVEUyTmk4eU1EQXdYekV4TXpFNE5EVXlYMFJGTG1wd1p3fGZlNGE5YTdjY2VkNDY2MGQxMjNmNmI1NmI1OTMyNGMwNWYxZmYzZTBhMjVhYjM2OGY0ZGFmYjdlNDU1MDVjMTY","altText":"2000_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_11318452_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU4NDd8aW1hZ2UvanBlZ3xhREl4TDJneVpDOHhOVEE1TmpFd01UWXdNVE14TUM4eE5EUXdYekV4TXpFNE5EVXlYMFJGTG1wd1p3fGI3ZmMyYTA2MWM4Y2Y1ZjgwZTUzOWU2OGEwMjNjYjIxYjJhNzU1MTZjNWJkMGZlYWM0MGQ1NjI4YmI0ZmM5OWU","altText":"1440_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_11318452_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgwNDh8aW1hZ2UvanBlZ3xhRGxtTDJnek5DOHhOVEE1TmpFd01UZzJNelExTkM4eE1qZ3dYekV4TXpFNE5EVXlYMFJGTG1wd1p3fDI4ZDFiZGM0MTJhZmI3M2Y5OTcwN2I3MDM3YWE0MGI3NDRjNzRiNGNkNDk3MTg3MWUxOTc3YTE3M2QwMGQ1NGI","altText":"1280_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_11318452_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjExNXxpbWFnZS9qcGVnfGFHUmlMMmc0Tmk4eE5UQTVOakV3TWpFNU1URXpOQzh4TURJMFh6RXhNekU0TkRVeVgwUkZMbXB3Wnd8ZjVkNGRjZDMzYjM5YjNiNDk4MWU2NDExNjM1ZDI2YmZiMTYzODk3Yjk5NWQxZjM2ZmRkMDEzMDNjYTNmODU0YQ","altText":"1024_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_11318452_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzk5NXxpbWFnZS9qcGVnfGFHRTVMMmc1TUM4eE5UQTVOakV3TWpRMU16STNPQzgzTmpoZk1URXpNVGcwTlRKZlJFVXVhbkJufDkxNTA3NmU3Y2Q1NDI1ZGFhNDBmMmVmYzFlZWI5MzkwOTAwYjg4N2Y5YWJmZmQ2ZWJlNTQ2MDQ0ZmZkN2FmMzc","altText":"768_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_11318452_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzc0M3xpbWFnZS9qcGVnfGFEYzNMMmc1WVM4eE5UQTVOakV3TWpjeE5UUXlNaTgwT0RCZk1URXpNVGcwTlRKZlJFVXVhbkJufGMyMTJhZWU2MGJmN2RmMmRjZGUwNTMzOWQ3Y2EwOWIxNTI3NWU0ZDUwYjM4MWJlNGIzNjk1YmJiZDcyMjQzMGM","altText":"480_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_11318452_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY5OXxpbWFnZS9qcGVnfGFHWTFMMmhoTVM4eE5UQTVOakV3TWprM056VTJOaTh5TURCZk1URXpNVGcwTlRKZlJFVXVhbkJufGI4ZjA3MTQwZjkwZmRmMjkyZjZiZWRlNmZmZTNhNWIwNGJhMjk2Mzg1YTFlMGE0ZjJlYmY4OWM3ZTYxZDBjMjE","altText":"200_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_11318452_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11318452-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5MHxpbWFnZS9qcGVnfGFEZzNMMmhtWWk4eE5UQTVOakV3TXpjek1USXpNQzh4TWpCZk1URXpNVGcwTlRKZlJFVXVhbkJufDMzNGZmMjc5MGUzNDkwYzg2MDEyNzI0NDc2ODAxYmU2NTFkMmE2NmUyYWYwYTFjZjQxNDY3MWZjODYzMjNhNTI","altText":"120_11318452_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_11318452_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzk0OTcwfGltYWdlL2pwZWd8YUdNNUwyZ3pPQzh4TlRBNU5qRXdNRGMwT1RNME1nfDhhOGVlMGY3MzU4ZjUwOThhMTdmMmI3ZTkyY2U5YzBmYjgzNDgzM2VjMWQzZWU4NjJlOWIwMzkyMzdlMWQ4NTc","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"11318452_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5MnxpbWFnZS9qcGVnfGFHWmtMMmhsTkM4eE5UQTNNemMxTVRRd01EUTNPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekEzTlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5MWNjNTU5MGE3NjViZjZjMzFkNjZjMWM2MzZiMDQxMTI4OWJhYWMzMzFmYzFjOTE5OGE0M2EwNGQ5NjJmNA","altText":"2000_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5MnxpbWFnZS9qcGVnfGFHWmtMMmhsTkM4eE5UQTNNemMxTVRRd01EUTNPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekEzTlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5MWNjNTU5MGE3NjViZjZjMzFkNjZjMWM2MzZiMDQxMTI4OWJhYWMzMzFmYzFjOTE5OGE0M2EwNGQ5NjJmNA","altText":"2000_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5MnxpbWFnZS9qcGVnfGFHWmtMMmhsTkM4eE5UQTNNemMxTVRRd01EUTNPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekEzTlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5MWNjNTU5MGE3NjViZjZjMzFkNjZjMWM2MzZiMDQxMTI4OWJhYWMzMzFmYzFjOTE5OGE0M2EwNGQ5NjJmNA","altText":"2000_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YURGbEwyZzRNUzh4TlRBM016YzFNakk0TlRJeE5DOHlNREJmTURJd01EQXdNbVF3TURBek1EYzFNREF3TURFd01HSTJYMFJGTG1wd1p3fGEzMTc3N2EyMDliMDlhMzFlZjE5OGYzZGQxNGE2NTdjOWI5MDMwOGYxMTkwOTM0MDVhNTU3Mjk1ZDMwNmU0YWQ","altText":"200_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YURGbEwyZzRNUzh4TlRBM016YzFNakk0TlRJeE5DOHlNREJmTURJd01EQXdNbVF3TURBek1EYzFNREF3TURFd01HSTJYMFJGTG1wd1p3fGEzMTc3N2EyMDliMDlhMzFlZjE5OGYzZGQxNGE2NTdjOWI5MDMwOGYxMTkwOTM0MDVhNTU3Mjk1ZDMwNmU0YWQ","altText":"200_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5MnxpbWFnZS9qcGVnfGFHWmtMMmhsTkM4eE5UQTNNemMxTVRRd01EUTNPQzh5TURBd1h6QXlNREF3TURKa01EQXdNekEzTlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5MWNjNTU5MGE3NjViZjZjMzFkNjZjMWM2MzZiMDQxMTI4OWJhYWMzMzFmYzFjOTE5OGE0M2EwNGQ5NjJmNA","altText":"2000_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5MnxpbWFnZS9qcGVnfGFEaG1MMmhsTUM4eE5UQTNNemMxTVRVNU56QTROaTh4TkRRd1h6QXlNREF3TURKa01EQXdNekEzTlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NTNkMjFiNGRlZDgxNTk5YTUyYThkODRlZGY0ODFkYThkYzFmMDI2Y2M3YWJjNWVlOGNkMTk0NWU2MTMyYzFiNw","altText":"1440_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5MnxpbWFnZS9qcGVnfGFERTJMMmhrWVM4eE5UQTNNemMxTVRjMk1Ea3lOaTh4TWpnd1h6QXlNREF3TURKa01EQXdNekEzTlRBd01EQXhNREJpTmw5RVJTNXFjR2N8OGExNDliZTZjMmU5Zjg3YzQ5ZGQ3ZWUwMjk4MWIyOWZjNzhlNGExOGYyMzJjYzc3OWEyNmM1YzkwOWJkYzgwYg","altText":"1280_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5MnxpbWFnZS9qcGVnfGFHSXdMMmhrTXk4eE5UQTNNemMxTVRreU5EYzJOaTh4TURJMFh6QXlNREF3TURKa01EQXdNekEzTlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NTIxZmNkYmRlMThkMjMyNDE5MmFmZmIzMWFkM2JmZGFmNWZlZmQ1OWNmNjRjZTU2Y2Q0YzFhN2Y3YTBiOTI4Yw","altText":"1024_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5MnxpbWFnZS9qcGVnfGFEUTFMMmc0T0M4eE5UQTNNemMxTWpBMU5UZ3pPQzgzTmpoZk1ESXdNREF3TW1Rd01EQXpNRGMxTURBd01ERXdNR0kyWDBSRkxtcHdad3xkNWM5Yzg4NGJjOWRlOTM4ZTdjMmFiMjYwMmVmNGQzM2NmMjg2OGM5NDI2ZjNiYjNmNGI3YTYyOTkwNjFmNDZh","altText":"768_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAwN3xpbWFnZS9qcGVnfGFHUmtMMmc0TkM4eE5UQTNNemMxTWpFMU5ERTBNaTgwT0RCZk1ESXdNREF3TW1Rd01EQXpNRGMxTURBd01ERXdNR0kyWDBSRkxtcHdad3xjNGRiOTE0ZDFkYjc2YzQxMzdlNTkzNjZhYTkzZmFiMjEzNzFmNjA5Y2RkMzEzYTJjMjNlMzhiOWMwZWUwOGUz","altText":"480_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3fGltYWdlL2pwZWd8YURGbEwyZzRNUzh4TlRBM016YzFNakk0TlRJeE5DOHlNREJmTURJd01EQXdNbVF3TURBek1EYzFNREF3TURFd01HSTJYMFJGTG1wd1p3fGEzMTc3N2EyMDliMDlhMzFlZjE5OGYzZGQxNGE2NTdjOWI5MDMwOGYxMTkwOTM0MDVhNTU3Mjk1ZDMwNmU0YWQ","altText":"200_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d00030750000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYwfGltYWdlL2pwZWd8YUdRMkwyZzNNQzh4TlRBM016YzFNamN4TVRFNU9DOHhNakJmTURJd01EQXdNbVF3TURBek1EYzFNREF3TURFd01HSTJYMFJGTG1wd1p3fDBlYzY1YTgyNDI4MjcwYzY4ZDFjNjdkZjM3ZmU3N2U2NzlhYWQ5NmIxOGY0OGMwMDllODUzZjIyM2YxOGQ4MzM","altText":"120_0200002d00030750000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NDAwMnxpbWFnZS9qcGVnfGFEZG1MMmhpT0M4eE5UQTNNemMxTURZME5qZ3hOQXw4ZmIzNGE1YWNmNWZkZWI4NWNkM2NlNGRlNGJlNDlhMWUzNzRmNTZmOTFlMTU1M2RhMzBhM2M1MTA3MTI0MTJj","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200002d00030750000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2210-1201","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2210-1201","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2210-1201","wago","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143735698","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":1527804000000,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; with push-button; 10 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60365990","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2210-1201
2-conductor through terminal block; with push-button; 10 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.