[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2216-1204","name":"2-conductor through terminal block; with push-button; 16 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2216-1204","description":"<h2>Through terminal block, 2216 Series, Push-in CAGE CLAMP®</h2><br/><br/>Connect conductors quickly and securely with this through terminal block (item number 2216-1204). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are important parameters when selecting a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 76 A. Conductors can only be connected to this through terminal block if their strip length is between 18 mm and 20 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 12 x 69.8 x 43.7 mm (width x height x depth). Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. You can connect a single potential using the two clamping points. The blue housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections across many different industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NTY5MDd8aW1hZ2UvanBlZ3xhREUwTDJnNE15OHhOVEEzTURRd05UTXlPRGt5Tmd8ZTgxMWVmZDc5Mzk0YjM3MThkODMxZjhkY2QxMDZiMDgyNWQ4ZmQ1NzUzZjFhMTU1ZDBjZGJmMWZmMzhkNTg5YQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhREJpTDJnM01pOHhOVEEzTURRd05UZ3lNRFEwTmk4eU1EQXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGQwMzg0YTc3MjJlZWRmOWYwMmI0Y2IxMjMwNTgyYzdhNjZiOTQ2ZDJkNjIwZTFjNjkzYWU1NjM0ZWM2ODliOTU","altText":"2000_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhREJpTDJnM01pOHhOVEEzTURRd05UZ3lNRFEwTmk4eU1EQXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGQwMzg0YTc3MjJlZWRmOWYwMmI0Y2IxMjMwNTgyYzdhNjZiOTQ2ZDJkNjIwZTFjNjkzYWU1NjM0ZWM2ODliOTU","altText":"2000_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhREJpTDJnM01pOHhOVEEzTURRd05UZ3lNRFEwTmk4eU1EQXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGQwMzg0YTc3MjJlZWRmOWYwMmI0Y2IxMjMwNTgyYzdhNjZiOTQ2ZDJkNjIwZTFjNjkzYWU1NjM0ZWM2ODliOTU","altText":"2000_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhREJpTDJnM01pOHhOVEEzTURRd05UZ3lNRFEwTmk4eU1EQXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGQwMzg0YTc3MjJlZWRmOWYwMmI0Y2IxMjMwNTgyYzdhNjZiOTQ2ZDJkNjIwZTFjNjkzYWU1NjM0ZWM2ODliOTU","altText":"2000_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhRFZrTDJnM01TOHhOVEEzTURRd05UZzROVGs0TWk4eE5EUXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfDZkZjI0N2Q5MmRjNjkyODYzZWNhZDJjZGZlZmZhYWM2MmU4M2RjYzA0MDk3MjllNzg2OWExYmJlZDBkOTA5NDE","altText":"1440_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhRFJqTDJnMlpTOHhOVEEzTURRd05UazFNVFV4T0M4eE1qZ3dYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGI2NTExNTllZjcyODAzY2ZmNjA4YjhkZTRhYmU5ZjdhYjA3NjYyOTY5M2M2ZGFkY2ZmNDU0ZTBmNTg2MjAzMmU","altText":"1280_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTgyOHxpbWFnZS9qcGVnfGFHVXhMMmd5TWk4eE5UQTNNRFF3TmpBNE1qVTVNQzh4TURJMFh6QXlNREF3TURKbU1EQXdNREV6WXpJd01EQXhNREJpTmw5RVJTNXFjR2N8OGVkNDU3NDk2OTQyNGM1ZjExOWYwODg1Y2Y0YTA2ZjRjMDg1ZDFjODY2MTRiZWE3NjAyNzY2MDJiYjkzNjYyZA","altText":"1024_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjU1MnxpbWFnZS9qcGVnfGFESXpMMmd4WXk4eE5UQTNNRFF3TmpJM09URTVPQzgzTmpoZk1ESXdNREF3TW1Zd01EQXdNVE5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3xjMjc3ZjFjMTUzYzIwNzVhZmE4ZDE2OWUyY2I0ODZlYTkyN2IzZjJlNTI5OWZiZDhkYjlmNTMwODdkZmNkZDUw","altText":"768_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTIxN3xpbWFnZS9qcGVnfGFERXpMMmd4T1M4eE5UQTNNRFF3TmpNME5EY3pOQzgwT0RCZk1ESXdNREF3TW1Zd01EQXdNVE5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3w2NmZiNGU1OTlmYmUyOWU5ODAxOGY2NzYxOWE3N2UzNTg3NjMwZWFlYzQ1YWMxYmYzZGNiNzIyMDgyMGI1ZTI3","altText":"480_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YURVekwyZ3hOUzh4TlRBM01EUXdOalEzTlRnd05pOHlNREJmTURJd01EQXdNbVl3TURBd01UTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDRlMGE0ZTRiZmU2MzI1NjQ4YjFkODYzYTljMTI4ODRmOWMyMGEzZjgzMmIzYWRiMTI4N2Y0ZDI0N2Q2MTM1OTc","altText":"200_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YURVekwyZ3hOUzh4TlRBM01EUXdOalEzTlRnd05pOHlNREJmTURJd01EQXdNbVl3TURBd01UTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDRlMGE0ZTRiZmU2MzI1NjQ4YjFkODYzYTljMTI4ODRmOWMyMGEzZjgzMmIzYWRiMTI4N2Y0ZDI0N2Q2MTM1OTc","altText":"200_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YURVekwyZ3hOUzh4TlRBM01EUXdOalEzTlRnd05pOHlNREJmTURJd01EQXdNbVl3TURBd01UTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDRlMGE0ZTRiZmU2MzI1NjQ4YjFkODYzYTljMTI4ODRmOWMyMGEzZjgzMmIzYWRiMTI4N2Y0ZDI0N2Q2MTM1OTc","altText":"200_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200002f000013c2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI5fGltYWdlL2pwZWd8YURjMEwyZ3dPQzh4TlRBM01EUXdOamd3TXpRNE5pOHhNakJmTURJd01EQXdNbVl3TURBd01UTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fGE1MWM2MGU1NWUzYmQ0N2E1YWRmNzVlM2NhMjYwNmY3Y2UwNDJmMjZhNzQzYjA4YjQyNTQ0NTRhYmNmMmZhZTE","altText":"120_0200002f000013c2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhREJpTDJnM01pOHhOVEEzTURRd05UZ3lNRFEwTmk4eU1EQXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGQwMzg0YTc3MjJlZWRmOWYwMmI0Y2IxMjMwNTgyYzdhNjZiOTQ2ZDJkNjIwZTFjNjkzYWU1NjM0ZWM2ODliOTU","altText":"2000_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhREJpTDJnM01pOHhOVEEzTURRd05UZ3lNRFEwTmk4eU1EQXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGQwMzg0YTc3MjJlZWRmOWYwMmI0Y2IxMjMwNTgyYzdhNjZiOTQ2ZDJkNjIwZTFjNjkzYWU1NjM0ZWM2ODliOTU","altText":"2000_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhREJpTDJnM01pOHhOVEEzTURRd05UZ3lNRFEwTmk4eU1EQXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGQwMzg0YTc3MjJlZWRmOWYwMmI0Y2IxMjMwNTgyYzdhNjZiOTQ2ZDJkNjIwZTFjNjkzYWU1NjM0ZWM2ODliOTU","altText":"2000_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YURVekwyZ3hOUzh4TlRBM01EUXdOalEzTlRnd05pOHlNREJmTURJd01EQXdNbVl3TURBd01UTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDRlMGE0ZTRiZmU2MzI1NjQ4YjFkODYzYTljMTI4ODRmOWMyMGEzZjgzMmIzYWRiMTI4N2Y0ZDI0N2Q2MTM1OTc","altText":"200_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YURVekwyZ3hOUzh4TlRBM01EUXdOalEzTlRnd05pOHlNREJmTURJd01EQXdNbVl3TURBd01UTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDRlMGE0ZTRiZmU2MzI1NjQ4YjFkODYzYTljMTI4ODRmOWMyMGEzZjgzMmIzYWRiMTI4N2Y0ZDI0N2Q2MTM1OTc","altText":"200_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhREJpTDJnM01pOHhOVEEzTURRd05UZ3lNRFEwTmk4eU1EQXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGQwMzg0YTc3MjJlZWRmOWYwMmI0Y2IxMjMwNTgyYzdhNjZiOTQ2ZDJkNjIwZTFjNjkzYWU1NjM0ZWM2ODliOTU","altText":"2000_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhRFZrTDJnM01TOHhOVEEzTURRd05UZzROVGs0TWk4eE5EUXdYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfDZkZjI0N2Q5MmRjNjkyODYzZWNhZDJjZGZlZmZhYWM2MmU4M2RjYzA0MDk3MjllNzg2OWExYmJlZDBkOTA5NDE","altText":"1440_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwMTJ8aW1hZ2UvanBlZ3xhRFJqTDJnMlpTOHhOVEEzTURRd05UazFNVFV4T0M4eE1qZ3dYekF5TURBd01ESm1NREF3TURFell6SXdNREF4TURCaU5sOUVSUzVxY0djfGI2NTExNTllZjcyODAzY2ZmNjA4YjhkZTRhYmU5ZjdhYjA3NjYyOTY5M2M2ZGFkY2ZmNDU0ZTBmNTg2MjAzMmU","altText":"1280_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTgyOHxpbWFnZS9qcGVnfGFHVXhMMmd5TWk4eE5UQTNNRFF3TmpBNE1qVTVNQzh4TURJMFh6QXlNREF3TURKbU1EQXdNREV6WXpJd01EQXhNREJpTmw5RVJTNXFjR2N8OGVkNDU3NDk2OTQyNGM1ZjExOWYwODg1Y2Y0YTA2ZjRjMDg1ZDFjODY2MTRiZWE3NjAyNzY2MDJiYjkzNjYyZA","altText":"1024_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjU1MnxpbWFnZS9qcGVnfGFESXpMMmd4WXk4eE5UQTNNRFF3TmpJM09URTVPQzgzTmpoZk1ESXdNREF3TW1Zd01EQXdNVE5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3xjMjc3ZjFjMTUzYzIwNzVhZmE4ZDE2OWUyY2I0ODZlYTkyN2IzZjJlNTI5OWZiZDhkYjlmNTMwODdkZmNkZDUw","altText":"768_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTIxN3xpbWFnZS9qcGVnfGFERXpMMmd4T1M4eE5UQTNNRFF3TmpNME5EY3pOQzgwT0RCZk1ESXdNREF3TW1Zd01EQXdNVE5qTWpBd01ERXdNR0kyWDBSRkxtcHdad3w2NmZiNGU1OTlmYmUyOWU5ODAxOGY2NzYxOWE3N2UzNTg3NjMwZWFlYzQ1YWMxYmYzZGNiNzIyMDgyMGI1ZTI3","altText":"480_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YURVekwyZ3hOUzh4TlRBM01EUXdOalEzTlRnd05pOHlNREJmTURJd01EQXdNbVl3TURBd01UTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDRlMGE0ZTRiZmU2MzI1NjQ4YjFkODYzYTljMTI4ODRmOWMyMGEzZjgzMmIzYWRiMTI4N2Y0ZDI0N2Q2MTM1OTc","altText":"200_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002f000013c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI5fGltYWdlL2pwZWd8YURjMEwyZ3dPQzh4TlRBM01EUXdOamd3TXpRNE5pOHhNakJmTURJd01EQXdNbVl3TURBd01UTmpNakF3TURFd01HSTJYMFJGTG1wd1p3fGE1MWM2MGU1NWUzYmQ0N2E1YWRmNzVlM2NhMjYwNmY3Y2UwNDJmMjZhNzQzYjA4YjQyNTQ0NTRhYmNmMmZhZTE","altText":"120_0200002f000013c2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NTY5MDd8aW1hZ2UvanBlZ3xhREUwTDJnNE15OHhOVEEzTURRd05UTXlPRGt5Tmd8ZTgxMWVmZDc5Mzk0YjM3MThkODMxZjhkY2QxMDZiMDgyNWQ4ZmQ1NzUzZjFhMTU1ZDBjZGJmMWZmMzhkNTg5YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200002f000013c2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYyMnxpbWFnZS9qcGVnfGFEQmlMMmhqWWk4eE5UQTNOakEwTkRnMk5UVTJOaTh5TURBd1h6QXlNREF3TURKbU1EQXdNREU0TldFd01EQXhNREJpTmw5RVJTNXFjR2N8YjYyYjc2NTNiZmI4NWZmNDZkNWM1M2M4N2M1ZDVmNzFmZWQ1MjYwMzZhOTdkOWNiYmY0NGExZjJhMTQ3MzU3OA","altText":"2000_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYyMnxpbWFnZS9qcGVnfGFEQmlMMmhqWWk4eE5UQTNOakEwTkRnMk5UVTJOaTh5TURBd1h6QXlNREF3TURKbU1EQXdNREU0TldFd01EQXhNREJpTmw5RVJTNXFjR2N8YjYyYjc2NTNiZmI4NWZmNDZkNWM1M2M4N2M1ZDVmNzFmZWQ1MjYwMzZhOTdkOWNiYmY0NGExZjJhMTQ3MzU3OA","altText":"2000_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYyMnxpbWFnZS9qcGVnfGFEQmlMMmhqWWk4eE5UQTNOakEwTkRnMk5UVTJOaTh5TURBd1h6QXlNREF3TURKbU1EQXdNREU0TldFd01EQXhNREJpTmw5RVJTNXFjR2N8YjYyYjc2NTNiZmI4NWZmNDZkNWM1M2M4N2M1ZDVmNzFmZWQ1MjYwMzZhOTdkOWNiYmY0NGExZjJhMTQ3MzU3OA","altText":"2000_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxfGltYWdlL2pwZWd8YURNNUwyZ3daaTh4TlRBM05qQTBOakUzTmpJNE5pOHlNREJmTURJd01EQXdNbVl3TURBd01UZzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2ZmM3MjE3YTVmYjk5NDdhNzk1NjhjOWI4ZjY4Nzk0NWI0NDdlYjgwZDE1M2JmYmYxOGUyYTRlODk2YjgxMmQ","altText":"200_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxfGltYWdlL2pwZWd8YURNNUwyZ3daaTh4TlRBM05qQTBOakUzTmpJNE5pOHlNREJmTURJd01EQXdNbVl3TURBd01UZzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2ZmM3MjE3YTVmYjk5NDdhNzk1NjhjOWI4ZjY4Nzk0NWI0NDdlYjgwZDE1M2JmYmYxOGUyYTRlODk2YjgxMmQ","altText":"200_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYyMnxpbWFnZS9qcGVnfGFEQmlMMmhqWWk4eE5UQTNOakEwTkRnMk5UVTJOaTh5TURBd1h6QXlNREF3TURKbU1EQXdNREU0TldFd01EQXhNREJpTmw5RVJTNXFjR2N8YjYyYjc2NTNiZmI4NWZmNDZkNWM1M2M4N2M1ZDVmNzFmZWQ1MjYwMzZhOTdkOWNiYmY0NGExZjJhMTQ3MzU3OA","altText":"2000_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYyMnxpbWFnZS9qcGVnfGFEaG1MMmczWXk4eE5UQTNOakEwTlRBMk1qRTNOQzh4TkRRd1h6QXlNREF3TURKbU1EQXdNREU0TldFd01EQXhNREJpTmw5RVJTNXFjR2N8Yjg2NTZhN2I4YmZmY2MxZDQxM2E2YTI2YmE4MTVlODEwZTBkOTJiOWRkN2Q4ZjFhOWI2YjgwMGMwNTk4YWE5MA","altText":"1440_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYyMnxpbWFnZS9qcGVnfGFERXpMMmczTWk4eE5UQTNOakEwTlRNNE9UZzFOQzh4TWpnd1h6QXlNREF3TURKbU1EQXdNREU0TldFd01EQXhNREJpTmw5RVJTNXFjR2N8NDFlNDkzMDBlMmNiZTQzNWQ5NDhjODdjYTU2ZWRjMmE2NWI2MzliZGJjNmUwMzhhODAxOGI0NTVhMzgzNDg2MQ","altText":"1280_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYyMnxpbWFnZS9qcGVnfGFHWXdMMmcyWWk4eE5UQTNOakEwTlRVeU1Ea3lOaTh4TURJMFh6QXlNREF3TURKbU1EQXdNREU0TldFd01EQXhNREJpTmw5RVJTNXFjR2N8YTIzNzI4MGQwMzUyNDg3ZjUzODhkODJhZDIwNWZiOGQzNGFhNDIwM2Q4OGY4YTNlNzA0ODFlMzVjZDRiYmRiNQ","altText":"1024_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDYyMnxpbWFnZS9qcGVnfGFETXpMMmcyTlM4eE5UQTNOakEwTlRjeE56VXpOQzgzTmpoZk1ESXdNREF3TW1Zd01EQXdNVGcxWVRBd01ERXdNR0kyWDBSRkxtcHdad3xlYzNmZTk4N2FlYjljNjY2ZjZkYWZhNWFlOTJiYWY1YjhmZDE3YjhlYTNkNWUyY2FkMjhjZWFiNGM1YTE1ZWVk","altText":"768_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2M3xpbWFnZS9qcGVnfGFEWXlMMmcxWlM4eE5UQTNOakEwTlRreE5ERTBNaTgwT0RCZk1ESXdNREF3TW1Zd01EQXdNVGcxWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiZGI1YmI0ZTM5NTZjZjhlNDA3YzhkZmRjOTQzNjg1NmJlOWQ1ZDMwZDVmN2NlYTQ4MTY3ZjdhNDAyNjUyMGUz","altText":"480_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxfGltYWdlL2pwZWd8YURNNUwyZ3daaTh4TlRBM05qQTBOakUzTmpJNE5pOHlNREJmTURJd01EQXdNbVl3TURBd01UZzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2ZmM3MjE3YTVmYjk5NDdhNzk1NjhjOWI4ZjY4Nzk0NWI0NDdlYjgwZDE1M2JmYmYxOGUyYTRlODk2YjgxMmQ","altText":"200_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002f0000185a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzcwfGltYWdlL2pwZWd8YURoaEwyZ3dZaTh4TlRBM05qQTBOamt5T1RrMU1DOHhNakJmTURJd01EQXdNbVl3TURBd01UZzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE3MWE1YjZjYTM2YmU0MjQzNDY2YzZhYmNjNmIzY2JlMDE4NjQwZGJiNmNiYTRhN2ViODEwZjJmZjY3YTEzYWU","altText":"120_0200002f0000185a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NzUyOXxpbWFnZS9qcGVnfGFEZG1MMmhsTXk4eE5UQTNOakEwTkRFeE1Ua3dNZ3wyZDlhM2FiMGRjNDhlNDhhZjdmZTQ3YTVjYjY3ZmI4YzE5OTAwYjZlMTQwOGYzMzZlMjBiYzdhZjhiNTZlNjNl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200002f0000185a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2216-1204","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2216-1204","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","topjob®s","2216-1204"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143732734","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":20.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":1527804000000,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; with push-button; 16 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60364958","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2216-1204
2-conductor through terminal block; with push-button; 16 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.