[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"281-901","name":"2-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/281-901","description":"<h2>Through terminal block, 281 Series, operating tool</h2><br/><br/>This through terminal block (item number 281-901) is designed for quick and easy connections. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 32 A. Conductors can only be connected to this through terminal block if their strip length is between 9 mm and 10 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It comes with one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper, aluminum conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDU0NDJ8aW1hZ2UvanBlZ3xhRFExTDJnM1l5OHhOVEEyTXpVeU5EZ3pOVE0xT0F8NWY2NzY1Y2E0NjhhZTZmYzJiOWNlZDhkMGFlMmJjZTVmMTJmYjI5MmEwNTlmMmQwYzBkYmM4NzY0YWIwNzEyNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEUm1MMmhrT0M4eE5UQTJNelV5TlRReU5URTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNmMmRkMjA0ZjYwNmY5ODI2MTg3Yjk2NWFjZGFjMTk4M2VjMDQ2MTk2OTdiMGIzNWI3OGEzMTM5NWM3Y2NiMg","altText":"2000_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEUm1MMmhrT0M4eE5UQTJNelV5TlRReU5URTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNmMmRkMjA0ZjYwNmY5ODI2MTg3Yjk2NWFjZGFjMTk4M2VjMDQ2MTk2OTdiMGIzNWI3OGEzMTM5NWM3Y2NiMg","altText":"2000_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEUm1MMmhrT0M4eE5UQTJNelV5TlRReU5URTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNmMmRkMjA0ZjYwNmY5ODI2MTg3Yjk2NWFjZGFjMTk4M2VjMDQ2MTk2OTdiMGIzNWI3OGEzMTM5NWM3Y2NiMg","altText":"2000_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEUm1MMmhrT0M4eE5UQTJNelV5TlRReU5URTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNmMmRkMjA0ZjYwNmY5ODI2MTg3Yjk2NWFjZGFjMTk4M2VjMDQ2MTk2OTdiMGIzNWI3OGEzMTM5NWM3Y2NiMg","altText":"2000_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEQmxMMmhrWXk4eE5UQTJNelV5TlRVMU5qSTFOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTAzMGY2M2E3YmZmNzg3ZDkxYmJkY2Q1NDg0NjU2YTk4OTA0NzI3MDQ4MjM4MDJkNmM1YmJhNWRiZjcwYTA5OQ","altText":"1440_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFHUmxMMmhsTWk4eE5UQTJNelV5TlRjMU1qZzJNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTUyYThjM2IyNjgyNjk1ODdjYTFiZjVkYjc0YWRkZjEzZWVjNDljZTA2MzNlYjY3NTViMDMwMWY2ZjBiOTkzNQ","altText":"1280_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIzMHxpbWFnZS9qcGVnfGFEVXdMMmhqWWk4eE5UQTJNelV5TmpBME56YzNOQzh4TURJMFh6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVmYWM1NmIxMDhiNzI5YjMzMTRlMjY5ZDk1YmRkZTQ4MDI5YTI0NzE2OTBmZWYxYzViZTFkOTdkNzRkYmYwYQ","altText":"1024_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzc4MnxpbWFnZS9qcGVnfGFHTXdMMmhqTUM4eE5UQTJNelV5TmpNM05UUTFOQzgzTmpoZk1ESXdNREF3TURRd01EQXpOemd4WWpBd01ERXdNR0kyWDBSRkxtcHdad3wxMDU1MzBkMTFhMTVjNWUxNjE2NDIzMGUxZjRlNzQyYTM5ODY2NzhjNGQwYjQwY2ZkZjMzZWFiMWIzY2IwZTEz","altText":"768_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2MHxpbWFnZS9qcGVnfGFEVTVMMmhpWkM4eE5UQTJNelV5TmpRM016YzFPQzgwT0RCZk1ESXdNREF3TURRd01EQXpOemd4WWpBd01ERXdNR0kyWDBSRkxtcHdad3wxYjBlM2NiNzE4ZWYyOTliNzE0MGE4YjJmMmRiYjJjYTUzMDkyMjYzMTNiNWY5ZDQ3NTJmY2I2YTY0OWVlNDNh","altText":"480_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURoaEwyaGlNeTh4TlRBMk16VXlOamN6TlRrd01pOHlNREJmTURJd01EQXdNRFF3TURBek56Z3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDFhMzJjNTk1M2VhYzYwMmM1ZWNjZDRmZGI0ZGJlYWQ2N2EwZjNkNzEzZWJiNWNlZTFlYWRlNmUzMmM4OWU0ZWM","altText":"200_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURoaEwyaGlNeTh4TlRBMk16VXlOamN6TlRrd01pOHlNREJmTURJd01EQXdNRFF3TURBek56Z3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDFhMzJjNTk1M2VhYzYwMmM1ZWNjZDRmZGI0ZGJlYWQ2N2EwZjNkNzEzZWJiNWNlZTFlYWRlNmUzMmM4OWU0ZWM","altText":"200_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURoaEwyaGlNeTh4TlRBMk16VXlOamN6TlRrd01pOHlNREJmTURJd01EQXdNRFF3TURBek56Z3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDFhMzJjNTk1M2VhYzYwMmM1ZWNjZDRmZGI0ZGJlYWQ2N2EwZjNkNzEzZWJiNWNlZTFlYWRlNmUzMmM4OWU0ZWM","altText":"200_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003781b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQwfGltYWdlL2pwZWd8YURJNEwyZzFZUzh4TlRBMk16VXlOekk1TWprMU9DOHhNakJmTURJd01EQXdNRFF3TURBek56Z3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDg4MzY5NzVkZjc3N2Q5NjllNTcyZjk0ZDViMWRhZTQ3MTRlNWRkZWYzODY4OThhMDA0MzcxOTBlNGY4NzMyMzA","altText":"120_020000040003781b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEUm1MMmhrT0M4eE5UQTJNelV5TlRReU5URTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNmMmRkMjA0ZjYwNmY5ODI2MTg3Yjk2NWFjZGFjMTk4M2VjMDQ2MTk2OTdiMGIzNWI3OGEzMTM5NWM3Y2NiMg","altText":"2000_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEUm1MMmhrT0M4eE5UQTJNelV5TlRReU5URTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNmMmRkMjA0ZjYwNmY5ODI2MTg3Yjk2NWFjZGFjMTk4M2VjMDQ2MTk2OTdiMGIzNWI3OGEzMTM5NWM3Y2NiMg","altText":"2000_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEUm1MMmhrT0M4eE5UQTJNelV5TlRReU5URTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNmMmRkMjA0ZjYwNmY5ODI2MTg3Yjk2NWFjZGFjMTk4M2VjMDQ2MTk2OTdiMGIzNWI3OGEzMTM5NWM3Y2NiMg","altText":"2000_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURoaEwyaGlNeTh4TlRBMk16VXlOamN6TlRrd01pOHlNREJmTURJd01EQXdNRFF3TURBek56Z3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDFhMzJjNTk1M2VhYzYwMmM1ZWNjZDRmZGI0ZGJlYWQ2N2EwZjNkNzEzZWJiNWNlZTFlYWRlNmUzMmM4OWU0ZWM","altText":"200_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURoaEwyaGlNeTh4TlRBMk16VXlOamN6TlRrd01pOHlNREJmTURJd01EQXdNRFF3TURBek56Z3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDFhMzJjNTk1M2VhYzYwMmM1ZWNjZDRmZGI0ZGJlYWQ2N2EwZjNkNzEzZWJiNWNlZTFlYWRlNmUzMmM4OWU0ZWM","altText":"200_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEUm1MMmhrT0M4eE5UQTJNelV5TlRReU5URTRNaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNmMmRkMjA0ZjYwNmY5ODI2MTg3Yjk2NWFjZGFjMTk4M2VjMDQ2MTk2OTdiMGIzNWI3OGEzMTM5NWM3Y2NiMg","altText":"2000_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFEQmxMMmhrWXk4eE5UQTJNelV5TlRVMU5qSTFOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTAzMGY2M2E3YmZmNzg3ZDkxYmJkY2Q1NDg0NjU2YTk4OTA0NzI3MDQ4MjM4MDJkNmM1YmJhNWRiZjcwYTA5OQ","altText":"1440_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDUwNHxpbWFnZS9qcGVnfGFHUmxMMmhsTWk4eE5UQTJNelV5TlRjMU1qZzJNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTUyYThjM2IyNjgyNjk1ODdjYTFiZjVkYjc0YWRkZjEzZWVjNDljZTA2MzNlYjY3NTViMDMwMWY2ZjBiOTkzNQ","altText":"1280_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIzMHxpbWFnZS9qcGVnfGFEVXdMMmhqWWk4eE5UQTJNelV5TmpBME56YzNOQzh4TURJMFh6QXlNREF3TURBME1EQXdNemM0TVdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVmYWM1NmIxMDhiNzI5YjMzMTRlMjY5ZDk1YmRkZTQ4MDI5YTI0NzE2OTBmZWYxYzViZTFkOTdkNzRkYmYwYQ","altText":"1024_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzc4MnxpbWFnZS9qcGVnfGFHTXdMMmhqTUM4eE5UQTJNelV5TmpNM05UUTFOQzgzTmpoZk1ESXdNREF3TURRd01EQXpOemd4WWpBd01ERXdNR0kyWDBSRkxtcHdad3wxMDU1MzBkMTFhMTVjNWUxNjE2NDIzMGUxZjRlNzQyYTM5ODY2NzhjNGQwYjQwY2ZkZjMzZWFiMWIzY2IwZTEz","altText":"768_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2MHxpbWFnZS9qcGVnfGFEVTVMMmhpWkM4eE5UQTJNelV5TmpRM016YzFPQzgwT0RCZk1ESXdNREF3TURRd01EQXpOemd4WWpBd01ERXdNR0kyWDBSRkxtcHdad3wxYjBlM2NiNzE4ZWYyOTliNzE0MGE4YjJmMmRiYjJjYTUzMDkyMjYzMTNiNWY5ZDQ3NTJmY2I2YTY0OWVlNDNh","altText":"480_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURoaEwyaGlNeTh4TlRBMk16VXlOamN6TlRrd01pOHlNREJmTURJd01EQXdNRFF3TURBek56Z3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDFhMzJjNTk1M2VhYzYwMmM1ZWNjZDRmZGI0ZGJlYWQ2N2EwZjNkNzEzZWJiNWNlZTFlYWRlNmUzMmM4OWU0ZWM","altText":"200_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQwfGltYWdlL2pwZWd8YURJNEwyZzFZUzh4TlRBMk16VXlOekk1TWprMU9DOHhNakJmTURJd01EQXdNRFF3TURBek56Z3hZakF3TURFd01HSTJYMFJGTG1wd1p3fDg4MzY5NzVkZjc3N2Q5NjllNTcyZjk0ZDViMWRhZTQ3MTRlNWRkZWYzODY4OThhMDA0MzcxOTBlNGY4NzMyMzA","altText":"120_020000040003781b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDU0NDJ8aW1hZ2UvanBlZ3xhRFExTDJnM1l5OHhOVEEyTXpVeU5EZ3pOVE0xT0F8NWY2NzY1Y2E0NjhhZTZmYzJiOWNlZDhkMGFlMmJjZTVmMTJmYjI5MmEwNTlmMmQwYzBkYmM4NzY0YWIwNzEyNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040003781b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM1M3xpbWFnZS9qcGVnfGFEUTJMMmcwTXk4eE5UQTJPVGN4TURRNE16UTROaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0WWpRd01EQXhNREJpTmw5RVJTNXFjR2N8MGQzOTlhZTQ1NmRhZGMyZmVlMDUwZWMyYTUzYjRjNzc1OWYzNjEyYmU2NDdlNzYxOThkMmJlNzE4MDlmMDQwZQ","altText":"2000_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM1M3xpbWFnZS9qcGVnfGFEUTJMMmcwTXk4eE5UQTJPVGN4TURRNE16UTROaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0WWpRd01EQXhNREJpTmw5RVJTNXFjR2N8MGQzOTlhZTQ1NmRhZGMyZmVlMDUwZWMyYTUzYjRjNzc1OWYzNjEyYmU2NDdlNzYxOThkMmJlNzE4MDlmMDQwZQ","altText":"2000_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM1M3xpbWFnZS9qcGVnfGFEUTJMMmcwTXk4eE5UQTJPVGN4TURRNE16UTROaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0WWpRd01EQXhNREJpTmw5RVJTNXFjR2N8MGQzOTlhZTQ1NmRhZGMyZmVlMDUwZWMyYTUzYjRjNzc1OWYzNjEyYmU2NDdlNzYxOThkMmJlNzE4MDlmMDQwZQ","altText":"2000_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU3fGltYWdlL2pwZWd8YURJNEwyZ3haaTh4TlRBMk9UY3hNVEl6TnpFMU1DOHlNREJmTURJd01EQXdNRFF3TURBek56aGlOREF3TURFd01HSTJYMFJGTG1wd1p3fGJkZGEyNjMxMWRhOTJjNmY0YzU3ZjIzNDU3MzlkMzJmZWYxNzcwOThiZmMyZDUwYmEzMWY0ZTVmYTY1YWZkZWE","altText":"200_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU3fGltYWdlL2pwZWd8YURJNEwyZ3haaTh4TlRBMk9UY3hNVEl6TnpFMU1DOHlNREJmTURJd01EQXdNRFF3TURBek56aGlOREF3TURFd01HSTJYMFJGTG1wd1p3fGJkZGEyNjMxMWRhOTJjNmY0YzU3ZjIzNDU3MzlkMzJmZWYxNzcwOThiZmMyZDUwYmEzMWY0ZTVmYTY1YWZkZWE","altText":"200_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM1M3xpbWFnZS9qcGVnfGFEUTJMMmcwTXk4eE5UQTJPVGN4TURRNE16UTROaTh5TURBd1h6QXlNREF3TURBME1EQXdNemM0WWpRd01EQXhNREJpTmw5RVJTNXFjR2N8MGQzOTlhZTQ1NmRhZGMyZmVlMDUwZWMyYTUzYjRjNzc1OWYzNjEyYmU2NDdlNzYxOThkMmJlNzE4MDlmMDQwZQ","altText":"2000_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM1M3xpbWFnZS9qcGVnfGFETTNMMmd6WkM4eE5UQTJPVGN4TURZeE5EVTFPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNemM0WWpRd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ2OThkM2VjZjBhODY4YTI1YTc5ODc3YTQ5OWM4NjFiYmU1NDFiYzQwZDZhNjYyMjg2YWQwZWE3NGZlYjU1Zg","altText":"1440_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM1M3xpbWFnZS9qcGVnfGFESXhMMmd6T1M4eE5UQTJPVGN4TURjM09ETTVPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNemM0WWpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZGEyYmEwNGY2ODNmODc5ZjQ0YzQ2MjUwNjY2ODkwNWUwYzg0NzM3YzM0ZDYwZWY0YjA0NzM1NTkzNjBhZDFjMA","altText":"1280_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM1M3xpbWFnZS9qcGVnfGFERXdMMmd6Tmk4eE5UQTJPVGN4TURnME16a3pOQzh4TURJMFh6QXlNREF3TURBME1EQXdNemM0WWpRd01EQXhNREJpTmw5RVJTNXFjR2N8MWQ4NzIyYTViOGM3MGQ1YTEwYmUwYTllNWRlOGQ4ZGVkMzQ2MDc2YmNkZDhhYzZjNzBkYzNjYmUxOWY3M2I4NA","altText":"1024_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM1M3xpbWFnZS9qcGVnfGFERXlMMmd6TXk4eE5UQTJPVGN4TURrd09UUTNNQzgzTmpoZk1ESXdNREF3TURRd01EQXpOemhpTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmNTEzYzRjNTg3ZDdlZGUxNWViZDMxZmYwMWNmNjkzMmE1MGI4YzM5ODRhZjMyYWFiZGZkOWE1NDcxZmFiOWFl","altText":"768_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDEyOXxpbWFnZS9qcGVnfGFEWTVMMmd4WWk4eE5UQTJPVGN4TVRFd05qQTNPQzgwT0RCZk1ESXdNREF3TURRd01EQXpOemhpTkRBd01ERXdNR0kyWDBSRkxtcHdad3xkMDJiMmVjZDY4NmU5NjE4NDU2MmQ2NWRmZTJlY2I2NWRkYTk3MWViMGM3ZGQyMzBkMzQ5YjA1MDIwMDBkMmQ0","altText":"480_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU3fGltYWdlL2pwZWd8YURJNEwyZ3haaTh4TlRBMk9UY3hNVEl6TnpFMU1DOHlNREJmTURJd01EQXdNRFF3TURBek56aGlOREF3TURFd01HSTJYMFJGTG1wd1p3fGJkZGEyNjMxMWRhOTJjNmY0YzU3ZjIzNDU3MzlkMzJmZWYxNzcwOThiZmMyZDUwYmEzMWY0ZTVmYTY1YWZkZWE","altText":"200_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000004000378b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyfGltYWdlL2pwZWd8YUdSbUwyZ3pNQzh4TlRBMk9UY3hNVGM1TkRJd05pOHhNakJmTURJd01EQXdNRFF3TURBek56aGlOREF3TURFd01HSTJYMFJGTG1wd1p3fGU5YTc2YzI4Y2Y2OTAyZDliOGUzZWJmYmI0MGVjNGZiM2RiOWUxMWUyZTEyY2I0ODZhZWY4ZWVhN2ViYWRmZTI","altText":"120_02000004000378b4000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjE4N3xpbWFnZS9qcGVnfGFEazFMMmcxTVM4eE5UQTJPVGN4TURBeU5EY3pOQXw3Y2UwNjgxZDQ3YjczYzkzNDExMDY0MGVjYjExMjA0YTU1MTg2ZDZlNzJhZjI0OGI4OTM1MDkxNzJlNzAxOGIy","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"02000004000378b4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdVM0wyZzFOUzh4TlRBM016WTFNakkwTkRVeE1DOHlNREF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1ZWNmZTc5ZWQ4Mzk3ZTlmOWYzZDhiZmI1NDU1YmMyYjhhZTIwZGRiNjczNDIzNzdjMjcxZDNhZmQyNTdmOGQz","altText":"2000_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdVM0wyZzFOUzh4TlRBM016WTFNakkwTkRVeE1DOHlNREF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1ZWNmZTc5ZWQ4Mzk3ZTlmOWYzZDhiZmI1NDU1YmMyYjhhZTIwZGRiNjczNDIzNzdjMjcxZDNhZmQyNTdmOGQz","altText":"2000_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdVM0wyZzFOUzh4TlRBM016WTFNakkwTkRVeE1DOHlNREF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1ZWNmZTc5ZWQ4Mzk3ZTlmOWYzZDhiZmI1NDU1YmMyYjhhZTIwZGRiNjczNDIzNzdjMjcxZDNhZmQyNTdmOGQz","altText":"2000_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTh8aW1hZ2UvanBlZ3xhR013TDJoaU9DOHhOVEEzTXpZMU16QXpNRGswTWk4eU1EQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8MmMxNWUxZGIwNmVmZGRlZTVkNTk2YzZhM2ZmYjM5YmE3NzJiNjcxYTQ2N2ExMDUxOWQyNWNmMDkyNWY3YTJiYw","altText":"200_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTh8aW1hZ2UvanBlZ3xhR013TDJoaU9DOHhOVEEzTXpZMU16QXpNRGswTWk4eU1EQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8MmMxNWUxZGIwNmVmZGRlZTVkNTk2YzZhM2ZmYjM5YmE3NzJiNjcxYTQ2N2ExMDUxOWQyNWNmMDkyNWY3YTJiYw","altText":"200_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdVM0wyZzFOUzh4TlRBM016WTFNakkwTkRVeE1DOHlNREF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1ZWNmZTc5ZWQ4Mzk3ZTlmOWYzZDhiZmI1NDU1YmMyYjhhZTIwZGRiNjczNDIzNzdjMjcxZDNhZmQyNTdmOGQz","altText":"2000_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdJM0wyZzFZeTh4TlRBM016WTFNalEwTVRFeE9DOHhORFF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w4NGQ3NzM1NDA1NzhhODdhZWE5MDA1OGJmZDI4ZGUyMDAxNTg4Y2IxNjNhMTNmODM3ZWY3OTQzYmMzYjE4NjQz","altText":"1440_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YURjM0wyZzJNQzh4TlRBM016WTFNalUzTWpFNU1DOHhNamd3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w5ZmRjNDJiMjExYTAyNTExOTRhZGExNjY4NDBkMzdhZTc4YjRhMzkxMmNhMGYwOGYyOTM3NDUxYTlhZWMyNmY2","altText":"1280_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YURjMEwyZzJNeTh4TlRBM016WTFNall6TnpjeU5pOHhNREkwWHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1NTJmZTIyZTY5YjY0OWMzMjQ5ZTU5MzEzOWNlYWRkNWM3NWYyOTFhYzNlNjY0MDQ2N2MwNjgzNzg1ZTE5OGM3","altText":"1024_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YURRMUwyZzJZUzh4TlRBM016WTFNamd6TkRNek5DODNOamhmTURJd01EQXdNRGN3TURBeFlUTXdaakF3TURjd01HSTJYMFJGTG1wd1p3fGM5NzNhMjg4YzRmZTU0NjM3ODc4Y2FjYmFmNmRjZDYzMzBjM2I2NzUyZWM3ZTNmN2U1MzY2MWY5MzRlMGFmYTQ","altText":"768_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdZekwyZzJZUzh4TlRBM016WTFNamc1T1RnM01DODBPREJmTURJd01EQXdNRGN3TURBeFlUTXdaakF3TURjd01HSTJYMFJGTG1wd1p3fDFlOTllOTQyMDQ5M2Q3NDdjNDI5OWRjNmQzM2I2N2JlMDU5N2FjMjdkZjcwMDhmYmM3ZjU5MGFiMGRjODNlODE","altText":"480_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTh8aW1hZ2UvanBlZ3xhR013TDJoaU9DOHhOVEEzTXpZMU16QXpNRGswTWk4eU1EQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8MmMxNWUxZGIwNmVmZGRlZTVkNTk2YzZhM2ZmYjM5YmE3NzJiNjcxYTQ2N2ExMDUxOWQyNWNmMDkyNWY3YTJiYw","altText":"200_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDZ8aW1hZ2UvanBlZ3xhRFJsTDJoak5pOHhOVEEzTXpZMU16UXlOREUxT0M4eE1qQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8MWZjOWFkNmU0MzRmNDgwOTc0MDE3NmViNzE2YzZkNTkyNmRjNDhkMzFjNTBiYzAxYjU3MzUyYWVkZThjYTYyZQ","altText":"120_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODg2fGltYWdlL2pwZWd8YUdGbEwyZ3dNQzh4TlRBM016WTFNVGcxTVRJNU5BfDdjZjBkMDQwYjY2ZWFkNzY2YWVkZWIxMjBiM2VhMjBjYjhhMmRkNDU0MTBlNTNhYjE1ZWJiOWUzMDdmODQ4MDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000070001a30f000700b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"281-901","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/281-901","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","281-901"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918485050","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60428220","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 281-901
2-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray