Item no. 284-901
2-conductor through terminal block; 10 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 10,00 mm²; gray
![120_7976221_DE 120_7976221_DE](/medias/120-7976221-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzE3fGltYWdlL2pwZWd8YURjNUwyZ3dOeTh4TXpjNU9EazNNakEyTXpjM05DOHhNakJmTnprM05qSXlNVjlFUlM1cWNHY3w5ZjliNDVhZmQyNzg3OTI5MDczNDAzZjQwYjk0MjBhM2Q4NDQyMDZlMjg3MTNmNjhhMzU3OWVjMzVmYzNhMmU2)
![120_9478157_DE 120_9478157_DE](/medias/120-9478157-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDI5fGltYWdlL2pwZWd8YUdabUwyZ3pOeTh4TXpjNU9ETTNNREl4TXpreE9DOHhNakJmT1RRM09ERTFOMTlFUlM1cWNHY3xkMmJhY2NlNzUwZmQ0NjdmZjJmOGJhNTFjMWI4YzA4ZWFkNjdkNzMzYjhmZDNhZTA1MGY5Y2YwNTA0OTI5Nzlk)
![120_0200000400039bf0000100b6_DE 120_0200000400039bf0000100b6_DE](/medias/120-0200000400039bf0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE3fGltYWdlL2pwZWd8YUdVd0wyZzVOQzh4TXpnd016UXpNVEUyTlRrNE1pOHhNakJmTURJd01EQXdNRFF3TURBek9XSm1NREF3TURFd01HSTJYMFJGTG1wd1p3fDk2MDU3YmQyYTg3YzdmOTcxMjNiNGI4YjA4NTEyMGZmZGJkMjQ0NmJiOTZlNTNlY2Y0ZWU2MzE2YTdiMGQwODE)
![120_020000070001a30f000700b6_DE 120_020000070001a30f000700b6_DE](/medias/120-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDZ8aW1hZ2UvanBlZ3xhREkwTDJobVl5OHhNalUzTURnME56a3pOalUwTWk4eE1qQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8NWZlYTRjNTg1YjMzODdkMDU5ZTQyMDc3MzA3Mjc2NzgxN2U4MWJlOGY4YzY1Yzg4Mzg5YTRmMTA5N2YwMGM0NA)
Item no. 284-901
2-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 284-901
2-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request