[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"285-633","name":"2-conductor through terminal block; 35 mm²; with integrated end plate; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; red","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/285-633","description":"<h2>Through terminal block, 285 Series, CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this through terminal block (item number 285-633). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 1000 V and a rated current of 125 A. Strip lengths must be 23 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 6 mm² to 35 mm². It features one level and two clamping points that you can use to connect a single potential. The red housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3Mzc2MDR8aW1hZ2UvanBlZ3xhR1ZtTDJoaFpTOHhOVEEyTmpRM016Y3lOVGs0TWd8Y2FlYmJiNTFhNDJjMjc4YWQ2MTIwOTVlNjVjOTA0MmQxM2QxYTM4YWQzNTg1MDFiYTBhODkzNTIyNzg4ZTU0NA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"3993656_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhRFptTDJobU9DOHhOVEEyTmpRM05ESXhOelV3TWk4eU1EQXdYek01T1RNMk5UWmZSRVV1YW5CbnxlMzcxNjE3YTRiYjZiYmViMjE0ZmE4OGZlZGQyNWQyNGVjYzlhZDczZDEzOTRiZjU5ODc3YzczMGU3ZTYyMzQx","altText":"2000_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhRFptTDJobU9DOHhOVEEyTmpRM05ESXhOelV3TWk4eU1EQXdYek01T1RNMk5UWmZSRVV1YW5CbnxlMzcxNjE3YTRiYjZiYmViMjE0ZmE4OGZlZGQyNWQyNGVjYzlhZDczZDEzOTRiZjU5ODc3YzczMGU3ZTYyMzQx","altText":"2000_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhRFptTDJobU9DOHhOVEEyTmpRM05ESXhOelV3TWk4eU1EQXdYek01T1RNMk5UWmZSRVV1YW5CbnxlMzcxNjE3YTRiYjZiYmViMjE0ZmE4OGZlZGQyNWQyNGVjYzlhZDczZDEzOTRiZjU5ODc3YzczMGU3ZTYyMzQx","altText":"2000_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhRFptTDJobU9DOHhOVEEyTmpRM05ESXhOelV3TWk4eU1EQXdYek01T1RNMk5UWmZSRVV1YW5CbnxlMzcxNjE3YTRiYjZiYmViMjE0ZmE4OGZlZGQyNWQyNGVjYzlhZDczZDEzOTRiZjU5ODc3YzczMGU3ZTYyMzQx","altText":"2000_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhR0l3TDJobU5DOHhOVEEyTmpRM05ETTBPRFUzTkM4eE5EUXdYek01T1RNMk5UWmZSRVV1YW5Cbnw0MjI0MGQ0ZmVmNDZkMWNlZDczYzdjZTU1Mzc4YzRkYmE1NjM5YzFlNDFlZmQ1MzdhNmVhMzcxNzlkZGM1YjUw","altText":"1440_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhR1l3TDJobU1DOHhOVEEyTmpRM05EUTNPVFkwTmk4eE1qZ3dYek01T1RNMk5UWmZSRVV1YW5Cbnw5NjUyOTM3YzlhZWI5NzZjYmQwNzgwNjc5ZjlmZjczM2UxMzA1MWE0ZTU5ZTc4M2VjMTk3MzQwNzIxNTUwYjI5","altText":"1280_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA4NnxpbWFnZS9qcGVnfGFEQm1MMmhsTnk4eE5UQTJOalEzTkRjME1UYzVNQzh4TURJMFh6TTVPVE0yTlRaZlJFVXVhbkJufDM1NzA3ZDljNWIwZGVkYzM4NDZiNzFmZjc2NWRmZjdiMWM2YTIwNDRmNGU1OTJkNTVjODJjMjJjZjY4ZGFkY2U","altText":"1024_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5NXxpbWFnZS9qcGVnfGFEVXlMMmhsTUM4eE5UQTJOalEzTkRrek9ETTVPQzgzTmpoZk16azVNelkxTmw5RVJTNXFjR2N8YjA5ZmY0MjMyMmFiYzViOWVkNTM3Zjg1OWU1OWUzNjU1ZjgyOGNhMmQ0OTRlYjU5Y2U2ZDg3NGQ4OTIzYmIyYg","altText":"768_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA1M3xpbWFnZS9qcGVnfGFHUTJMMmc1TVM4eE5UQTJOalEzTlRFek5UQXdOaTgwT0RCZk16azVNelkxTmw5RVJTNXFjR2N8OWFmNGQ4MDRmYmE3ODljOGQ2YjVkMGU2ZDI3YTcwOThhMmNkMGMwYWIxNjcxMjU2MTA2ZjE3NzhlMWM2OTQzMw","altText":"480_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE1fGltYWdlL2pwZWd8YURBMkwyZzRZaTh4TlRBMk5qUTNOVE16TVRZeE5DOHlNREJmTXprNU16WTFObDlFUlM1cWNHY3wzYTY3ODA2ODFhYzc0MjQ3ZDJmNjg3NGRiMzNjYjVjY2M4MTc1ZjAyOGMzZmVlYzAwNjY3ZWRkMGM4NzYzZTEx","altText":"200_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE1fGltYWdlL2pwZWd8YURBMkwyZzRZaTh4TlRBMk5qUTNOVE16TVRZeE5DOHlNREJmTXprNU16WTFObDlFUlM1cWNHY3wzYTY3ODA2ODFhYzc0MjQ3ZDJmNjg3NGRiMzNjYjVjY2M4MTc1ZjAyOGMzZmVlYzAwNjY3ZWRkMGM4NzYzZTEx","altText":"200_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE1fGltYWdlL2pwZWd8YURBMkwyZzRZaTh4TlRBMk5qUTNOVE16TVRZeE5DOHlNREJmTXprNU16WTFObDlFUlM1cWNHY3wzYTY3ODA2ODFhYzc0MjQ3ZDJmNjg3NGRiMzNjYjVjY2M4MTc1ZjAyOGMzZmVlYzAwNjY3ZWRkMGM4NzYzZTEx","altText":"200_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_3993656_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDI5fGltYWdlL2pwZWd8YURZeUwyZzNPUzh4TlRBMk5qUTNOVGc0T0RZM01DOHhNakJmTXprNU16WTFObDlFUlM1cWNHY3w1OGRlNWNjMzk0YzAyZDcyZmZjY2QwNWU1NTk1OWIxOWEzY2E3Mjk3ZmNjNzdhZWZiZTc5Y2RlMTE5ZmI0MTZl","altText":"120_3993656_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_3993656_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhRFptTDJobU9DOHhOVEEyTmpRM05ESXhOelV3TWk4eU1EQXdYek01T1RNMk5UWmZSRVV1YW5CbnxlMzcxNjE3YTRiYjZiYmViMjE0ZmE4OGZlZGQyNWQyNGVjYzlhZDczZDEzOTRiZjU5ODc3YzczMGU3ZTYyMzQx","altText":"2000_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993656_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhRFptTDJobU9DOHhOVEEyTmpRM05ESXhOelV3TWk4eU1EQXdYek01T1RNMk5UWmZSRVV1YW5CbnxlMzcxNjE3YTRiYjZiYmViMjE0ZmE4OGZlZGQyNWQyNGVjYzlhZDczZDEzOTRiZjU5ODc3YzczMGU3ZTYyMzQx","altText":"2000_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993656_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhRFptTDJobU9DOHhOVEEyTmpRM05ESXhOelV3TWk4eU1EQXdYek01T1RNMk5UWmZSRVV1YW5CbnxlMzcxNjE3YTRiYjZiYmViMjE0ZmE4OGZlZGQyNWQyNGVjYzlhZDczZDEzOTRiZjU5ODc3YzczMGU3ZTYyMzQx","altText":"2000_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993656_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE1fGltYWdlL2pwZWd8YURBMkwyZzRZaTh4TlRBMk5qUTNOVE16TVRZeE5DOHlNREJmTXprNU16WTFObDlFUlM1cWNHY3wzYTY3ODA2ODFhYzc0MjQ3ZDJmNjg3NGRiMzNjYjVjY2M4MTc1ZjAyOGMzZmVlYzAwNjY3ZWRkMGM4NzYzZTEx","altText":"200_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3993656_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE1fGltYWdlL2pwZWd8YURBMkwyZzRZaTh4TlRBMk5qUTNOVE16TVRZeE5DOHlNREJmTXprNU16WTFObDlFUlM1cWNHY3wzYTY3ODA2ODFhYzc0MjQ3ZDJmNjg3NGRiMzNjYjVjY2M4MTc1ZjAyOGMzZmVlYzAwNjY3ZWRkMGM4NzYzZTEx","altText":"200_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3993656_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhRFptTDJobU9DOHhOVEEyTmpRM05ESXhOelV3TWk4eU1EQXdYek01T1RNMk5UWmZSRVV1YW5CbnxlMzcxNjE3YTRiYjZiYmViMjE0ZmE4OGZlZGQyNWQyNGVjYzlhZDczZDEzOTRiZjU5ODc3YzczMGU3ZTYyMzQx","altText":"2000_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_3993656_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhR0l3TDJobU5DOHhOVEEyTmpRM05ETTBPRFUzTkM4eE5EUXdYek01T1RNMk5UWmZSRVV1YW5Cbnw0MjI0MGQ0ZmVmNDZkMWNlZDczYzdjZTU1Mzc4YzRkYmE1NjM5YzFlNDFlZmQ1MzdhNmVhMzcxNzlkZGM1YjUw","altText":"1440_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_3993656_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4MzV8aW1hZ2UvanBlZ3xhR1l3TDJobU1DOHhOVEEyTmpRM05EUTNPVFkwTmk4eE1qZ3dYek01T1RNMk5UWmZSRVV1YW5Cbnw5NjUyOTM3YzlhZWI5NzZjYmQwNzgwNjc5ZjlmZjczM2UxMzA1MWE0ZTU5ZTc4M2VjMTk3MzQwNzIxNTUwYjI5","altText":"1280_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_3993656_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzA4NnxpbWFnZS9qcGVnfGFEQm1MMmhsTnk4eE5UQTJOalEzTkRjME1UYzVNQzh4TURJMFh6TTVPVE0yTlRaZlJFVXVhbkJufDM1NzA3ZDljNWIwZGVkYzM4NDZiNzFmZjc2NWRmZjdiMWM2YTIwNDRmNGU1OTJkNTVjODJjMjJjZjY4ZGFkY2U","altText":"1024_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_3993656_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5NXxpbWFnZS9qcGVnfGFEVXlMMmhsTUM4eE5UQTJOalEzTkRrek9ETTVPQzgzTmpoZk16azVNelkxTmw5RVJTNXFjR2N8YjA5ZmY0MjMyMmFiYzViOWVkNTM3Zjg1OWU1OWUzNjU1ZjgyOGNhMmQ0OTRlYjU5Y2U2ZDg3NGQ4OTIzYmIyYg","altText":"768_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_3993656_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA1M3xpbWFnZS9qcGVnfGFHUTJMMmc1TVM4eE5UQTJOalEzTlRFek5UQXdOaTgwT0RCZk16azVNelkxTmw5RVJTNXFjR2N8OWFmNGQ4MDRmYmE3ODljOGQ2YjVkMGU2ZDI3YTcwOThhMmNkMGMwYWIxNjcxMjU2MTA2ZjE3NzhlMWM2OTQzMw","altText":"480_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_3993656_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE1fGltYWdlL2pwZWd8YURBMkwyZzRZaTh4TlRBMk5qUTNOVE16TVRZeE5DOHlNREJmTXprNU16WTFObDlFUlM1cWNHY3wzYTY3ODA2ODFhYzc0MjQ3ZDJmNjg3NGRiMzNjYjVjY2M4MTc1ZjAyOGMzZmVlYzAwNjY3ZWRkMGM4NzYzZTEx","altText":"200_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_3993656_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-3993656-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDI5fGltYWdlL2pwZWd8YURZeUwyZzNPUzh4TlRBMk5qUTNOVGc0T0RZM01DOHhNakJmTXprNU16WTFObDlFUlM1cWNHY3w1OGRlNWNjMzk0YzAyZDcyZmZjY2QwNWU1NTk1OWIxOWEzY2E3Mjk3ZmNjNzdhZWZiZTc5Y2RlMTE5ZmI0MTZl","altText":"120_3993656_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_3993656_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3Mzc2MDR8aW1hZ2UvanBlZ3xhR1ZtTDJoaFpTOHhOVEEyTmpRM016Y3lOVGs0TWd8Y2FlYmJiNTFhNDJjMjc4YWQ2MTIwOTVlNjVjOTA0MmQxM2QxYTM4YWQzNTg1MDFiYTBhODkzNTIyNzg4ZTU0NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"3993656_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE3MnxpbWFnZS9qcGVnfGFEVXdMMmhrWkM4eE5UQTJPRFl4TmpNMU9UazJOaTh5TURBd1h6TTVPVE0yTlRWZlJFVXVhbkJufGVlZjRlMTZhNjJkYjJiMjVjNWVhNmMzYTJkNTcxZGFmMTlhYmI4ZWQ5NDg4NjczMTIyYTgwMTY5MDhhZDFkOTA","altText":"2000_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_3993655_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE3MnxpbWFnZS9qcGVnfGFEVXdMMmhrWkM4eE5UQTJPRFl4TmpNMU9UazJOaTh5TURBd1h6TTVPVE0yTlRWZlJFVXVhbkJufGVlZjRlMTZhNjJkYjJiMjVjNWVhNmMzYTJkNTcxZGFmMTlhYmI4ZWQ5NDg4NjczMTIyYTgwMTY5MDhhZDFkOTA","altText":"2000_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_3993655_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE3MnxpbWFnZS9qcGVnfGFEVXdMMmhrWkM4eE5UQTJPRFl4TmpNMU9UazJOaTh5TURBd1h6TTVPVE0yTlRWZlJFVXVhbkJufGVlZjRlMTZhNjJkYjJiMjVjNWVhNmMzYTJkNTcxZGFmMTlhYmI4ZWQ5NDg4NjczMTIyYTgwMTY5MDhhZDFkOTA","altText":"2000_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_3993655_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyfGltYWdlL2pwZWd8YURkbEwyZzJZeTh4TlRBMk9EWXhOelUzTWpNNE1pOHlNREJmTXprNU16WTFOVjlFUlM1cWNHY3xmM2M4NjY1YTVmYjllYTg3YzFmNjMyZjRiMTcxNzI3ZmFhNDQ1NmYwMTc2ODk1MzFlNWE1MmY4YTIyNTIxNDk1","altText":"200_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_3993655_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyfGltYWdlL2pwZWd8YURkbEwyZzJZeTh4TlRBMk9EWXhOelUzTWpNNE1pOHlNREJmTXprNU16WTFOVjlFUlM1cWNHY3xmM2M4NjY1YTVmYjllYTg3YzFmNjMyZjRiMTcxNzI3ZmFhNDQ1NmYwMTc2ODk1MzFlNWE1MmY4YTIyNTIxNDk1","altText":"200_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_3993655_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE3MnxpbWFnZS9qcGVnfGFEVXdMMmhrWkM4eE5UQTJPRFl4TmpNMU9UazJOaTh5TURBd1h6TTVPVE0yTlRWZlJFVXVhbkJufGVlZjRlMTZhNjJkYjJiMjVjNWVhNmMzYTJkNTcxZGFmMTlhYmI4ZWQ5NDg4NjczMTIyYTgwMTY5MDhhZDFkOTA","altText":"2000_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_3993655_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE3MnxpbWFnZS9qcGVnfGFEWmxMMmhrTXk4eE5UQTJPRFl4TmpZeU1qRXhNQzh4TkRRd1h6TTVPVE0yTlRWZlJFVXVhbkJufDgxZTgxZTExZDExMzkyMmE0NGU4NThjMzY0MjU2MzhlNGFkMDljNzY2OGExMWQ1YWIzNTdmMDYwZDU0ODM5OTU","altText":"1440_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_3993655_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE3MnxpbWFnZS9qcGVnfGFHRm1MMmhqWmk4eE5UQTJPRFl4TmpjMU16RTRNaTh4TWpnd1h6TTVPVE0yTlRWZlJFVXVhbkJufDcwZjE2MjcyNDBkZGU0M2JmZGNlNjVjZmU1OWMyOTFiZGY3ZTM1MTUzOTNmMjAzNjYxZWRmODI4YzMwMjMyNGI","altText":"1280_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_3993655_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE3MnxpbWFnZS9qcGVnfGFHWXlMMmhqT0M4eE5UQTJPRFl4TmprME9UYzVNQzh4TURJMFh6TTVPVE0yTlRWZlJFVXVhbkJufDdlZjI0ZDRlMGVhZTJlYjU5ZjNjZGZmY2E0ZDFkZDJiODA0OWM0OWYwYWUwYzdhNzI2NTIxNDg0MzIxN2QwOTA","altText":"1024_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_3993655_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE3MnxpbWFnZS9qcGVnfGFEYzJMMmczWVM4eE5UQTJPRFl4TnpFME5qTTVPQzgzTmpoZk16azVNelkxTlY5RVJTNXFjR2N8OGM0YzRmOGYwMTg2ZGJmM2Y0OGEyNzAzMjhlMjIyYjQwZTk5ZDRhYzAyZWRlNmE3ZGNlNDYwNzRiNmVlMGI3Nw","altText":"768_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_3993655_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIzMXxpbWFnZS9qcGVnfGFHRTJMMmczTXk4eE5UQTJPRFl4TnpNME16QXdOaTgwT0RCZk16azVNelkxTlY5RVJTNXFjR2N8ZGMyZGE2ZDA2NDk2YTU0NjU2ZjE1ZmJkZjQ3ODc3NGY3ZWM1MDBkMTdmM2E4NzFkMzMwNzI2NGViZTExOTE1OA","altText":"480_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_3993655_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyfGltYWdlL2pwZWd8YURkbEwyZzJZeTh4TlRBMk9EWXhOelUzTWpNNE1pOHlNREJmTXprNU16WTFOVjlFUlM1cWNHY3xmM2M4NjY1YTVmYjllYTg3YzFmNjMyZjRiMTcxNzI3ZmFhNDQ1NmYwMTc2ODk1MzFlNWE1MmY4YTIyNTIxNDk1","altText":"200_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_3993655_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-3993655-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQyfGltYWdlL2pwZWd8YURGbEwyZ3hNQzh4TlRBMk9EWXhPREU1TkRrM05DOHhNakJmTXprNU16WTFOVjlFUlM1cWNHY3xhNGE0NzQ2ZTFjMWU2NWM5NzhkN2NmMGZiNTQ2NGNjNWZjOGRiN2U1MTBkOGZhMDk0ZjczYTI4MjZlZGExM2Rh","altText":"120_3993655_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_3993655_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDU1MDF8aW1hZ2UvanBlZ3xhR05qTDJobE55OHhOVEEyT0RZeE5qQXpNakk0Tmd8MjkwYWNmNjNiNDUwYjJmM2Q2NWM4ZDgyZDQyMGFjMTkwOWM2ZGJlZDhlZjVmNjAwZmRmNDQzOGMzMjcxNTIxNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"3993655_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdVM0wyZzFOUzh4TlRBM016WTFNakkwTkRVeE1DOHlNREF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1ZWNmZTc5ZWQ4Mzk3ZTlmOWYzZDhiZmI1NDU1YmMyYjhhZTIwZGRiNjczNDIzNzdjMjcxZDNhZmQyNTdmOGQz","altText":"2000_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdVM0wyZzFOUzh4TlRBM016WTFNakkwTkRVeE1DOHlNREF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1ZWNmZTc5ZWQ4Mzk3ZTlmOWYzZDhiZmI1NDU1YmMyYjhhZTIwZGRiNjczNDIzNzdjMjcxZDNhZmQyNTdmOGQz","altText":"2000_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdVM0wyZzFOUzh4TlRBM016WTFNakkwTkRVeE1DOHlNREF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1ZWNmZTc5ZWQ4Mzk3ZTlmOWYzZDhiZmI1NDU1YmMyYjhhZTIwZGRiNjczNDIzNzdjMjcxZDNhZmQyNTdmOGQz","altText":"2000_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTh8aW1hZ2UvanBlZ3xhR013TDJoaU9DOHhOVEEzTXpZMU16QXpNRGswTWk4eU1EQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8MmMxNWUxZGIwNmVmZGRlZTVkNTk2YzZhM2ZmYjM5YmE3NzJiNjcxYTQ2N2ExMDUxOWQyNWNmMDkyNWY3YTJiYw","altText":"200_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTh8aW1hZ2UvanBlZ3xhR013TDJoaU9DOHhOVEEzTXpZMU16QXpNRGswTWk4eU1EQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8MmMxNWUxZGIwNmVmZGRlZTVkNTk2YzZhM2ZmYjM5YmE3NzJiNjcxYTQ2N2ExMDUxOWQyNWNmMDkyNWY3YTJiYw","altText":"200_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdVM0wyZzFOUzh4TlRBM016WTFNakkwTkRVeE1DOHlNREF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1ZWNmZTc5ZWQ4Mzk3ZTlmOWYzZDhiZmI1NDU1YmMyYjhhZTIwZGRiNjczNDIzNzdjMjcxZDNhZmQyNTdmOGQz","altText":"2000_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdJM0wyZzFZeTh4TlRBM016WTFNalEwTVRFeE9DOHhORFF3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w4NGQ3NzM1NDA1NzhhODdhZWE5MDA1OGJmZDI4ZGUyMDAxNTg4Y2IxNjNhMTNmODM3ZWY3OTQzYmMzYjE4NjQz","altText":"1440_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YURjM0wyZzJNQzh4TlRBM016WTFNalUzTWpFNU1DOHhNamd3WHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w5ZmRjNDJiMjExYTAyNTExOTRhZGExNjY4NDBkMzdhZTc4YjRhMzkxMmNhMGYwOGYyOTM3NDUxYTlhZWMyNmY2","altText":"1280_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YURjMEwyZzJNeTh4TlRBM016WTFNall6TnpjeU5pOHhNREkwWHpBeU1EQXdNREEzTURBd01XRXpNR1l3TURBM01EQmlObDlFUlM1cWNHY3w1NTJmZTIyZTY5YjY0OWMzMjQ5ZTU5MzEzOWNlYWRkNWM3NWYyOTFhYzNlNjY0MDQ2N2MwNjgzNzg1ZTE5OGM3","altText":"1024_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YURRMUwyZzJZUzh4TlRBM016WTFNamd6TkRNek5DODNOamhmTURJd01EQXdNRGN3TURBeFlUTXdaakF3TURjd01HSTJYMFJGTG1wd1p3fGM5NzNhMjg4YzRmZTU0NjM3ODc4Y2FjYmFmNmRjZDYzMzBjM2I2NzUyZWM3ZTNmN2U1MzY2MWY5MzRlMGFmYTQ","altText":"768_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxfGltYWdlL2pwZWd8YUdZekwyZzJZUzh4TlRBM016WTFNamc1T1RnM01DODBPREJmTURJd01EQXdNRGN3TURBeFlUTXdaakF3TURjd01HSTJYMFJGTG1wd1p3fDFlOTllOTQyMDQ5M2Q3NDdjNDI5OWRjNmQzM2I2N2JlMDU5N2FjMjdkZjcwMDhmYmM3ZjU5MGFiMGRjODNlODE","altText":"480_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTh8aW1hZ2UvanBlZ3xhR013TDJoaU9DOHhOVEEzTXpZMU16QXpNRGswTWk4eU1EQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8MmMxNWUxZGIwNmVmZGRlZTVkNTk2YzZhM2ZmYjM5YmE3NzJiNjcxYTQ2N2ExMDUxOWQyNWNmMDkyNWY3YTJiYw","altText":"200_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDZ8aW1hZ2UvanBlZ3xhRFJsTDJoak5pOHhOVEEzTXpZMU16UXlOREUxT0M4eE1qQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8MWZjOWFkNmU0MzRmNDgwOTc0MDE3NmViNzE2YzZkNTkyNmRjNDhkMzFjNTBiYzAxYjU3MzUyYWVkZThjYTYyZQ","altText":"120_020000070001a30f000700b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000070001a30f000700b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODg2fGltYWdlL2pwZWd8YUdGbEwyZ3dNQzh4TlRBM016WTFNVGcxTVRJNU5BfDdjZjBkMDQwYjY2ZWFkNzY2YWVkZWIxMjBiM2VhMjBjYjhhMmRkNDU0MTBlNTNhYjE1ZWJiOWUzMDdmODQ4MDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000070001a30f000700b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"285-633","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/285-633","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","285-633"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143805544","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":15.0,"numberPackageUnits":15.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; 35 mm²; with integrated end plate; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; red","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60384891","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0010.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU15OW9ZVEV2TVRBME1qa3pPVFk1TnpVMk5EWXVjRzVufDViYWIyMDVhZTE3M2JiM2MwYzUzNjVhMzY5ODQyMjNjMDMxNmY5OTMwNTU1MWU1MzA3Y2FiNWFjOGNlYmMzYTM","altText":"red","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 285-633
2-conductor through terminal block; 35 mm²; with integrated end plate; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; red