[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2006-8035","name":"Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; black","url":"/rail-mount-terminal-blocks/distribution-terminal-block/p/2006-8035","description":"<h2>Distribution terminal block, 2006 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our distribution terminal block (item number 2006-8035) simplifies electrical installations. Distribution terminal blocks allow you to distribute potentials in an extremely compact way. These terminal blocks are designed to connect larger conductor cross-sections on one side and several smaller conductor cross-sections on the other. On top of distributing potentials, these terminal blocks can also be used to collect potentials. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 41 A. Conductors should only be connected to this distribution terminal block if their strip length is between 13 mm and 15 mm. Featuring conductor terminals along with Push-in CAGE CLAMP® as well as Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this distribution terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 10 mm² on one side and for conductor cross sections from 0.25 mm² to 2.5 mm² on the other side. It comes with one level and seven clamping points for connecting a single potential. The clamping spring is made of chrome-nickel spring steel (CrNi) and the black housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NTkxOTh8aW1hZ2UvanBlZ3xhRE5pTDJnNE9DOHhOVEE1TmpZMU56Z3dOVE0wTWd8YzIzN2Y2MjlkYTgwMWM3ODUwYmE2MzhhYjJkOWMzYTUzN2E4NzcyYjQ2YjY2MDAxYmRkOWMzMmM2N2RiNzZhNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"13289191_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OTZ8aW1hZ2UvanBlZ3xhREEwTDJobE9DOHhOVEE1TmpZMU9EVXlOakl6T0M4eU1EQXdYekV6TWpnNU1Ua3hYMFJGTG1wd1p3fDExMmU1NDk4ODRkZThmZjgyNTk4YjA5MmE2ZWNjYzY5OGZmNDgyZGI0ODNiMDRkOGFhZDE4ZDdhNjg1NzBmZDM","altText":"2000_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OTZ8aW1hZ2UvanBlZ3xhREEwTDJobE9DOHhOVEE1TmpZMU9EVXlOakl6T0M4eU1EQXdYekV6TWpnNU1Ua3hYMFJGTG1wd1p3fDExMmU1NDk4ODRkZThmZjgyNTk4YjA5MmE2ZWNjYzY5OGZmNDgyZGI0ODNiMDRkOGFhZDE4ZDdhNjg1NzBmZDM","altText":"2000_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OTZ8aW1hZ2UvanBlZ3xhREEwTDJobE9DOHhOVEE1TmpZMU9EVXlOakl6T0M4eU1EQXdYekV6TWpnNU1Ua3hYMFJGTG1wd1p3fDExMmU1NDk4ODRkZThmZjgyNTk4YjA5MmE2ZWNjYzY5OGZmNDgyZGI0ODNiMDRkOGFhZDE4ZDdhNjg1NzBmZDM","altText":"2000_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OTZ8aW1hZ2UvanBlZ3xhREEwTDJobE9DOHhOVEE1TmpZMU9EVXlOakl6T0M4eU1EQXdYekV6TWpnNU1Ua3hYMFJGTG1wd1p3fDExMmU1NDk4ODRkZThmZjgyNTk4YjA5MmE2ZWNjYzY5OGZmNDgyZGI0ODNiMDRkOGFhZDE4ZDdhNjg1NzBmZDM","altText":"2000_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjE2MnxpbWFnZS9qcGVnfGFEa3pMMmhtTWk4eE5UQTVOalkxT0RnMU16a3hPQzh4TkRRd1h6RXpNamc1TVRreFgwUkZMbXB3Wnd8NmIxZWZjOGE1MmYzNmNlOGU4OWRiMjk1NTczY2FiYmZiNjM5NTcxYjEyNWQ3NzgzMjg0ZDZlZjM4ZmM2NzYxMA","altText":"1440_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM4N3xpbWFnZS9qcGVnfGFHWXlMMmhpWWk4eE5UQTVOalkxT1RFeE5qQTJNaTh4TWpnd1h6RXpNamc1TVRreFgwUkZMbXB3Wnd8ZGI2OGM2MTBiOTkzYzhmMDY4YWI4OWQ5ZGJjOGMwNDM2NmE4MDgyZDQ1NWUyYmVhMzBjYjQ2NDUzMDBjYmY1OA","altText":"1280_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTU4NXxpbWFnZS9qcGVnfGFHTmlMMmhpTkM4eE5UQTVOalkxT1RNME5UUXpPQzh4TURJMFh6RXpNamc1TVRreFgwUkZMbXB3Wnd8YjgyOTFiMjBlZTJiMmJhN2U1MzcwODZhYjQ2ZjU4ZmIwZDQ5NDA3NWI4ZDQ5MmI3NTI0MTEyNjA2MDY1ZTFjOA","altText":"1024_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTE0MHxpbWFnZS9qcGVnfGFHWmhMMmhoWkM4eE5UQTVOalkxT1RVME1qQTBOaTgzTmpoZk1UTXlPRGt4T1RGZlJFVXVhbkJufGMxNzgwNDEyMGQzYzYzOGUxNThmM2I3NjU4MTU4MjU1NWU5ZGNlN2ZkYmNhZDU4YWUwOTUzMTQ3OGIwNWM4MWE","altText":"768_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU4MHxpbWFnZS9qcGVnfGFHUTJMMmhoTXk4eE5UQTVOalkxT1Rnek5qazFPQzgwT0RCZk1UTXlPRGt4T1RGZlJFVXVhbkJufGU1OGZkNjczZjdjYjM5YzZkMjFlZjU3NzExZDc5YmU0OTRmZTBjZThhYmFhOTZkNTlkYzdkMDE1MmI0ZTViZmM","altText":"480_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFEWmlMMmcxT0M4eE5UQTVOalkyTURBek16VTJOaTh5TURCZk1UTXlPRGt4T1RGZlJFVXVhbkJufDc2YzUxZTAwZWQ5MDZmMjJlNWRjNDRhNGUxNDRkYzc2YmIxZjVlM2Y2MzJiYWU0NjQxZTI0OWY5NjhhMTExYWU","altText":"200_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFEWmlMMmcxT0M4eE5UQTVOalkyTURBek16VTJOaTh5TURCZk1UTXlPRGt4T1RGZlJFVXVhbkJufDc2YzUxZTAwZWQ5MDZmMjJlNWRjNDRhNGUxNDRkYzc2YmIxZjVlM2Y2MzJiYWU0NjQxZTI0OWY5NjhhMTExYWU","altText":"200_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFEWmlMMmcxT0M4eE5UQTVOalkyTURBek16VTJOaTh5TURCZk1UTXlPRGt4T1RGZlJFVXVhbkJufDc2YzUxZTAwZWQ5MDZmMjJlNWRjNDRhNGUxNDRkYzc2YmIxZjVlM2Y2MzJiYWU0NjQxZTI0OWY5NjhhMTExYWU","altText":"200_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_13289191_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5MXxpbWFnZS9qcGVnfGFHWXdMMmczTXk4eE5UQTVOalkyTURnMU1qYzJOaTh4TWpCZk1UTXlPRGt4T1RGZlJFVXVhbkJufDIwOTk5ZGQ0OTAwYmVkMzJmMmIxYjdjNWVmMzg4MmE2MGFjYzNiMTJhYmE3NDUzNDc0M2ZkYjMwZTc3ODZmZGY","altText":"120_13289191_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_13289191_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OTZ8aW1hZ2UvanBlZ3xhREEwTDJobE9DOHhOVEE1TmpZMU9EVXlOakl6T0M4eU1EQXdYekV6TWpnNU1Ua3hYMFJGTG1wd1p3fDExMmU1NDk4ODRkZThmZjgyNTk4YjA5MmE2ZWNjYzY5OGZmNDgyZGI0ODNiMDRkOGFhZDE4ZDdhNjg1NzBmZDM","altText":"2000_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289191_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OTZ8aW1hZ2UvanBlZ3xhREEwTDJobE9DOHhOVEE1TmpZMU9EVXlOakl6T0M4eU1EQXdYekV6TWpnNU1Ua3hYMFJGTG1wd1p3fDExMmU1NDk4ODRkZThmZjgyNTk4YjA5MmE2ZWNjYzY5OGZmNDgyZGI0ODNiMDRkOGFhZDE4ZDdhNjg1NzBmZDM","altText":"2000_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289191_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OTZ8aW1hZ2UvanBlZ3xhREEwTDJobE9DOHhOVEE1TmpZMU9EVXlOakl6T0M4eU1EQXdYekV6TWpnNU1Ua3hYMFJGTG1wd1p3fDExMmU1NDk4ODRkZThmZjgyNTk4YjA5MmE2ZWNjYzY5OGZmNDgyZGI0ODNiMDRkOGFhZDE4ZDdhNjg1NzBmZDM","altText":"2000_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289191_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFEWmlMMmcxT0M4eE5UQTVOalkyTURBek16VTJOaTh5TURCZk1UTXlPRGt4T1RGZlJFVXVhbkJufDc2YzUxZTAwZWQ5MDZmMjJlNWRjNDRhNGUxNDRkYzc2YmIxZjVlM2Y2MzJiYWU0NjQxZTI0OWY5NjhhMTExYWU","altText":"200_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289191_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFEWmlMMmcxT0M4eE5UQTVOalkyTURBek16VTJOaTh5TURCZk1UTXlPRGt4T1RGZlJFVXVhbkJufDc2YzUxZTAwZWQ5MDZmMjJlNWRjNDRhNGUxNDRkYzc2YmIxZjVlM2Y2MzJiYWU0NjQxZTI0OWY5NjhhMTExYWU","altText":"200_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289191_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OTZ8aW1hZ2UvanBlZ3xhREEwTDJobE9DOHhOVEE1TmpZMU9EVXlOakl6T0M4eU1EQXdYekV6TWpnNU1Ua3hYMFJGTG1wd1p3fDExMmU1NDk4ODRkZThmZjgyNTk4YjA5MmE2ZWNjYzY5OGZmNDgyZGI0ODNiMDRkOGFhZDE4ZDdhNjg1NzBmZDM","altText":"2000_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_13289191_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjE2MnxpbWFnZS9qcGVnfGFEa3pMMmhtTWk4eE5UQTVOalkxT0RnMU16a3hPQzh4TkRRd1h6RXpNamc1TVRreFgwUkZMbXB3Wnd8NmIxZWZjOGE1MmYzNmNlOGU4OWRiMjk1NTczY2FiYmZiNjM5NTcxYjEyNWQ3NzgzMjg0ZDZlZjM4ZmM2NzYxMA","altText":"1440_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_13289191_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM4N3xpbWFnZS9qcGVnfGFHWXlMMmhpWWk4eE5UQTVOalkxT1RFeE5qQTJNaTh4TWpnd1h6RXpNamc1TVRreFgwUkZMbXB3Wnd8ZGI2OGM2MTBiOTkzYzhmMDY4YWI4OWQ5ZGJjOGMwNDM2NmE4MDgyZDQ1NWUyYmVhMzBjYjQ2NDUzMDBjYmY1OA","altText":"1280_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_13289191_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTU4NXxpbWFnZS9qcGVnfGFHTmlMMmhpTkM4eE5UQTVOalkxT1RNME5UUXpPQzh4TURJMFh6RXpNamc1TVRreFgwUkZMbXB3Wnd8YjgyOTFiMjBlZTJiMmJhN2U1MzcwODZhYjQ2ZjU4ZmIwZDQ5NDA3NWI4ZDQ5MmI3NTI0MTEyNjA2MDY1ZTFjOA","altText":"1024_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_13289191_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTE0MHxpbWFnZS9qcGVnfGFHWmhMMmhoWkM4eE5UQTVOalkxT1RVME1qQTBOaTgzTmpoZk1UTXlPRGt4T1RGZlJFVXVhbkJufGMxNzgwNDEyMGQzYzYzOGUxNThmM2I3NjU4MTU4MjU1NWU5ZGNlN2ZkYmNhZDU4YWUwOTUzMTQ3OGIwNWM4MWE","altText":"768_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_13289191_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU4MHxpbWFnZS9qcGVnfGFHUTJMMmhoTXk4eE5UQTVOalkxT1Rnek5qazFPQzgwT0RCZk1UTXlPRGt4T1RGZlJFVXVhbkJufGU1OGZkNjczZjdjYjM5YzZkMjFlZjU3NzExZDc5YmU0OTRmZTBjZThhYmFhOTZkNTlkYzdkMDE1MmI0ZTViZmM","altText":"480_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_13289191_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFEWmlMMmcxT0M4eE5UQTVOalkyTURBek16VTJOaTh5TURCZk1UTXlPRGt4T1RGZlJFVXVhbkJufDc2YzUxZTAwZWQ5MDZmMjJlNWRjNDRhNGUxNDRkYzc2YmIxZjVlM2Y2MzJiYWU0NjQxZTI0OWY5NjhhMTExYWU","altText":"200_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_13289191_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289191-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5MXxpbWFnZS9qcGVnfGFHWXdMMmczTXk4eE5UQTVOalkyTURnMU1qYzJOaTh4TWpCZk1UTXlPRGt4T1RGZlJFVXVhbkJufDIwOTk5ZGQ0OTAwYmVkMzJmMmIxYjdjNWVmMzg4MmE2MGFjYzNiMTJhYmE3NDUzNDc0M2ZkYjMwZTc3ODZmZGY","altText":"120_13289191_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_13289191_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NTkxOTh8aW1hZ2UvanBlZ3xhRE5pTDJnNE9DOHhOVEE1TmpZMU56Z3dOVE0wTWd8YzIzN2Y2MjlkYTgwMWM3ODUwYmE2MzhhYjJkOWMzYTUzN2E4NzcyYjQ2YjY2MDAxYmRkOWMzMmM2N2RiNzZhNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"13289191_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzc2MXxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTVNREkwTURZeE9EVXlOaTh5TURBd1h6RXpNamc1TVRnMVgwUkZMbXB3Wnd8YTU3NGY1MmIyYTg2Nzg4YzU1MmY2MzY2NjU5NzIwNDczYWU3OGI0MTA1ZDJlODkyOTI3ZWFlZjZhYTc2YzJhYg","altText":"2000_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289185_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzc2MXxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTVNREkwTURZeE9EVXlOaTh5TURBd1h6RXpNamc1TVRnMVgwUkZMbXB3Wnd8YTU3NGY1MmIyYTg2Nzg4YzU1MmY2MzY2NjU5NzIwNDczYWU3OGI0MTA1ZDJlODkyOTI3ZWFlZjZhYTc2YzJhYg","altText":"2000_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289185_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzc2MXxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTVNREkwTURZeE9EVXlOaTh5TURBd1h6RXpNamc1TVRnMVgwUkZMbXB3Wnd8YTU3NGY1MmIyYTg2Nzg4YzU1MmY2MzY2NjU5NzIwNDczYWU3OGI0MTA1ZDJlODkyOTI3ZWFlZjZhYTc2YzJhYg","altText":"2000_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289185_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ5MnxpbWFnZS9qcGVnfGFEWmlMMmc0T0M4eE5UQTVNREkwTWpBNU16QTROaTh5TURCZk1UTXlPRGt4T0RWZlJFVXVhbkJufDRiMTUzMTUzYWIyN2M3ODdmYTg2MWY5MzY3ZjUzYzM2ZDFhMDBiM2M0YWYxMzQ3ZDcwN2NlZDYzYTdlYzJkMWQ","altText":"200_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289185_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ5MnxpbWFnZS9qcGVnfGFEWmlMMmc0T0M4eE5UQTVNREkwTWpBNU16QTROaTh5TURCZk1UTXlPRGt4T0RWZlJFVXVhbkJufDRiMTUzMTUzYWIyN2M3ODdmYTg2MWY5MzY3ZjUzYzM2ZDFhMDBiM2M0YWYxMzQ3ZDcwN2NlZDYzYTdlYzJkMWQ","altText":"200_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289185_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzc2MXxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTVNREkwTURZeE9EVXlOaTh5TURBd1h6RXpNamc1TVRnMVgwUkZMbXB3Wnd8YTU3NGY1MmIyYTg2Nzg4YzU1MmY2MzY2NjU5NzIwNDczYWU3OGI0MTA1ZDJlODkyOTI3ZWFlZjZhYTc2YzJhYg","altText":"2000_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_13289185_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mzc2NnxpbWFnZS9qcGVnfGFESmhMMmhpWmk4eE5UQTVNREkwTURnNE1EWTNNQzh4TkRRd1h6RXpNamc1TVRnMVgwUkZMbXB3Wnd8NDQyMGEyNjAzNGZmY2JhMTRiNTc0ZTM5Yjg0MjcyZDYxYWM5MTJiYmRkY2MzM2Y0Zjc4MjNkNGZjODJmNTE2MQ","altText":"1440_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_13289185_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA0NnxpbWFnZS9qcGVnfGFHSXlMMmhsWmk4eE5UQTVNREkwTVRFeE1EQTBOaTh4TWpnd1h6RXpNamc1TVRnMVgwUkZMbXB3Wnd8MmE5ZTkxMDU4Y2I0YjFjMjgwMThlZTFlMzZjMWQxNmJiOGMzOGE4YmJkZDY3ZmYxODczNGEzNTdmYjI2NjNkZg","altText":"1280_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_13289185_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzEwM3xpbWFnZS9qcGVnfGFETTBMMmhsT0M4eE5UQTVNREkwTVRNM01qRTVNQzh4TURJMFh6RXpNamc1TVRnMVgwUkZMbXB3Wnd8YjE5NWZlNTRhZmNjMDkxODQ1NzIxNDY0ZDI3MDc3M2M5ODI0MWUxMjM3ZDcxOTA2YTZkOGNiMzk0M2I5MWFiYg","altText":"1024_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_13289185_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjUzNXxpbWFnZS9qcGVnfGFEYzNMMmhsTVM4eE5UQTVNREkwTVRVMk9EYzVPQzgzTmpoZk1UTXlPRGt4T0RWZlJFVXVhbkJufDhmYThiZTExMDg4ODkxYmJkM2IyZDk2MjFlYjY1NjlhOTAwNTQ4NTA2NjFhZDQzNTJmNWM3OTA4NWZjYWRmMjI","altText":"768_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_13289185_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIyNnxpbWFnZS9qcGVnfGFEazJMMmhrTnk4eE5UQTVNREkwTVRnek1EazBNaTgwT0RCZk1UTXlPRGt4T0RWZlJFVXVhbkJufGZjN2E5Njg1NTAxZWZkOGMwOThjN2FlZDdiMDFkNGM4NmJlMmRkYzAwMmQ1ZTYyZWY3YzE4Y2MzYmU0ZGNmYzc","altText":"480_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_13289185_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ5MnxpbWFnZS9qcGVnfGFEWmlMMmc0T0M4eE5UQTVNREkwTWpBNU16QTROaTh5TURCZk1UTXlPRGt4T0RWZlJFVXVhbkJufDRiMTUzMTUzYWIyN2M3ODdmYTg2MWY5MzY3ZjUzYzM2ZDFhMDBiM2M0YWYxMzQ3ZDcwN2NlZDYzYTdlYzJkMWQ","altText":"200_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_13289185_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-13289185-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4M3xpbWFnZS9qcGVnfGFEWTNMMmczTVM4eE5UQTVNREkwTWpjeE5UWTNPQzh4TWpCZk1UTXlPRGt4T0RWZlJFVXVhbkJufDM1NDViMGM1MmQ1NWZmZjI4NDczY2NkMzBiNTQ3NjMxYTIyY2Q5MDkwZmRjOWM5N2M4Njg1ODc0YTA5NTc2ZGU","altText":"120_13289185_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_13289185_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDk2MzN8aW1hZ2UvanBlZ3xhR1l6TDJnMU9DOHhOVEE1TURJek9UZ3pNakE1TkF8ZDdlMTJmN2UzNmQ2MmU3YWQ0ZDI5MDY1ZjUxMTZjMjliYTdkMWQzOWJhOTBmOGViYTMxMWNkOGQ3OThkZjI4Mw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"13289185_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM3NHxpbWFnZS9qcGVnfGFEWTFMMmcwWWk4eE5UQTNPVE13TWpVMk1UZ3lNaTh5TURBd1h6WTBPVE00TURGZlJFVXVhbkJufDVkZWUwZTczYjZhMDEzMWU5NTljNmYyMGE3NTI3OWU2ZWE0ZTE0Y2JkYTI5YTU1ODkyNGQ0NDhhMzdlM2ZmOWI","altText":"2000_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493801_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM3NHxpbWFnZS9qcGVnfGFEWTFMMmcwWWk4eE5UQTNPVE13TWpVMk1UZ3lNaTh5TURBd1h6WTBPVE00TURGZlJFVXVhbkJufDVkZWUwZTczYjZhMDEzMWU5NTljNmYyMGE3NTI3OWU2ZWE0ZTE0Y2JkYTI5YTU1ODkyNGQ0NDhhMzdlM2ZmOWI","altText":"2000_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493801_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM3NHxpbWFnZS9qcGVnfGFEWTFMMmcwWWk4eE5UQTNPVE13TWpVMk1UZ3lNaTh5TURBd1h6WTBPVE00TURGZlJFVXVhbkJufDVkZWUwZTczYjZhMDEzMWU5NTljNmYyMGE3NTI3OWU2ZWE0ZTE0Y2JkYTI5YTU1ODkyNGQ0NDhhMzdlM2ZmOWI","altText":"2000_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493801_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE5fGltYWdlL2pwZWd8YUdFMUwyaGlOQzh4TlRBM09UTXdNelV4TWpBNU5DOHlNREJmTmpRNU16Z3dNVjlFUlM1cWNHY3xmYzFiY2VmNmUwYzU3YzkxMTVlNzEyYzVhNzkwZGY1MDg0NDY5MWRlMGVjMTNlZmNjODY3NDJhY2ZkNWE0NzMz","altText":"200_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493801_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE5fGltYWdlL2pwZWd8YUdFMUwyaGlOQzh4TlRBM09UTXdNelV4TWpBNU5DOHlNREJmTmpRNU16Z3dNVjlFUlM1cWNHY3xmYzFiY2VmNmUwYzU3YzkxMTVlNzEyYzVhNzkwZGY1MDg0NDY5MWRlMGVjMTNlZmNjODY3NDJhY2ZkNWE0NzMz","altText":"200_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493801_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM3NHxpbWFnZS9qcGVnfGFEWTFMMmcwWWk4eE5UQTNPVE13TWpVMk1UZ3lNaTh5TURBd1h6WTBPVE00TURGZlJFVXVhbkJufDVkZWUwZTczYjZhMDEzMWU5NTljNmYyMGE3NTI3OWU2ZWE0ZTE0Y2JkYTI5YTU1ODkyNGQ0NDhhMzdlM2ZmOWI","altText":"2000_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_6493801_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM3NHxpbWFnZS9qcGVnfGFESTBMMmcwWmk4eE5UQTNPVE13TWpZNU1qZzVOQzh4TkRRd1h6WTBPVE00TURGZlJFVXVhbkJufGNlNmY2MWQyNTU3M2MzZTllZmE5ODNmMmM4ZGExMGZlNzI2M2NmYWQwM2QwNTQ5MWRlMTMyMDE5ODBhZDQ0MzA","altText":"1440_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_6493801_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM3NHxpbWFnZS9qcGVnfGFETXpMMmcxTlM4eE5UQTNPVE13TWpneU16azJOaTh4TWpnd1h6WTBPVE00TURGZlJFVXVhbkJufDIwZDU0YWIzYzg5ODEwM2FjMjdkN2QzNjIxYzU5YTA5MDc4MjBkNjc3YjBjYTMyOGE2MTZjMDc4NmY5Yzk1MjA","altText":"1280_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_6493801_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM3NHxpbWFnZS9qcGVnfGFHRm1MMmhoTXk4eE5UQTNPVE13TXpBeU1EVTNOQzh4TURJMFh6WTBPVE00TURGZlJFVXVhbkJufDRmZjY5ZjlhYmY1NmRiNjQzMzBmNmJhNDY5YTk1NmM3NTNkYWZmOTQzZmZjYTY4ODJmNjMxNDIyMDg5YTQ5Nzk","altText":"1024_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_6493801_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM3NHxpbWFnZS9qcGVnfGFEWmxMMmhoTnk4eE5UQTNPVE13TXpFMU1UWTBOaTgzTmpoZk5qUTVNemd3TVY5RVJTNXFjR2N8ODQyMTk0ZDNmNjQwZjQwZjFlYTY4Y2M5Y2IxZWUxYmE4YTZmMWQ1OWNhNGY1OWIxYzc1ODljYmZmMTAyZmZjYQ","altText":"768_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_6493801_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAyM3xpbWFnZS9qcGVnfGFEazJMMmhoWlM4eE5UQTNPVE13TXpNNE1UQXlNaTgwT0RCZk5qUTVNemd3TVY5RVJTNXFjR2N8MTVlZTMzMmNmNzU0MmQ3NWYxZmEyOTk0NGIyMjQzY2M4NWE3OGRlZWM2ZTQyZTVmNzRkNjdlMWNmNzMyMDMwMA","altText":"480_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_6493801_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE5fGltYWdlL2pwZWd8YUdFMUwyaGlOQzh4TlRBM09UTXdNelV4TWpBNU5DOHlNREJmTmpRNU16Z3dNVjlFUlM1cWNHY3xmYzFiY2VmNmUwYzU3YzkxMTVlNzEyYzVhNzkwZGY1MDg0NDY5MWRlMGVjMTNlZmNjODY3NDJhY2ZkNWE0NzMz","altText":"200_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_6493801_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6493801-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM1fGltYWdlL2pwZWd8YURCaUwyaG1NaTh4TlRBM09UTXdOREEyT1RFMU1DOHhNakJmTmpRNU16Z3dNVjlFUlM1cWNHY3xiNzQwY2VkOWVjOWI1MDE2OThhY2ExNTZhM2IwMDZjZDc0ZTE1MmRhNTdkZjZlN2YxODU1Nzg0YTdjOGUxYWE1","altText":"120_6493801_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_6493801_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjM4MXxpbWFnZS9qcGVnfGFHRmxMMmd6T1M4eE5UQTNPVE13TWpBd05EYzJOZ3w0NmU5M2VmYjk4MWY2OThiNmE1NzE3MDZmN2U1YmE4ZmE3YWUzODlmZWNhNTM0YmQwNTlkOGNhZDJlMmFhMGUz","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"6493801_DE.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2006-8035","stock":null,"url":"/rail-mount-terminal-blocks/distribution-terminal-block/p/2006-8035","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966185782","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":12.0,"numberPackageUnits":12.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Distribution terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; black","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60492587","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2006-8035
Distribution terminal block; with operating slots; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; black
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.