TOPJOB® S
Item no. 2202-2717
Double-deck terminal block; Ground conductor/through terminal block; with push-button; 2.5 mm²; PE/N; suitable for Ex e II applications; without marker carrier; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_7979959_DE 120_7979959_DE](/medias/120-7979959-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzcwfGltYWdlL2pwZWd8YURJd0wyZ3hZUzh4TkRVNU1UQTJPVGN4TmpVeE1DOHhNakJmTnprM09UazFPVjlFUlM1cWNHY3xiZjZlNmEzYWUxMTJlOGQ5NDQ0MjgzOWQxNDAzMTRiOWFjNGI1MDgyZWYxNmNmM2MzZGI0NWM0YTI0M2Q4NjMx)
![120_9334434_DE 120_9334434_DE](/medias/120-9334434-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY4fGltYWdlL2pwZWd8YURJM0wyaGtNUzh4TXpjNU9Ea3pNamMwTWpFM05DOHhNakJmT1RNek5EUXpORjlFUlM1cWNHY3w4MTQ4OTQ0NTVlMWJlMTFiZjY3OTA3Y2U3ZGQ0Zjg1ODJkNDVmNGE0MGE1NzFlN2ZjNjdhZGIxNmRjNGE5MTFm)
![120_1405714_DE 120_1405714_DE](/medias/120-1405714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU1fGltYWdlL2pwZWd8YUdRd0wyZ3haQzh4TWpreE1Ea3lNemczTkRNek5DOHhNakJmTVRRd05UY3hORjlFUlM1cWNHY3wzZjNhZjY1Yjg2ZjRiNjI3OTdlN2M0ZWM5Mjc5MTVmYWYxMTM3M2U2MzMwODVhMGE4ZDA2ZDIzOThkMmE2NDIx)
![120_020000190002e889000100b6_DE 120_020000190002e889000100b6_DE](/medias/120-020000190002e889000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTl8aW1hZ2UvanBlZ3xhR0UxTDJnMU5DOHhNalUzTVRneU9EZ3hNemcxTkM4eE1qQmZNREl3TURBd01Ua3dNREF5WlRnNE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDI4MjYwMDRkNzg3NjFkYWExMjYwZjk1NWI2Yzc0ZTJjMjc4MTZlNmU4MmZiMzVjM2M5NjdjNGYyYjE4M2E4ZA)
Item no. 2202-2717
Double-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2202-2717
Double-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request