TOPJOB® S
Item no. 2202-3201
Triple-deck terminal block; with push-button; Through/through/through terminal block; L/L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
![120_7852010_DE 120_7852010_DE](/medias/120-7852010-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIxfGltYWdlL2pwZWd8YURRd0wyZ3laQzh4TXpjNU56WTBNakl3TnpJMk1pOHhNakJmTnpnMU1qQXhNRjlFUlM1cWNHY3xjODU3Njg1YTFjM2VmM2Q3YjhmODBkNGI2NjVhNWY3NWY1YTY2ZmQxZTU0ZDBjMWY3MTZkYzhjYmZjYTYxNzg1)
![120_8405262_DE 120_8405262_DE](/medias/120-8405262-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA1fGltYWdlL2pwZWd8YURSbUwyaGhZeTh4TXpReU5EVTRPREE1TlRVeE9DOHhNakJmT0RRd05USTJNbDlFUlM1cWNHY3xjMzc0ZjI2NzBmMjEyZTRhYjFjYjkzNTZhNjhhY2FiNjY3Zjk4MzQ1OWZlZmVjMmM4MjY2NDRkZmM4YWZjZDJl)
![120_7851998_DE 120_7851998_DE](/medias/120-7851998-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5fGltYWdlL2pwZWd8YUdFNUwyaGtaQzh4TXpnd01qTTRPVEEzT0RBME5pOHhNakJmTnpnMU1UazVPRjlFUlM1cWNHY3w4NjVmNjE5YjQ2MjBhZDhhZjAzNjVlYTg1M2MzYzA0YTlhYzU4N2I2YzkxNmQ3MWRlMmU2Y2QyYmM3MTYzMWUw)
![120_020000190002ebe9000100b6_DE 120_020000190002ebe9000100b6_DE](/medias/120-020000190002ebe9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQzfGltYWdlL2pwZWd8YUdGa0wyZzVZaTh4TWpVM01UVXpOemsyTlRBNE5pOHhNakJmTURJd01EQXdNVGt3TURBeVpXSmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4MzI5MmM0NjEyMzZkMjdkYTI1MTdlYTcyN2E5OWVlZTc4MWZiN2QzMDU3NGJkNmQ3ODA2YTc0YzBhN2NiOTc)
Item no. 2202-3201
Triple-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2202-3201
Triple-deck terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request