flexROOM® Controller – Ready for Room Automation with an Interface for KNX and SMI

Specifically designed for user-friendly room automation, WAGO’s new flexROOM® Controller is a single device for controlling a building’s lighting, shading and temperature. This multifunction solution also allows easy integration of building-specific subsystems from different manufacturers.
In addition to WAGO's standard I/O modules and building-specific DALI and EnOcean systems, both SMI and KNX are integrated into the flexROOM® Controller, enabling KNX room control units to take full advantage of the KNX standard. Furthermore, a large number of room control units can be selected independent of manufacturer. And controlling SMI blind drives via WAGO SMI Modules provides precise blind positioning, making it a true alternative to conventional drive systems thanks to quiet operation via soft start technology.
With flexROOM®, the room temperature can be easily and quickly adapted to users' requirements via web application and convenient user interface. Both users and service technicians can parameterize each room individually using a standard Web browser – no additional software is required. Using flexROOM®, they can adjust the controllers independently of the location and cabinet design. In addition, the flexROOM® Controller simplifies both diagnostics and maintenance.
Availability: May 2019
KNX Room Control Units: Large selection of room control units with a KNX interface
SMI Module, the Perfect Option for Blind Drives:
- Simplified diagnostics and maintenance, exact positioning and quiet soft start
- Reduced installation costs and fire loads thanks to simplified wiring