A Building with a Heart and Mind

WAGO’s TOPJOB® S Installation Rail-Mount Terminal Blocks offer an end-to-end rail-mount terminal block system that covers all your bases, from power supply to distribution. With their wide range of features, they are the ideal interface for safe, secure, state-of-the-art buildings. A perfect example: the Joachim Herz Foundation headquarters in Hamburg.
Back in 2015, an exciting new building was built in the Langenhorn district of Hamburg, which can accommodate up to 80 employees. It features an intricate floorplan surrounding a disused 25 m high coffee roasting tower. Old clay brick intermingles in a fascinating way with modern glass facades to produce an ensemble in which horizontal and vertical lines simultaneously harmonize and clash.
The exterior boasts an impressive combination of modernity and tradition, but the performance needed for the building automation required uncompromising quality on the inside. The WAGO I/O SYSTEM 750 is used on the controller level, and the planning office in charge, Petersen-Ingenieure from Flensburg in Schleswig-Holstein, decided to use the TOPJOB® S range of rail-mount terminal blocks. In particular, TOPJOB® S Installation Rail-Mount Terminal Blocks were used for power distribution in switchgear construction. They not only meet standard DIN requirements on N-disconnection devices for public buildings; the ® S Installation Rail-Mount Terminal Blocks with N-disconnect slide links and internal N-disconnection are also designed for maximum safety and boast many functional advantages.
Pioneering Building Installation – Here’s How WAGO Supports You:
TOPJOB® S is the universal rail-mount terminal block system – from power supply to distribution.
Developed for maximum safety: TOPJOB® S with N-disconnect slide link and internal N-disconnection.
Well-organized documentation: Smart Printer prints marking strips with multiple lines.