MM-433514_GettyImages-1471180313_2000x2000.jpg

Flexible Room Automation with WAGO Application flexROOM® Area

Flexibly automate non-segment-oriented rooms and areas: WAGO Application flexROOM® Area is a scalable room automation solution with ready-made functions for lighting, shading and room climate. True to the principle of "configuring instead of programming", the application solution is fast, secure and yet flexible.

Your advantages

  • Ideal for ancillary rooms that do not fall within the segment concept of the flexROOM® solution - such as corridors, toilet rooms, coffee kitchens, copy rooms or meeting rooms
  • Extensive pre-programmed functions for temperature control, lighting and shading control
  • Numerous interfaces for sensors and actuators as well as various communication protocols for connection to higher-level systems
  • Simple commissioning via a configuration interface according to the motto "configuration instead of programming"

Difference between

flexROOM® vs. WAGO Application flexROOM® Area

flexROOM® offers the possibility of equipping segment-oriented rooms such as offices with room automation. With the expansion of the WAGO Application flexROOM® Area, it is now also possible to easily integrate areas such as corridors, toilet rooms, coffee kitchens, copying rooms and open-space areas into the room automation and to flexibly adapt them at any time.

Functions of the WAGO Application flexROOM® Area

  • Quick and easy creation of the initial room configuration
  • Easy adaptation of the automation to room changes without programming
  • Supports achieving energy efficiency class A per DIN EN15232
  • Facilitates the certification of a building as a sustainable green building, e.g., per DGNB or LEED

A Look at the Software

The WAGO Application flexROOM® Area software interface offers these options.