{
"breadcrumbs" : [ ],
"categoryCode" : "10015",
"conditionalFacetGroups" : [ ],
"currentQuery" : {
"query" : {
"autoSuggest" : false,
"facets" : "",
"ignoreResultType" : false,
"sort" : "relevance",
"text" : "*"
},
"url" : "/c/plcs-%E2%80%93-controllers"
},
"facetGroups" : [ {
"displayName" : "Product area",
"name" : "Produktbereich",
"priority" : 100
}, {
"displayName" : "Technical data",
"name" : "Technische Daten",
"priority" : 75
}, {
"displayName" : "Status info",
"name" : "Status_infos",
"priority" : 60
}, {
"displayName" : "Approval data",
"name" : "Zulassungen",
"priority" : 69
} ],
"facets" : [ {
"amountItemsMinimized" : 60,
"bounded" : false,
"category" : false,
"code" : "facet_product_Produkthauptfunktion_5200",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Produktbereich",
"lowBound" : false,
"multiSelect" : true,
"name" : "Product function",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "Access point",
"count" : 1,
"name" : "Access point",
"selected" : false
}, {
"code" : "Access-Point",
"count" : 1,
"name" : "Access-Point",
"selected" : false
}, {
"code" : "Antenna",
"count" : 4,
"name" : "Antenna",
"selected" : false
}, {
"code" : "Basic Controller 100",
"count" : 2,
"name" : "Basic Controller 100",
"selected" : false
}, {
"code" : "Compact Controller",
"count" : 1,
"name" : "Compact Controller",
"selected" : false
}, {
"code" : "Compact controller",
"count" : 2,
"name" : "Compact controller",
"selected" : false
}, {
"code" : "Connecting cable",
"count" : 4,
"name" : "Connecting cable",
"selected" : false
}, {
"code" : "Connector plug",
"count" : 25,
"name" : "Connector plug",
"selected" : false
}, {
"code" : "Controller 750",
"count" : 41,
"name" : "Controller 750",
"selected" : false
}, {
"code" : "Controller 750 XTR",
"count" : 4,
"name" : "Controller 750 XTR",
"selected" : false
}, {
"code" : "Controller PFC100",
"count" : 10,
"name" : "Controller PFC100",
"selected" : false
}, {
"code" : "Controller PFC200",
"count" : 35,
"name" : "Controller PFC200",
"selected" : false
}, {
"code" : "Controller PFC200 XTR",
"count" : 12,
"name" : "Controller PFC200 XTR",
"selected" : false
}, {
"code" : "Gateway",
"count" : 3,
"name" : "Gateway",
"selected" : false
}, {
"code" : "IoT Box",
"count" : 8,
"name" : "IoT Box",
"selected" : false
}, {
"code" : "PFC300 Controller",
"count" : 1,
"name" : "PFC300 Controller",
"selected" : false
}, {
"code" : "Software Application",
"count" : 1,
"name" : "Software Application",
"selected" : false
}, {
"code" : "Starter kit",
"count" : 1,
"name" : "Starter kit",
"selected" : false
}, {
"code" : "Wireless Client",
"count" : 1,
"name" : "Wireless Client",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 50,
"bounded" : false,
"category" : false,
"code" : "facet_product_CPU_7216",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Technische Daten",
"lowBound" : false,
"multiSelect" : true,
"name" : "CPU",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "16 bits",
"count" : 12,
"name" : "16 bits",
"selected" : false
}, {
"code" : "2 x Cortex A7; 650 MHz",
"count" : 1,
"name" : "2 x Cortex A7; 650 MHz",
"selected" : false
}, {
"code" : "32 bits",
"count" : 31,
"name" : "32 bits",
"selected" : false
}, {
"code" : "Cortex A7; 650 MHz",
"count" : 1,
"name" : "Cortex A7; 650 MHz",
"selected" : false
}, {
"code" : "Cortex A8; 1 GHz",
"count" : 26,
"name" : "Cortex A8; 1 GHz",
"selected" : false
}, {
"code" : "Cortex A8; 600 MHz",
"count" : 31,
"name" : "Cortex A8; 600 MHz",
"selected" : false
}, {
"code" : "Dual Core Cortex A53 1.2 GHz",
"count" : 1,
"name" : "Dual Core Cortex A53 1.2 GHz",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 50,
"bounded" : false,
"category" : false,
"code" : "facet_product_Kommunikation_1712",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTAND",
"groupName" : "Technische Daten",
"lowBound" : false,
"multiSelect" : true,
"name" : "Communication",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "BACnet/IP",
"count" : 6,
"name" : "BACnet/IP",
"selected" : false
}, {
"code" : "BACnet/IP, requires an additional license",
"count" : 30,
"name" : "BACnet/IP, requires an additional license",
"selected" : false
}, {
"code" : "BACnet MS/TP",
"count" : 1,
"name" : "BACnet MS/TP",
"selected" : false
}, {
"code" : "CANopen",
"count" : 23,
"name" : "CANopen",
"selected" : false
}, {
"code" : "DeviceNet",
"count" : 1,
"name" : "DeviceNet",
"selected" : false
}, {
"code" : "EtherCAT® Master",
"count" : 30,
"name" : "EtherCAT® Master",
"selected" : false
}, {
"code" : "EtherCAT® Master (requires an additional license)",
"count" : 4,
"name" : "EtherCAT® Master (requires an additional license)",
"selected" : false
}, {
"code" : "ETHERNET",
"count" : 83,
"name" : "ETHERNET",
"selected" : false
}, {
"code" : "EtherNet/IPTM",
"count" : 15,
"name" : "EtherNet/IPTM",
"selected" : false
}, {
"code" : "EtherNet/IPTM Adapter (slave)",
"count" : 30,
"name" : "EtherNet/IPTM Adapter (slave)",
"selected" : false
}, {
"code" : "EtherNet/IPTM Adapter (slave), library for e!RUNTIME",
"count" : 20,
"name" : "EtherNet/IPTM Adapter (slave), library for e!RUNTIME",
"selected" : false
}, {
"code" : "EtherNet/IPTM Scanner",
"count" : 30,
"name" : "EtherNet/IPTM Scanner",
"selected" : false
}, {
"code" : "KNX IP",
"count" : 2,
"name" : "KNX IP",
"selected" : false
}, {
"code" : "Modbus (RTU), WagoAppPlcModbus Library",
"count" : 24,
"name" : "Modbus (RTU), WagoAppPlcModbus Library",
"selected" : false
}, {
"code" : "Modbus (TCP, UDP)",
"count" : 68,
"name" : "Modbus (TCP, UDP)",
"selected" : false
}, {
"code" : "Modbus (UDP), WagoAppPlcModbus Library",
"count" : 27,
"name" : "Modbus (UDP), WagoAppPlcModbus Library",
"selected" : false
}, {
"code" : "Modbus RTU",
"count" : 35,
"name" : "Modbus RTU",
"selected" : false
}, {
"code" : "Modbus TCP master/slave",
"count" : 27,
"name" : "Modbus TCP master/slave",
"selected" : false
}, {
"code" : "MQTT",
"count" : 53,
"name" : "MQTT",
"selected" : false
}, {
"code" : "OPC UA Pub/Sub (can be installed later)",
"count" : 28,
"name" : "OPC UA Pub/Sub (can be installed later)",
"selected" : false
}, {
"code" : "OPC UA Server/Client",
"count" : 30,
"name" : "OPC UA Server/Client",
"selected" : false
}, {
"code" : "PROFIBUS",
"count" : 10,
"name" : "PROFIBUS",
"selected" : false
}, {
"code" : "PROFIBUS DP master",
"count" : 3,
"name" : "PROFIBUS DP master",
"selected" : false
}, {
"code" : "PROFINET Controller (limited)",
"count" : 1,
"name" : "PROFINET Controller (limited)",
"selected" : false
}, {
"code" : "PROFINET RT",
"count" : 1,
"name" : "PROFINET RT",
"selected" : false
}, {
"code" : "RS-232 serial interface",
"count" : 44,
"name" : "RS-232 serial interface",
"selected" : false
}, {
"code" : "RS-485 interface",
"count" : 47,
"name" : "RS-485 interface",
"selected" : false
}, {
"code" : "Telecontrol protocols",
"count" : 16,
"name" : "Telecontrol protocols",
"selected" : false
}, {
"code" : "Telecontrol protocols, requires an additional license",
"count" : 28,
"name" : "Telecontrol protocols, requires an additional license",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 50,
"bounded" : false,
"category" : false,
"code" : "facet_product_Visualisierung_7207",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Technische Daten",
"lowBound" : false,
"multiSelect" : true,
"name" : "Visualization",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "none",
"count" : 15,
"name" : "none",
"selected" : false
}, {
"code" : "Web server",
"count" : 2,
"name" : "Web server",
"selected" : false
}, {
"code" : "Webserver with integrated RBAC (Role-Based Access Control)",
"count" : 2,
"name" : "Webserver with integrated RBAC (Role-Based Access Control)",
"selected" : false
}, {
"code" : "Web-Visu",
"count" : 93,
"name" : "Web-Visu",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 50,
"bounded" : false,
"category" : false,
"code" : "facet_product_Programmierung_7229",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Technische Daten",
"lowBound" : false,
"multiSelect" : true,
"name" : "Programming environment",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "CODESYS V3.5",
"count" : 10,
"name" : "CODESYS V3.5",
"selected" : false
}, {
"code" : "CODESYS V3.5, Firmware Release 23 or higher",
"count" : 22,
"name" : "CODESYS V3.5, Firmware Release 23 or higher",
"selected" : false
}, {
"code" : "e!COCKPIT (based on CODESYS V3)",
"count" : 25,
"name" : "e!COCKPIT (based on CODESYS V3)",
"selected" : false
}, {
"code" : "e!COCKPIT (based on CODESYS V3) up to Firmware Release 22",
"count" : 22,
"name" : "e!COCKPIT (based on CODESYS V3) up to Firmware Release 22",
"selected" : false
}, {
"code" : "Node RED",
"count" : 3,
"name" : "Node RED",
"selected" : false
}, {
"code" : "WAGO-I/O-PRO V2.3 (based on CODESYS V2.3)",
"count" : 66,
"name" : "WAGO-I/O-PRO V2.3 (based on CODESYS V2.3)",
"selected" : false
}, {
"code" : "WAGO-I/O-PRO V2.3 (based on CODESYS V2.3), up to Firmware Release 22",
"count" : 20,
"name" : "WAGO-I/O-PRO V2.3 (based on CODESYS V2.3), up to Firmware Release 22",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : -1,
"bounded" : false,
"category" : false,
"code" : "resultType",
"discreteValues" : false,
"excludedFromGuidance" : true,
"facetType" : "MULTISELECTOR",
"lowBound" : false,
"multiSelect" : true,
"name" : "resultType",
"priority" : -9999,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "product",
"count" : 153,
"name" : "product",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30014",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Zulassungen",
"lowBound" : false,
"multiSelect" : true,
"name" : "Protocol and fieldbus specific certificates",
"priority" : 6,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "BACnet",
"count" : 4,
"name" : "BACnet",
"selected" : false
}, {
"code" : "KNX",
"count" : 1,
"name" : "KNX",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : -1,
"bounded" : false,
"category" : false,
"code" : "facet_product_status",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Status_infos",
"lowBound" : false,
"multiSelect" : true,
"name" : "Product status",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "Discontinued",
"count" : 35,
"name" : "Discontinued",
"selected" : false
}, {
"code" : "Announced",
"count" : 1,
"name" : "Announced",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 0,
"bounded" : false,
"category" : false,
"code" : "facet_product_Interner_Speicher_Flash",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Technische Daten",
"lowBound" : false,
"multiSelect" : true,
"name" : "Internal Memory [MB]",
"priority" : 0,
"topValues" : [ ],
"type" : "int",
"values" : [ {
"code" : "4096",
"count" : 32,
"name" : "4096",
"selected" : false
}, {
"code" : "256",
"count" : 27,
"name" : "256",
"selected" : false
}, {
"code" : "4",
"count" : 3,
"name" : "4",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30008",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Zulassungen",
"lowBound" : false,
"multiSelect" : true,
"name" : "General approvals",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "EAC",
"count" : 76,
"name" : "EAC",
"selected" : false
}, {
"code" : "IEC",
"count" : 2,
"name" : "IEC",
"selected" : false
}, {
"code" : "KC",
"count" : 85,
"name" : "KC",
"selected" : false
}, {
"code" : "UL",
"count" : 121,
"name" : "UL",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30009",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Zulassungen",
"lowBound" : false,
"multiSelect" : true,
"name" : "Declarations of conformity and manufacturer's declarations",
"priority" : 1,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "DNP",
"count" : 1,
"name" : "DNP",
"selected" : false
}, {
"code" : "EU-Declaration of Conformity",
"count" : 103,
"name" : "EU-Declaration of Conformity",
"selected" : false
}, {
"code" : "IEC",
"count" : 6,
"name" : "IEC",
"selected" : false
}, {
"code" : "MFD with product reference",
"count" : 2,
"name" : "MFD with product reference",
"selected" : false
}, {
"code" : "SDoC for FCC",
"count" : 2,
"name" : "SDoC for FCC",
"selected" : false
}, {
"code" : "UCA",
"count" : 1,
"name" : "UCA",
"selected" : false
}, {
"code" : "UK-Declaration of Conformity",
"count" : 43,
"name" : "UK-Declaration of Conformity",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30012",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Zulassungen",
"lowBound" : false,
"multiSelect" : true,
"name" : "Approvals for radio applications",
"priority" : 4,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "ICASA",
"count" : 1,
"name" : "ICASA",
"selected" : false
}, {
"code" : "NTRA",
"count" : 1,
"name" : "NTRA",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30010",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Zulassungen",
"lowBound" : false,
"multiSelect" : true,
"name" : "Approvals for marine applications",
"priority" : 2,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "ABS",
"count" : 51,
"name" : "ABS",
"selected" : false
}, {
"code" : "BSH",
"count" : 51,
"name" : "BSH",
"selected" : false
}, {
"code" : "BV",
"count" : 32,
"name" : "BV",
"selected" : false
}, {
"code" : "DNV",
"count" : 83,
"name" : "DNV",
"selected" : false
}, {
"code" : "DNV GL",
"count" : 1,
"name" : "DNV GL",
"selected" : false
}, {
"code" : "KR",
"count" : 27,
"name" : "KR",
"selected" : false
}, {
"code" : "LR",
"count" : 54,
"name" : "LR",
"selected" : false
}, {
"code" : "PRS",
"count" : 87,
"name" : "PRS",
"selected" : false
}, {
"code" : "RINA",
"count" : 37,
"name" : "RINA",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_Appro_30011",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Zulassungen",
"lowBound" : false,
"multiSelect" : true,
"name" : "Approvals for hazardous areas",
"priority" : 3,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "ATEX",
"count" : 66,
"name" : "ATEX",
"selected" : false
}, {
"code" : "CCC",
"count" : 18,
"name" : "CCC",
"selected" : false
}, {
"code" : "CCCEx",
"count" : 62,
"name" : "CCCEx",
"selected" : false
}, {
"code" : "EAC",
"count" : 45,
"name" : "EAC",
"selected" : false
}, {
"code" : "IECEx",
"count" : 74,
"name" : "IECEx",
"selected" : false
}, {
"code" : "INMETRO",
"count" : 62,
"name" : "INMETRO",
"selected" : false
}, {
"code" : "KTL",
"count" : 5,
"name" : "KTL",
"selected" : false
}, {
"code" : "PRS",
"count" : 46,
"name" : "PRS",
"selected" : false
}, {
"code" : "UKEx",
"count" : 75,
"name" : "UKEx",
"selected" : false
}, {
"code" : "UL",
"count" : 90,
"name" : "UL",
"selected" : false
} ],
"visible" : true
}, {
"amountItemsMinimized" : 5,
"bounded" : false,
"category" : false,
"code" : "facet_product_com_Umgebungstemperatur_bei_Betrieb_10088",
"discreteValues" : false,
"excludedFromGuidance" : false,
"facetType" : "MULTISELECTOR",
"groupName" : "Technische Daten",
"lowBound" : false,
"multiSelect" : true,
"name" : "Ambient operating temperature",
"priority" : 0,
"topValues" : [ ],
"type" : "string",
"values" : [ {
"code" : "0 … +55 °C",
"count" : 62,
"name" : "0 … +55 °C",
"selected" : false
}, {
"code" : "-20 … +60 °C",
"count" : 26,
"name" : "-20 … +60 °C",
"selected" : false
}, {
"code" : "-40 … +85 °C",
"count" : 19,
"name" : "-40 … +85 °C",
"selected" : false
}, {
"code" : "-40 … +70 °C",
"count" : 16,
"name" : "-40 … +70 °C",
"selected" : false
}, {
"code" : "0 … +60 °C",
"count" : 8,
"name" : "0 … +60 °C",
"selected" : false
}, {
"code" : "0 … +45 °C",
"count" : 4,
"name" : "0 … +45 °C",
"selected" : false
}, {
"code" : "-20 … +70 °C",
"count" : 2,
"name" : "-20 … +70 °C",
"selected" : false
}, {
"code" : "-25 … +53 °C",
"count" : 2,
"name" : "-25 … +53 °C",
"selected" : false
}, {
"code" : "-25 … +60 °C",
"count" : 2,
"name" : "-25 … +60 °C",
"selected" : false
}, {
"code" : "-30 … +65 °C",
"count" : 2,
"name" : "-30 … +65 °C",
"selected" : false
}, {
"code" : "0 … +51 °C",
"count" : 2,
"name" : "0 … +51 °C",
"selected" : false
}, {
"code" : "-20 … +60 °C (bei Bodeneinbaulage -20 … 55 °C)",
"count" : 1,
"name" : "-20 … +60 °C (bei Bodeneinbaulage -20 … 55 °C)",
"selected" : false
}, {
"code" : "-40 … +65 °C",
"count" : 1,
"name" : "-40 … +65 °C",
"selected" : false
} ],
"visible" : true
} ],
"freeTextSearch" : "*",
"guidanceFacet" : "facet_product_Produkthauptfunktion_5200",
"locationSearch" : false,
"pagination" : {
"currentPage" : 0,
"pageSize" : 20,
"sort" : "relevance",
"totalPages" : 8,
"totalResults" : 153
},
"results" : [ {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8210",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Four ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Advantages: Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 4 x ETHERNET (configurable) Linux® operating system with RT‐Preempt patch Configuration via CODESYS, e!COCKPIT or Web-Based Management user interface Maintenance-free ",
"familyName" : "Controller PFC",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-1778567-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDQ0fGltYWdlL2pwZWd8YURBNEwyZzRPUzh4TkRBd016RTVOalEyTVRBNE5pOHhNakJmTVRjM09EVTJOMTlFUlM1cWNHY3wxYWExMzk2ZGNlNDhiZDlmMjNlNDg1MmYyYTJjYjY0M2QyNjFmMjQ0ZTlkNjRhY2Y0MzljNTg1OWQ5MDdiMWQy"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-1778567-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA3fGltYWdlL2pwZWd8YUdRNUwyZzRaaTh4TkRBd016RTVOakkyTkRRM09DOHlNREJmTVRjM09EVTJOMTlFUlM1cWNHY3wyYTVmODIyMWZmZTMwMzQzODZiOTdkOWJlNjQ3OGYzMmQ2MjE1MjE1MGFiYzRiYWQ0ZTYwYTY0MjA2NGM4ZTdh"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-1778567-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDA2MHxpbWFnZS9qcGVnfGFHVmhMMmc1TWk4eE5EQXdNekU1TmpFNU9EazBNaTgwT0RCZk1UYzNPRFUyTjE5RVJTNXFjR2N8NDcwMmMzNjZmMmVmOTg2YWExMzQ3ODQzODc2MTVkYjkwYzc1YjRlOGY2YTlhYjQ5NTcwZjRkYmMyOTlmMmVlZA"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 4 x ETHERNET",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8210",
"uuid" : "wagoProductCatalog/Online/750-8210"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8210/025-000",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Four ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Advantages: Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 4 x ETHERNET (configurable) Linux® operating system with RT‐Preempt patch Configuration via CODESYS, e!COCKPIT or Web-Based Management user interface Maintenance-free ",
"familyName" : "Controller PFC",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-4768390-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDcyfGltYWdlL2pwZWd8YURjNEwyZzFNeTh4TkRRME9URXhOekF3TXpnd05pOHhNakJmTkRjMk9ETTVNRjlFUlM1cWNHY3wyNjllMzIwMjg2YTE2MTgwZjU3NTRmMjA3YjY5NmE3OTYyYmZmY2U1YjM4OWZlMWNjOWYyMDVlYTU2MDI4ZTk1"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-4768390-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM0fGltYWdlL2pwZWd8YUdZMEwyaGhNUzh4TkRRME9URXhOamd3TnpFNU9DOHlNREJmTkRjMk9ETTVNRjlFUlM1cWNHY3wyOTgyMTQ2NjYyMjY2NWI2OWVhZGQ1Yzc5ZTFhMWFhNjUwMzQ5NWM5M2ZjZmZiZDU4ZWZlOWY5YjQ2MjkxNTMz"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-4768390-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDAwOHxpbWFnZS9qcGVnfGFHWXlMMmhoTkM4eE5EUTBPVEV4TmpjME1UWTJNaTgwT0RCZk5EYzJPRE01TUY5RVJTNXFjR2N8MTkwOGZjNDA3YzA0MDZlY2M0YzkxMDU5N2I3ZTUzY2I5YTMwZjE3MWE0MmVhNDE5Yjc3MzhjMjljMGIxNWY0NQ"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 4 x ETHERNET; Ext. Temperature",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8210_025-000",
"uuid" : "wagoProductCatalog/Online/750-8210/025-000"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers", "Software" ],
"code" : "8103-2000/000-002",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The WAGO Load Management Controller, with the pre-installed WAGO Application Load Management, is a dynamic load management system for regulating the total charging power at a grid connection point that accounts for the maximum connection capacity. This solution prevents grid connection expansion and eliminates peak loads caused by EV charging. One license key is required per individual charging point. After receipt, the license key can be uploaded in the “Configuration” tab. This enables a charging point with dynamic load management. Counters are exempt from this; no additional license keys are required for them. Functions through license activation: Intelligent vehicle charging through continuous power adjustment and use of all available capacities Manufacturer-independent and tailor-made solutions for your location Integration of every producer at the location (photovoltaics, CHP, etc.) Excess charging Charging processes by priority for different users (RFID) Electricity-price-dependent charging (Awattar & Tibber) Compatible licenses (charging points): 8101-2000/000-021 WAGO Application Load Management; 01 charging point 8101-2000/000-022 WAGO Application Load Management; 05 charging points 8101-2000/000-023 WAGO Application Load Management; 15 charging points 8101-2000/000-024 WAGO Application Load Management; 30 charging points Activate and download license keys: https://walm.license.wago.com ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-11118703-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzYzfGltYWdlL2pwZWd8YUdRd0wyZzFOQzh4TkRVMk9URTBOVEF3T0RFMU9DOHhNakJmTVRFeE1UZzNNRE5mUkVVdWFuQm58MmQ5OWU0YWMxMGY0MTZlYmNjMzQ1YTQ3OGIxYmI2ZDEyMTI5MWE5ZGExNjlkNjAwZTQ0ZWUzYTM5YTJmMWJjNg"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-11118703-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDYzfGltYWdlL2pwZWd8YURNNUwyaGhNeTh4TkRVMk9URTBORGd4TVRVMU1DOHlNREJmTVRFeE1UZzNNRE5mUkVVdWFuQm58NDZkNDY2YzFkMzgzNWRkMmQ1YjZjZGQ2MTFmZjcxMzE3Mjk5YWRkNGMxN2UxZjM5MjFhN2Q0Yzk0MzRlM2YzMg"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-11118703-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0M3xpbWFnZS9qcGVnfGFEUTVMMmhoTmk4eE5EVTJPVEUwTkRjME5qQXhOQzgwT0RCZk1URXhNVGczTUROZlJFVXVhbkJufGUzMjY1NGJkNTA1YzRiOGQwMzM2OTY1Y2EyMmVmZmUwZTJkMTY0MWJlODUwYzkyZjAxNWEwNzFjMzY3ZDAxMmI"
} ],
"infoArticle" : false,
"name" : "Load Management Controller; Hardware + Software Bundle",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Load Management Controller",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/load-management-controller/p/8103-2000_000-002",
"uuid" : "wagoProductCatalog/Online/8103-2000/000-002"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8212",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/-485 Linux operating system with RT‐Preempt patch Configuration via CODESYS, e!COCKPIT or Web-Based Management user interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDc5fGltYWdlL2pwZWd8YUdWbEwyaGxaUzh4TWpnM056YzVNVGc0TnpNNU1DOHhNakJmTURJd01EQXdNamN3TURBek16SXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1YzE3NTg4NjY1MTUyY2JiODk0YzliNDhmMWUwMzkzNTg5NzlhMjk5NGNkYzcwOTljZDY3MWJmN2RiNWMwZTE"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YURNeEwyaGxPQzh4TWpnM056YzVNVFk1TURjNE1pOHlNREJmTURJd01EQXdNamN3TURBek16SXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmNiNzU2MDZjY2I5YTdjMDM5ODA5MzM2OGI4NWE3MjJiZGQ0YzZlNzlhOTgwY2IxYjY5YzkxMzliZWYwNjQ"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM0MnxpbWFnZS9qcGVnfGFEY3dMMmhsTnk4eE1qZzNOemM1TVRZeU5USTBOaTgwT0RCZk1ESXdNREF3TWpjd01EQXpNekl3TVRBd01ERXdNR0kyWDBSRkxtcHdad3xjNTViN2I5YzhkNWYzNWNkYTJmYWMzMGU1ZTljY2U3ZjNlY2RlNzI2MGM0MjYxNGVkMzNiOTc0YWEyMDA5MmYy"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8212",
"uuid" : "wagoProductCatalog/Online/750-8212"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8212/025-002",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/-485 Linux operating system with RT‐Preempt patch Configuration via CODESYS or Web-Based Management user interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDc5fGltYWdlL2pwZWd8YUdWbEwyaGxaUzh4TWpnM056YzVNVGc0TnpNNU1DOHhNakJmTURJd01EQXdNamN3TURBek16SXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1YzE3NTg4NjY1MTUyY2JiODk0YzliNDhmMWUwMzkzNTg5NzlhMjk5NGNkYzcwOTljZDY3MWJmN2RiNWMwZTE"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YURNeEwyaGxPQzh4TWpnM056YzVNVFk1TURjNE1pOHlNREJmTURJd01EQXdNamN3TURBek16SXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmNiNzU2MDZjY2I5YTdjMDM5ODA5MzM2OGI4NWE3MjJiZGQ0YzZlNzlhOTgwY2IxYjY5YzkxMzliZWYwNjQ"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM0MnxpbWFnZS9qcGVnfGFEY3dMMmhsTnk4eE1qZzNOemM1TVRZeU5USTBOaTgwT0RCZk1ESXdNREF3TWpjd01EQXpNekl3TVRBd01ERXdNR0kyWDBSRkxtcHdad3xjNTViN2I5YzhkNWYzNWNkYTJmYWMzMGU1ZTljY2U3ZjNlY2RlNzI2MGM0MjYxNGVkMzNiOTc0YWEyMDA5MmYy"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Ext. Temperature; ECO",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8212_025-002",
"uuid" : "wagoProductCatalog/Online/750-8212/025-002"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-891",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "The Modbus TCP Controller can be used as a programmable controller within ETHERNET networks in conjunction with the WAGO I/O System. The controller detects all connected I/O modules and creates a local process image. This process image may include a mixed arrangement of analog (word-by-word data transfer) and digital (bit-by-bit data transfer) modules. Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X). The DIP switch configures the last byte of the IP address and may be used for IP address assignment. The controller is designed for fieldbus communication in Modbus® networks. It also supports a wide variety of standard ETHERNET protocols (e.g., HTTP(S), BootP, DHCP, DNS, SNTP, (S)FTP, SNMP). An integrated Webserver provides user configuration options, while displaying the controller's status information. The IEC 61131-3 programmable controller is multitasking-capable and features a capacitor-backed RTC. ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-02000034000254c1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA3fGltYWdlL2pwZWd8YURVM0wyZ3hOeTh4TXpnd016RTBOamsyT1RFeE9DOHhNakJmTURJd01EQXdNelF3TURBeU5UUmpNVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxYjk4ODM4NjFkOWYxYmFiY2UzZDczMDI4ZTZjYjU3OTY2YzA0YjQ1Njc3NTk5OTlmMWVhZGZjYWFhMGQ5NTE"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-02000034000254c1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk2fGltYWdlL2pwZWd8YURsaEwyZ3hNQzh4TXpnd016RTBOamMzTWpVeE1DOHlNREJmTURJd01EQXdNelF3TURBeU5UUmpNVEF3TURFd01HSTJYMFJGTG1wd1p3fDJlNjE1ZjJiYzAyYWE5ODUwZTMwZWZiY2IyMzU3YTRiZGNhMDcxOTA2NzkzN2EzMDhlZDMwNjRmMmMxZmIwMjk"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-02000034000254c1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjIwMXxpbWFnZS9qcGVnfGFHUTRMMmd3Wmk4eE16Z3dNekUwTmpjd05qazNOQzgwT0RCZk1ESXdNREF3TXpRd01EQXlOVFJqTVRBd01ERXdNR0kyWDBSRkxtcHdad3xmZjNkNDVjMjEyOGUwNGU3Y2ZhMmJjZDM1ZmY0ZDg0ZTBiMTg5Y2ZkMzZjZDc0MTUxZThlNTM0NjhkZGMyNTFl"
} ],
"infoArticle" : false,
"name" : "Controller Modbus TCP; 4th generation; 2 x ETHERNET",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller Modbus TCP",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-modbus-tcp/p/750-891",
"uuid" : "wagoProductCatalog/Online/750-891"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "751-9301",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The Compact Controller 100, with a real-time Linux® operating system, gives users maximum freedom. This compact device is freely programmable with CODESYS V3, but can also be used for IEC 61131-independent engineering, for instance with Node-RED, Python or C++. Later installation of Docker® as a virtualization environment is also straightforward. This addition makes the Compact Controller 100 a full-fledged IIoT device with gateway functionality. In this way, WAGO combines the requirements of two different domains within one device in the best possible way, bringing its expertise to bear where “automation meets IT.” Another advantage of the Compact Controller 100: Thanks to its design as a DIN-rail builtin installation device per DIN 43880, it can also be mounted in small distribution boards. The I/O unit is housed with the controller in a compact enclosure, so it requires no additional space for other control components. The wiring interface is removable, providing advantages for installation and commissioning. The Benefits for You: Quick, easy, flexible engineering Controller with real-time Linux® operating system Compact controller with I/Os in a DIN-rail-mount device housing ",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-13211387-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2OXxpbWFnZS9qcGVnfGFHTmtMMmhrT0M4eE5EUTVOREV3TWpZNE16WTNPQzh4TWpCZk1UTXlNVEV6T0RkZlJFVXVhbkJufDI0MDEyY2U5NDMwMWEwMDdjMzU2ODY2MTQ1ZjE4M2RkNDI0NmI4YjlhZjBkMTVhZTYzMThiMTM3ODZlMGQxY2Q"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-13211387-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYwN3xpbWFnZS9qcGVnfGFEbGtMMmhrWmk4eE5EUTVOREV3TWpRNE56QTNNQzh5TURCZk1UTXlNVEV6T0RkZlJFVXVhbkJufGJkYWE1MDAxYzlhMTI0MzIyZjBjZTY1OGVkMTcxNDEyOTllYTczYTA3ZjBjOWMzMTE1MmEzMWI4MzYxYjAzYjc"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-13211387-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODE2OXxpbWFnZS9qcGVnfGFEUmlMMmhsTUM4eE5EUTVOREV3TWpReU1UVXpOQzgwT0RCZk1UTXlNVEV6T0RkZlJFVXVhbkJufDYwZGIxMThlMmRlMDlmMmIxOWFiNWUyNTYzYTFjZDg5OWVjYTIyMTNhMmVlZWM0YjUzMDc1MDJmNzkyYTE5M2M"
} ],
"infoArticle" : false,
"name" : "Compact Controller 100; 8DI 4DO 2AI 2AO 2NI1K/PT1K 1RS485; 2 x ETHERNET; SD",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Compact Controller 100",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/compact-controller-100/p/751-9301",
"uuid" : "wagoProductCatalog/Online/751-9301"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8212/025-001",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/-485 Linux operating system with RT‐Preempt patch Configuration via CODESYS or Web-Based Management user interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDc5fGltYWdlL2pwZWd8YUdWbEwyaGxaUzh4TWpnM056YzVNVGc0TnpNNU1DOHhNakJmTURJd01EQXdNamN3TURBek16SXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1YzE3NTg4NjY1MTUyY2JiODk0YzliNDhmMWUwMzkzNTg5NzlhMjk5NGNkYzcwOTljZDY3MWJmN2RiNWMwZTE"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YURNeEwyaGxPQzh4TWpnM056YzVNVFk1TURjNE1pOHlNREJmTURJd01EQXdNamN3TURBek16SXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmNiNzU2MDZjY2I5YTdjMDM5ODA5MzM2OGI4NWE3MjJiZGQ0YzZlNzlhOTgwY2IxYjY5YzkxMzliZWYwNjQ"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM0MnxpbWFnZS9qcGVnfGFEY3dMMmhsTnk4eE1qZzNOemM1TVRZeU5USTBOaTgwT0RCZk1ESXdNREF3TWpjd01EQXpNekl3TVRBd01ERXdNR0kyWDBSRkxtcHdad3xjNTViN2I5YzhkNWYzNWNkYTJmYWMzMGU1ZTljY2U3ZjNlY2RlNzI2MGM0MjYxNGVkMzNiOTc0YWEyMDA5MmYy"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Ext. Temperature",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8212_025-001",
"uuid" : "wagoProductCatalog/Online/750-8212/025-001"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8101",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "The PFC100 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty I/O modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC100 status information. Besides the processing industry and building automation, typical applications for the PFC100 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). The DIP switch configures the last byte of the IP address and may be used for IP address assignment. Programming per IEC 61131-3 Programmable via e!COCKPIT Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable) Linux 3.18 operating system with RT‐Preempt patch Configuration via e!COCKPIT or Web-Based Management interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-020000120000b0e9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTQ2fGltYWdlL2pwZWd8YURrMUwyaG1OaTh4TXpJME5UazFPRFF5TWpVMU9DOHhNakJmTURJd01EQXdNVEl3TURBd1lqQmxPVEF3TURJd01HSTJYMFJGTG1wd1p3fDYzNmE1YTdiZmUxOThlNTM1NTY1ZTBmNGYxY2JiZTI1NjYxYTNjNDdmMjMwZTk5MjNlY2M1M2E1OGZhOTY0YmQ"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-020000120000b0e9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQ0fGltYWdlL2pwZWd8YURZMkwyaG1aQzh4TXpJME5UazFPREl5TlRrMU1DOHlNREJmTURJd01EQXdNVEl3TURBd1lqQmxPVEF3TURJd01HSTJYMFJGTG1wd1p3fGVkMmM1N2RhNzQxM2FkOWY5ZGRkYTZhOWE3YjNjOTE5Y2Y0ZDg1NDRmMGNmZTIwNGQ1MTY1NmE3YmM2OWQwMTM"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-020000120000b0e9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjA3OHxpbWFnZS9qcGVnfGFEbGlMMmhtWmk4eE16STBOVGsxT0RFMk1EUXhOQzgwT0RCZk1ESXdNREF3TVRJd01EQXdZakJsT1RBd01ESXdNR0kyWDBSRkxtcHdad3xjNjI5OGZmMjk2MzU4MzdkNTM3YzU4ZDY2N2FmZWM1ZTg4NmY1ZmQ5NWY5MjJkYjAwMzBhY2EyOTUxNjE3ZWNm"
} ],
"infoArticle" : false,
"name" : "Controller PFC100; 2 x ETHERNET",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC100",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc100/p/750-8101",
"uuid" : "wagoProductCatalog/Online/750-8101"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8212/000-100",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/-485 Linux operating system with RT‐Preempt patch Configuration via e!COCKPIT or Web-Based-Management user interface Maintenance-free ",
"familyName" : "Controller PFC",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDc2fGltYWdlL2pwZWd8YUdSaEwyaGtOQzh4TkRBd01ETTNOek16TVRjME1pOHhNakJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDZkZTk5NjQ1NjAzY2Y4YzZmZDFjZDI3NTdlYjNhNDY3ZGZhNTVjOGJjOWU1MTA3OTRlZjQ1ZGJjOWEzOTljMmY"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA2fGltYWdlL2pwZWd8YURBd0wyZzNNaTh4TkRBd01ETTNOalUwTlRNeE1DOHlNREJmTURJd01EQXdNbVl3TURBd1pHWTBOakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5Y2M2MGViZDhmYmY3NGZiMzMzOTE2MGE4MDFiYjdhNDRiN2Y2M2RlNzJkYzExOWM0NGViNWUwNTIxNTc2ZTM"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200002f0000df46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTYyMHxpbWFnZS9qcGVnfGFEWXlMMmcyTVM4eE5EQXdNRE0zTmpBNE5qVTFPQzgwT0RCZk1ESXdNREF3TW1Zd01EQXdaR1kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w2OGFhYTZiMjI0ZjdjZTY1MTU2ZTk4YTJkMjAzYjkzZDljNjFhYTRmOTI4YmJjMjRkZjU4ZjhjNjVkNjIwNGJh"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; BACnet/IP",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8212_000-100",
"uuid" : "wagoProductCatalog/Online/750-8212/000-100"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8213",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), CAN, CANopen Linux operating system with RT‐Preempt patch Configuration via CODESYS, e!COCKPIT or Web-Based Management user interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-020000270003328e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDk3fGltYWdlL2pwZWd8YUdKbUwyZ3paUzh4TXprNU9UTXlNRFkyTWpBME5pOHhNakJmTURJd01EQXdNamN3TURBek16STRaVEF3TURFd01HSTJYMFJGTG1wd1p3fDlkOTU3MTk2NzFlM2RhZWQ0YThmYzVkNGRlM2ExYjM5M2NkNWY4MWMyMTdkNjY1ZDU3YWZjZGFmZjgxMzYxMjA"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-020000270003328e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEzfGltYWdlL2pwZWd8YURoa0wyaGtNaTh4TXprNU9UTXhPVGd4TURBM09DOHlNREJmTURJd01EQXdNamN3TURBek16STRaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2ODNlYjAzMTE2MjY5NTg2MjQ5YTBhZWU5NjA4NzlkZDYwMmJjMjdiZGM2ZGY4YTliZGFmOGFkMzZmNDQ0N2M"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-020000270003328e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTc1OHxpbWFnZS9qcGVnfGFEQTFMMmhrWXk4eE16azVPVE14T1RVNE1EY3dNaTgwT0RCZk1ESXdNREF3TWpjd01EQXpNekk0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w5M2IwMWMyYmE5MjQ1YTk3MWMzYTk4MjViNDI5NmE0ZjNhYTZkYzlkMDlhZWU1NDNkOWVkNjg3MTBiMWIwMDMx"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, CAN, CANopen",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8213",
"uuid" : "wagoProductCatalog/Online/750-8213"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8100",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "The PFC100 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty I/O modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC100 status information. Besides the processing industry and building automation, typical applications for the PFC100 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). The DIP switch configures the last byte of the IP address and may be used for IP address assignment. Programming per IEC 61131-3 Programmable via e!COCKPIT Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable) Linux 3.18 operating system with RT‐Preempt patch Configuration via e!COCKPIT or Web-Based Management interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000200014f52000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDE3fGltYWdlL2pwZWd8YURobUwyZ3paQzh4TXprNU9EWXhPREU0TVRZMk1pOHhNakJmTURJd01EQXdNREl3TURBeE5HWTFNakF3TURNd01HSTJYMFJGTG1wd1p3fGNiYTBmNmM0M2EyNGJiZjY3Y2M2NzM2ZGVmNjI3NWRjZGEwOWFkOWU3N2U2YTRkNTczODc2Yjk5MjVmOTYyYmQ"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000200014f52000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg5fGltYWdlL2pwZWd8YURFMEwyZzRNaTh4TXprNU9EWXhOamN6T1RnM01DOHlNREJmTURJd01EQXdNREl3TURBeE5HWTFNakF3TURNd01HSTJYMFJGTG1wd1p3fDk0NzEwNTI0NzAzOTBkNjYyYWY5NzEwOWRkZTJmZTBkNTAwMWY5OWQ3MjI4YmQzNmFiNzZhMjkwY2ExNmU1ODU"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000200014f52000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA0M3xpbWFnZS9qcGVnfGFEbG1MMmc1TWk4eE16azVPRFl4TmpJNE1URXhPQzgwT0RCZk1ESXdNREF3TURJd01EQXhOR1kxTWpBd01ETXdNR0kyWDBSRkxtcHdad3xlMGQzYjMyMDJjMDBlMjgxMTVlZjg1YmRhNzg1NzM1ZTA1MDJjNzE5NjViZTliNDU2Zjk1NDQ4YWU1Mjg4YWVj"
} ],
"infoArticle" : false,
"name" : "Controller PFC100; 2 x ETHERNET; ECO",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC100",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc100/p/750-8100",
"uuid" : "wagoProductCatalog/Online/750-8100"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8214",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/-485, CAN, CANopen Linux operating system with RT‐Preempt patch Configuration via CODESYS, e!COCKPIT or Web-Based Management user interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-02000027000330e7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzMzfGltYWdlL2pwZWd8YURNMEwyaG1OeTh4TXprNU9UWTBPVFF5TXpNNU1DOHhNakJmTURJd01EQXdNamN3TURBek16QmxOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZmYyZjdmMTFmMjUwODdlM2NhMzJmNTJiZTc2ZjIxOGNlZDZiNmMyM2E0ZDZlNjg1YjQxZjM2NTdhMTY5M2Q"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-02000027000330e7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY5fGltYWdlL2pwZWd8YURsaUwyaGhOUzh4TXprNU9UWTBPRFl3TkRFNU1DOHlNREJmTURJd01EQXdNamN3TURBek16QmxOekF3TURFd01HSTJYMFJGTG1wd1p3fGFkMjc4NWNkYTdlZDdjMzBhODFmMWIxODk2MjllODNiZGEzMTQ0NWZjYTI3MmUyNjdhMTE2YzkyY2FlZmMwNDY"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-02000027000330e7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzE5MXxpbWFnZS9qcGVnfGFHTmhMMmc1WlM4eE16azVPVFkwT0RRd056VTRNaTgwT0RCZk1ESXdNREF3TWpjd01EQXpNekJsTnpBd01ERXdNR0kyWDBSRkxtcHdad3xlN2NmMzRjNmRiYTY2OWZhYWJjNzczNTRkMmRkNTRkMjFiNTY1ZjNkYWI0ZmY1YzI4ZGQwYWNkMTRhY2FlZjc4"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8214",
"uuid" : "wagoProductCatalog/Online/750-8214"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-832",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "The 750‐832 BACnet/IP Controller connects the WAGO I/O System to the BACnet protocol and supports the B‐BC BACnet device profile per DIN EN ISO 16484‐5. It communicates with other BACnet devices via BACnet/IP. The controller provides the three following functionalities: 1. Native server: For each channel, appropriate BACnet objects are generated automatically for the digital and analog I/O modules that are connected to the controller. 2. Application server: Other supported BACnet objects can be created via IEC 61131‐3 programming environment and made available to a BACnet network. 3. Application client: Using the client functionality, objects and their properties can be accessed by other BACnet devices. Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating the need for additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X). The DIP switch configures the last byte of the IP address and may be used for IP address assignment. An integrated Webserver provides configuration options to the user, while displaying the controller's status information. The IEC 61131-3 programmable controller is multitasking-capable and features a capacitor-backed RTC. A data memory of 8 MB is available. The 750-832 Controller is equipped with a removable memory card slot. A memory card can be used to transfer device parameters or files (e.g., boot files) from one controller to another. The memory card can be accessed via FTP and be used as an additional drive. The controller can process a maximum of 1000 simple BACnet objects. The actual number that can be implemented in the project can be reduced with complex object types. Start-up and configuration of the BACnet networks is performed using the WAGO BACnet Configurator's Windows software.",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200000c0003b8c8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTYwfGltYWdlL2pwZWd8YURCbEwyZzVNaTh4TXprNU56ZzBOREUyT0Rjek5DOHhNakJmTURJd01EQXdNR013TURBellqaGpPREF3TURNd01HSTJYMFJGTG1wd1p3fGU0OWM4NDYyNmE5MDA1Njg2ZTU4NDY3NmUxOTY5YWNjZWVhMGVhODdhNjU0MGE3ZDM1MGQxOWMyMTI4NTM1NDY"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200000c0003b8c8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ3fGltYWdlL2pwZWd8YUdRMkwyaG1NUzh4TXprNU56ZzBNelEwTnpnek9DOHlNREJmTURJd01EQXdNR013TURBellqaGpPREF3TURNd01HSTJYMFJGTG1wd1p3fGE4ODViMjFiNTU0NjgyM2Q1NTFiZmIwMzU4Yjc2Mzg5ZGU0MzM0N2U0MjVkOGI4OTc1ZWQ1MWI3MDQwZWQ1NWU"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200000c0003b8c8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDYzOHxpbWFnZS9qcGVnfGFHRTBMMmhtWWk4eE16azVOemcwTXpFNE5UWTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZamhqT0RBd01ETXdNR0kyWDBSRkxtcHdad3w3YzhjNDcxZGFlZTVmNTQ0ZGZkZjBlMzk4YzVhMjViOWNlY2RjOTJiZWFlNmEwYTgwZWVkN2RhMTNkZjZjNTc5"
} ],
"infoArticle" : false,
"name" : "Controller BACnet/IP; 4th generation; 2 x ETHERNET, SD Card Slot",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller BACnet/IP",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-bacnet-ip/p/750-832",
"uuid" : "wagoProductCatalog/Online/750-832"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-890",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "The Modbus TCP Controller can be used as a programmable controller within ETHERNET networks along with the WAGO I/O System. The controller supports all digital and analog input/output modules, as well specialty modules found within the 750/753 Series, and is suitable for data rates of 10/100 Mbit/s. Two ETHERNET interfaces and an integrated switch allow the fieldbus to be wired in a line topology, eliminating additional network devices, such as switches or hubs. Both interfaces support autonegotiation and Auto-MDI(X). The DIP switch configures the last byte of the IP address and may be used for IP address assignment. This controller supports Modbus TCP for use in industrial environments. It also supports a wide variety of standard ETHERNET protocols for easy integration into IT environments (e.g., HTTP(S), BootP, DHCP, DNS, SNTP, SNMP, (S)FTP). An integrated Webserver provides user configuration options, while displaying the controller's status information. The IEC 61131-3 programmable controller is multitasking-capable and features a capacitor-backed RTC. A data memory of 8 MB is available. The controller is equipped with a removable memory card slot. A memory card can be used to transfer device parameters or files (e.g., boot files) from one controller to another. The card can be accessed via FTP and used as an additional drive. ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200002a00025b89000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc2fGltYWdlL2pwZWd8YURKbEwyZ3haUzh4TXprNU9UazNOelF6TVRBM01DOHhNakJmTURJd01EQXdNbUV3TURBeU5XSTRPVEF3TURJd01HSTJYMFJGTG1wd1p3fDA1NDY3MWVjOTNmMmY0YTBlZjU0Mjk5YWU1MTc3NDEzYjFhYjdiM2UxOWM3NGI1YzZhNTQyNTZlODRkNjI1MTI"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200002a00025b89000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg4fGltYWdlL2pwZWd8YUdWaUwyZzBNQzh4TXprNU9UazNOamMzTlRjeE1DOHlNREJmTURJd01EQXdNbUV3TURBeU5XSTRPVEF3TURJd01HSTJYMFJGTG1wd1p3fDJjNzM4MzU1OTE1MWUyOTdjN2Y5MjYzYjllZGM1NjUyZTdjOTdmM2RjNjMzMjM4NWE1YTNkZDUzMWQ2MTVkMzA"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200002a00025b89000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTY2MHxpbWFnZS9qcGVnfGFHSmlMMmcwTnk4eE16azVPVGszTmpVM09URXdNaTgwT0RCZk1ESXdNREF3TW1Fd01EQXlOV0k0T1RBd01ESXdNR0kyWDBSRkxtcHdad3xkMWM1YjIxNjUwMjA3ZWIwZDMwNTM4OWZiZDRmZjVhYWE5MmZjMzc0ZmYyNjc1NDllZjcxNzhmNjYzOThmNjJi"
} ],
"infoArticle" : false,
"name" : "Controller Modbus TCP; 4th generation; 2 x ETHERNET, SD Card Slot",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller Modbus TCP",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-modbus-tcp/p/750-890",
"uuid" : "wagoProductCatalog/Online/750-890"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8217",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty I/O modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. The integrated cellular modem provides a wireless connection to the Internet and includes a radio license for EU countries. Other countries upon request. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides standard machinery and equipment control, as well as building automation, typical applications for the PFC200 include decentralized data logging for the process industry. Advantages: Programming per IEC 61131-3 Programmable via e!COCKPIT Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/485 Linux operating system with RT‐Preempt patch Configuration via e!COCKPIT or Web-Based Management interface Maintenance-free ",
"familyName" : "Controller PFC",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-2272764-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgwfGltYWdlL2pwZWd8YURFMEwyZzVaQzh4TkRBd016RTROakUzTVRrek5DOHhNakJmTWpJM01qYzJORjlFUlM1cWNHY3w3ZDkwNjYzMDViYWRmNThiMjkwNWU1YjkyM2IxYWNiNTIyZTZmMDI3ZDAyZmRjOWM0N2Y4MGIzOGRhNmM2OTVm"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-2272764-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODY4fGltYWdlL2pwZWd8YURrNEwyZzBaUzh4TkRBd016RTROVGszTlRNeU5pOHlNREJmTWpJM01qYzJORjlFUlM1cWNHY3wwMGVmYzdkZDNlMDc5NzlhOThkZDUzZDdiZWZmZmZiOWZjMWIwNGVmYjBiYjUxZTQ1NDQ4YjljZGYzYmFkZTAy"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-2272764-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTI1MnxpbWFnZS9qcGVnfGFHUTNMMmcwWkM4eE5EQXdNekU0TlRrd09UYzVNQzgwT0RCZk1qSTNNamMyTkY5RVJTNXFjR2N8ZTkyZGMwMzc5ZTNjMjNiYjBlNjk5M2IwYTY5ZjRlY2NiMjc1MGI3MmY0NDAyZDVlNTQzNzNiYjIzMTA4ODRiNw"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; EU version",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8217",
"uuid" : "wagoProductCatalog/Online/750-8217"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8102",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : "The PFC100 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC100 status information. Besides the processing industry and building automation, typical applications for the PFC100 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable via e!COCKPIT Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/485 Linux 3.18 operating system with RT‐Preempt patch Configuration via e!COCKPIT or Web-Based Management interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-02000011000380b5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzM0fGltYWdlL2pwZWd8YUdFekwyaGxOQzh4TkRBd01EWTROekk0TkRJMU5DOHhNakJmTURJd01EQXdNVEV3TURBek9EQmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDE5NDA3ZWE1ZTRiN2Q0NDQ5MmQxZjE0OTUyMmZlNjFhZGJhODM5ODg3YTkwM2FmOTRhNTg3MjhmMDk3NjllZTE"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-02000011000380b5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM4fGltYWdlL2pwZWd8YUdaakwyaGlaUzh4TkRBd01EWTROalkyTVRZMk1pOHlNREJmTURJd01EQXdNVEV3TURBek9EQmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDA3MWFkNTdmZTkxMGFiMzA0OTg4MjY3Njg4ZjMxYjZhZjBlZTk3NDBkM2JlMDkxM2VkMDA1MGUxODMxMDU5MGY"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-02000011000380b5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgxMXxpbWFnZS9qcGVnfGFESmpMMmhpT0M4eE5EQXdNRFk0TmpRMk5UQTFOQzgwT0RCZk1ESXdNREF3TVRFd01EQXpPREJpTlRBd01ESXdNR0kyWDBSRkxtcHdad3w1NTA3ZWVmMDIxNGFjNzFhMzNmZTYzMDFkZmY4MTRkMTg1ODk3ZWQ3YmY5MGQ2YTM4NGU2MWRiY2ZlNDE0MjMy"
} ],
"infoArticle" : false,
"name" : "Controller PFC100; 2 x ETHERNET, RS-232/-485",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC100",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc100/p/750-8102",
"uuid" : "wagoProductCatalog/Online/750-8102"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8212/025-000",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/-485 Linux operating system with RT‐Preempt patch Configuration via CODESYS, e!COCKPIT or Web-Based Management user interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDc5fGltYWdlL2pwZWd8YUdWbEwyaGxaUzh4TWpnM056YzVNVGc0TnpNNU1DOHhNakJmTURJd01EQXdNamN3TURBek16SXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1YzE3NTg4NjY1MTUyY2JiODk0YzliNDhmMWUwMzkzNTg5NzlhMjk5NGNkYzcwOTljZDY3MWJmN2RiNWMwZTE"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YURNeEwyaGxPQzh4TWpnM056YzVNVFk1TURjNE1pOHlNREJmTURJd01EQXdNamN3TURBek16SXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmNiNzU2MDZjY2I5YTdjMDM5ODA5MzM2OGI4NWE3MjJiZGQ0YzZlNzlhOTgwY2IxYjY5YzkxMzliZWYwNjQ"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200002700033201000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM0MnxpbWFnZS9qcGVnfGFEY3dMMmhsTnk4eE1qZzNOemM1TVRZeU5USTBOaTgwT0RCZk1ESXdNREF3TWpjd01EQXpNekl3TVRBd01ERXdNR0kyWDBSRkxtcHdad3xjNTViN2I5YzhkNWYzNWNkYTJmYWMzMGU1ZTljY2U3ZjNlY2RlNzI2MGM0MjYxNGVkMzNiOTc0YWEyMDA5MmYy"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Ext. Temperature",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8212_025-000",
"uuid" : "wagoProductCatalog/Online/750-8212/025-000"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8216",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/-485, CAN, CANopen, PROFIBUS DP Slave Linux operating system with RT‐Preempt patch Configuration via CODESYS, e!COCKPIT or Web-Based Management user interface Maintenance-free ",
"familyName" : "Controller 750",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-0200002700033174000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk2fGltYWdlL2pwZWd8YUdJeUwyZzVZUzh4TXpnd01ERXpNVEk1TnpNeE1DOHhNakJmTURJd01EQXdNamN3TURBek16RTNOREF3TURFd01HSTJYMFJGTG1wd1p3fDA4NTkxOWUzZWRhNjRkYTI1Y2QzNmFlMjc5ZjkyZTE5NWZjN2NmOTk5ZjUzOTUxODQyNTdkNDdlZjY1YTM0MTI"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-0200002700033174000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg1fGltYWdlL2pwZWd8YURJd0wyZzVaaTh4TXpnd01ERXpNVEV3TURjd01pOHlNREJmTURJd01EQXdNamN3TURBek16RTNOREF3TURFd01HSTJYMFJGTG1wd1p3fDYwYTliZDhkNjExNjMwM2Q3NjY5YWVhMTIyMzJmNjFkM2U5ZjU4YzhmN2U5MmI2ZWZkZTc0YWY2NDdlMGRhYjk"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-0200002700033174000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTUxNnxpbWFnZS9qcGVnfGFETXhMMmhoTWk4eE16Z3dNREV6TVRBek5URTJOaTgwT0RCZk1ESXdNREF3TWpjd01EQXpNekUzTkRBd01ERXdNR0kyWDBSRkxtcHdad3w2MDE0ZTBjYTJmOTNiYmRkOTdmZTg4YWE4NGQ0NWM3ZTRlZDVjYzcyYzQ4MjJkOTRmNTI3ZjgwMzc3MjU5OTIw"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8216",
"uuid" : "wagoProductCatalog/Online/750-8216"
}, {
"announced" : false,
"cancelled" : false,
"categoryNames" : [ "PLCs – Controllers" ],
"code" : "750-8212/040-000",
"containsDownloads" : true,
"customerArticleNumbers" : [ ],
"customerSpecific" : false,
"dataType" : "Product",
"description" : " The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. Two ETHERNET interfaces and an integrated switch enable line topology wiring. An integrated Webserver provides user configuration options, while displaying PFC200 status information. Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines). Programming per IEC 61131-3 Programmable with CODESYS V3.5 from Firmware Release 23, WAGO-I/O-PRO V2.3 or e!COCKPIT up to Firmware Release 22 Direct connection of WAGO's I/O modules 2 x ETHERNET (configurable), RS-232/-485 Linux operating system with RT‐Preempt patch Configuration via CODESYS, e!COCKPIT or Web-Based Management user interface Maintenance-free The device is ideal for operation in extreme environments thanks to: An extended temperature range Greater immunity to impulse voltages and electromagnetic interference Higher vibration and shock resistance ",
"familyName" : "Controller PFC XTR",
"hasCounterparts" : false,
"hasFollowUpProduct" : false,
"images" : [ {
"format" : "120",
"imageType" : "PRIMARY",
"url" : "/medias/120-3998131-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0fGltYWdlL2pwZWd8YUdVMkwyZzRZeTh4TkRBd01UWTBOams1TXpRek9DOHhNakJmTXprNU9ERXpNVjlFUlM1cWNHY3w3MGNmYmU5NWFjOWJjZTFmMTA3MDExMjhhZTkxMDg2YjdjNzZhMWIwMmM2NmUzMzFjYTcxNjA4MDY1NjYwY2M4"
}, {
"format" : "200",
"imageType" : "PRIMARY",
"url" : "/medias/200-3998131-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM3fGltYWdlL2pwZWd8YUdJM0wyZzVNeTh4TkRBd01UWTBOamM1Tmpnek1DOHlNREJmTXprNU9ERXpNVjlFUlM1cWNHY3xkOGZhOGE1M2YyYmJlNjUyZTEzOWE4MjVhYTkzMTRiOTlkOTZjMTRiM2Q2YzVjNDc4YmQzMTg5MTBkZDE3ZGNk"
}, {
"format" : "480",
"imageType" : "PRIMARY",
"url" : "/medias/480-3998131-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyNnxpbWFnZS9qcGVnfGFEWTFMMmc1TkM4eE5EQXdNVFkwTmpjek1USTVOQzgwT0RCZk16azVPREV6TVY5RVJTNXFjR2N8ZDUzN2ZiNzViZWRhYzQ5MjllZDdlMDBiZTYyZTIyNGU3MWM2NjM2ZDY0NDljNmI5NDQzOTJhZDkyNDE5NWEyOA"
} ],
"infoArticle" : false,
"name" : "Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Extreme",
"newProduct" : false,
"numberContentUnits" : 1.0,
"numberPackageUnits" : 1.0,
"productColor" : {
"url" : "/medias/0002.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoak1TOW9OMk12TVRBME1qa3pPVFk1TVRBeE1UQXVjRzVufGVjZDRiNWQ3YTEyYjQzY2FhMDhiYzBiNTA4M2ZhYTFlM2JkMDllOWRhOTQ4YmUxOGRkZGE2NTIyODg5OTVkZjg"
},
"purchasable" : true,
"sampleProduct" : false,
"shortName" : "Controller PFC200",
"showFamily" : false,
"stockArticle" : false,
"unit" : {
"name" : "Piece",
"namePlural" : "Pieces"
},
"url" : "/plcs-%E2%80%93-controllers/controller-pfc200/p/750-8212_040-000",
"uuid" : "wagoProductCatalog/Online/750-8212/040-000"
} ],
"sorts" : [ {
"code" : "relevance",
"name" : "Relevance",
"resultTypes" : [ "all", "career", "download", "product", "service", "solutions", "company" ],
"selected" : true
}, {
"code" : "code-asc",
"name" : "Item number (ascending)",
"resultTypes" : [ "product" ],
"selected" : false
}, {
"code" : "code-desc",
"name" : "Item number (descending)",
"resultTypes" : [ "product" ],
"selected" : false
}, {
"code" : "creationtime",
"name" : "",
"resultTypes" : [ "product" ],
"selected" : false
} ]
}