Weather Station Application
WAGO Weather Station makes all the relevant sensor data, such as temperature, precipitation, wind speed and light intensity, available for further processing and display in a visualization or a management system. Weather sensors from different manufacturers can be recorded on digital inputs and analog inputs and via RS-485.
It provides central functions like weather protection, automated glare protection and timer programs. The slat tracking based on the position of the sun ensures that the maximum amount of daylight is allowed into rooms while avoiding glare.
Shading correction also optimizes the supply of sunlight. It takes the shading caused by surrounding buildings into account according to an existing shading analysis for the specific property.