News 11 October 2018
Updated for Tomorrow's Applications
e!COCKPIT Incorporates New Functions

Imagine the competitive advantage that machine manufacturers and plant operators would gain by implementing complex machine functions simply and quickly. WAGO can make these advantages materialize with its recently upgraded e!COCKPIT Engineering Software. WAGO's integrated e!COCKPIT Development Environment supports every automation task from hardware configuration, programming, simulation and visualization up to commissioning – an all-in-one software package.

Simply Ingenious – Integrated Fieldbus Configurators

WAGO has added several new functions to e!COCKPIT, preparing it for tomorrow's applications. e!COCKPIT turns a WAGO PFC Controller into an EtherCAT® Master instantly because, like other fieldbus configurators, the configurator is fully integrated. The new topology view provides a perfect overview of the entire physical structure. In addition to the second generation of its PFC family, WAGO’s new Touch Panels with touch and control functionality are also integrated.

The integrated telecontrol configurators for DNP3 and IEC 60870 slaves open up interesting new application areas for e!COCKPIT users.

The integrated firmware update also simplifies workflow and quickly brings all controllers in the project up to date. A French language version is now available with the release of e!COCKPIT Version 1.5.

Anticipated availability: March 2019

At a Glance:

  • New application areas by supporting new communication
    protocols like EtherCAT® Master Configurator, DNP3 and IEC 60870 Slave Configurators, as well as PROFINET Slave (I-Device) Configurator.

  • Integration of new devices like WAGO Touch Panels and WAGO's second generation of PFCs

  • Firmware update via e!COCKPIT

  • Try our engineering software for thirty days at no cost.