Marking software

WAGO Smart Script Marking Software

The perfect marking software for creating and printing custom marking solutions!
WAGO’s Smart Printer thermal transfer printer in combination with the marking software forms an efficient, cost-effective solution for marking individual components such as terminal blocks, labels, type plates and conductor markers, as well as entire distribution boxes and control cabinets.

The Benefits for You:

  • Modern design and intuitive workflow
  • Fast and easy use thanks to integrated printer drivers and printer settings
  • A large selection of different marking media, including templates
  • Perfectly tailored for use with WAGO’s thermal transfer Smart Printer
  • Optimized data interfaces to WAGO’s Smart Designer configurator, EPLAN P8, Microsoft Excel and CSV

Data Import

After a schematic diagram is created, data must be transferred from the planning software to the printer. Thanks to the CAE interfaces in EPLAN, WSCAD and ZUKEN, this is performed completely automatically. Alternatively, the data can also be transferred, and this independently in the CAE system , in Smart Script via data import using an Excel file.

Edit / Configure

Customized formatting with a variety of different functions enables name plates with a table structure, including barcodes, or multi-line terminal blocks to be labeled:

  • Elements: Barcodes, text boxes, images, icons
  • Formatting: Font size, alignment
  • Project properties: Work orientation, crop marks, material information

Project Administration

Smart Script can be used to optimally manage marking projects. The following factors ensure this:

  • Mirroring the project structure from the Explorer
  • Multiple drives can be accessed
  • Easy project discoverability (via search, filter or favorites)

Print jobs

Smart Script offers the following advantages for printing custom marking solutions:

  • Manage multiple printers simultaneously (e.g., update, add networks/USBs, rename)
  • Customize print settings based on the material used
  • Display of current availability when the print job is started

Smart Script: Fast, Easy, Correct Marking

Making made easy with Smart Script: Together with the Smart Printer thermal transfer printer, Smart Script marking software offers an exceptional marking system, developed by specialists and precisely tailored to users’ needs.

Latest Downloads

Software

Firmware and Printer Driver

CAE Interface

Brochures and Catalogs

Marking with WAGO

Save Time and Money with WAGO’s Transfer Printer Smart Printer

The WAGO Smart Printer, the universal solution for control cabinet marking, saves you both time and money. How? Long intervals between ribbon changes ensure a high printing rate, and the printer and marking media require only a very modest investment.

Everything on the Reel

WAGO offers the right marking media for all control cabinet tasks - whether terminal block marking, cable and conductor marking or device marking. The Smart Printer thermal transfer printer can be used to print these quickly and easily via the Smart Script software.

Greater Clarity in the Control Cabinet

All the information on WAGO’s marking solutions at a glance!

Smart Designer

The Free Configurator for Streamlined Engineering

smartdesigner_2000x1500px.jpg

CAE Interfaces

Learn more about our CAE interfaces!

smartdesigner-cae_2000x1500px.jpg