[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
On this page:
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/2086-series-lighting-connection" }, "headline": "White PCB Terminal Block with Push-Button for Applications in the Lighting Industry ", "image": { "@type": "ImageObject", "url": "/medias/MM-270077-new-website-page-Series-2086-white-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w0MDYzMTR8aW1hZ2UvanBlZ3xhR016TDJnM05pOHhNamt3TmpJeE9EYzBPVGs0TWk5TlRTMHlOekF3TnpjZ2JtVjNJSGRsWW5OcGRHVWdjR0ZuWlNCVFpYSnBaWE1nTWpBNE5pQjNhR2wwWlY4eU1EQXdlREV4TWpVdWFuQm58MTBkNTJkYTkyYTliMDliMTY2MTJkODM3NzQyNjNmODkxNmE5NGYxZjQyZTU0OGEyNGM5NzVlODRiNmMxMjRlYg" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2025-01-09_11-55/desktop/common/images/logo.png" } }, "datePublished": "Tue May 03 10:54:13 CEST 2022", "dateModified": "Fri Feb 23 10:01:48 CET 2024" }

News 3 May 2022
More Variants for the 2086 Series

The compact PCB terminal block with push-button is now available in white for applications in the lighting industry and as a THR variant in tape-and-reel packaging.

The Benefits for You

  • The white PCB terminal block is ideal for lighting connection technology.

  • Push-in CAGE CLAMP® allows termination of both solid and fine-stranded conductors with ferrules from 0.14 to 1.5 mm2 by simply pushing them into the unit.

  • For easier assembly, the THR and SMD variants are supplied in tape-and-reel packaging.

Compact Design and Ease of Use

Versatility and usability, all in a compact design – these are the features of the 2086 Series PCB Terminal Block with Push-in CAGE CLAMP® and push-button. This PCB terminal block is now also available in white and as a THR variant in tape-and-reel packaging.

Its compact design and connection range from 0.14 to 1.5 mm² make the 2086 Series extremely versatile. Solid conductors and fine-stranded conductors with ferrules can be connected by simply pushing them into the unit. The conductor connection and mating direction can be either parallel or perpendicular to the PCB; the push-button moves in the direction of the cable connection.

Ideal for Lighting Connection Technology Applications

Thanks to its white color, the 2086 Series is ideal for the lighting industry. For example, it can serve as a through-panel connector, right on the device driver or the LED module. In addition to the SMD version, the THR version is now also available in tape-and-reel packaging for full integration into the SMT process, making assembly significantly easier. Both the white SMD variants and the black 2086 Series THR and SMD PCB Terminal Blocks are available in tape-and-reel packaging.

Item Numbers: tbd

Available: Q4/2022

Related Products

WAGO Product Variety

Discover the diversity of the 2086 Series PCB Terminal Blocks.

More about this topic

SMD PCB Terminal Blocks

Compact, low-profile and highly versatile for applications worldwide: Available in six different series, WAGO’s SMD PCB terminal blocks offer optimal connection of your LED modules.

MM-271480-3D-group-picture-Series-2086-white_2_2000x2000.jpg

PCB Terminal Blocks and Connectors

Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable PCB connectors for this purpose.

International Sales

Mon-Thu 8 am - 5 pm CET
Fri 8 am - 3 pm CET
Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Additional service offerings: