Energy Data Management

3 November 2023
Parameter Setting – Not Programming

WAGO Energy Data Management – consisting of a software solution combined with a modular control system – records measurement data from different media and variables for energy monitoring. It then processes them for further analysis, archiving and reporting. The software automatically detects different signals from the connected meters and sensors, making them available to additional energy analysis tools via simple parameter settings.

Another benefit: WAGO Energy Data Management is eligible for funding from the “Federal Funding for Efficient Buildings” subsidy of the German Federal Office of Economics and Export Control (BAFA).

Our Modular System – the Basis for Your Savings

  • Ready to go in a few easy steps
  • Eligible for subsidy thanks to BAFA listing
  • An open interface – comprehensive connectivity to other systems
  • Energy data monitoring – display energy data and derive energy efficiency measures, regardless of your location and software, with HTML5 Web visualization
  • Integrated cloud connectivity – OpenVPN, IPsec and an integrated firewall protect the transmission channel and the cloud data storage
  • Alerts when limiting values are exceeded – email notification of threshold overruns

WAGO Energy Data Management

Tutorials

EDM Tutorials

Videos:3 | Duration: 4:36
EDM Tutorials
Videos: 3 | Duration: 4:36

Energy Data Management with WAGO

Just Five Steps

Your Path to Savings

1. Select the hardware components needed

2. Download the “WAGO Energy Data Management” software and transfer it to the application controller

3. Install the hardware

4. Set the energy data management parameters

5. Connect directly via Modbus TPC/UDP, send CSV files via FTP or FTPS, send data to the cloud

MM-4107_EDM_EDM_5Schritte_2000x2000.jpg

Components for Electrical Energy Measurement

  • Current transformers for connecting electrical installations with different rated currents
  • Components for easily retrofitting existing systems
  • Voltage taps for voltage measurement
  • Combined current and voltage taps for 2-conductor through terminal blocks

A User-Friendly Software Application

  • Easy to associate meter data with specific sensors
  • Convenient data logging to suit your requirements
  • Transparent function check via measurement data visualization
  • Automatic hardware upgrade detection
Dataplotter2DE.jpg

Dashboard

With this solution, users benefit from maximum flexibility, security and convenience – from extensive connection options for energy meters and systems, to location- and software-independent HTML5 Web visualization, alarms for limit violations and integrated cloud connectivity. Optionally, modern dashboards can be used for clear, traceable, device-independent identification of efficiency gains.
MM-17601_EDM_Dashboard_Heatmap_Screen_Composing_V2_Kontur_2000x1125.jpg

Easy Configuration and Commissioning

  • Automatic detection of connected I/O modules
  • Transparent, clearly structured configuration pages
  • No programming experience required
MM-14508  website update Energiedatenmanagement_2000x1125.jpg

Calculate Energy Metrics

Flexible calculation of energy metrics, using basic arithmetic operations, max./min., rounding, averaging, trigonometric functions and exponential functions

  • Energy efficiency assessment per ISO 50001 possible
  • Alarms when specified limit values are exceeded
  • Well-organized display of the calculated values, including their progression over time, in the form of dashboards

Data Logging and Visualization

  • Cyclically log data for up to 80 channels
  • Conveniently select data points via data picker
  • Easily export an overview of logged channels to CSV files for documenting measuring points
  • Flexibly adjust memory cycle times
  • Visualize configured data points as line plots or bar charts via data plotter

New Products

The Economical Solution for Smaller Projects

Did you know? WAGO Energy Data Management (EDM) is also available on the WAGO Compact Controller 100 (CC 100) hardware platform. Thanks to its design as a DIN-rail built-in installation device per DIN 43880, the Compact Controller 100 can be mounted in small distribution boards. The removable wiring interface simplifies device replacement. In addition, no modules need to be installed, since I/O modules are already integrated. This minimizes wiring effort during installation and commissioning. The CC 100 is thus the economical solution for smaller projects and makes the use of energy management even more economical, space-saving and efficient.

Recommended Reading

More Energy Management Solutions

WAGO supports you in maximizing your potential – from monitoring to identifying suitable measures.

Process Optimization via the Cloud

More and more companies either are using cloud computing to visualize and archive their energy and process data or are implementing artificial cloud intelligence to develop efficient operation and maintenance strategies based on these values. Cybersecurity is always an issue.

energiemanagement_digitalisierung_gettyimages-664623476_2000x1125.jpg

Energy Management per ISO 50001

As of October 2017, new ISO 50000 standard series requirements apply to energy management systems. Companies now need to be more precise in documenting how they’re improving energy efficiency. We can show you how to meet these requirements – and provide the solutions to do so.

This May Also Interest You

Progress with WAGO

WAGO’s automation and electrical interconnection technology isn’t just used in energy management. Learn about our other areas of expertise here.

Digitalization

Cross-communication via cloud or smart automation: While industrial digitalization has many facets and presents even more opportunities, cybersecurity is a major challenge.

digitalisierung_prozessanlage_vernetzung_industrie-4-0_2000x1500.jpg
Digitalization

Lighting Management

Using a combination of pre-defined hardware and user-friendly software, WAGO offers a lighting management system that facilitates the design and commissioning of new lighting systems.

building_licht_lichtmanagement_tablet_2000x1500.jpg
Lighting Management