News 4 October 2023
Greater Safety and More Space in the Control Cabinet

WAGO Expands Its Selection of Single-Channel ECBs

Our single-channel ECBs give users maximum flexibility, both in the number of required channels and in the selection of individual functional properties of the ECB. Eight different single-channel ECBs are available for selection. The channel width of just 6 mm also minimizes the space required. Besides the familiar technical benefits of WAGO’s electronic fuses, the single-channel modules also offer an excellent price–performance ratio. In addition, operation of the configurable variant (item no. 0787-3861/0004-0020) has also been optimized. On this new product, an intuitive rotary knob can be used for setting the trip current, even when disconnected from the power source, making handling much easier.

Your Benefits:

  • Reliable tripping even with low overload currents and short circuit

  • The 6 mm wide housing allows commoning on any connection point

  • Fuse that can be operated manually by the operator or centrally by a PLC

Item Numbers:

0787-3861/0200-0000
0787-3861/0100-0000
0787-3861/0050-0000
0787-3861/0004-0020
0787-3861/0400-0000
+ 0787-3861/0108-0020
+ 0787-3861/0600-0000
+ 0787-3861/0800-0000

Availability:
(Q4/2023)