landingpage-epsitron-2000x2000_V2.jpg

WAGO Eco and Compact Power Supplies – Right Size, Right Price

Economical. Versatile. Safe.
  • Triple the savings with WAGO's Eco and Compact Power Supplies, thanks to low purchase costs, easy installation and maintenance-free operation.
  • Budget-friendly for basic applications
  • Ideal for industrial and building applications, as well as devices per EN 60335
  • The right power supply to install in any orientation thanks to DIN-rail and screw mounting options – decide for yourself!
  • WAGO's Eco and Compact Power Supplies both meet EN 60335-1 safety requirements.
  • These power supplies are ideal for household and commercial appliances that comply with EN 60335-2-x (e.g., heat pumps, combined heat and power stations, service and slot machines).

Product Overview

WAGO Eco and Compact Power Supplies

WAGO Eco Power Supply

Your Benefits:

  • Slimline design saves control cabinet space
  • Versatile mounting options
  • Can be installed in control cabinets and devices
  • Proven CAGE CLAMP® connection technology
  • Budget-friendly for basic applications

WAGO Eco Power Supply – Technical Data

Item Number787-1702787-1712787-1722787-1732787-1701787-1711787-1721
Nominal input voltageAC 100 ... 240 VAC 100 ... 240 VAC 100 ... 240 VAC 100 ... 240 VAC 100 ... 240 VAC 100 ... 240 VAC 100 ... 240 V
Output voltageDC 24 V (DC 22 ... 26 V)DC 24 V (DC 22 ... 26 V)DC 24 V (DC 22 ... 26 V)DC 24 V (DC 22 ... 26 V)DC 12 V (DC 10 ... 14 V)DC 12 V (DC 10 ... 14 V)DC 12 V (DC 10 ... 14 V)
Output current1.25 A2.5 A5 A10 A2 A4 A8 A
Surrounding air temperature-20 ... +60 °C-20 ... +60 °C-20 ... +60 °C-20 ... +60 °C-20 ... +60 °C-20 ... +60 °C-20 ... +60 °C
Dimensions (W x H x L)30 x 99 x 9040 x 99 x 9060 x 99 x 13070 x 99 x 16530 x 99 x 9040 x 99 x 9060 x 99 x 130
Standards/ApprovalsEN 60335-1, UL 508, UR 60950EN 60335-1, UL 508, UR 60950EN 60335-1, UL 508, UR 60950EN 60335-1, UL 508, UR 60950EN 60335-1, UL 508, UR 60950EN 60335-1, UL 508, UR 60950EN 60335-1, UL 508, UR 60950

WAGO Compact Power Supplies

Your Benefits:

  • DIN-rail and screw mounting options open up a wide range of applications
  • DIN-rail built-in installation device, up to 144 W output power
  • Ideal for household appliances that comply with EN 60335-1
  • Expedited install via picoMAX® Pluggable Connectors with push-in connection technology

WAGO Compact Power Supply – Technical Data

Item Number787-1202787-1212787-1216787-1226
Nominal input voltageAC 100 ... 240 VAC 100 ... 240 VAC 100 ... 240 VAC 100 ... 240 V
Output voltageDC 24 V (DC 22 ... 26 V)DC 24 V (DC 22 ... 26 V)DC 24 V (DC 22 ... 26 V)DC 24 V (DC 22 ... 26 V)
Output current1.3 A2.5 A4.2 A6 A
Surrounding air temperature-25 ... +70 °C-25 ... +70 °C-25 ... +70 °C-25 ... +70 °C
Dimensions (W x H x L)54 x 56 x 9072 x 56 x 90108 x 56 x 90144 x 56 x 90
Standards/ApprovalsEN 60335-1, UL 508, UR 60950EN 60335-1, UL 508, UR 60950EN 60335-1, UL 508, UR 60950EN 60335-1, UL 508, UR 60950

Learn more about WAGO's power supplies

Discover other devices in our expansive portfolio

This May Also Interest You

Other Electronic Interface Products

Relays and Optocouplers

Maximum functionality, ease of operation and maintenance: WAGO’s relays and optocouplers perform under all conditions and in all environments.

WAGO Electronic Circuit Breakers (ECBs)

Safety in the smallest space: When it comes to protection against overload and short circuits, WAGO’s electronic circuit breakers are ideal.

Current Transformers and Voltage Taps

Maximizing sustainable energy performance: WAGO offers you the right solution for every step of the way to this goal.

buehne_spannungswandler_ad_2000x1500.jpg