[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"787-2861/108-020","name":"Electronic circuit breaker; 1-channel; 24 VDC input voltage; adjustable 1 … 8 A; Signal contact","url":"/overvoltage-protection/electronic-circuit-breaker/p/787-2861_108-020","description":"<p><b>Features:</b></p><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity > 50,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjA1MzV8aW1hZ2UvanBlZ3xhR0ZrTDJoak1DOHhOVEE1TWpFNU9EY3dNekV6TkF8MmRjNjk0MDk2YjIwMmY1MjhlZDczY2ExNmZlYWQ2NTlhZTVmZjE5OTMwZjQyNDBlZDAwMWQ4MTVkN2IwMzhlZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8974987_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5Mjd8aW1hZ2UvanBlZ3xhREJpTDJoa09DOHhOVEE1TWpFNU9UWTROakUzTkM4eU1EQXdYemc1TnpRNU9EZGZSRVV1YW5CbnxlZDZiNDY5MzA0ZDE0YTE2ZDA2OWFjNzk0YWVhNTAzZTdmYWIxNWZiMWFhMzg0YjlkODRkYmY3YWZhZDRmMzYz","altText":"2000_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5Mjd8aW1hZ2UvanBlZ3xhREJpTDJoa09DOHhOVEE1TWpFNU9UWTROakUzTkM4eU1EQXdYemc1TnpRNU9EZGZSRVV1YW5CbnxlZDZiNDY5MzA0ZDE0YTE2ZDA2OWFjNzk0YWVhNTAzZTdmYWIxNWZiMWFhMzg0YjlkODRkYmY3YWZhZDRmMzYz","altText":"2000_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5Mjd8aW1hZ2UvanBlZ3xhREJpTDJoa09DOHhOVEE1TWpFNU9UWTROakUzTkM4eU1EQXdYemc1TnpRNU9EZGZSRVV1YW5CbnxlZDZiNDY5MzA0ZDE0YTE2ZDA2OWFjNzk0YWVhNTAzZTdmYWIxNWZiMWFhMzg0YjlkODRkYmY3YWZhZDRmMzYz","altText":"2000_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5Mjd8aW1hZ2UvanBlZ3xhREJpTDJoa09DOHhOVEE1TWpFNU9UWTROakUzTkM4eU1EQXdYemc1TnpRNU9EZGZSRVV1YW5CbnxlZDZiNDY5MzA0ZDE0YTE2ZDA2OWFjNzk0YWVhNTAzZTdmYWIxNWZiMWFhMzg0YjlkODRkYmY3YWZhZDRmMzYz","altText":"2000_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjgwMDd8aW1hZ2UvanBlZ3xhREJoTDJoak55OHhOVEE1TWpJd01ERTBORGt5Tmk4eE5EUXdYemc1TnpRNU9EZGZSRVV1YW5CbnxmMTgxNmY3MDcxMzczOTNmNDQ0YTFiYjY4NmU1M2UzYTNkMTU3MjRmMzNlMmMzZGQ1ZGU5YzExODNjODk4Yjcz","altText":"1440_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg1NjJ8aW1hZ2UvanBlZ3xhR1V5TDJoaVppOHhOVEE1TWpJd01ETTNORE13TWk4eE1qZ3dYemc1TnpRNU9EZGZSRVV1YW5CbnxkMzg5MTIwNjhkYzVkNGJkOTNiNTY0NGNhODBiODdjYjJiODZkMTllYWZiMDE3ZjA2NWI3OTBmNzllNjg1ZDI0","altText":"1280_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY0NHxpbWFnZS9qcGVnfGFERXlMMmhpT1M4eE5UQTVNakl3TURVM01Ea3hNQzh4TURJMFh6ZzVOelE1T0RkZlJFVXVhbkJufGI3MTYyNGJmNDZiYzgxZGVmMzI5ZjgzOGZhYzk0NzFiOGZjMzQ2MmUyODM2OThiMzA4YWJhZDg3MjlhYjVhNzk","altText":"1024_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTI4NXxpbWFnZS9qcGVnfGFEUXpMMmhoWmk4eE5UQTVNakl3TURnek16QTFOQzgzTmpoZk9EazNORGs0TjE5RVJTNXFjR2N8MGEzNzIzMjQ4ZjA3YmNiMDM3NzM3MmNhMGQ1NTk2NTU3Yzg1ODU2YTZhMjY5OGJkNTFlMmJmMTY4OTU4NmYyYg","altText":"768_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3NHxpbWFnZS9qcGVnfGFHUmlMMmcyTUM4eE5UQTVNakl3TVRBeU9UWTJNaTgwT0RCZk9EazNORGs0TjE5RVJTNXFjR2N8Njg5ZWUyOWQzOGQ5NmFlMGJmZTg2NzU0YWY5NzRkMGYwZjZjZDc1Y2YwMzZmOWNjZTVkZmJhN2RjY2M4ZGE4NA","altText":"480_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YURSaEwyZzFPUzh4TlRBNU1qSXdNVEk1TVRnd05pOHlNREJmT0RrM05EazROMTlFUlM1cWNHY3wzNTgwNzcwMzYyZmNjZmI4ZGMwZWY0NWVhOWI1ODlhZGNlYzBhMzg2NzRhMzk2MTg4Mjk4NzE2YzkzNDE2NmMz","altText":"200_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YURSaEwyZzFPUzh4TlRBNU1qSXdNVEk1TVRnd05pOHlNREJmT0RrM05EazROMTlFUlM1cWNHY3wzNTgwNzcwMzYyZmNjZmI4ZGMwZWY0NWVhOWI1ODlhZGNlYzBhMzg2NzRhMzk2MTg4Mjk4NzE2YzkzNDE2NmMz","altText":"200_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YURSaEwyZzFPUzh4TlRBNU1qSXdNVEk1TVRnd05pOHlNREJmT0RrM05EazROMTlFUlM1cWNHY3wzNTgwNzcwMzYyZmNjZmI4ZGMwZWY0NWVhOWI1ODlhZGNlYzBhMzg2NzRhMzk2MTg4Mjk4NzE2YzkzNDE2NmMz","altText":"200_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8974987_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5fGltYWdlL2pwZWd8YURVMkwyZzBOUzh4TlRBNU1qSXdNVGcwT0RnMk1pOHhNakJmT0RrM05EazROMTlFUlM1cWNHY3wxNmQyNDU3NjczNDM3MTQzNjM3MjRiZjIzMmEzOGFkNDI2YzA4NzVhYWUyYjU0MjIyZmYwYjQ0MDI4M2JmMWUw","altText":"120_8974987_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8974987_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5Mjd8aW1hZ2UvanBlZ3xhREJpTDJoa09DOHhOVEE1TWpFNU9UWTROakUzTkM4eU1EQXdYemc1TnpRNU9EZGZSRVV1YW5CbnxlZDZiNDY5MzA0ZDE0YTE2ZDA2OWFjNzk0YWVhNTAzZTdmYWIxNWZiMWFhMzg0YjlkODRkYmY3YWZhZDRmMzYz","altText":"2000_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8974987_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5Mjd8aW1hZ2UvanBlZ3xhREJpTDJoa09DOHhOVEE1TWpFNU9UWTROakUzTkM4eU1EQXdYemc1TnpRNU9EZGZSRVV1YW5CbnxlZDZiNDY5MzA0ZDE0YTE2ZDA2OWFjNzk0YWVhNTAzZTdmYWIxNWZiMWFhMzg0YjlkODRkYmY3YWZhZDRmMzYz","altText":"2000_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8974987_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5Mjd8aW1hZ2UvanBlZ3xhREJpTDJoa09DOHhOVEE1TWpFNU9UWTROakUzTkM4eU1EQXdYemc1TnpRNU9EZGZSRVV1YW5CbnxlZDZiNDY5MzA0ZDE0YTE2ZDA2OWFjNzk0YWVhNTAzZTdmYWIxNWZiMWFhMzg0YjlkODRkYmY3YWZhZDRmMzYz","altText":"2000_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8974987_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YURSaEwyZzFPUzh4TlRBNU1qSXdNVEk1TVRnd05pOHlNREJmT0RrM05EazROMTlFUlM1cWNHY3wzNTgwNzcwMzYyZmNjZmI4ZGMwZWY0NWVhOWI1ODlhZGNlYzBhMzg2NzRhMzk2MTg4Mjk4NzE2YzkzNDE2NmMz","altText":"200_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8974987_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YURSaEwyZzFPUzh4TlRBNU1qSXdNVEk1TVRnd05pOHlNREJmT0RrM05EazROMTlFUlM1cWNHY3wzNTgwNzcwMzYyZmNjZmI4ZGMwZWY0NWVhOWI1ODlhZGNlYzBhMzg2NzRhMzk2MTg4Mjk4NzE2YzkzNDE2NmMz","altText":"200_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8974987_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE5Mjd8aW1hZ2UvanBlZ3xhREJpTDJoa09DOHhOVEE1TWpFNU9UWTROakUzTkM4eU1EQXdYemc1TnpRNU9EZGZSRVV1YW5CbnxlZDZiNDY5MzA0ZDE0YTE2ZDA2OWFjNzk0YWVhNTAzZTdmYWIxNWZiMWFhMzg0YjlkODRkYmY3YWZhZDRmMzYz","altText":"2000_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8974987_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjgwMDd8aW1hZ2UvanBlZ3xhREJoTDJoak55OHhOVEE1TWpJd01ERTBORGt5Tmk4eE5EUXdYemc1TnpRNU9EZGZSRVV1YW5CbnxmMTgxNmY3MDcxMzczOTNmNDQ0YTFiYjY4NmU1M2UzYTNkMTU3MjRmMzNlMmMzZGQ1ZGU5YzExODNjODk4Yjcz","altText":"1440_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8974987_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg1NjJ8aW1hZ2UvanBlZ3xhR1V5TDJoaVppOHhOVEE1TWpJd01ETTNORE13TWk4eE1qZ3dYemc1TnpRNU9EZGZSRVV1YW5CbnxkMzg5MTIwNjhkYzVkNGJkOTNiNTY0NGNhODBiODdjYjJiODZkMTllYWZiMDE3ZjA2NWI3OTBmNzllNjg1ZDI0","altText":"1280_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8974987_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODY0NHxpbWFnZS9qcGVnfGFERXlMMmhpT1M4eE5UQTVNakl3TURVM01Ea3hNQzh4TURJMFh6ZzVOelE1T0RkZlJFVXVhbkJufGI3MTYyNGJmNDZiYzgxZGVmMzI5ZjgzOGZhYzk0NzFiOGZjMzQ2MmUyODM2OThiMzA4YWJhZDg3MjlhYjVhNzk","altText":"1024_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8974987_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTI4NXxpbWFnZS9qcGVnfGFEUXpMMmhoWmk4eE5UQTVNakl3TURnek16QTFOQzgzTmpoZk9EazNORGs0TjE5RVJTNXFjR2N8MGEzNzIzMjQ4ZjA3YmNiMDM3NzM3MmNhMGQ1NTk2NTU3Yzg1ODU2YTZhMjY5OGJkNTFlMmJmMTY4OTU4NmYyYg","altText":"768_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8974987_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3NHxpbWFnZS9qcGVnfGFHUmlMMmcyTUM4eE5UQTVNakl3TVRBeU9UWTJNaTgwT0RCZk9EazNORGs0TjE5RVJTNXFjR2N8Njg5ZWUyOWQzOGQ5NmFlMGJmZTg2NzU0YWY5NzRkMGYwZjZjZDc1Y2YwMzZmOWNjZTVkZmJhN2RjY2M4ZGE4NA","altText":"480_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8974987_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzfGltYWdlL2pwZWd8YURSaEwyZzFPUzh4TlRBNU1qSXdNVEk1TVRnd05pOHlNREJmT0RrM05EazROMTlFUlM1cWNHY3wzNTgwNzcwMzYyZmNjZmI4ZGMwZWY0NWVhOWI1ODlhZGNlYzBhMzg2NzRhMzk2MTg4Mjk4NzE2YzkzNDE2NmMz","altText":"200_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8974987_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8974987-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5fGltYWdlL2pwZWd8YURVMkwyZzBOUzh4TlRBNU1qSXdNVGcwT0RnMk1pOHhNakJmT0RrM05EazROMTlFUlM1cWNHY3wxNmQyNDU3NjczNDM3MTQzNjM3MjRiZjIzMmEzOGFkNDI2YzA4NzVhYWUyYjU0MjIyZmYwYjQ0MDI4M2JmMWUw","altText":"120_8974987_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8974987_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjA1MzV8aW1hZ2UvanBlZ3xhR0ZrTDJoak1DOHhOVEE1TWpFNU9EY3dNekV6TkF8MmRjNjk0MDk2YjIwMmY1MjhlZDczY2ExNmZlYWQ2NTlhZTVmZjE5OTMwZjQyNDBlZDAwMWQ4MTVkN2IwMzhlZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8974987_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzMHxpbWFnZS9qcGVnfGFEQm1MMmhqWWk4eE5UQTVNVEU0TlRjeE16RTRNaTh5TURBd1h6ZzVOelE1T0RaZlJFVXVhbkJufDAzZDgzYjk4MDU5MWU2MTBlZWIwZThmZDI1NDY0NzMyZGQwNjIwMGE5Njc1MzExMmMyYWQwZWI3ODY4NmY4NWM","altText":"2000_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974986_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzMHxpbWFnZS9qcGVnfGFEQm1MMmhqWWk4eE5UQTVNVEU0TlRjeE16RTRNaTh5TURBd1h6ZzVOelE1T0RaZlJFVXVhbkJufDAzZDgzYjk4MDU5MWU2MTBlZWIwZThmZDI1NDY0NzMyZGQwNjIwMGE5Njc1MzExMmMyYWQwZWI3ODY4NmY4NWM","altText":"2000_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974986_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzMHxpbWFnZS9qcGVnfGFEQm1MMmhqWWk4eE5UQTVNVEU0TlRjeE16RTRNaTh5TURBd1h6ZzVOelE1T0RaZlJFVXVhbkJufDAzZDgzYjk4MDU5MWU2MTBlZWIwZThmZDI1NDY0NzMyZGQwNjIwMGE5Njc1MzExMmMyYWQwZWI3ODY4NmY4NWM","altText":"2000_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974986_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhREF4TDJobU1DOHhOVEE1TVRJeU1ERTFNak0xTUM4eU1EQmZPRGszTkRrNE5sOUVSUzVxY0djfGVhM2Q0NDgzNTY4ODczZDQyOGZmZTI4ZGI1NjU3MDA3OGIyM2QyMGYwOWRkNmMzYTVhYjI5N2ExMjFhMDk5MDg","altText":"200_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8974986_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhREF4TDJobU1DOHhOVEE1TVRJeU1ERTFNak0xTUM4eU1EQmZPRGszTkRrNE5sOUVSUzVxY0djfGVhM2Q0NDgzNTY4ODczZDQyOGZmZTI4ZGI1NjU3MDA3OGIyM2QyMGYwOWRkNmMzYTVhYjI5N2ExMjFhMDk5MDg","altText":"200_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8974986_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzMHxpbWFnZS9qcGVnfGFEQm1MMmhqWWk4eE5UQTVNVEU0TlRjeE16RTRNaTh5TURBd1h6ZzVOelE1T0RaZlJFVXVhbkJufDAzZDgzYjk4MDU5MWU2MTBlZWIwZThmZDI1NDY0NzMyZGQwNjIwMGE5Njc1MzExMmMyYWQwZWI3ODY4NmY4NWM","altText":"2000_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974986_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM0NnxpbWFnZS9qcGVnfGFEWXdMMmhrWmk4eE5UQTVNVEU0TmpFek9URTJOaTh4TkRRd1h6ZzVOelE1T0RaZlJFVXVhbkJufGUxY2I3MmJmYmI2ZDA3YmI3OGZhNjIxMDE2NTM2NjgyYjZmMjQ2YjMyY2UxZTgxNTQyYWY1ZDVjN2Y3NWNlMjg","altText":"1440_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8974986_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzc0M3xpbWFnZS9qcGVnfGFEUmlMMmd5TVM4eE5UQTVNVEl4T1RNd01ETTRNaTh4TWpnd1h6ZzVOelE1T0RaZlJFVXVhbkJufDkzYTdiMmUxYTMyYjllN2EzMTU4NDMwOWYxZWYyZjFlZjMzMDk0ZmJmNzllY2Y0NTg4MTY5OWQzOGVkYzJmOTk","altText":"1280_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8974986_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzExOHxpbWFnZS9qcGVnfGFHTmtMMmd4T1M4eE5UQTVNVEl4T1RVMk1qVXlOaTh4TURJMFh6ZzVOelE1T0RaZlJFVXVhbkJufGEzYmQ0ZTBhYTY1YzE3ZDMxZTIzMzVkN2FiMmY3NDNhZDI1MDc3NzU4YzA5YTJlZTBiNDJkMDQ1YmRlNTMxNTI","altText":"1024_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8974986_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIzNXxpbWFnZS9qcGVnfGFERXdMMmd4TXk4eE5UQTVNVEl4T1RjMU9URXpOQzgzTmpoZk9EazNORGs0Tmw5RVJTNXFjR2N8YTAzMWU5MDIwNzU2YzgwMGNkNTZkOTBmYmMyZmQwODBiYjI2ZDdkNzhjMzBlYWQ0YTEzODE3OTBlNjBlOTQwMA","altText":"768_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8974986_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDQyfGltYWdlL2pwZWd8YURRd0wyZ3dZeTh4TlRBNU1USXhPVGsxTlRjME1pODBPREJmT0RrM05EazRObDlFUlM1cWNHY3wyYzQzMjZkMGYxYzcxMjEwMDcyOGE0MzM1ZTkzMDJiMjA5Y2NlNGQxOTZiM2YwYzVhNzI0YjRkZTA4ZmEwZWZi","altText":"480_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8974986_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhREF4TDJobU1DOHhOVEE1TVRJeU1ERTFNak0xTUM4eU1EQmZPRGszTkRrNE5sOUVSUzVxY0djfGVhM2Q0NDgzNTY4ODczZDQyOGZmZTI4ZGI1NjU3MDA3OGIyM2QyMGYwOWRkNmMzYTVhYjI5N2ExMjFhMDk5MDg","altText":"200_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8974986_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8974986-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDB8aW1hZ2UvanBlZ3xhR1V6TDJobU5DOHhOVEE1TVRJeU1Ea3pPRGM0TWk4eE1qQmZPRGszTkRrNE5sOUVSUzVxY0djfDBmNDZhMDhlOTZhZTAzN2M4ZDMzMTJkZjZjZmQwZWQ4NjY4YWYxMDQ5OTY4NzVmNjZkYTJiYjU1MjdlMzViYzE","altText":"120_8974986_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8974986_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDIzMzR8aW1hZ2UvanBlZ3xhR05tTDJnMk1TOHhOVEE1TVRFNE5EYzJNamt4TUF8ODRiYTgzYTZmM2E3YjY4YjMxZTFkNjMxYzBkMTcwODNlMmQwNGVlYjUyNWJjMDQ2ZDViYTY0OTFlNTc0NDdhNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8974986_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTAzMXxpbWFnZS9qcGVnfGFEazJMMmcwTlM4eE5UQTRPVFUyTVRnNU5EazBNaTh5TURBd1h6ZzVOelE1T1RGZlJFVXVhbkJufDkyNTY4YzVlMzI5NGY1ZmU5NjczY2NjZWFmODRhMDEyMTgwOTJiYzNhYmFhZjQ5MWNlZWU0NTU3NWE2YzY3Y2E","altText":"2000_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974991_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTAzMXxpbWFnZS9qcGVnfGFEazJMMmcwTlM4eE5UQTRPVFUyTVRnNU5EazBNaTh5TURBd1h6ZzVOelE1T1RGZlJFVXVhbkJufDkyNTY4YzVlMzI5NGY1ZmU5NjczY2NjZWFmODRhMDEyMTgwOTJiYzNhYmFhZjQ5MWNlZWU0NTU3NWE2YzY3Y2E","altText":"2000_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974991_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTAzMXxpbWFnZS9qcGVnfGFEazJMMmcwTlM4eE5UQTRPVFUyTVRnNU5EazBNaTh5TURBd1h6ZzVOelE1T1RGZlJFVXVhbkJufDkyNTY4YzVlMzI5NGY1ZmU5NjczY2NjZWFmODRhMDEyMTgwOTJiYzNhYmFhZjQ5MWNlZWU0NTU3NWE2YzY3Y2E","altText":"2000_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974991_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjJ8aW1hZ2UvanBlZ3xhRGMzTDJobU5TOHhOVEE0T1RVMk16UXdNakkzTUM4eU1EQmZPRGszTkRrNU1WOUVSUzVxY0djfDY4ZjRjZDI0NWRhMDllNTlhYTk4OTMxMzFjZjdkYzZjMGEwMTBlMjg3YjQxN2FiYWQ2NTdlNjkwZGZiMTU2ZDE","altText":"200_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8974991_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjJ8aW1hZ2UvanBlZ3xhRGMzTDJobU5TOHhOVEE0T1RVMk16UXdNakkzTUM4eU1EQmZPRGszTkRrNU1WOUVSUzVxY0djfDY4ZjRjZDI0NWRhMDllNTlhYTk4OTMxMzFjZjdkYzZjMGEwMTBlMjg3YjQxN2FiYWQ2NTdlNjkwZGZiMTU2ZDE","altText":"200_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8974991_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTAzMXxpbWFnZS9qcGVnfGFEazJMMmcwTlM4eE5UQTRPVFUyTVRnNU5EazBNaTh5TURBd1h6ZzVOelE1T1RGZlJFVXVhbkJufDkyNTY4YzVlMzI5NGY1ZmU5NjczY2NjZWFmODRhMDEyMTgwOTJiYzNhYmFhZjQ5MWNlZWU0NTU3NWE2YzY3Y2E","altText":"2000_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974991_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjgwN3xpbWFnZS9qcGVnfGFESXhMMmc1WVM4eE5UQTRPVFUyTWpJeU1qWXlNaTh4TkRRd1h6ZzVOelE1T1RGZlJFVXVhbkJufGIwYzQ4ODRiZTY4YzczODUwNGE1ODgxZTViMDExZDI5MDU4ZTU2YWU4YmY5MjBiZDJjYWY4OTZjNjAzYWUyZjc","altText":"1440_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8974991_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU0NXxpbWFnZS9qcGVnfGFHUmxMMmhoTUM4eE5UQTRPVFUyTWpReE9USXpNQzh4TWpnd1h6ZzVOelE1T1RGZlJFVXVhbkJufDc3NmQ4ZGI0MDQzZDhmMTIzMGI3ZTIwMWZkNjcyMmYzMzgzMWQxY2MyOTYxOWMzZjlkZmMwNzQ5YzU4NzZjM2I","altText":"1280_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8974991_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAwMnxpbWFnZS9qcGVnfGFEY3dMMmhoT0M4eE5UQTRPVFUyTWpZNE1UTTNOQzh4TURJMFh6ZzVOelE1T1RGZlJFVXVhbkJufGUwYzFiMWEwNDZkOWM1OTFkOTc2YzcwOGQxNTg0NDEzMjMyNDc3ZmFjNTljNTFhZjdmNTlhZTI1OGQ0MjY0NDE","altText":"1024_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8974991_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE0NXxpbWFnZS9qcGVnfGFEazFMMmhpTWk4eE5UQTRPVFUyTWprM05qSTROaTgzTmpoZk9EazNORGs1TVY5RVJTNXFjR2N8YTJhZDRlNWIzOGYzNmEyMDJjYTRhNWIwMGJkZWE0MGUzNmRiYWFiNjk5MjZiYzU4Mzk0MWVmN2EwYjU2YmNiOQ","altText":"768_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8974991_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTYzfGltYWdlL2pwZWd8YURRM0wyaG1ZeTh4TlRBNE9UVTJNekl3TlRZMk1pODBPREJmT0RrM05EazVNVjlFUlM1cWNHY3w5MDgzMjAwODhiYWIyOTZiNTJiYmQyZjk0NTA3YzJjMWEzMjhmZTNlM2E4YTY1YTMwODk5YjIwMDcwM2Q4ZjY2","altText":"480_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8974991_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjJ8aW1hZ2UvanBlZ3xhRGMzTDJobU5TOHhOVEE0T1RVMk16UXdNakkzTUM4eU1EQmZPRGszTkRrNU1WOUVSUzVxY0djfDY4ZjRjZDI0NWRhMDllNTlhYTk4OTMxMzFjZjdkYzZjMGEwMTBlMjg3YjQxN2FiYWQ2NTdlNjkwZGZiMTU2ZDE","altText":"200_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8974991_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8974991-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjN8aW1hZ2UvanBlZ3xhR0ptTDJnNU9DOHhOVEE0T1RVMk5EQTFOell6TUM4eE1qQmZPRGszTkRrNU1WOUVSUzVxY0djfDViMGYzMGU4YmM2ZTAxODljYzg0YWQ2NDM2NWY3NjAyNDUyNjBjNGNlNmU1Yjg2YmNiYmNlYTI1NDZlY2Q4Y2E","altText":"120_8974991_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8974991_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDg5Nzl8aW1hZ2UvanBlZ3xhRFE1TDJnek5DOHhOVEE0T1RVMk1UTTNNRFkxTkF8ZTFkZDQ3MTczOWYxYjQ5NTVkM2RkODdiZTM1NzI1NjhjNjI5NjIwNTAyNDlkZDgxNmNjNGUyMzE3MmY0MTcwYQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8974991_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0MDN8aW1hZ2UvanBlZ3xhR1E1TDJoa055OHhOVEE1TURFNU9EQXlNREV5Tmk4eU1EQXdYemc1TnpRNU9EaGZSRVV1YW5CbnxjMWNjMTYxMDJlN2FlM2NhOTc1NDRlMzRhNzE4MTdiMzYwYzAwODg0ZmFiZWY4ODZhZDBiNTM0MDUzMzliNzYw","altText":"2000_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974988_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0MDN8aW1hZ2UvanBlZ3xhR1E1TDJoa055OHhOVEE1TURFNU9EQXlNREV5Tmk4eU1EQXdYemc1TnpRNU9EaGZSRVV1YW5CbnxjMWNjMTYxMDJlN2FlM2NhOTc1NDRlMzRhNzE4MTdiMzYwYzAwODg0ZmFiZWY4ODZhZDBiNTM0MDUzMzliNzYw","altText":"2000_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974988_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0MDN8aW1hZ2UvanBlZ3xhR1E1TDJoa055OHhOVEE1TURFNU9EQXlNREV5Tmk4eU1EQXdYemc1TnpRNU9EaGZSRVV1YW5CbnxjMWNjMTYxMDJlN2FlM2NhOTc1NDRlMzRhNzE4MTdiMzYwYzAwODg0ZmFiZWY4ODZhZDBiNTM0MDUzMzliNzYw","altText":"2000_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974988_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2fGltYWdlL2pwZWd8YURSaUwyZzVaaTh4TlRBNU1ERTVPVGsxTXpRek9DOHlNREJmT0RrM05EazRPRjlFUlM1cWNHY3wwMDQ4ZGM5OTQ3NmYzNmM1NjcwNDE4ODEyZmQxNzFiOTk1YTcxNWE5MWE0MzVlZDk1MmE3NzJmZGE4ODQ0ZTNj","altText":"200_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8974988_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2fGltYWdlL2pwZWd8YURSaUwyZzVaaTh4TlRBNU1ERTVPVGsxTXpRek9DOHlNREJmT0RrM05EazRPRjlFUlM1cWNHY3wwMDQ4ZGM5OTQ3NmYzNmM1NjcwNDE4ODEyZmQxNzFiOTk1YTcxNWE5MWE0MzVlZDk1MmE3NzJmZGE4ODQ0ZTNj","altText":"200_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8974988_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0MDN8aW1hZ2UvanBlZ3xhR1E1TDJoa055OHhOVEE1TURFNU9EQXlNREV5Tmk4eU1EQXdYemc1TnpRNU9EaGZSRVV1YW5CbnxjMWNjMTYxMDJlN2FlM2NhOTc1NDRlMzRhNzE4MTdiMzYwYzAwODg0ZmFiZWY4ODZhZDBiNTM0MDUzMzliNzYw","altText":"2000_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8974988_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4NTl8aW1hZ2UvanBlZ3xhRFU0TDJoa1ppOHhOVEE1TURFNU9ESTRNakkzTUM4eE5EUXdYemc1TnpRNU9EaGZSRVV1YW5CbnwyZGMyYTM5NTVmZWQ2YjY4MjExNTJhNTI3ZjlkOGIzNWMxYmRhOTk2YWM5Mzk0NjA4MGI1Y2E4Nzg0OWY4YTgz","altText":"1440_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8974988_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjMyNTN8aW1hZ2UvanBlZ3xhREkwTDJobFl5OHhOVEE1TURFNU9EWXdPVGsxTUM4eE1qZ3dYemc1TnpRNU9EaGZSRVV1YW5Cbnw1NWYxNmQ5ZGQxYTRiMjhiZGM3MzE4NzQyYWFmNTQzNDgzNjVlMzBjNzljNzhiYmUyNjY3ZTM5ZTA2OWZmMTlk","altText":"1280_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8974988_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDk4OHxpbWFnZS9qcGVnfGFHVXhMMmhpWkM4eE5UQTVNREU1T1RBMk9EY3dNaTh4TURJMFh6ZzVOelE1T0RoZlJFVXVhbkJufDdkNTYxZTY1MDQwNTEwY2M4ZmM0ZmFlMGJiMGIyYTNmYjRlZWI2NWJkNjBkNGNhYzE4YmY2Yzg0MWFhMzEyYmQ","altText":"1024_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8974988_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5NHxpbWFnZS9qcGVnfGFEQXdMMmhpTkM4eE5UQTVNREU1T1RNek1EZzBOaTgzTmpoZk9EazNORGs0T0Y5RVJTNXFjR2N8YmE5MTZjY2Y0ZjczZDZkYzkzOTE3ODI3MDUzNGFhMTczN2Y2NjQxOWMwMzI3ZmIzNDAwZGRlYTdiODA1OGNlYg","altText":"768_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8974988_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI3OXxpbWFnZS9qcGVnfGFEZ3pMMmhoT1M4eE5UQTVNREU1T1RZMU9EVXlOaTgwT0RCZk9EazNORGs0T0Y5RVJTNXFjR2N8MTBhZTFjMTU1MTU4Yzg5NWZjNmU0ZGZiMzZiODBkYjAxYWQ3MjQyMTAwMzAwYzY4YzU1ZjEyODdkYTA5MmE5MA","altText":"480_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8974988_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2fGltYWdlL2pwZWd8YURSaUwyZzVaaTh4TlRBNU1ERTVPVGsxTXpRek9DOHlNREJmT0RrM05EazRPRjlFUlM1cWNHY3wwMDQ4ZGM5OTQ3NmYzNmM1NjcwNDE4ODEyZmQxNzFiOTk1YTcxNWE5MWE0MzVlZDk1MmE3NzJmZGE4ODQ0ZTNj","altText":"200_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8974988_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8974988-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTYwfGltYWdlL2pwZWd8YURJeUwyZzROeTh4TlRBNU1ESXdNRFkwTVRVMk5pOHhNakJmT0RrM05EazRPRjlFUlM1cWNHY3xiNTdiMDFmYzhiMzk5NGU1NzljNjY4NzJhNTUxN2QxMWQwMWZjNzM4ZGYyNWM0MWIzMWMwMzE0MzU2YmM3ODE5","altText":"120_8974988_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8974988_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDU4MTR8aW1hZ2UvanBlZ3xhRGRsTDJnM1l5OHhOVEE1TURFNU56UTVOVGd6T0F8NTBmYTRiOGViYzc1ZTU1NjU1YmIyMjhiYzRiZDhmMWI4N2VjZDE2NTgwOTY2NTNiMzBlZmEwYTFhYjNkNWRmMA","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8974988_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkxNDB8aW1hZ2UvanBlZ3xhR1V3TDJnMFl5OHhOVEEzT0RnMk5UWTJOakEzT0M4eU1EQXdYekF5TURBd01ESTFNREF3TTJaak5HRXdNREF4TURCaU5sOUVSUzVxY0djfGEyYTZhMjRiNTNjMTY0ZGFjYzNjNmU0MjYzMDcyOGVmNTkxMzY5OWI5ZWRmMTNhMTczNDAyNTc1Y2E1ZDhkYjA","altText":"2000_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkxNDB8aW1hZ2UvanBlZ3xhR1V3TDJnMFl5OHhOVEEzT0RnMk5UWTJOakEzT0M4eU1EQXdYekF5TURBd01ESTFNREF3TTJaak5HRXdNREF4TURCaU5sOUVSUzVxY0djfGEyYTZhMjRiNTNjMTY0ZGFjYzNjNmU0MjYzMDcyOGVmNTkxMzY5OWI5ZWRmMTNhMTczNDAyNTc1Y2E1ZDhkYjA","altText":"2000_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkxNDB8aW1hZ2UvanBlZ3xhR1V3TDJnMFl5OHhOVEEzT0RnMk5UWTJOakEzT0M4eU1EQXdYekF5TURBd01ESTFNREF3TTJaak5HRXdNREF4TURCaU5sOUVSUzVxY0djfGEyYTZhMjRiNTNjMTY0ZGFjYzNjNmU0MjYzMDcyOGVmNTkxMzY5OWI5ZWRmMTNhMTczNDAyNTc1Y2E1ZDhkYjA","altText":"2000_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAwfGltYWdlL2pwZWd8YUdRMkwyaGxaQzh4TlRBM09EZzJOekl3TmpFM05DOHlNREJmTURJd01EQXdNalV3TURBelptTTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxMTUzMTY1YWExNDJjM2IwMTFkMmZhNzIxNjI3YmYyZjZjZTc3NDdjMDJkNWUzOWJmOWNlYTM4YmJhMjMxMTk","altText":"200_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAwfGltYWdlL2pwZWd8YUdRMkwyaGxaQzh4TlRBM09EZzJOekl3TmpFM05DOHlNREJmTURJd01EQXdNalV3TURBelptTTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxMTUzMTY1YWExNDJjM2IwMTFkMmZhNzIxNjI3YmYyZjZjZTc3NDdjMDJkNWUzOWJmOWNlYTM4YmJhMjMxMTk","altText":"200_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkxNDB8aW1hZ2UvanBlZ3xhR1V3TDJnMFl5OHhOVEEzT0RnMk5UWTJOakEzT0M4eU1EQXdYekF5TURBd01ESTFNREF3TTJaak5HRXdNREF4TURCaU5sOUVSUzVxY0djfGEyYTZhMjRiNTNjMTY0ZGFjYzNjNmU0MjYzMDcyOGVmNTkxMzY5OWI5ZWRmMTNhMTczNDAyNTc1Y2E1ZDhkYjA","altText":"2000_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkxNDB8aW1hZ2UvanBlZ3xhRGxtTDJnMU1DOHhOVEEzT0RnMk5UYzVOekUxTUM4eE5EUXdYekF5TURBd01ESTFNREF3TTJaak5HRXdNREF4TURCaU5sOUVSUzVxY0djfDI5YTNhZThmOTgwM2I2YmZiOGNkYzcyMGNiMTAxZWQxODVhMzNmZGU2MDc1MWVkNGEyY2MwZjNiZWIxNjM0YmM","altText":"1440_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkxNDB8aW1hZ2UvanBlZ3xhR014TDJoaE1TOHhOVEEzT0RnMk5qQXlOalV5Tmk4eE1qZ3dYekF5TURBd01ESTFNREF3TTJaak5HRXdNREF4TURCaU5sOUVSUzVxY0djfGFhMzA3ZGJhNDUxMGVkN2YwZjM1Yzk3Njk2NGM1ZGUyZjVkNzI1ZDQ5N2ZiZjM3YzA1NzI3Zjc1NmJhODE5YjA","altText":"1280_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgxOTJ8aW1hZ2UvanBlZ3xhRFF3TDJoaE9TOHhOVEEzT0RnMk5qSTRPRFkzTUM4eE1ESTBYekF5TURBd01ESTFNREF3TTJaak5HRXdNREF4TURCaU5sOUVSUzVxY0djfDZmOWNhYmZjNTExMmM0NGE2YTg0OTdiOTAzYzczMWE0MjY5MDY3YmFmYTY1NTBjODQ0MWYxMTEyMDA4MDU4Mjc","altText":"1024_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjI4M3xpbWFnZS9qcGVnfGFERm1MMmhpTmk4eE5UQTNPRGcyTmpZeE5qTTFNQzgzTmpoZk1ESXdNREF3TWpVd01EQXpabU0wWVRBd01ERXdNR0kyWDBSRkxtcHdad3w1YWVjYTc5NjczMzU4M2M3MTlmNjk0NGM3OWIyYTk5MjVkMzQ3NzQ1NmZjZDI0MGY4MmQzZGQ4OWYxMDdhMDI1","altText":"768_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODE4NHxpbWFnZS9qcGVnfGFEbGxMMmhpWkM4eE5UQTNPRGcyTmpnM09EUTVOQzgwT0RCZk1ESXdNREF3TWpVd01EQXpabU0wWVRBd01ERXdNR0kyWDBSRkxtcHdad3wxNTFiY2Y0ODY1MGNjZTIxMzExZjk4NGY5NzFkZTYwMTRhMTcyM2RmYjNjNjZmZDhlYWRkOTdhMTllYjFmNDhi","altText":"480_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAwfGltYWdlL2pwZWd8YUdRMkwyaGxaQzh4TlRBM09EZzJOekl3TmpFM05DOHlNREJmTURJd01EQXdNalV3TURBelptTTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxMTUzMTY1YWExNDJjM2IwMTFkMmZhNzIxNjI3YmYyZjZjZTc3NDdjMDJkNWUzOWJmOWNlYTM4YmJhMjMxMTk","altText":"200_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000250003fc4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjIxfGltYWdlL2pwZWd8YURZd0wyaGtPQzh4TlRBM09EZzJOemc1TkRNd01pOHhNakJmTURJd01EQXdNalV3TURBelptTTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDBkNDdmNDE0YjRhMmVkNWVhODFhOGYyNTAyYjkzZmNiZDNjODE2OGI5MmY2YWY1MDgzYmI3YmYwMTRkY2FkODE","altText":"120_020000250003fc4a000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDgyMjIzfGltYWdlL2pwZWd8YURObUwyZ3hNeTh4TlRBM09EZzJORGt4TWpReE5BfDg0ZWQyZjljNDQwYThmNjA1NWNjNjdiNWU4OTU2MzQ0N2UyODE1NWE2N2Y2OGFkZGQyYjdmZDBmNzBlNDM1NGM","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"020000250003fc4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURaakwyZzVNUzh4TlRBM01UUXpORFEwTURjek5DOHlNREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4NjZmZGI4NzYwMDM0MzZkM2JiYzBiZDQwNTNlYWVkODQ2Nzg2YTFhNTBjYTY2OWU4YWY2OTkyZGU3ZWE1YmQ","altText":"200_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURaakwyZzVNUzh4TlRBM01UUXpORFEwTURjek5DOHlNREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4NjZmZGI4NzYwMDM0MzZkM2JiYzBiZDQwNTNlYWVkODQ2Nzg2YTFhNTBjYTY2OWU4YWY2OTkyZGU3ZWE1YmQ","altText":"200_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFEbGpMMmhtTkM4eE5UQTNNVFF6TXpZeU1UVXpOQzh4TkRRd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NjY2NTgwZmI2MzNmZGJiZDZlNzk5ODFiYTVjYzc2MWE5NjlmYzdkM2M5YjA2NDFlOTA1MjY5NDM5YmNhNTU1Mw","altText":"1440_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHUmtMMmhtTUM4eE5UQTNNVFF6TXpjMU1qWXdOaTh4TWpnd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzYxMDEwMDMzYmIzMTRkZTgyODM5NTk4ZmUwNmQwOTIxYTIzNDA4ZThjOTNjM2UwMDU1NWU2M2JjMjc0MTg5ZQ","altText":"1280_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFERmxMMmhsWkM4eE5UQTNNVFF6TXpnNE16WTNPQzh4TURJMFh6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NGNiZmY2NTMxNTk2MDc3MmEzOTViNGIxOGFlY2RmNDJjOWRiZWE3M2IzY2IyNmI0ZjhmNTU3OTQwNzkxNjQ4NQ","altText":"1024_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFEa3pMMmc1T0M4eE5UQTNNVFF6TkRJeE1UTTFPQzgzTmpoZk1ESXdNREF3TWpNd01EQXdNamt6WVRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZWVmYmMwYjVlZTE1NjhkMzg5NzFmODcxNzlmYzUyYTA2ZWU2OTE2Njg2Nzg0ZmEyMGUzM2M3ZGJiMjJmMjg3","altText":"768_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTU2fGltYWdlL2pwZWd8YURObEwyZzVOUzh4TlRBM01UUXpORE13T1RZMk1pODBPREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE0OWJkNThmZTdlNzVmZGU4M2U1Nzk3NDMyMGM1OTVkYjg5ZjdkMDgyMDhiOTQwZWIwNmQ4YmZkOTFjZWU0MTA","altText":"480_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURaakwyZzVNUzh4TlRBM01UUXpORFEwTURjek5DOHlNREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4NjZmZGI4NzYwMDM0MzZkM2JiYzBiZDQwNTNlYWVkODQ2Nzg2YTFhNTBjYTY2OWU4YWY2OTkyZGU3ZWE1YmQ","altText":"200_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUyfGltYWdlL2pwZWd8YURsa0wyZzROeTh4TlRBM01UUXpORGN3TWpnM09DOHhNakJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2NDY4OTBkYTIyOWVjZGExMzBiMTYwMmY4MmI1NjMwMTFlZjU5YjNkZjJiZTkyMTQ1MDIwYWI5OTljNzczMDM","altText":"120_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzc4MHxpbWFnZS9qcGVnfGFEbGhMMmhoWWk4eE5UQTNNVFF6TWprd01EWXpPQXw2ZTRlOTRhNGEzMDJhZWI4YTM2ODNmOTAxY2ExMTliOWNmMjEyMmRjYzE4NzhkNDI5OTVmNGQ1Yzg1MDMxZGJj","altText":"","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxfGltYWdlL2pwZWd8YUdZMkwyZzVaUzh4TlRBNU9EWXpNalV6TmpBNU5DOHlNREJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDFkMzJlNDRkOTVmOTA3MjkzNzc0YzNlMTNkMzc3Nzc2ZjQxNjhmYTM5YzQ3ZTVlODk3MmJhYWMxZmZjODJhYjQ","altText":"200_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxfGltYWdlL2pwZWd8YUdZMkwyZzVaUzh4TlRBNU9EWXpNalV6TmpBNU5DOHlNREJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDFkMzJlNDRkOTVmOTA3MjkzNzc0YzNlMTNkMzc3Nzc2ZjQxNjhmYTM5YzQ3ZTVlODk3MmJhYWMxZmZjODJhYjQ","altText":"200_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFEQTRMMmd6TlM4eE5UQTVPRFl6TVRVeU1ESTROaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8NTc3NjUyMTJlZWUzNmQ3ODJlM2Q1YmQ2YTc0MmZlMzlkZjhmYTI3NzJiNTA0ZTQ3MDk2ZmY2ZWY5MWQ5YTBjZg","altText":"1440_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFEZzJMMmd6WXk4eE5UQTVPRFl6TVRjNE1qUXpNQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8N2ExMzA4M2M2NDVhOTc2NGVjOWY4ZjNlNDkzMjA5MDZiZGRlOGM2NWMyOTczZWMwODgzNjMyZWMxN2Q5YzRjZA","altText":"1280_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDg4NXxpbWFnZS9qcGVnfGFEUTBMMmcwTXk4eE5UQTVPRFl6TVRrM09UQXpPQzh4TURJMFh6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MWY5MWQ0MjU2MGM4NzlkMTQ0OTc1YzY4NzNhZjI2NzMyMTc1YWNkYzI5NmVmOTE2MjIxMjhiODdlZDU0NzU4Mw","altText":"1024_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjA4MHxpbWFnZS9qcGVnfGFHUXhMMmc1TkM4eE5UQTVPRFl6TWpJME1URTRNaTgzTmpoZk1ESXdNREF3TURJd01EQXhOVEF6TXpBd01ETXdNR0kyWDBWT0xtcHdad3wzMmExNjA4ZGE1MTRhYjU2YTNhZTJhOTA3ODQyNzg5NWM3NDQ5MTBmNGZiNWUxYTEyY2QyZjViM2E4YjY2OGJj","altText":"768_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODgwOXxpbWFnZS9qcGVnfGFETTNMMmc1WWk4eE5UQTVPRFl6TWpRd05UQXlNaTgwT0RCZk1ESXdNREF3TURJd01EQXhOVEF6TXpBd01ETXdNR0kyWDBWT0xtcHdad3wxMzFkZDAyMDUxMGY1ZmU4ZmYzYWEwNDg4ZjdjMzM1ODJlZTU0ODM2MWZlNjIxOTViMTZmNjRhZDNmOWNiMmVk","altText":"480_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxfGltYWdlL2pwZWd8YUdZMkwyZzVaUzh4TlRBNU9EWXpNalV6TmpBNU5DOHlNREJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDFkMzJlNDRkOTVmOTA3MjkzNzc0YzNlMTNkMzc3Nzc2ZjQxNjhmYTM5YzQ3ZTVlODk3MmJhYWMxZmZjODJhYjQ","altText":"200_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YURBeEwyaG1PQzh4TlRBNU9EWXpNekEyTURNNE1pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDk5MTBhMWY5NDE0ODk3MjBhNGY2ZTdiMjI4YjgyMWM3YzBjMTU1N2RjOWQ0ZjRhNTgwY2IzNTM2NDkzYTBiNTU","altText":"120_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTE0Mjl8aW1hZ2UvanBlZ3xhRFV6TDJneU5pOHhOVEE1T0RZek1EazVOVGs1T0F8MDJjZjkyNjI1M2JkMThiMTI5ZjFlYTk3MWQwOWI1MjhjMGYyODNmZjM1YmM3OTRhOTMwNjQzMjU1M2I2NTRmNQ","altText":"","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000200015033000300b6_EN.jpg"}],"categories":[{"code":"50010","name":"Power Supplies and UPS","url":"/c/power-supplies-and-ups","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"power-supplies-and-ups","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10023","name":"Overvoltage Protection","url":"/c/overvoltage-protection","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"overvoltage-protection","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Because of how and where they are used, surge protection products must be versatile to ensure safe and error-free protection. WAGO's overvoltage protection products ensure reliable protection of electrical equipment and electronic systems against the effects of high voltages.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-overvoltage-protection-specialty-electronics"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"787-2861/108-020","stock":null,"url":"/overvoltage-protection/electronic-circuit-breaker/p/787-2861_108-020","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["787-2861/108-020","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966213348","primaryCategoryName":"Overvoltage Protection","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Overvoltage Protection"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Electronic circuit breaker","primaryImageUrl":null,"productGroup":null,"nameEn":"Electronic circuit breaker; 1-channel; 24 VDC input voltage; adjustable 1 … 8 A; Signal contact","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60496262","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Electronic circuit breaker","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}