{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Electronic circuit breaker; 1-channel; 24 VDC input voltage; 2 A; Signal contact",
"description" : "<b>Features:</b><br/><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity > 50,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>",
"mpn" : "787-2861/200-000",
"sku" : "787-2861/200-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8974993-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU4fGltYWdlL2pwZWd8YURNNUwyZ3haQzh4TkRBd01qWTFOalUwTWpjMU1DOHlNREJmT0RrM05EazVNMTlFUlM1cWNHY3xmMmFkZjQxNzI0ZTUxMDYyYTlkYTE0Nzk3ODViYzU0NzZmOTY2Mzc4ZTIzZGI2MDA1NGRlOWQyYzg5N2QwYzlh",
"gtin13" : "4066966241846",
"category" : "Overvoltage Protection",
"url" : "https://www.wago.com/global/overvoltage-protection/electronic-circuit-breaker/p/787-2861_200-000"
}