[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"787-2861/600-000","name":"Electronic circuit breaker; 1-channel; 24 VDC input voltage; 6 A; Signal contact","url":"/overvoltage-protection/electronic-circuit-breaker/p/787-2861_600-000","description":"<p><b>Features:</b></p><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity > 50,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjAxNjR8aW1hZ2UvanBlZ3xhRFE1TDJoaVpDOHhOVEE1TmpZek1qQTRNalEyTWd8Mzk5OWJhZGMwNmJhYTEwMDJjMjJhNjM0YWZlMGE4MjVkYjZjMGUxYTBjY2YwNDgxMzJiM2I5ZTcyZTVkYTU1MQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8975005_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2ODN8aW1hZ2UvanBlZ3xhR0kyTDJoa055OHhOVEE1TmpZek1qZ3dNek0xT0M4eU1EQXdYemc1TnpVd01EVmZSRVV1YW5Cbnw5YjJmNmIwYTRjOGUyZGE0NzYwYWM5YmE2MjA1YzFjYWYyZjM4YjE2YTBmYmU5YmJjNGVkNDM1MjI5MzI3NTUz","altText":"2000_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2ODN8aW1hZ2UvanBlZ3xhR0kyTDJoa055OHhOVEE1TmpZek1qZ3dNek0xT0M4eU1EQXdYemc1TnpVd01EVmZSRVV1YW5Cbnw5YjJmNmIwYTRjOGUyZGE0NzYwYWM5YmE2MjA1YzFjYWYyZjM4YjE2YTBmYmU5YmJjNGVkNDM1MjI5MzI3NTUz","altText":"2000_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2ODN8aW1hZ2UvanBlZ3xhR0kyTDJoa055OHhOVEE1TmpZek1qZ3dNek0xT0M4eU1EQXdYemc1TnpVd01EVmZSRVV1YW5Cbnw5YjJmNmIwYTRjOGUyZGE0NzYwYWM5YmE2MjA1YzFjYWYyZjM4YjE2YTBmYmU5YmJjNGVkNDM1MjI5MzI3NTUz","altText":"2000_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2ODN8aW1hZ2UvanBlZ3xhR0kyTDJoa055OHhOVEE1TmpZek1qZ3dNek0xT0M4eU1EQXdYemc1TnpVd01EVmZSRVV1YW5Cbnw5YjJmNmIwYTRjOGUyZGE0NzYwYWM5YmE2MjA1YzFjYWYyZjM4YjE2YTBmYmU5YmJjNGVkNDM1MjI5MzI3NTUz","altText":"2000_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4Nzd8aW1hZ2UvanBlZ3xhREZtTDJoa09TOHhOVEE1TmpZek16QTJOVFV3TWk4eE5EUXdYemc1TnpVd01EVmZSRVV1YW5CbnwxYzk1M2JmZjBhZTM5N2NjNzk0MTdjNmQ0ZmY3Yzk2Njg3ZTM5MmIwNDA3NDE4OWM3ZDFiYWY3ZmIxNjJmZWU5","altText":"1440_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg2MDl8aW1hZ2UvanBlZ3xhRFV4TDJoalppOHhOVEE1TmpZek16TXlOelkwTmk4eE1qZ3dYemc1TnpVd01EVmZSRVV1YW5CbnxhZTY5MWRlZTJjMDllOWM5Y2I2ODhiZmNkZmIyNGZhN2ViNmZmNzhlYThjNDUxOGI0YzI0ZDc0ZDcwNGJkNjdk","altText":"1280_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODcxOXxpbWFnZS9qcGVnfGFESTVMMmhqT0M4eE5UQTVOall6TXpVMU56QXlNaTh4TURJMFh6ZzVOelV3TURWZlJFVXVhbkJufDM2NmY2ZWI3MWU5YjM3NzliZDRjNjhmMDAwMWY5YWVkYTM2Yjk5MjA3ODlkMzE5YTE4NjhiMzVhOTM4MWYzMTI","altText":"1024_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM4OXxpbWFnZS9qcGVnfGFHWXpMMmhpWVM4eE5UQTVOall6TXpreE56UTNNQzgzTmpoZk9EazNOVEF3TlY5RVJTNXFjR2N8OTYzOTgxODg1Y2I5YWIwZTE3ZTNjN2U4MjJhZjkzMmMzM2RhZDU3YTRkMjlkMjBmZTRiYzEyYjVkNDM1MTBkZQ","altText":"768_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIwOHxpbWFnZS9qcGVnfGFHRTNMMmcyTlM4eE5UQTVOall6TkRNeE1EWTROaTgwT0RCZk9EazNOVEF3TlY5RVJTNXFjR2N8YTg3YWY0MTU0NzAwY2RmZmYwOGZjYzk5ZGViODQ1MTI4ZmQ5ZDlhOWQ5Y2M3MjAwODEwNzRjNjY4YzM5MTk2NA","altText":"480_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg4fGltYWdlL2pwZWd8YURKaEwyZzFZaTh4TlRBNU5qWXpORFl6T0RNMk5pOHlNREJmT0RrM05UQXdOVjlFUlM1cWNHY3xjYzBiOTdiZGRkNjMxMjk2NWM4YzcxYjM4OTcxNmRjMzYxYjNhMTRlMDAzZWUxOTViMWU5MWNhNTljMjQzZGYw","altText":"200_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg4fGltYWdlL2pwZWd8YURKaEwyZzFZaTh4TlRBNU5qWXpORFl6T0RNMk5pOHlNREJmT0RrM05UQXdOVjlFUlM1cWNHY3xjYzBiOTdiZGRkNjMxMjk2NWM4YzcxYjM4OTcxNmRjMzYxYjNhMTRlMDAzZWUxOTViMWU5MWNhNTljMjQzZGYw","altText":"200_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg4fGltYWdlL2pwZWd8YURKaEwyZzFZaTh4TlRBNU5qWXpORFl6T0RNMk5pOHlNREJmT0RrM05UQXdOVjlFUlM1cWNHY3xjYzBiOTdiZGRkNjMxMjk2NWM4YzcxYjM4OTcxNmRjMzYxYjNhMTRlMDAzZWUxOTViMWU5MWNhNTljMjQzZGYw","altText":"200_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8975005_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YUdRMEwyZ3hNUzh4TlRBNU5qWXpOVGN4T1RjeE1DOHhNakJmT0RrM05UQXdOVjlFUlM1cWNHY3xkZDNlMjdkMjdkOWI4NmZkMjRkODJjMzE4NmI2ZjkyODY5ZWNmMGU5NTNhNjIwMTMxMDJjY2EyYmFkMGJhNjQ5","altText":"120_8975005_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8975005_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2ODN8aW1hZ2UvanBlZ3xhR0kyTDJoa055OHhOVEE1TmpZek1qZ3dNek0xT0M4eU1EQXdYemc1TnpVd01EVmZSRVV1YW5Cbnw5YjJmNmIwYTRjOGUyZGE0NzYwYWM5YmE2MjA1YzFjYWYyZjM4YjE2YTBmYmU5YmJjNGVkNDM1MjI5MzI3NTUz","altText":"2000_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8975005_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2ODN8aW1hZ2UvanBlZ3xhR0kyTDJoa055OHhOVEE1TmpZek1qZ3dNek0xT0M4eU1EQXdYemc1TnpVd01EVmZSRVV1YW5Cbnw5YjJmNmIwYTRjOGUyZGE0NzYwYWM5YmE2MjA1YzFjYWYyZjM4YjE2YTBmYmU5YmJjNGVkNDM1MjI5MzI3NTUz","altText":"2000_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8975005_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2ODN8aW1hZ2UvanBlZ3xhR0kyTDJoa055OHhOVEE1TmpZek1qZ3dNek0xT0M4eU1EQXdYemc1TnpVd01EVmZSRVV1YW5Cbnw5YjJmNmIwYTRjOGUyZGE0NzYwYWM5YmE2MjA1YzFjYWYyZjM4YjE2YTBmYmU5YmJjNGVkNDM1MjI5MzI3NTUz","altText":"2000_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8975005_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg4fGltYWdlL2pwZWd8YURKaEwyZzFZaTh4TlRBNU5qWXpORFl6T0RNMk5pOHlNREJmT0RrM05UQXdOVjlFUlM1cWNHY3xjYzBiOTdiZGRkNjMxMjk2NWM4YzcxYjM4OTcxNmRjMzYxYjNhMTRlMDAzZWUxOTViMWU5MWNhNTljMjQzZGYw","altText":"200_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8975005_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg4fGltYWdlL2pwZWd8YURKaEwyZzFZaTh4TlRBNU5qWXpORFl6T0RNMk5pOHlNREJmT0RrM05UQXdOVjlFUlM1cWNHY3xjYzBiOTdiZGRkNjMxMjk2NWM4YzcxYjM4OTcxNmRjMzYxYjNhMTRlMDAzZWUxOTViMWU5MWNhNTljMjQzZGYw","altText":"200_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8975005_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2ODN8aW1hZ2UvanBlZ3xhR0kyTDJoa055OHhOVEE1TmpZek1qZ3dNek0xT0M4eU1EQXdYemc1TnpVd01EVmZSRVV1YW5Cbnw5YjJmNmIwYTRjOGUyZGE0NzYwYWM5YmE2MjA1YzFjYWYyZjM4YjE2YTBmYmU5YmJjNGVkNDM1MjI5MzI3NTUz","altText":"2000_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8975005_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4Nzd8aW1hZ2UvanBlZ3xhREZtTDJoa09TOHhOVEE1TmpZek16QTJOVFV3TWk4eE5EUXdYemc1TnpVd01EVmZSRVV1YW5CbnwxYzk1M2JmZjBhZTM5N2NjNzk0MTdjNmQ0ZmY3Yzk2Njg3ZTM5MmIwNDA3NDE4OWM3ZDFiYWY3ZmIxNjJmZWU5","altText":"1440_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8975005_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg2MDl8aW1hZ2UvanBlZ3xhRFV4TDJoalppOHhOVEE1TmpZek16TXlOelkwTmk4eE1qZ3dYemc1TnpVd01EVmZSRVV1YW5CbnxhZTY5MWRlZTJjMDllOWM5Y2I2ODhiZmNkZmIyNGZhN2ViNmZmNzhlYThjNDUxOGI0YzI0ZDc0ZDcwNGJkNjdk","altText":"1280_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8975005_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODcxOXxpbWFnZS9qcGVnfGFESTVMMmhqT0M4eE5UQTVOall6TXpVMU56QXlNaTh4TURJMFh6ZzVOelV3TURWZlJFVXVhbkJufDM2NmY2ZWI3MWU5YjM3NzliZDRjNjhmMDAwMWY5YWVkYTM2Yjk5MjA3ODlkMzE5YTE4NjhiMzVhOTM4MWYzMTI","altText":"1024_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8975005_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM4OXxpbWFnZS9qcGVnfGFHWXpMMmhpWVM4eE5UQTVOall6TXpreE56UTNNQzgzTmpoZk9EazNOVEF3TlY5RVJTNXFjR2N8OTYzOTgxODg1Y2I5YWIwZTE3ZTNjN2U4MjJhZjkzMmMzM2RhZDU3YTRkMjlkMjBmZTRiYzEyYjVkNDM1MTBkZQ","altText":"768_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8975005_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIwOHxpbWFnZS9qcGVnfGFHRTNMMmcyTlM4eE5UQTVOall6TkRNeE1EWTROaTgwT0RCZk9EazNOVEF3TlY5RVJTNXFjR2N8YTg3YWY0MTU0NzAwY2RmZmYwOGZjYzk5ZGViODQ1MTI4ZmQ5ZDlhOWQ5Y2M3MjAwODEwNzRjNjY4YzM5MTk2NA","altText":"480_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8975005_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg4fGltYWdlL2pwZWd8YURKaEwyZzFZaTh4TlRBNU5qWXpORFl6T0RNMk5pOHlNREJmT0RrM05UQXdOVjlFUlM1cWNHY3xjYzBiOTdiZGRkNjMxMjk2NWM4YzcxYjM4OTcxNmRjMzYxYjNhMTRlMDAzZWUxOTViMWU5MWNhNTljMjQzZGYw","altText":"200_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8975005_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8975005-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YUdRMEwyZ3hNUzh4TlRBNU5qWXpOVGN4T1RjeE1DOHhNakJmT0RrM05UQXdOVjlFUlM1cWNHY3xkZDNlMjdkMjdkOWI4NmZkMjRkODJjMzE4NmI2ZjkyODY5ZWNmMGU5NTNhNjIwMTMxMDJjY2EyYmFkMGJhNjQ5","altText":"120_8975005_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8975005_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjAxNjR8aW1hZ2UvanBlZ3xhRFE1TDJoaVpDOHhOVEE1TmpZek1qQTRNalEyTWd8Mzk5OWJhZGMwNmJhYTEwMDJjMjJhNjM0YWZlMGE4MjVkYjZjMGUxYTBjY2YwNDgxMzJiM2I5ZTcyZTVkYTU1MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8975005_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDIwOHxpbWFnZS9qcGVnfGFEbGxMMmc1WlM4eE5UQTVOREEyT1RZNU1ETTVPQzh5TURBd1h6ZzVOelV3TURSZlJFVXVhbkJufDFlMzA3OTRkZjc4MzkzYTNjNGNiODllYjc1YmVjZjA1NGMyYjM5Y2UxYWQ1ZDRjOTYwODIxMDY4ZGQ4ZGJmZjE","altText":"2000_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975004_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDIwOHxpbWFnZS9qcGVnfGFEbGxMMmc1WlM4eE5UQTVOREEyT1RZNU1ETTVPQzh5TURBd1h6ZzVOelV3TURSZlJFVXVhbkJufDFlMzA3OTRkZjc4MzkzYTNjNGNiODllYjc1YmVjZjA1NGMyYjM5Y2UxYWQ1ZDRjOTYwODIxMDY4ZGQ4ZGJmZjE","altText":"2000_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975004_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDIwOHxpbWFnZS9qcGVnfGFEbGxMMmc1WlM4eE5UQTVOREEyT1RZNU1ETTVPQzh5TURBd1h6ZzVOelV3TURSZlJFVXVhbkJufDFlMzA3OTRkZjc4MzkzYTNjNGNiODllYjc1YmVjZjA1NGMyYjM5Y2UxYWQ1ZDRjOTYwODIxMDY4ZGQ4ZGJmZjE","altText":"2000_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975004_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhREE0TDJoa01TOHhOVEE1TkRBM01URXpNakU1TUM4eU1EQmZPRGszTlRBd05GOUVSUzVxY0djfDBkZGYyY2RkNWE4NGJmYjU1NzgzNjYyYjIzNjkyYzUxZWVhMzNhYjI0NTU4YjFhOTFlNjUwNzY2NTJlOWE4ZWM","altText":"200_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975004_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhREE0TDJoa01TOHhOVEE1TkRBM01URXpNakU1TUM4eU1EQmZPRGszTlRBd05GOUVSUzVxY0djfDBkZGYyY2RkNWE4NGJmYjU1NzgzNjYyYjIzNjkyYzUxZWVhMzNhYjI0NTU4YjFhOTFlNjUwNzY2NTJlOWE4ZWM","altText":"200_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975004_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDIwOHxpbWFnZS9qcGVnfGFEbGxMMmc1WlM4eE5UQTVOREEyT1RZNU1ETTVPQzh5TURBd1h6ZzVOelV3TURSZlJFVXVhbkJufDFlMzA3OTRkZjc4MzkzYTNjNGNiODllYjc1YmVjZjA1NGMyYjM5Y2UxYWQ1ZDRjOTYwODIxMDY4ZGQ4ZGJmZjE","altText":"2000_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975004_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU4OHxpbWFnZS9qcGVnfGFEYzVMMmc1TkM4eE5UQTVOREEyT1RrNE5UTXhNQzh4TkRRd1h6ZzVOelV3TURSZlJFVXVhbkJufDcwMDM3ODhjZGUzMjhlYWNmOTlmMzRkYTMwMTI3MjIxZDI0NWUzYjJhNDg5YWJiODczZWVmNzNlNTQ3YzY1NzI","altText":"1440_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8975004_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzk1MHxpbWFnZS9qcGVnfGFHTTRMMmcyTnk4eE5UQTVOREEzTURFNE1Ua3hPQzh4TWpnd1h6ZzVOelV3TURSZlJFVXVhbkJufDk3NjgzZWZlZTU5MDQ1NWJlOGZiYTJjOTNlNWE4OTkzY2FlOWY0ODljMjAwNzY3NDI5ZGQzNjA2MGVmYzJkYTE","altText":"1280_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8975004_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM1NXxpbWFnZS9qcGVnfGFEazJMMmczTVM4eE5UQTVOREEzTURRME5EQTJNaTh4TURJMFh6ZzVOelV3TURSZlJFVXVhbkJufGNhMmI1MzAyZTE1MjRkNTc0MzQxZjU0MzljMDAwODNkODgyNTY1MmExOGVmZGQwMGIyNTk3YTVmMDEzN2FlMTI","altText":"1024_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8975004_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQzOXxpbWFnZS9qcGVnfGFHSmxMMmczT0M4eE5UQTVOREEzTURZM016UXpPQzgzTmpoZk9EazNOVEF3TkY5RVJTNXFjR2N8Y2YyYmVkMzk5MmE2NTBmNjBkZDQxNDg0MmNkMDdiNDgzMzEzOGI2MmFhZWI1M2YwMDJlNDEyYTE1Y2ZiZDFjNg","altText":"768_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8975004_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTc2fGltYWdlL2pwZWd8YURobEwyZzNaaTh4TlRBNU5EQTNNRGczTURBME5pODBPREJmT0RrM05UQXdORjlFUlM1cWNHY3xkMDg5MTViYzdkODJkZDM0MTk5ZDhjNDVmNjk4MjVlMjQzYmNlOTAxMDJkMWViMmM4MDExYjFiZTg5NTFjODQ1","altText":"480_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8975004_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Nzl8aW1hZ2UvanBlZ3xhREE0TDJoa01TOHhOVEE1TkRBM01URXpNakU1TUM4eU1EQmZPRGszTlRBd05GOUVSUzVxY0djfDBkZGYyY2RkNWE4NGJmYjU1NzgzNjYyYjIzNjkyYzUxZWVhMzNhYjI0NTU4YjFhOTFlNjUwNzY2NTJlOWE4ZWM","altText":"200_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975004_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8975004-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTd8aW1hZ2UvanBlZ3xhREUwTDJobE5pOHhOVEE1TkRBM01UYzROelUxTUM4eE1qQmZPRGszTlRBd05GOUVSUzVxY0djfGNiYjEwMzBkNmQyZTRkMjY4ZjIyOTRlZjk4NjU0NmQ1MjYxOGYzZTU5MDNjODNhMzVkMzBhZTk1Mzg3NmU3Mjc","altText":"120_8975004_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8975004_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDI1MDB8aW1hZ2UvanBlZ3xhREUwTDJoaU5DOHhOVEE1TkRBMk9UQXdNakkzTUF8NWE1MGI2ZjU2NTczMzM5YjdmOTg4YTAzYmQxNGY5YTMyZTAyNDZlOGE4MzFhZDFhYThhYjg5ZmMzNzJlMTgyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8975004_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTAyNnxpbWFnZS9qcGVnfGFHRTBMMmd3Tnk4eE5UQTVOVGd5TVRnNU16WTJNaTh5TURBd1h6ZzVOelV3TURsZlJFVXVhbkJufGFmNGRhZDY0MjViNmFiN2YyM2JlYjljMjRlZmQwMTNkNmQwY2M3MWNiN2Y5Njc2Yzk5OTUwZTMzMjE0NjZkMTY","altText":"2000_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975009_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTAyNnxpbWFnZS9qcGVnfGFHRTBMMmd3Tnk4eE5UQTVOVGd5TVRnNU16WTJNaTh5TURBd1h6ZzVOelV3TURsZlJFVXVhbkJufGFmNGRhZDY0MjViNmFiN2YyM2JlYjljMjRlZmQwMTNkNmQwY2M3MWNiN2Y5Njc2Yzk5OTUwZTMzMjE0NjZkMTY","altText":"2000_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975009_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTAyNnxpbWFnZS9qcGVnfGFHRTBMMmd3Tnk4eE5UQTVOVGd5TVRnNU16WTJNaTh5TURBd1h6ZzVOelV3TURsZlJFVXVhbkJufGFmNGRhZDY0MjViNmFiN2YyM2JlYjljMjRlZmQwMTNkNmQwY2M3MWNiN2Y5Njc2Yzk5OTUwZTMzMjE0NjZkMTY","altText":"2000_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975009_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjJ8aW1hZ2UvanBlZ3xhREl5TDJoall5OHhOVEE1TlRneU5ETTROREF6TUM4eU1EQmZPRGszTlRBd09WOUVSUzVxY0djfDAxN2RmMjdkZmEzNjEwYzdhODlkMjljOWM5ZjQ1ZTYyYTM0YjAxMDZmNGI0N2Y3MDJiZDc4OThmODRmNjUxM2M","altText":"200_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975009_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjJ8aW1hZ2UvanBlZ3xhREl5TDJoall5OHhOVEE1TlRneU5ETTROREF6TUM4eU1EQmZPRGszTlRBd09WOUVSUzVxY0djfDAxN2RmMjdkZmEzNjEwYzdhODlkMjljOWM5ZjQ1ZTYyYTM0YjAxMDZmNGI0N2Y3MDJiZDc4OThmODRmNjUxM2M","altText":"200_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975009_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTAyNnxpbWFnZS9qcGVnfGFHRTBMMmd3Tnk4eE5UQTVOVGd5TVRnNU16WTJNaTh5TURBd1h6ZzVOelV3TURsZlJFVXVhbkJufGFmNGRhZDY0MjViNmFiN2YyM2JlYjljMjRlZmQwMTNkNmQwY2M3MWNiN2Y5Njc2Yzk5OTUwZTMzMjE0NjZkMTY","altText":"2000_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975009_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjc4MHxpbWFnZS9qcGVnfGFHRmtMMmcyTXk4eE5UQTVOVGd5TWpRNE16UTROaTh4TkRRd1h6ZzVOelV3TURsZlJFVXVhbkJufGFmZGEzYjcxMmE4ODA1M2Y1OWVmZmNjOGEyMGI2N2VkMTdkMGU4YTQ5ZGZmYjFiZGQ5NDZlZTlmM2I5NDBjZmE","altText":"1440_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8975009_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU1NXxpbWFnZS9qcGVnfGFHUXpMMmcyWkM4eE5UQTVOVGd5TWpjM09ETTVPQzh4TWpnd1h6ZzVOelV3TURsZlJFVXVhbkJufGJlZWI5OTI5YTBiN2RhZjE2MWU3ZjNlYTg2ODdlNTJlMzBlODU2ZWExNDI2NGZmZTMwMTExMmQwZTI0NTIzMDY","altText":"1280_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8975009_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAwNXxpbWFnZS9qcGVnfGFEVmxMMmhqTWk4eE5UQTVOVGd5TXpFd05qQTNPQzh4TURJMFh6ZzVOelV3TURsZlJFVXVhbkJufDBiNDVhMGIxNWNhMGQzYzQ5Y2Y0OTcyZjFmMzFjMWQwZjVhMmM3ODJlMzVhMDY1YTJkNWY1NTFjOGNjYjhlMWQ","altText":"1024_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8975009_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE1MnxpbWFnZS9qcGVnfGFEVTJMMmhrTUM4eE5UQTVOVGd5TXpVek1qQTJNaTgzTmpoZk9EazNOVEF3T1Y5RVJTNXFjR2N8OTcyM2E1YTNlMGI2ZDYzOWRlMDcxMjc0NTNjOTNkNGRhODBmY2JjZWQ5ZmNlMDJlZGRiNWIxOTA3OWExMTA2MQ","altText":"768_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8975009_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTY3fGltYWdlL2pwZWd8YUdFMEwyaGtaUzh4TlRBNU5UZ3lNems1TURneE5DODBPREJmT0RrM05UQXdPVjlFUlM1cWNHY3xhY2UzZGNhMjZiZDQzMDQyMTRiYjgxZWYwYWE5NmIzODYwMjRjM2UyNzBlNzEwNGU0MGIxMWM3YTZjYmEzM2Ni","altText":"480_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8975009_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjJ8aW1hZ2UvanBlZ3xhREl5TDJoall5OHhOVEE1TlRneU5ETTROREF6TUM4eU1EQmZPRGszTlRBd09WOUVSUzVxY0djfDAxN2RmMjdkZmEzNjEwYzdhODlkMjljOWM5ZjQ1ZTYyYTM0YjAxMDZmNGI0N2Y3MDJiZDc4OThmODRmNjUxM2M","altText":"200_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975009_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8975009-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjV8aW1hZ2UvanBlZ3xhRE01TDJnMk15OHhOVEE1TlRneU5UTXdNVFV6TkM4eE1qQmZPRGszTlRBd09WOUVSUzVxY0djfDg3OWY3ZGQ3MjFiMDZiZjMyNjEzYjNhMTEyZmVkZTk5OTQxNTQ3MGIzOWZjNTQxMWEwMTUwOWFlYzNkMzVhYWY","altText":"120_8975009_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8975009_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDg4MTB8aW1hZ2UvanBlZ3xhR0l6TDJnMk1pOHhOVEE1TlRneU1EZzBOVEE0Tmd8NTg3ZTQyMzAzYjdmODYzNjVhYzM1YjJhN2FiYTViZmUzODljMTUxMmVmNWIwM2E4ODA3YTViN2JjNWEyZDgxNA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8975009_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwNzV8aW1hZ2UvanBlZ3xhRFU1TDJnM05TOHhOVEE1TVRBNE5UQXhOekV4T0M4eU1EQXdYemc1TnpVd01EaGZSRVV1YW5CbnxjOGJiYjk2ZWY2MGRmMmFlMzJmNGRkNjc4NTBiNDllNGViODFlMTU1NTM1ZTJjODRjMTkyNWU5NzgyMjI5OGMz","altText":"2000_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975008_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwNzV8aW1hZ2UvanBlZ3xhRFU1TDJnM05TOHhOVEE1TVRBNE5UQXhOekV4T0M4eU1EQXdYemc1TnpVd01EaGZSRVV1YW5CbnxjOGJiYjk2ZWY2MGRmMmFlMzJmNGRkNjc4NTBiNDllNGViODFlMTU1NTM1ZTJjODRjMTkyNWU5NzgyMjI5OGMz","altText":"2000_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975008_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwNzV8aW1hZ2UvanBlZ3xhRFU1TDJnM05TOHhOVEE1TVRBNE5UQXhOekV4T0M4eU1EQXdYemc1TnpVd01EaGZSRVV1YW5CbnxjOGJiYjk2ZWY2MGRmMmFlMzJmNGRkNjc4NTBiNDllNGViODFlMTU1NTM1ZTJjODRjMTkyNWU5NzgyMjI5OGMz","altText":"2000_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975008_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAzfGltYWdlL2pwZWd8YURsakwyZ3dOUzh4TlRBNU1UQTROalV5TkRRME5pOHlNREJmT0RrM05UQXdPRjlFUlM1cWNHY3w4ODM2NTE0OTZlYzg2MzkyNDMwMGYzYTNlOWY1NmE2NGUwMGQyNjUxMTc0MjE0MTk3NmY4MmFhNmQ5YzVlN2I5","altText":"200_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975008_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAzfGltYWdlL2pwZWd8YURsakwyZ3dOUzh4TlRBNU1UQTROalV5TkRRME5pOHlNREJmT0RrM05UQXdPRjlFUlM1cWNHY3w4ODM2NTE0OTZlYzg2MzkyNDMwMGYzYTNlOWY1NmE2NGUwMGQyNjUxMTc0MjE0MTk3NmY4MmFhNmQ5YzVlN2I5","altText":"200_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975008_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwNzV8aW1hZ2UvanBlZ3xhRFU1TDJnM05TOHhOVEE1TVRBNE5UQXhOekV4T0M4eU1EQXdYemc1TnpVd01EaGZSRVV1YW5CbnxjOGJiYjk2ZWY2MGRmMmFlMzJmNGRkNjc4NTBiNDllNGViODFlMTU1NTM1ZTJjODRjMTkyNWU5NzgyMjI5OGMz","altText":"2000_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975008_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyMDV8aW1hZ2UvanBlZ3xhR1JpTDJnMlpDOHhOVEE1TVRBNE5USTNPVEkyTWk4eE5EUXdYemc1TnpVd01EaGZSRVV1YW5CbnxiMDA3MTk4MzFhNjgwOTlkZDExNjE0Y2EzNjgyOTJhOWU2ZjZhMmFmMjdmNTJkZTlkZGFlNWZjNmIxMTc1YzZk","altText":"1440_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8975008_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2NjN8aW1hZ2UvanBlZ3xhR1poTDJnMk15OHhOVEE1TVRBNE5UVTBNVFF3Tmk4eE1qZ3dYemc1TnpVd01EaGZSRVV1YW5CbnxlNmM4NzFjNDdkZjk5MjVlM2M5MmFiMzZhOWQ3ZjhmYWNkNjIwN2Q5MzNmOWU1YTRkZTcwMWU5ZWMwZGQ1Zjg1","altText":"1280_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8975008_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDkwN3xpbWFnZS9qcGVnfGFESmlMMmcxWVM4eE5UQTVNVEE0TlRnd016VTFNQzh4TURJMFh6ZzVOelV3TURoZlJFVXVhbkJufDc0ODUyYzMzZjU3MWM0NTQ1ZDlkYmQwYjVmMTZhMDMxYzYyNjRmMTE5OWZjZTU4MGEyOTVmODljMmFkZTMyZjI","altText":"1024_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8975008_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTU4N3xpbWFnZS9qcGVnfGFEQXhMMmd3WWk4eE5UQTVNVEE0TmpBMk5UWTVOQzgzTmpoZk9EazNOVEF3T0Y5RVJTNXFjR2N8OTJhZWIwOWEzN2RkMDRlM2ZlYTliNDAwYmM1ZWUzODZlYjBhOGMxMDYyMjliY2UzOTAwZmM0OGMyYTA5MGJiMg","altText":"768_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8975008_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA1OHxpbWFnZS9qcGVnfGFETXpMMmd3TVM4eE5UQTVNVEE0TmpNeU56Z3pPQzgwT0RCZk9EazNOVEF3T0Y5RVJTNXFjR2N8YTE2M2FhYzM2MDg4N2JjZjQyMDk4YjgyNTNkZmU2MDUzODg3M2U5NGFmYmRlZWZlNmNlYjMwMjBhMzFkYmViOA","altText":"480_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8975008_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAzfGltYWdlL2pwZWd8YURsakwyZ3dOUzh4TlRBNU1UQTROalV5TkRRME5pOHlNREJmT0RrM05UQXdPRjlFUlM1cWNHY3w4ODM2NTE0OTZlYzg2MzkyNDMwMGYzYTNlOWY1NmE2NGUwMGQyNjUxMTc0MjE0MTk3NmY4MmFhNmQ5YzVlN2I5","altText":"200_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975008_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8975008-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTcxfGltYWdlL2pwZWd8YUdOa0wyZzJPQzh4TlRBNU1UQTROek0wTXpZME5pOHhNakJmT0RrM05UQXdPRjlFUlM1cWNHY3w1YzdhYWQ1YzRiNzg0NGZhY2IzOTZjMDA4NDUzNjZmNjkzODM5ZWFkYWY5ZDQ5YTMyMjEyNTIxNmNmMzRjNDQw","altText":"120_8975008_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8975008_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDU2Njd8aW1hZ2UvanBlZ3xhRGN5TDJoa055OHhOVEE1TVRBNE5ESTVOakl5TWd8OTU0YzdlNThlZjQ4NDY2NGNmOWNjNmRjMWJiN2I5MDQ0NGZjNzY0NTNhZjFkZWU0MTE0MDA2MDE3ZDgzYjE2NQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8975008_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxMzR8aW1hZ2UvanBlZ3xhR1ZqTDJnMVpTOHhOVEEyT1RNeE16WTVOVGMzTkM4eU1EQXdYekF5TURBd01ESTBNREF3TVRJNFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDY0MjFlOGQ4YzRjYmY3MWZkOWViNDhiNGNlZThhZWFjZDM4YzE1NzMyNjdjZGUwZjliN2Q1OTE4ZDFmYzcyNzM","altText":"2000_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxMzR8aW1hZ2UvanBlZ3xhR1ZqTDJnMVpTOHhOVEEyT1RNeE16WTVOVGMzTkM4eU1EQXdYekF5TURBd01ESTBNREF3TVRJNFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDY0MjFlOGQ4YzRjYmY3MWZkOWViNDhiNGNlZThhZWFjZDM4YzE1NzMyNjdjZGUwZjliN2Q1OTE4ZDFmYzcyNzM","altText":"2000_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxMzR8aW1hZ2UvanBlZ3xhR1ZqTDJnMVpTOHhOVEEyT1RNeE16WTVOVGMzTkM4eU1EQXdYekF5TURBd01ESTBNREF3TVRJNFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDY0MjFlOGQ4YzRjYmY3MWZkOWViNDhiNGNlZThhZWFjZDM4YzE1NzMyNjdjZGUwZjliN2Q1OTE4ZDFmYzcyNzM","altText":"2000_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzE0fGltYWdlL2pwZWd8YURVekwyaGpaaTh4TlRBMk9UTXhORGczTlRReU1pOHlNREJmTURJd01EQXdNalF3TURBeE1qaGxaREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MjA4YzMxM2VhMmRmMTY3ZjllOTUyODc3ZjE4NDEyNGRjYzZkMWY0NzFkOWFlODhjNGVhODI4ZDk5MjNhNTY","altText":"200_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzE0fGltYWdlL2pwZWd8YURVekwyaGpaaTh4TlRBMk9UTXhORGczTlRReU1pOHlNREJmTURJd01EQXdNalF3TURBeE1qaGxaREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MjA4YzMxM2VhMmRmMTY3ZjllOTUyODc3ZjE4NDEyNGRjYzZkMWY0NzFkOWFlODhjNGVhODI4ZDk5MjNhNTY","altText":"200_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxMzR8aW1hZ2UvanBlZ3xhR1ZqTDJnMVpTOHhOVEEyT1RNeE16WTVOVGMzTkM4eU1EQXdYekF5TURBd01ESTBNREF3TVRJNFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDY0MjFlOGQ4YzRjYmY3MWZkOWViNDhiNGNlZThhZWFjZDM4YzE1NzMyNjdjZGUwZjliN2Q1OTE4ZDFmYzcyNzM","altText":"2000_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxMzR8aW1hZ2UvanBlZ3xhRFkwTDJnMk9DOHhOVEEyT1RNeE16a3lOVEUxTUM4eE5EUXdYekF5TURBd01ESTBNREF3TVRJNFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDhlY2FlMTUwZjY2NTBhOTQ0MGFlNDE0Njk5MzE3ZGNhNDZkMzAwYzdjYWZkMTM3MGY2OTc0NmEzYzJjZWFhZDI","altText":"1440_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxMzR8aW1hZ2UvanBlZ3xhREkxTDJoaU5DOHhOVEEyT1RNeE5EQTRPRGs1TUM4eE1qZ3dYekF5TURBd01ESTBNREF3TVRJNFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDQ3NGNmZWZlNzBmYjFlYTUxZTg3YTc4MWI5N2YxZjQxYTkwY2RiM2U5ODQ1NjM2ODJlN2ZkMjg4NjJlYjQ0NGY","altText":"1280_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUwNDB8aW1hZ2UvanBlZ3xhRFZrTDJoaVpTOHhOVEEyT1RNeE5ETTRNemt3TWk4eE1ESTBYekF5TURBd01ESTBNREF3TVRJNFpXUXdNREF4TURCaU5sOUVSUzVxY0djfDAwZmNjOTAxZmU0NmU3YjM4NjlkOTk2YTNkYWExM2VkODNkZWNjMjExYTQyNzFhZTU3ZWEyZmJjOGFlMTViMzU","altText":"1024_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDE4OXxpbWFnZS9qcGVnfGFESmpMMmhqT0M4eE5UQTJPVE14TkRZME5qQTBOaTgzTmpoZk1ESXdNREF3TWpRd01EQXhNamhsWkRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDhiNzlhZTdlODczNGJiNmYzMmJlODM3ZTU4MTEyM2RiZmZlNWM2MjM5ZTBhYWFlMmNmNjFkMGE4NDFjZWYy","altText":"768_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzU5MXxpbWFnZS9qcGVnfGFEazBMMmhqWWk4eE5UQTJPVE14TkRjME5ETTFNQzgwT0RCZk1ESXdNREF3TWpRd01EQXhNamhsWkRBd01ERXdNR0kyWDBSRkxtcHdad3wyYzk4Y2M0ODljZjNkODdhZDA1ZjZhYzg4NTg2MjJlZDAwODZjMTdkZWY1YzBjZWQyNGYzYzFiMzRjYWQ1YmY3","altText":"480_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzE0fGltYWdlL2pwZWd8YURVekwyaGpaaTh4TlRBMk9UTXhORGczTlRReU1pOHlNREJmTURJd01EQXdNalF3TURBeE1qaGxaREF3TURFd01HSTJYMFJGTG1wd1p3fDk0MjA4YzMxM2VhMmRmMTY3ZjllOTUyODc3ZjE4NDEyNGRjYzZkMWY0NzFkOWFlODhjNGVhODI4ZDk5MjNhNTY","altText":"200_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000024000128ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTgyfGltYWdlL2pwZWd8YUdFeUwyaGtOQzh4TlRBMk9UTXhOVFEyTlRJME5pOHhNakJmTURJd01EQXdNalF3TURBeE1qaGxaREF3TURFd01HSTJYMFJGTG1wd1p3fDIwMmFlYTVmZTdhNDIwZWIyYTFmMTc0NTkxZTQ5NDFmNTEwMTgyYjZkNTAxZTc0YTMxZDA5Y2NmYjllYWYyMDc","altText":"120_02000024000128ed000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDc5NzIzfGltYWdlL2pwZWd8YURsa0wyZ3dNUzh4TlRBMk9UTXhNamt3T1RNME1nfDVhZjNkODdhOTRmMzNiZjA5ZDU2ZDZjZWM3YzVjYzdhNmQ0NDJjZWRlNzdiY2NkNWIxZDM5ZDY3YzQyNWMzOGM","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"02000024000128ed000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURaakwyZzVNUzh4TlRBM01UUXpORFEwTURjek5DOHlNREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4NjZmZGI4NzYwMDM0MzZkM2JiYzBiZDQwNTNlYWVkODQ2Nzg2YTFhNTBjYTY2OWU4YWY2OTkyZGU3ZWE1YmQ","altText":"200_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURaakwyZzVNUzh4TlRBM01UUXpORFEwTURjek5DOHlNREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4NjZmZGI4NzYwMDM0MzZkM2JiYzBiZDQwNTNlYWVkODQ2Nzg2YTFhNTBjYTY2OWU4YWY2OTkyZGU3ZWE1YmQ","altText":"200_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFEbGpMMmhtTkM4eE5UQTNNVFF6TXpZeU1UVXpOQzh4TkRRd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NjY2NTgwZmI2MzNmZGJiZDZlNzk5ODFiYTVjYzc2MWE5NjlmYzdkM2M5YjA2NDFlOTA1MjY5NDM5YmNhNTU1Mw","altText":"1440_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHUmtMMmhtTUM4eE5UQTNNVFF6TXpjMU1qWXdOaTh4TWpnd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzYxMDEwMDMzYmIzMTRkZTgyODM5NTk4ZmUwNmQwOTIxYTIzNDA4ZThjOTNjM2UwMDU1NWU2M2JjMjc0MTg5ZQ","altText":"1280_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFERmxMMmhsWkM4eE5UQTNNVFF6TXpnNE16WTNPQzh4TURJMFh6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NGNiZmY2NTMxNTk2MDc3MmEzOTViNGIxOGFlY2RmNDJjOWRiZWE3M2IzY2IyNmI0ZjhmNTU3OTQwNzkxNjQ4NQ","altText":"1024_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFEa3pMMmc1T0M4eE5UQTNNVFF6TkRJeE1UTTFPQzgzTmpoZk1ESXdNREF3TWpNd01EQXdNamt6WVRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZWVmYmMwYjVlZTE1NjhkMzg5NzFmODcxNzlmYzUyYTA2ZWU2OTE2Njg2Nzg0ZmEyMGUzM2M3ZGJiMjJmMjg3","altText":"768_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTU2fGltYWdlL2pwZWd8YURObEwyZzVOUzh4TlRBM01UUXpORE13T1RZMk1pODBPREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE0OWJkNThmZTdlNzVmZGU4M2U1Nzk3NDMyMGM1OTVkYjg5ZjdkMDgyMDhiOTQwZWIwNmQ4YmZkOTFjZWU0MTA","altText":"480_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURaakwyZzVNUzh4TlRBM01UUXpORFEwTURjek5DOHlNREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4NjZmZGI4NzYwMDM0MzZkM2JiYzBiZDQwNTNlYWVkODQ2Nzg2YTFhNTBjYTY2OWU4YWY2OTkyZGU3ZWE1YmQ","altText":"200_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUyfGltYWdlL2pwZWd8YURsa0wyZzROeTh4TlRBM01UUXpORGN3TWpnM09DOHhNakJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2NDY4OTBkYTIyOWVjZGExMzBiMTYwMmY4MmI1NjMwMTFlZjU5YjNkZjJiZTkyMTQ1MDIwYWI5OTljNzczMDM","altText":"120_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzc4MHxpbWFnZS9qcGVnfGFEbGhMMmhoWWk4eE5UQTNNVFF6TWprd01EWXpPQXw2ZTRlOTRhNGEzMDJhZWI4YTM2ODNmOTAxY2ExMTliOWNmMjEyMmRjYzE4NzhkNDI5OTVmNGQ1Yzg1MDMxZGJj","altText":"","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxfGltYWdlL2pwZWd8YUdZMkwyZzVaUzh4TlRBNU9EWXpNalV6TmpBNU5DOHlNREJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDFkMzJlNDRkOTVmOTA3MjkzNzc0YzNlMTNkMzc3Nzc2ZjQxNjhmYTM5YzQ3ZTVlODk3MmJhYWMxZmZjODJhYjQ","altText":"200_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxfGltYWdlL2pwZWd8YUdZMkwyZzVaUzh4TlRBNU9EWXpNalV6TmpBNU5DOHlNREJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDFkMzJlNDRkOTVmOTA3MjkzNzc0YzNlMTNkMzc3Nzc2ZjQxNjhmYTM5YzQ3ZTVlODk3MmJhYWMxZmZjODJhYjQ","altText":"200_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFEQTRMMmd6TlM4eE5UQTVPRFl6TVRVeU1ESTROaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8NTc3NjUyMTJlZWUzNmQ3ODJlM2Q1YmQ2YTc0MmZlMzlkZjhmYTI3NzJiNTA0ZTQ3MDk2ZmY2ZWY5MWQ5YTBjZg","altText":"1440_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFEZzJMMmd6WXk4eE5UQTVPRFl6TVRjNE1qUXpNQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8N2ExMzA4M2M2NDVhOTc2NGVjOWY4ZjNlNDkzMjA5MDZiZGRlOGM2NWMyOTczZWMwODgzNjMyZWMxN2Q5YzRjZA","altText":"1280_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDg4NXxpbWFnZS9qcGVnfGFEUTBMMmcwTXk4eE5UQTVPRFl6TVRrM09UQXpPQzh4TURJMFh6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MWY5MWQ0MjU2MGM4NzlkMTQ0OTc1YzY4NzNhZjI2NzMyMTc1YWNkYzI5NmVmOTE2MjIxMjhiODdlZDU0NzU4Mw","altText":"1024_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjA4MHxpbWFnZS9qcGVnfGFHUXhMMmc1TkM4eE5UQTVPRFl6TWpJME1URTRNaTgzTmpoZk1ESXdNREF3TURJd01EQXhOVEF6TXpBd01ETXdNR0kyWDBWT0xtcHdad3wzMmExNjA4ZGE1MTRhYjU2YTNhZTJhOTA3ODQyNzg5NWM3NDQ5MTBmNGZiNWUxYTEyY2QyZjViM2E4YjY2OGJj","altText":"768_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODgwOXxpbWFnZS9qcGVnfGFETTNMMmc1WWk4eE5UQTVPRFl6TWpRd05UQXlNaTgwT0RCZk1ESXdNREF3TURJd01EQXhOVEF6TXpBd01ETXdNR0kyWDBWT0xtcHdad3wxMzFkZDAyMDUxMGY1ZmU4ZmYzYWEwNDg4ZjdjMzM1ODJlZTU0ODM2MWZlNjIxOTViMTZmNjRhZDNmOWNiMmVk","altText":"480_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxfGltYWdlL2pwZWd8YUdZMkwyZzVaUzh4TlRBNU9EWXpNalV6TmpBNU5DOHlNREJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDFkMzJlNDRkOTVmOTA3MjkzNzc0YzNlMTNkMzc3Nzc2ZjQxNjhmYTM5YzQ3ZTVlODk3MmJhYWMxZmZjODJhYjQ","altText":"200_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YURBeEwyaG1PQzh4TlRBNU9EWXpNekEyTURNNE1pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDk5MTBhMWY5NDE0ODk3MjBhNGY2ZTdiMjI4YjgyMWM3YzBjMTU1N2RjOWQ0ZjRhNTgwY2IzNTM2NDkzYTBiNTU","altText":"120_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTE0Mjl8aW1hZ2UvanBlZ3xhRFV6TDJneU5pOHhOVEE1T0RZek1EazVOVGs1T0F8MDJjZjkyNjI1M2JkMThiMTI5ZjFlYTk3MWQwOWI1MjhjMGYyODNmZjM1YmM3OTRhOTMwNjQzMjU1M2I2NTRmNQ","altText":"","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000200015033000300b6_EN.jpg"}],"categories":[{"code":"50010","name":"Power Supplies and UPS","url":"/c/power-supplies-and-ups","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"power-supplies-and-ups","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10023","name":"Overvoltage Protection","url":"/c/overvoltage-protection","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"overvoltage-protection","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Because of how and where they are used, surge protection products must be versatile to ensure safe and error-free protection. WAGO's overvoltage protection products ensure reliable protection of electrical equipment and electronic systems against the effects of high voltages.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-overvoltage-protection-specialty-electronics"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"787-2861/600-000","stock":null,"url":"/overvoltage-protection/electronic-circuit-breaker/p/787-2861_600-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","787-2861/600-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966241754","primaryCategoryName":"Overvoltage Protection","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Overvoltage Protection"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Electronic circuit breaker","primaryImageUrl":null,"productGroup":null,"nameEn":"Electronic circuit breaker; 1-channel; 24 VDC input voltage; 6 A; Signal contact","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60501451","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Electronic circuit breaker","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}