[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"787-2861/800-000","name":"Electronic circuit breaker; 1-channel; 24 VDC input voltage; 8 A; Signal contact","url":"/overvoltage-protection/electronic-circuit-breaker/p/787-2861_800-000","description":"<p><b>Features:</b></p><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity > 50,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjA0MjR8aW1hZ2UvanBlZ3xhR0UyTDJoa1lpOHhOVEE1TXpRNE56TXdORGN6TkF8MjUxZWQxNDViZTMwM2VmMWU0Yzk5Mzc4OTlmZTRhNDRhNTRmYzAxNGE5MGMxZTQ5NTVlYzI1OTUzZjI2N2ZiOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8975011_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2NDh8aW1hZ2UvanBlZ3xhRFZpTDJobU1DOHhOVEE1TXpRNE56a3lOek15Tmk4eU1EQXdYemc1TnpVd01URmZSRVV1YW5CbnxlNWZjOTU1MGViZDA3ZDliYTU5NjE4YzM4YzYzNWFjNmFmMjM4Y2ExZWQ3ODg2ZTFkNDU5YzRkMmZlMGZhMDg1","altText":"2000_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2NDh8aW1hZ2UvanBlZ3xhRFZpTDJobU1DOHhOVEE1TXpRNE56a3lOek15Tmk4eU1EQXdYemc1TnpVd01URmZSRVV1YW5CbnxlNWZjOTU1MGViZDA3ZDliYTU5NjE4YzM4YzYzNWFjNmFmMjM4Y2ExZWQ3ODg2ZTFkNDU5YzRkMmZlMGZhMDg1","altText":"2000_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2NDh8aW1hZ2UvanBlZ3xhRFZpTDJobU1DOHhOVEE1TXpRNE56a3lOek15Tmk4eU1EQXdYemc1TnpVd01URmZSRVV1YW5CbnxlNWZjOTU1MGViZDA3ZDliYTU5NjE4YzM4YzYzNWFjNmFmMjM4Y2ExZWQ3ODg2ZTFkNDU5YzRkMmZlMGZhMDg1","altText":"2000_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2NDh8aW1hZ2UvanBlZ3xhRFZpTDJobU1DOHhOVEE1TXpRNE56a3lOek15Tmk4eU1EQXdYemc1TnpVd01URmZSRVV1YW5CbnxlNWZjOTU1MGViZDA3ZDliYTU5NjE4YzM4YzYzNWFjNmFmMjM4Y2ExZWQ3ODg2ZTFkNDU5YzRkMmZlMGZhMDg1","altText":"2000_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4Nzl8aW1hZ2UvanBlZ3xhRGRoTDJoak1DOHhOVEE1TXpRNE9ERTRPVFEzTUM4eE5EUXdYemc1TnpVd01URmZSRVV1YW5CbnwzYjIwNDkxMTA0YTlhZjNhZTllZGI2MWUyOWM0ZmE0NWE1NzE5ZTkwMTE1ZWVmZTE2ZDhiM2VkNGEyOTIxYjM2","altText":"1440_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0NTl8aW1hZ2UvanBlZ3xhRGs0TDJoaU5pOHhOVEE1TXpRNE9EUTFNVFl4TkM4eE1qZ3dYemc1TnpVd01URmZSRVV1YW5Cbnw0ZjBlYzk2MzZiZDlmMGNmNTAxMDAwMDZhYjFiYjM5M2QzM2YyOGI0NzNkMDQ5NTM4YzcwMTYzMDRkZjY5OGFk","altText":"1280_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODQzOXxpbWFnZS9qcGVnfGFHTmhMMmhoWXk4eE5UQTVNelE0T0RjeE16YzFPQzh4TURJMFh6ZzVOelV3TVRGZlJFVXVhbkJufDBiZjQwZTVlZWI2MjFiZTg1NmQ1MDUzNmI2YTE0YTFhOTg3YzU3OWU0MWViZTdiNTljMGI2N2NmNmI1NDMyOWM","altText":"1024_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTIyOHxpbWFnZS9qcGVnfGFEUmpMMmhoTlM4eE5UQTVNelE0T0RrM05Ua3dNaTgzTmpoZk9EazNOVEF4TVY5RVJTNXFjR2N8NjZjZjg0YWExMGRjYmQwYTg4OWQ1NTUyMDAyNDAxMzg1MjQ5ZTdiNGM0NzcxZDE4MzFhYTNjMGU3YWVjZWU5Nw","altText":"768_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEzOHxpbWFnZS9qcGVnfGFHTXhMMmcxTUM4eE5UQTVNelE0T1RNd016VTRNaTgwT0RCZk9EazNOVEF4TVY5RVJTNXFjR2N8NmNjYzQwNGY2NGY1ZjQ1MGM1MzExYmRlYWFjODQ3YjRhNDI0YjlhZjA3NmUxZTRkYjBhMmFlZTE3ZGUwYjg0Mg","altText":"480_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YUdZd0wyZzBPUzh4TlRBNU16UTRPVFV3TURFNU1DOHlNREJmT0RrM05UQXhNVjlFUlM1cWNHY3w4ZWZmOGU3M2RkYzA4YjYwZDg0Y2I5YjRkMTE5NzJjYzI3MWIxMjJjNThkZDY0OWQwZjg2ZmU2Y2E2YWM0ZTQy","altText":"200_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YUdZd0wyZzBPUzh4TlRBNU16UTRPVFV3TURFNU1DOHlNREJmT0RrM05UQXhNVjlFUlM1cWNHY3w4ZWZmOGU3M2RkYzA4YjYwZDg0Y2I5YjRkMTE5NzJjYzI3MWIxMjJjNThkZDY0OWQwZjg2ZmU2Y2E2YWM0ZTQy","altText":"200_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YUdZd0wyZzBPUzh4TlRBNU16UTRPVFV3TURFNU1DOHlNREJmT0RrM05UQXhNVjlFUlM1cWNHY3w4ZWZmOGU3M2RkYzA4YjYwZDg0Y2I5YjRkMTE5NzJjYzI3MWIxMjJjNThkZDY0OWQwZjg2ZmU2Y2E2YWM0ZTQy","altText":"200_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8975011_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgxfGltYWdlL2pwZWd8YURWakwyaGpOeTh4TlRBNU16UTVNRE0xTWpFMU9DOHhNakJmT0RrM05UQXhNVjlFUlM1cWNHY3w0MGQ2M2VmZjYyNTIzNGMyYjg2MDFjNDI0ZmZlMWMzYTdmYTYwYzBhNTVlZWMzOGFlZGYyNjc5NDBjMjFjZWZl","altText":"120_8975011_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8975011_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2NDh8aW1hZ2UvanBlZ3xhRFZpTDJobU1DOHhOVEE1TXpRNE56a3lOek15Tmk4eU1EQXdYemc1TnpVd01URmZSRVV1YW5CbnxlNWZjOTU1MGViZDA3ZDliYTU5NjE4YzM4YzYzNWFjNmFmMjM4Y2ExZWQ3ODg2ZTFkNDU5YzRkMmZlMGZhMDg1","altText":"2000_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8975011_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2NDh8aW1hZ2UvanBlZ3xhRFZpTDJobU1DOHhOVEE1TXpRNE56a3lOek15Tmk4eU1EQXdYemc1TnpVd01URmZSRVV1YW5CbnxlNWZjOTU1MGViZDA3ZDliYTU5NjE4YzM4YzYzNWFjNmFmMjM4Y2ExZWQ3ODg2ZTFkNDU5YzRkMmZlMGZhMDg1","altText":"2000_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8975011_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2NDh8aW1hZ2UvanBlZ3xhRFZpTDJobU1DOHhOVEE1TXpRNE56a3lOek15Tmk4eU1EQXdYemc1TnpVd01URmZSRVV1YW5CbnxlNWZjOTU1MGViZDA3ZDliYTU5NjE4YzM4YzYzNWFjNmFmMjM4Y2ExZWQ3ODg2ZTFkNDU5YzRkMmZlMGZhMDg1","altText":"2000_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8975011_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YUdZd0wyZzBPUzh4TlRBNU16UTRPVFV3TURFNU1DOHlNREJmT0RrM05UQXhNVjlFUlM1cWNHY3w4ZWZmOGU3M2RkYzA4YjYwZDg0Y2I5YjRkMTE5NzJjYzI3MWIxMjJjNThkZDY0OWQwZjg2ZmU2Y2E2YWM0ZTQy","altText":"200_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8975011_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YUdZd0wyZzBPUzh4TlRBNU16UTRPVFV3TURFNU1DOHlNREJmT0RrM05UQXhNVjlFUlM1cWNHY3w4ZWZmOGU3M2RkYzA4YjYwZDg0Y2I5YjRkMTE5NzJjYzI3MWIxMjJjNThkZDY0OWQwZjg2ZmU2Y2E2YWM0ZTQy","altText":"200_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8975011_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2NDh8aW1hZ2UvanBlZ3xhRFZpTDJobU1DOHhOVEE1TXpRNE56a3lOek15Tmk4eU1EQXdYemc1TnpVd01URmZSRVV1YW5CbnxlNWZjOTU1MGViZDA3ZDliYTU5NjE4YzM4YzYzNWFjNmFmMjM4Y2ExZWQ3ODg2ZTFkNDU5YzRkMmZlMGZhMDg1","altText":"2000_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8975011_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4Nzl8aW1hZ2UvanBlZ3xhRGRoTDJoak1DOHhOVEE1TXpRNE9ERTRPVFEzTUM4eE5EUXdYemc1TnpVd01URmZSRVV1YW5CbnwzYjIwNDkxMTA0YTlhZjNhZTllZGI2MWUyOWM0ZmE0NWE1NzE5ZTkwMTE1ZWVmZTE2ZDhiM2VkNGEyOTIxYjM2","altText":"1440_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8975011_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0NTl8aW1hZ2UvanBlZ3xhRGs0TDJoaU5pOHhOVEE1TXpRNE9EUTFNVFl4TkM4eE1qZ3dYemc1TnpVd01URmZSRVV1YW5Cbnw0ZjBlYzk2MzZiZDlmMGNmNTAxMDAwMDZhYjFiYjM5M2QzM2YyOGI0NzNkMDQ5NTM4YzcwMTYzMDRkZjY5OGFk","altText":"1280_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8975011_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODQzOXxpbWFnZS9qcGVnfGFHTmhMMmhoWXk4eE5UQTVNelE0T0RjeE16YzFPQzh4TURJMFh6ZzVOelV3TVRGZlJFVXVhbkJufDBiZjQwZTVlZWI2MjFiZTg1NmQ1MDUzNmI2YTE0YTFhOTg3YzU3OWU0MWViZTdiNTljMGI2N2NmNmI1NDMyOWM","altText":"1024_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8975011_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTIyOHxpbWFnZS9qcGVnfGFEUmpMMmhoTlM4eE5UQTVNelE0T0RrM05Ua3dNaTgzTmpoZk9EazNOVEF4TVY5RVJTNXFjR2N8NjZjZjg0YWExMGRjYmQwYTg4OWQ1NTUyMDAyNDAxMzg1MjQ5ZTdiNGM0NzcxZDE4MzFhYTNjMGU3YWVjZWU5Nw","altText":"768_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8975011_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEzOHxpbWFnZS9qcGVnfGFHTXhMMmcxTUM4eE5UQTVNelE0T1RNd016VTRNaTgwT0RCZk9EazNOVEF4TVY5RVJTNXFjR2N8NmNjYzQwNGY2NGY1ZjQ1MGM1MzExYmRlYWFjODQ3YjRhNDI0YjlhZjA3NmUxZTRkYjBhMmFlZTE3ZGUwYjg0Mg","altText":"480_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8975011_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YUdZd0wyZzBPUzh4TlRBNU16UTRPVFV3TURFNU1DOHlNREJmT0RrM05UQXhNVjlFUlM1cWNHY3w4ZWZmOGU3M2RkYzA4YjYwZDg0Y2I5YjRkMTE5NzJjYzI3MWIxMjJjNThkZDY0OWQwZjg2ZmU2Y2E2YWM0ZTQy","altText":"200_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8975011_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8975011-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgxfGltYWdlL2pwZWd8YURWakwyaGpOeTh4TlRBNU16UTVNRE0xTWpFMU9DOHhNakJmT0RrM05UQXhNVjlFUlM1cWNHY3w0MGQ2M2VmZjYyNTIzNGMyYjg2MDFjNDI0ZmZlMWMzYTdmYTYwYzBhNTVlZWMzOGFlZGYyNjc5NDBjMjFjZWZl","altText":"120_8975011_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8975011_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjA0MjR8aW1hZ2UvanBlZ3xhR0UyTDJoa1lpOHhOVEE1TXpRNE56TXdORGN6TkF8MjUxZWQxNDViZTMwM2VmMWU0Yzk5Mzc4OTlmZTRhNDRhNTRmYzAxNGE5MGMxZTQ5NTVlYzI1OTUzZjI2N2ZiOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8975011_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzk5NnxpbWFnZS9qcGVnfGFERTNMMmcwTVM4eE5UQTVNemd3TkRJd05EQTJNaTh5TURBd1h6ZzVOelV3TVRCZlJFVXVhbkJufDY1MDVhYzg3ZTgyOGY1NDQ4Y2JlMmRmNTdkYzIzYThkMjRkNDQzNTJiMzc5OTE3NTBhZjdhYzJjZTUyMTczNDc","altText":"2000_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975010_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzk5NnxpbWFnZS9qcGVnfGFERTNMMmcwTVM4eE5UQTVNemd3TkRJd05EQTJNaTh5TURBd1h6ZzVOelV3TVRCZlJFVXVhbkJufDY1MDVhYzg3ZTgyOGY1NDQ4Y2JlMmRmNTdkYzIzYThkMjRkNDQzNTJiMzc5OTE3NTBhZjdhYzJjZTUyMTczNDc","altText":"2000_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975010_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzk5NnxpbWFnZS9qcGVnfGFERTNMMmcwTVM4eE5UQTVNemd3TkRJd05EQTJNaTh5TURBd1h6ZzVOelV3TVRCZlJFVXVhbkJufDY1MDVhYzg3ZTgyOGY1NDQ4Y2JlMmRmNTdkYzIzYThkMjRkNDQzNTJiMzc5OTE3NTBhZjdhYzJjZTUyMTczNDc","altText":"2000_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975010_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzZ8aW1hZ2UvanBlZ3xhRE16TDJnelpDOHhOVEE1TXpnd05UZ3dPVFk1TkM4eU1EQmZPRGszTlRBeE1GOUVSUzVxY0djfGIyNGM0MGMyNDE5MDNiOGI3NjQxZmFhYzU4ZGFhODNmODcxMWRmZGFjMjY2NzYwMDg5ZmY3NWQ3MTlmNmZkZTQ","altText":"200_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975010_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzZ8aW1hZ2UvanBlZ3xhRE16TDJnelpDOHhOVEE1TXpnd05UZ3dPVFk1TkM4eU1EQmZPRGszTlRBeE1GOUVSUzVxY0djfGIyNGM0MGMyNDE5MDNiOGI3NjQxZmFhYzU4ZGFhODNmODcxMWRmZGFjMjY2NzYwMDg5ZmY3NWQ3MTlmNmZkZTQ","altText":"200_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975010_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzk5NnxpbWFnZS9qcGVnfGFERTNMMmcwTVM4eE5UQTVNemd3TkRJd05EQTJNaTh5TURBd1h6ZzVOelV3TVRCZlJFVXVhbkJufDY1MDVhYzg3ZTgyOGY1NDQ4Y2JlMmRmNTdkYzIzYThkMjRkNDQzNTJiMzc5OTE3NTBhZjdhYzJjZTUyMTczNDc","altText":"2000_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975010_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ2OXxpbWFnZS9qcGVnfGFEazVMMmd6T1M4eE5UQTVNemd3TkRRMk5qSXdOaTh4TkRRd1h6ZzVOelV3TVRCZlJFVXVhbkJufGMwZWNlYWNkOTgxYmZlN2U2OTU2MjM4YmI1OWUyN2U4MjhiNTc2NDEzMTcxZWZjOTI5M2Y1NmZiN2JlMjY5NTc","altText":"1440_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8975010_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyM3xpbWFnZS9qcGVnfGFEQmhMMmd5Wmk4eE5UQTVNemd3TkRjNU16ZzROaTh4TWpnd1h6ZzVOelV3TVRCZlJFVXVhbkJufGQ3MjM3NDQ4OWUxMmI4OGNlOTkwMTVjYzIxNWU3ZDBkYzEyOGU5MjM2N2RmNmE0ZjhmZjJhNWU1YjIxOTMxMjY","altText":"1280_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8975010_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI0OHxpbWFnZS9qcGVnfGFHTTJMMmd5TWk4eE5UQTVNemd3TlRBNE9EYzVPQzh4TURJMFh6ZzVOelV3TVRCZlJFVXVhbkJufGM4NGY1ZjllZDU0MWU4YzFiZjdiN2EyNzIwNTVhMjMzMDc3NzNjNzM2MjdiY2FjYmVmMmJjNWJlNGUyMzg4MGE","altText":"1024_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8975010_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM1OHxpbWFnZS9qcGVnfGFHRTJMMmd5Wmk4eE5UQTVNemd3TlRReE5qUTNPQzgzTmpoZk9EazNOVEF4TUY5RVJTNXFjR2N8ZTBhNjJjMDdiN2UyOTFlYzNmYmZmN2Q1YjllZjFiZDMzMWFkZjUwNDJjZjBiMzhlMjk2MzQxMmMwYmVlZjQ5Mw","altText":"768_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8975010_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDk0fGltYWdlL2pwZWd8YURjMkwyZ3pOaTh4TlRBNU16Z3dOVFl4TXpBNE5pODBPREJmT0RrM05UQXhNRjlFUlM1cWNHY3wwMGNjYTA0ZDc4YjY0OWJlNzJiZTNiY2MxNjMzNzU3ZTUyOTViMDc0YjBiMzZiNmZjYjg0NTBkNmVmMDU1MTU0","altText":"480_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8975010_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzZ8aW1hZ2UvanBlZ3xhRE16TDJnelpDOHhOVEE1TXpnd05UZ3dPVFk1TkM4eU1EQmZPRGszTlRBeE1GOUVSUzVxY0djfGIyNGM0MGMyNDE5MDNiOGI3NjQxZmFhYzU4ZGFhODNmODcxMWRmZGFjMjY2NzYwMDg5ZmY3NWQ3MTlmNmZkZTQ","altText":"200_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975010_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8975010-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTB8aW1hZ2UvanBlZ3xhRE0wTDJoaE55OHhOVEE1TXpnd05qZ3lOVFV3TWk4eE1qQmZPRGszTlRBeE1GOUVSUzVxY0djfGQ4OWNiNzNlNjU4YTA3MTNhYjNjNGEyODhhMGJkOWVkMTg1YTZiMzIyNjU5ZDc4YjMzNDBiOWYwNzI1NjA5NzA","altText":"120_8975010_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8975010_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDIxODN8aW1hZ2UvanBlZ3xhRE13TDJoaE15OHhOVEE1TXpnd016UTRNekUyTmd8MDdkY2E2MzRlYTQ1ODllNWFkMGVjZjBlZTVkYmI2NDA2NWJkNDY4MGMzMDE5ZjUzZDMxODdjZjQ0OWY0NDUzMA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8975010_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA0OXxpbWFnZS9qcGVnfGFEZGtMMmcxTXk4eE5UQTVNREE0TlRNek1EazNOQzh5TURBd1h6ZzVOelUwTVRWZlJFVXVhbkJufGU1MTkxNGExZGYzMTk4YzFjNTQwYTQ0ZTdiNzA2MjcyNjE2NWUwZjJkNGRjNjk1N2ZjMTNmN2JiOTkyNmUwZjE","altText":"2000_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975415_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA0OXxpbWFnZS9qcGVnfGFEZGtMMmcxTXk4eE5UQTVNREE0TlRNek1EazNOQzh5TURBd1h6ZzVOelUwTVRWZlJFVXVhbkJufGU1MTkxNGExZGYzMTk4YzFjNTQwYTQ0ZTdiNzA2MjcyNjE2NWUwZjJkNGRjNjk1N2ZjMTNmN2JiOTkyNmUwZjE","altText":"2000_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975415_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA0OXxpbWFnZS9qcGVnfGFEZGtMMmcxTXk4eE5UQTVNREE0TlRNek1EazNOQzh5TURBd1h6ZzVOelUwTVRWZlJFVXVhbkJufGU1MTkxNGExZGYzMTk4YzFjNTQwYTQ0ZTdiNzA2MjcyNjE2NWUwZjJkNGRjNjk1N2ZjMTNmN2JiOTkyNmUwZjE","altText":"2000_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975415_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjJ8aW1hZ2UvanBlZ3xhRGMzTDJneVlTOHhOVEE1TURBNE5qa3dNemd6T0M4eU1EQmZPRGszTlRReE5WOUVSUzVxY0djfDAxYTMwNTY1ODM3MzUzMTMyYjY1MmJlNzY1NTkwNzQyNzJjZTM4YTZiMzVmOWZkMTAyNjhlZTVjZTc0NWFjMDU","altText":"200_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975415_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjJ8aW1hZ2UvanBlZ3xhRGMzTDJneVlTOHhOVEE1TURBNE5qa3dNemd6T0M4eU1EQmZPRGszTlRReE5WOUVSUzVxY0djfDAxYTMwNTY1ODM3MzUzMTMyYjY1MmJlNzY1NTkwNzQyNzJjZTM4YTZiMzVmOWZkMTAyNjhlZTVjZTc0NWFjMDU","altText":"200_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975415_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA0OXxpbWFnZS9qcGVnfGFEZGtMMmcxTXk4eE5UQTVNREE0TlRNek1EazNOQzh5TURBd1h6ZzVOelUwTVRWZlJFVXVhbkJufGU1MTkxNGExZGYzMTk4YzFjNTQwYTQ0ZTdiNzA2MjcyNjE2NWUwZjJkNGRjNjk1N2ZjMTNmN2JiOTkyNmUwZjE","altText":"2000_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975415_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjc3N3xpbWFnZS9qcGVnfGFEQXdMMmcwT1M4eE5UQTVNREE0TlRZMU9EWTFOQzh4TkRRd1h6ZzVOelUwTVRWZlJFVXVhbkJufDhhZDllNGFiMGM2NDg4MWIwZTA0ZDVlYWI1Y2QxYWM1ZTMxZjYyYmEyMDhiM2E0ZTMyZDAzMzVkYzRmN2RkMjI","altText":"1440_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8975415_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU1MnxpbWFnZS9qcGVnfGFERm1MMmd6Wmk4eE5UQTVNREE0TlRreU1EYzVPQzh4TWpnd1h6ZzVOelUwTVRWZlJFVXVhbkJufGM5MTVkNGE3ZmYyMWUzODI2YzIxYTAyYTJkMDkxMjViNDg4Y2UyY2ViMGQ4ZjVkYzQ2YzU1YTI2OWI0YTA5YWE","altText":"1280_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8975415_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAwNHxpbWFnZS9qcGVnfGFEQmhMMmd4TUM4eE5UQTVNREE0TmpFNE1qazBNaTh4TURJMFh6ZzVOelUwTVRWZlJFVXVhbkJufGZkOGQxN2NmYTJmZDY1MDRjZDllZTkzMjAwNThhZmUwOWVhMWJkNjZmNGFiNGU1MzFkMDMzZDQ0MmI4OGZhNjY","altText":"1024_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8975415_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE0NXxpbWFnZS9qcGVnfGFHUTVMMmd4T1M4eE5UQTVNREE0TmpRME5UQTROaTgzTmpoZk9EazNOVFF4TlY5RVJTNXFjR2N8N2IxMmVmY2M4ZjRmYzRiOWRhNzBjZmU0MjNlOGIwNzg2ODg2ZDUxMDM4Y2EyNGZjZTk5OWIwZDU4MmFkZTQ3Zg","altText":"768_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8975415_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTc1fGltYWdlL2pwZWd8YUdFM0wyZ3lNeTh4TlRBNU1EQTROamN3TnpJek1DODBPREJmT0RrM05UUXhOVjlFUlM1cWNHY3xkYjZiZGJhNmZhMzQ1ZDI2NWExYmZjMzZkNzNiYjdjM2MyNjdjYzAwMWUzOTZhZWEwMzRhZjljYjMxYjAxZWEw","altText":"480_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8975415_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjJ8aW1hZ2UvanBlZ3xhRGMzTDJneVlTOHhOVEE1TURBNE5qa3dNemd6T0M4eU1EQmZPRGszTlRReE5WOUVSUzVxY0djfDAxYTMwNTY1ODM3MzUzMTMyYjY1MmJlNzY1NTkwNzQyNzJjZTM4YTZiMzVmOWZkMTAyNjhlZTVjZTc0NWFjMDU","altText":"200_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975415_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8975415-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjF8aW1hZ2UvanBlZ3xhRGs1TDJnNE55OHhOVEE1TURBNE56VTVNVGsyTmk4eE1qQmZPRGszTlRReE5WOUVSUzVxY0djfGVkZDQ3YWNhY2Q0MjE3MDMxZDdjYmY0ZTVkY2ExNGI2ZThiYTVkZTgzYjk1MTE3YTVlNzdjMjhjZTlmYzdlNDU","altText":"120_8975415_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8975415_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDg3ODF8aW1hZ2UvanBlZ3xhRFExTDJoaU15OHhOVEE1TURBNE5EWXhNREEzT0F8YjJmYTA3Mzg4ODU5NTlkZmQxZTIxOTkyODgwNzhiMDIyN2MyMTI3NmU0ZWUyYjA1MTNhMTg1NGMwYmI4Zjk5Nw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8975415_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwMzN8aW1hZ2UvanBlZ3xhRGhqTDJoaE1DOHhOVEE1TXprNE1qWTVNVE0xT0M4eU1EQXdYemc1TnpVME1UUmZSRVV1YW5CbnwxNTZlNjQ2YzEzMDk1NzFkMTA3YWIwMDI5MjExZjMyMjA3ZWExZjNjYzhiYzcxZTA5MjViYWEwMWEzMDA0ZmY3","altText":"2000_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975414_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwMzN8aW1hZ2UvanBlZ3xhRGhqTDJoaE1DOHhOVEE1TXprNE1qWTVNVE0xT0M4eU1EQXdYemc1TnpVME1UUmZSRVV1YW5CbnwxNTZlNjQ2YzEzMDk1NzFkMTA3YWIwMDI5MjExZjMyMjA3ZWExZjNjYzhiYzcxZTA5MjViYWEwMWEzMDA0ZmY3","altText":"2000_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975414_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwMzN8aW1hZ2UvanBlZ3xhRGhqTDJoaE1DOHhOVEE1TXprNE1qWTVNVE0xT0M4eU1EQXdYemc1TnpVME1UUmZSRVV1YW5CbnwxNTZlNjQ2YzEzMDk1NzFkMTA3YWIwMDI5MjExZjMyMjA3ZWExZjNjYzhiYzcxZTA5MjViYWEwMWEzMDA0ZmY3","altText":"2000_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975414_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURaaUwyZzVOaTh4TlRBNU16azRORE0yTWpVeU5pOHlNREJmT0RrM05UUXhORjlFUlM1cWNHY3xjZjNlZTU5NDE3N2I5MTExMGNhZDkwN2IwZWQ3MWM5NDEwMzdhZjZmZjIzODI2NWY0ZGQyNTJmNWNmZGZmZDIz","altText":"200_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975414_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURaaUwyZzVOaTh4TlRBNU16azRORE0yTWpVeU5pOHlNREJmT0RrM05UUXhORjlFUlM1cWNHY3xjZjNlZTU5NDE3N2I5MTExMGNhZDkwN2IwZWQ3MWM5NDEwMzdhZjZmZjIzODI2NWY0ZGQyNTJmNWNmZGZmZDIz","altText":"200_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975414_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwMzN8aW1hZ2UvanBlZ3xhRGhqTDJoaE1DOHhOVEE1TXprNE1qWTVNVE0xT0M4eU1EQXdYemc1TnpVME1UUmZSRVV1YW5CbnwxNTZlNjQ2YzEzMDk1NzFkMTA3YWIwMDI5MjExZjMyMjA3ZWExZjNjYzhiYzcxZTA5MjViYWEwMWEzMDA0ZmY3","altText":"2000_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8975414_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0NDZ8aW1hZ2UvanBlZ3xhRFZoTDJoaFlTOHhOVEE1TXprNE1qazFNelV3TWk4eE5EUXdYemc1TnpVME1UUmZSRVV1YW5CbnwzOThiNDFjMTBkNWIwMDljOGVmYzM1NmViNWJmNDE2ZDFjYjdmMGM1ZmU2MTEwNTc4NWUxOTQ2MWE5ZGFhNzMy","altText":"1440_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8975414_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI4NzN8aW1hZ2UvanBlZ3xhRGsyTDJobVl5OHhOVEE1TXprNE16STRNVEU0TWk4eE1qZ3dYemc1TnpVME1UUmZSRVV1YW5Cbnw2ZTQ3YzI3N2RkZTQwODRjNTk4MzY5ODY1YzI3YjQzMTRlYjJlYzA1MWQ0NDc5YTIwMTA2NWFmNTE5NjU5ZDY3","altText":"1280_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8975414_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDYzNXxpbWFnZS9qcGVnfGFEbGlMMmhtT1M4eE5UQTVNems0TXpVME16TXlOaTh4TURJMFh6ZzVOelUwTVRSZlJFVXVhbkJufDNiNmM0NTg1ODdmZjI4MTA4YTMzZTc2MWVmOGU0YjI0OTgwYzhkMTU2YjE2MDI3MWUxNTc3OGU1YTIyODcwYTY","altText":"1024_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8975414_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTA3NHxpbWFnZS9qcGVnfGFHTmtMMmhsWmk4eE5UQTVNems0TXpnd05UUTNNQzgzTmpoZk9EazNOVFF4TkY5RVJTNXFjR2N8ZWEzOGUzMDM1ZWY3Mjc5ZWNkNzk2MjdmYjdmMjY5NzY3M2RhMjQ3Y2NlYjVkMDJiOTZlOGFlMzkxNWZhYmE3MQ","altText":"768_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8975414_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIwMXxpbWFnZS9qcGVnfGFHRXpMMmhoTUM4eE5UQTVNems0TkRBMk56WXhOQzgwT0RCZk9EazNOVFF4TkY5RVJTNXFjR2N8NmIxMmM0MWQ3OTcxMGY3NDQ2MWFjM2Y4MjQ5MWI4NzI3MGY5YzE0MzU1MTFhYjYyMTIzZThhNDUwNmMyNGFjYw","altText":"480_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8975414_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURaaUwyZzVOaTh4TlRBNU16azRORE0yTWpVeU5pOHlNREJmT0RrM05UUXhORjlFUlM1cWNHY3xjZjNlZTU5NDE3N2I5MTExMGNhZDkwN2IwZWQ3MWM5NDEwMzdhZjZmZjIzODI2NWY0ZGQyNTJmNWNmZGZmZDIz","altText":"200_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8975414_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8975414-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTUyfGltYWdlL2pwZWd8YUdaaUwyZ3pNeTh4TlRBNU16azROVEV4TmpFNU1DOHhNakJmT0RrM05UUXhORjlFUlM1cWNHY3xhNmI1NDk4MDAxOThjYWQ0NzQzNDI5NzhkNGVhMDkyMWIyY2MxMWRiYjdjNmQ4YTNiYmQ1ODE2ZTZkMmJkNzgz","altText":"120_8975414_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8975414_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDUwODl8aW1hZ2UvanBlZ3xhRGRsTDJnNFpTOHhOVEE1TXprNE1qRXdNVFV6TkF8OWZhYjgxOThkMDU3ZjFhMzcxYjMyODE0NmU1NTJhMDljNjI5NTZjYjFmNjkwNmI4MThmNjMwMzE1NWI1YTY1NQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8975414_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwOTd8aW1hZ2UvanBlZ3xhRE5sTDJnMk9TOHhOVEEzTWpVd01EUTBPVE14TUM4eU1EQXdYekF5TURBd01ESTBNREF3TVRKaE1EY3dNREF4TURCaU5sOUVSUzVxY0djfDk4YWEyNjYwOTI2MzRkMjI3YjEwMDM3ODc0ZDBkMjYyYmMxM2YzZGFmMGFiNTBiOTZhY2EyZGU5YTQzMjRiNTk","altText":"2000_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwOTd8aW1hZ2UvanBlZ3xhRE5sTDJnMk9TOHhOVEEzTWpVd01EUTBPVE14TUM4eU1EQXdYekF5TURBd01ESTBNREF3TVRKaE1EY3dNREF4TURCaU5sOUVSUzVxY0djfDk4YWEyNjYwOTI2MzRkMjI3YjEwMDM3ODc0ZDBkMjYyYmMxM2YzZGFmMGFiNTBiOTZhY2EyZGU5YTQzMjRiNTk","altText":"2000_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwOTd8aW1hZ2UvanBlZ3xhRE5sTDJnMk9TOHhOVEEzTWpVd01EUTBPVE14TUM4eU1EQXdYekF5TURBd01ESTBNREF3TVRKaE1EY3dNREF4TURCaU5sOUVSUzVxY0djfDk4YWEyNjYwOTI2MzRkMjI3YjEwMDM3ODc0ZDBkMjYyYmMxM2YzZGFmMGFiNTBiOTZhY2EyZGU5YTQzMjRiNTk","altText":"2000_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY0fGltYWdlL2pwZWd8YUdZM0wyaGpZeTh4TlRBM01qVXdNakU0TmpBeE5DOHlNREJmTURJd01EQXdNalF3TURBeE1tRXdOekF3TURFd01HSTJYMFJGTG1wd1p3fDczYjQ3YzU1MjQ0OTczODZlNzM5MDlkNzEyNTBjZjRhYjM5MWEzY2UxNTkzMjRkYTRiNmNmNWRjZWRmZGMyZmU","altText":"200_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY0fGltYWdlL2pwZWd8YUdZM0wyaGpZeTh4TlRBM01qVXdNakU0TmpBeE5DOHlNREJmTURJd01EQXdNalF3TURBeE1tRXdOekF3TURFd01HSTJYMFJGTG1wd1p3fDczYjQ3YzU1MjQ0OTczODZlNzM5MDlkNzEyNTBjZjRhYjM5MWEzY2UxNTkzMjRkYTRiNmNmNWRjZWRmZGMyZmU","altText":"200_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwOTd8aW1hZ2UvanBlZ3xhRE5sTDJnMk9TOHhOVEEzTWpVd01EUTBPVE14TUM4eU1EQXdYekF5TURBd01ESTBNREF3TVRKaE1EY3dNREF4TURCaU5sOUVSUzVxY0djfDk4YWEyNjYwOTI2MzRkMjI3YjEwMDM3ODc0ZDBkMjYyYmMxM2YzZGFmMGFiNTBiOTZhY2EyZGU5YTQzMjRiNTk","altText":"2000_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwOTd8aW1hZ2UvanBlZ3xhREV4TDJnMlpDOHhOVEEzTWpVd01EVTRNRE00TWk4eE5EUXdYekF5TURBd01ESTBNREF3TVRKaE1EY3dNREF4TURCaU5sOUVSUzVxY0djfGI5ZDEzMDM3Njg2ZGZiOTFlYWJjMzEzY2MzMTIwNWY5ZjQ3MzZhNjkwYzliZTlkYWZlYTBlMTdlYTMyNzExZDk","altText":"1440_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwOTd8aW1hZ2UvanBlZ3xhREl3TDJnM015OHhOVEEzTWpVd01EY3hNVFExTkM4eE1qZ3dYekF5TURBd01ESTBNREF3TVRKaE1EY3dNREF4TURCaU5sOUVSUzVxY0djfDYwNTliNWYxZmQ2NGIyZjZmNzg0YmMwZTQ5OGMwNjMxZjYyNDBlYmE3N2MxZGU0NGI2Mzg0NzA5NWYxODNhODU","altText":"1280_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA1ODN8aW1hZ2UvanBlZ3xhRFU1TDJoak9DOHhOVEEzTWpVd01URXdORFkzTUM4eE1ESTBYekF5TURBd01ESTBNREF3TVRKaE1EY3dNREF4TURCaU5sOUVSUzVxY0djfGZmNTNkZmQ4NjEyMTVlYjBkZjUyMTczNTBkMjg1ZjdkNzRmMmI0Y2JmODNjNTJjYTNhMDI5YTE1YzQwMzVkOTY","altText":"1024_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzc4OHxpbWFnZS9qcGVnfGFEazJMMmhrTXk4eE5UQTNNalV3TVRRNU56ZzROaTgzTmpoZk1ESXdNREF3TWpRd01EQXhNbUV3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xlNGNkMGY1NzIxNWE3MzE5OTFjZDMxODI5OWU2NTVmMjdjN2NkYmI0MGY2ZDk3NjI1MzUxM2E3MmIwOTFjMmIw","altText":"768_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM3NnxpbWFnZS9qcGVnfGFETTNMMmhsTVM4eE5UQTNNalV3TVRnNU1URXdNaTgwT0RCZk1ESXdNREF3TWpRd01EQXhNbUV3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xhYTQ4NzllNTViMGM2NmQzYThkMmQxZWMyOGMzZjY2NTgyYmJiMjUwMWY1ODY4OTBhYTEwZGRjNGUxZTdlNDRh","altText":"480_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY0fGltYWdlL2pwZWd8YUdZM0wyaGpZeTh4TlRBM01qVXdNakU0TmpBeE5DOHlNREJmTURJd01EQXdNalF3TURBeE1tRXdOekF3TURFd01HSTJYMFJGTG1wd1p3fDczYjQ3YzU1MjQ0OTczODZlNzM5MDlkNzEyNTBjZjRhYjM5MWEzY2UxNTkzMjRkYTRiNmNmNWRjZWRmZGMyZmU","altText":"200_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002400012a07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTAzfGltYWdlL2pwZWd8YUdNNUwyaGlNUzh4TlRBM01qVXdNamszTWpRME5pOHhNakJmTURJd01EQXdNalF3TURBeE1tRXdOekF3TURFd01HSTJYMFJGTG1wd1p3fDRjN2JjZjkzZDRhMzRhYzZiNWQwODUyY2QwNDQyZTg0MzM2YmIyOTk4MjQ3MmFjN2IwOWJiZTYwZmQwOWM2MmY","altText":"120_0200002400012a07000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDEyMzY4fGltYWdlL2pwZWd8YURFNEwyZzBaUzh4TlRBM01qUTVPVFk1TlRZME5nfDIwODA4OTk3NGIzMzY1MTE4MzU1YWE1NmJjNmZkN2MzMDMzOGQ0YTRkZGE0NjU4NDMwMTcxYjM4MGYwMTdkYWM","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200002400012a07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURaakwyZzVNUzh4TlRBM01UUXpORFEwTURjek5DOHlNREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4NjZmZGI4NzYwMDM0MzZkM2JiYzBiZDQwNTNlYWVkODQ2Nzg2YTFhNTBjYTY2OWU4YWY2OTkyZGU3ZWE1YmQ","altText":"200_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURaakwyZzVNUzh4TlRBM01UUXpORFEwTURjek5DOHlNREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4NjZmZGI4NzYwMDM0MzZkM2JiYzBiZDQwNTNlYWVkODQ2Nzg2YTFhNTBjYTY2OWU4YWY2OTkyZGU3ZWE1YmQ","altText":"200_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHRmxMMmhtTnk4eE5UQTNNVFF6TXpVMU5UazVPQzh5TURBd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMTBkMzA1MmJiZDRjY2Y0ZWQ3NDA2YTU1ZmMyYTdhYWQ0YTE4MTE1M2JkYzIzNTQ4MmJkNTQyZTAxM2VmZQ","altText":"2000_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFEbGpMMmhtTkM4eE5UQTNNVFF6TXpZeU1UVXpOQzh4TkRRd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NjY2NTgwZmI2MzNmZGJiZDZlNzk5ODFiYTVjYzc2MWE5NjlmYzdkM2M5YjA2NDFlOTA1MjY5NDM5YmNhNTU1Mw","altText":"1440_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFHUmtMMmhtTUM4eE5UQTNNVFF6TXpjMU1qWXdOaTh4TWpnd1h6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzYxMDEwMDMzYmIzMTRkZTgyODM5NTk4ZmUwNmQwOTIxYTIzNDA4ZThjOTNjM2UwMDU1NWU2M2JjMjc0MTg5ZQ","altText":"1280_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFERmxMMmhsWkM4eE5UQTNNVFF6TXpnNE16WTNPQzh4TURJMFh6QXlNREF3TURJek1EQXdNREk1TTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NGNiZmY2NTMxNTk2MDc3MmEzOTViNGIxOGFlY2RmNDJjOWRiZWE3M2IzY2IyNmI0ZjhmNTU3OTQwNzkxNjQ4NQ","altText":"1024_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0OHxpbWFnZS9qcGVnfGFEa3pMMmc1T0M4eE5UQTNNVFF6TkRJeE1UTTFPQzgzTmpoZk1ESXdNREF3TWpNd01EQXdNamt6WVRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZWVmYmMwYjVlZTE1NjhkMzg5NzFmODcxNzlmYzUyYTA2ZWU2OTE2Njg2Nzg0ZmEyMGUzM2M3ZGJiMjJmMjg3","altText":"768_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTU2fGltYWdlL2pwZWd8YURObEwyZzVOUzh4TlRBM01UUXpORE13T1RZMk1pODBPREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE0OWJkNThmZTdlNzVmZGU4M2U1Nzk3NDMyMGM1OTVkYjg5ZjdkMDgyMDhiOTQwZWIwNmQ4YmZkOTFjZWU0MTA","altText":"480_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURaakwyZzVNUzh4TlRBM01UUXpORFEwTURjek5DOHlNREJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fGU4NjZmZGI4NzYwMDM0MzZkM2JiYzBiZDQwNTNlYWVkODQ2Nzg2YTFhNTBjYTY2OWU4YWY2OTkyZGU3ZWE1YmQ","altText":"200_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUyfGltYWdlL2pwZWd8YURsa0wyZzROeTh4TlRBM01UUXpORGN3TWpnM09DOHhNakJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2NDY4OTBkYTIyOWVjZGExMzBiMTYwMmY4MmI1NjMwMTFlZjU5YjNkZjJiZTkyMTQ1MDIwYWI5OTljNzczMDM","altText":"120_020000230000293a000100b6_DE","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzc4MHxpbWFnZS9qcGVnfGFEbGhMMmhoWWk4eE5UQTNNVFF6TWprd01EWXpPQXw2ZTRlOTRhNGEzMDJhZWI4YTM2ODNmOTAxY2ExMTliOWNmMjEyMmRjYzE4NzhkNDI5OTVmNGQ1Yzg1MDMxZGJj","altText":"","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000230000293a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxfGltYWdlL2pwZWd8YUdZMkwyZzVaUzh4TlRBNU9EWXpNalV6TmpBNU5DOHlNREJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDFkMzJlNDRkOTVmOTA3MjkzNzc0YzNlMTNkMzc3Nzc2ZjQxNjhmYTM5YzQ3ZTVlODk3MmJhYWMxZmZjODJhYjQ","altText":"200_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxfGltYWdlL2pwZWd8YUdZMkwyZzVaUzh4TlRBNU9EWXpNalV6TmpBNU5DOHlNREJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDFkMzJlNDRkOTVmOTA3MjkzNzc0YzNlMTNkMzc3Nzc2ZjQxNjhmYTM5YzQ3ZTVlODk3MmJhYWMxZmZjODJhYjQ","altText":"200_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFHWTNMMmd6TVM4eE5UQTVPRFl6TVRRMU5EYzFNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MDk3NTA3YTdmNWYyMTU2Y2IwYTQ4ZjRlYzIyNGFhYWUwYTkxZTdmYTE1ZWNiNDIwZWNjZmVkMDAyZGE5NzU4Nw","altText":"2000_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFEQTRMMmd6TlM4eE5UQTVPRFl6TVRVeU1ESTROaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8NTc3NjUyMTJlZWUzNmQ3ODJlM2Q1YmQ2YTc0MmZlMzlkZjhmYTI3NzJiNTA0ZTQ3MDk2ZmY2ZWY5MWQ5YTBjZg","altText":"1440_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2OXxpbWFnZS9qcGVnfGFEZzJMMmd6WXk4eE5UQTVPRFl6TVRjNE1qUXpNQzh4TWpnd1h6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8N2ExMzA4M2M2NDVhOTc2NGVjOWY4ZjNlNDkzMjA5MDZiZGRlOGM2NWMyOTczZWMwODgzNjMyZWMxN2Q5YzRjZA","altText":"1280_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDg4NXxpbWFnZS9qcGVnfGFEUTBMMmcwTXk4eE5UQTVPRFl6TVRrM09UQXpPQzh4TURJMFh6QXlNREF3TURBeU1EQXdNVFV3TXpNd01EQXpNREJpTmw5RlRpNXFjR2N8MWY5MWQ0MjU2MGM4NzlkMTQ0OTc1YzY4NzNhZjI2NzMyMTc1YWNkYzI5NmVmOTE2MjIxMjhiODdlZDU0NzU4Mw","altText":"1024_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjA4MHxpbWFnZS9qcGVnfGFHUXhMMmc1TkM4eE5UQTVPRFl6TWpJME1URTRNaTgzTmpoZk1ESXdNREF3TURJd01EQXhOVEF6TXpBd01ETXdNR0kyWDBWT0xtcHdad3wzMmExNjA4ZGE1MTRhYjU2YTNhZTJhOTA3ODQyNzg5NWM3NDQ5MTBmNGZiNWUxYTEyY2QyZjViM2E4YjY2OGJj","altText":"768_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODgwOXxpbWFnZS9qcGVnfGFETTNMMmc1WWk4eE5UQTVPRFl6TWpRd05UQXlNaTgwT0RCZk1ESXdNREF3TURJd01EQXhOVEF6TXpBd01ETXdNR0kyWDBWT0xtcHdad3wxMzFkZDAyMDUxMGY1ZmU4ZmYzYWEwNDg4ZjdjMzM1ODJlZTU0ODM2MWZlNjIxOTViMTZmNjRhZDNmOWNiMmVk","altText":"480_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODAxfGltYWdlL2pwZWd8YUdZMkwyZzVaUzh4TlRBNU9EWXpNalV6TmpBNU5DOHlNREJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDFkMzJlNDRkOTVmOTA3MjkzNzc0YzNlMTNkMzc3Nzc2ZjQxNjhmYTM5YzQ3ZTVlODk3MmJhYWMxZmZjODJhYjQ","altText":"200_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YURBeEwyaG1PQzh4TlRBNU9EWXpNekEyTURNNE1pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fDk5MTBhMWY5NDE0ODk3MjBhNGY2ZTdiMjI4YjgyMWM3YzBjMTU1N2RjOWQ0ZjRhNTgwY2IzNTM2NDkzYTBiNTU","altText":"120_0200000200015033000300b6_EN","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000200015033000300b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTE0Mjl8aW1hZ2UvanBlZ3xhRFV6TDJneU5pOHhOVEE1T0RZek1EazVOVGs1T0F8MDJjZjkyNjI1M2JkMThiMTI5ZjFlYTk3MWQwOWI1MjhjMGYyODNmZjM1YmM3OTRhOTMwNjQzMjU1M2I2NTRmNQ","altText":"","galleryIndex":6,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000200015033000300b6_EN.jpg"}],"categories":[{"code":"50010","name":"Power Supplies and UPS","url":"/c/power-supplies-and-ups","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"power-supplies-and-ups","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10023","name":"Overvoltage Protection","url":"/c/overvoltage-protection","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"overvoltage-protection","superCategories":[{"code":"10300","name":"Interface Electronic","url":"/c/interface-electronic","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Because of how and where they are used, surge protection products must be versatile to ensure safe and error-free protection. WAGO's overvoltage protection products ensure reliable protection of electrical equipment and electronic systems against the effects of high voltages.","categoryReferenceUrl":null,"contentPageLink":"/interface-electronic/discover-overvoltage-protection-specialty-electronics"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"787-2861/800-000","stock":null,"url":"/overvoltage-protection/electronic-circuit-breaker/p/787-2861_800-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","787-2861/800-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966241761","primaryCategoryName":"Overvoltage Protection","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Overvoltage Protection"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Electronic circuit breaker","primaryImageUrl":null,"productGroup":null,"nameEn":"Electronic circuit breaker; 1-channel; 24 VDC input voltage; 8 A; Signal contact","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60501453","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Electronic circuit breaker","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}