TOPJOB® S Item no. 2002-880/1000-836Component plug; 2-pole; LED (red); 10.4 mm wide; Operating temperature 85°C max.; gray1 of 2Color: Picture differs from the item.Item no. 2002-880/1000-836 Component plug; 2-pole; LED (red); 10.4 mm wide; Operating temperature 85°C max.; grayPlease wait ...PU (SPU): 50 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigureItem no. 2002-880/1000-836 Component plug; 2-pole; LED (red); 10.4 mm wide; Operating temperature 85°C max.; grayPlease wait ...PU (SPU): 50 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigure