TOPJOB® S Item no. 2009-416

Push-in type wire jumper; 1.5 mm²; insulated; 250 mm long; black

Item no. 2009-416
Push-in type wire jumper
Please wait ...
Price and availability after  Login
Variant selection
Color:   black
Wire length of wire jumpers:   250mm
Conductor cross-section (solid) total (min.):   1.5 mm²
PU (SPU): 100 (10) Piece
Configure
Item no. 2009-416
Push-in type wire jumper
Please wait ...
Price and availability after  Login
Variant selection
Color:   black
Wire length of wire jumpers:   250mm
Conductor cross-section (solid) total (min.):   1.5 mm²
PU (SPU): 100 (10) Piece
Configure
Data
Downloads
Knowledge/FAQ
Notes
Electrical data
Connection data
Mechanical data
Material data
Commercial data
Product classification
Environmental Product Compliance