X-COM S-Mini Item no. 2020-212/125-0002-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; Centered locking levers; 1,50 mm²; grayColor: Picture differs from the item.Item no. 2020-212/125-000 2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; Centered locking levers; 1,50 mm²; grayPlease wait ...Add to shopping cartGenerate DatasheetCompareBookmarkConfigureItem no. 2020-212/125-000 2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; Centered locking levers; 1,50 mm²; grayPlease wait ...Add to shopping cartGenerate DatasheetCompareBookmarkConfigure