X-COM S Item no. 2022-108/123-0001-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 8-pole; Centered locking levers; 4,00 mm²; grayColor: Picture differs from the item.Item no. 2022-108/123-000 1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 8-pole; Centered locking levers; 4,00 mm²; grayPlease wait ...PU (SPU): 25 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkItem no. 2022-108/123-000 1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 8-pole; Centered locking levers; 4,00 mm²; grayPlease wait ...PU (SPU): 25 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmark