[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2050-301/000-014","name":"2-conductor miniature through terminal block; with operating slots; 1 mm²; End terminal block with mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; brown","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2050-301_000-014","description":"<h2>Through terminal block, 2050 Series, brown</h2><br/><br/>This through terminal block (item number 2050-301/000-014) is designed for quick and simple connections. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Conductors can only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and two clamping points for connecting a single potential. The brown housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections across many industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. Conductors made of copper can be connected thanks to front-entry wiring. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTkxODF8aW1hZ2UvanBlZ3xhR0psTDJneFlTOHhOVEE1TXpBeE1UWXhNVFkzT0F8NjEyNGM2ZWYyODBjYmNkODc0OGUyMjdkZTBjNzY5ZmU2NjczNjZkZTQwMTY0NjIxZWFmOGM0ZWQ5MGYxMDc4Mg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"9409263_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4OTB8aW1hZ2UvanBlZ3xhREExTDJnNE1pOHhOVEE1TXpBeE1qVTVORGN4T0M4eE5EUXdYemswTURreU5qTmZSRVV1YW5CbnwyZGJmMWM2MjEyN2M1N2UxN2M1MjAzNWUxYTA0ZWM2ZjEzMjMzODU3YmQ4YmM3ZmZhNWFmZTFiMWMzZTcyZTQ5","altText":"1440_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDY5MXxpbWFnZS9qcGVnfGFHVTFMMmc0WlM4eE5UQTVNekF4TWpreU1qTTVPQzh4TWpnd1h6azBNRGt5TmpOZlJFVXVhbkJufDRiMDRlODFmYTI4MTFkOWJkYjMyYTg3OWU3NmVlZTFjN2Y0YTRjNDYzNzYwOGU5MjcyODIzZTNlMDkwMTA1YzY","altText":"1280_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDM3NHxpbWFnZS9qcGVnfGFHSTNMMmhrWkM4eE5UQTVNekF4TXpFMU1UYzNOQzh4TURJMFh6azBNRGt5TmpOZlJFVXVhbkJufDg4MDI5OWZhNWNmM2NiYTJhYzBmYWUyMmY4M2IxZmE2NmEzNDU0ZTE1NmUwYTY2NzQ1MDMwZDA1NGUzODhmMmM","altText":"1024_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI1MXxpbWFnZS9qcGVnfGFEUTFMMmhsWWk4eE5UQTVNekF4TXpVME5EazVNQzgzTmpoZk9UUXdPVEkyTTE5RVJTNXFjR2N8ZTJlYzA3NmExYzI4YmM2ZmU3YTJiNmFjMWE3YzllMjNlY2MyZGQxMWFhNjA0NzQ4Nzk4MWIxNGZkNmMyZThjZg","altText":"768_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2OHxpbWFnZS9qcGVnfGFEY3dMMmhpWXk4eE5UQTVNekF4TkRBd016YzBNaTgwT0RCZk9UUXdPVEkyTTE5RVJTNXFjR2N8NTkwZWU4YmQ1ODNjYzQ3YjU4ZWMxMWE4NzEzMGU0ZWZjZWU1MTU1M2ViMTQ5Y2IxODgxN2VlOWJmNzA4ZWQ0Yw","altText":"480_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI3fGltYWdlL2pwZWd8YURNeUwyaGlNUzh4TlRBNU16QXhORE01TmprMU9DOHlNREJmT1RRd09USTJNMTlFUlM1cWNHY3w3NTUwMWEzMTAyMTljYzY5N2JhOTRkMzM3OWFkYzFmZmQ5MmQ1N2IxMWM5ZmNjN2I3MTUzOTgxYTdkMDgyYmZi","altText":"200_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI3fGltYWdlL2pwZWd8YURNeUwyaGlNUzh4TlRBNU16QXhORE01TmprMU9DOHlNREJmT1RRd09USTJNMTlFUlM1cWNHY3w3NTUwMWEzMTAyMTljYzY5N2JhOTRkMzM3OWFkYzFmZmQ5MmQ1N2IxMWM5ZmNjN2I3MTUzOTgxYTdkMDgyYmZi","altText":"200_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI3fGltYWdlL2pwZWd8YURNeUwyaGlNUzh4TlRBNU16QXhORE01TmprMU9DOHlNREJmT1RRd09USTJNMTlFUlM1cWNHY3w3NTUwMWEzMTAyMTljYzY5N2JhOTRkMzM3OWFkYzFmZmQ5MmQ1N2IxMWM5ZmNjN2I3MTUzOTgxYTdkMDgyYmZi","altText":"200_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9409263_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk3fGltYWdlL2pwZWd8YURFNEwyZzFNaTh4TlRBNU16QXhOVEExTWpNeE9DOHhNakJmT1RRd09USTJNMTlFUlM1cWNHY3wwYTRlMmM2Yzk5NDkwOGIyOGZjYmQ4OTYyYzg5OWNlNjBmNjZhZTZhYzE4NTA0YTlhNDg0MjhiMDQxM2UxNTZk","altText":"120_9409263_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_9409263_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9409263_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9409263_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9409263_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI3fGltYWdlL2pwZWd8YURNeUwyaGlNUzh4TlRBNU16QXhORE01TmprMU9DOHlNREJmT1RRd09USTJNMTlFUlM1cWNHY3w3NTUwMWEzMTAyMTljYzY5N2JhOTRkMzM3OWFkYzFmZmQ5MmQ1N2IxMWM5ZmNjN2I3MTUzOTgxYTdkMDgyYmZi","altText":"200_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9409263_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI3fGltYWdlL2pwZWd8YURNeUwyaGlNUzh4TlRBNU16QXhORE01TmprMU9DOHlNREJmT1RRd09USTJNMTlFUlM1cWNHY3w3NTUwMWEzMTAyMTljYzY5N2JhOTRkMzM3OWFkYzFmZmQ5MmQ1N2IxMWM5ZmNjN2I3MTUzOTgxYTdkMDgyYmZi","altText":"200_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9409263_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9409263_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4OTB8aW1hZ2UvanBlZ3xhREExTDJnNE1pOHhOVEE1TXpBeE1qVTVORGN4T0M4eE5EUXdYemswTURreU5qTmZSRVV1YW5CbnwyZGJmMWM2MjEyN2M1N2UxN2M1MjAzNWUxYTA0ZWM2ZjEzMjMzODU3YmQ4YmM3ZmZhNWFmZTFiMWMzZTcyZTQ5","altText":"1440_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9409263_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDY5MXxpbWFnZS9qcGVnfGFHVTFMMmc0WlM4eE5UQTVNekF4TWpreU1qTTVPQzh4TWpnd1h6azBNRGt5TmpOZlJFVXVhbkJufDRiMDRlODFmYTI4MTFkOWJkYjMyYTg3OWU3NmVlZTFjN2Y0YTRjNDYzNzYwOGU5MjcyODIzZTNlMDkwMTA1YzY","altText":"1280_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9409263_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDM3NHxpbWFnZS9qcGVnfGFHSTNMMmhrWkM4eE5UQTVNekF4TXpFMU1UYzNOQzh4TURJMFh6azBNRGt5TmpOZlJFVXVhbkJufDg4MDI5OWZhNWNmM2NiYTJhYzBmYWUyMmY4M2IxZmE2NmEzNDU0ZTE1NmUwYTY2NzQ1MDMwZDA1NGUzODhmMmM","altText":"1024_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9409263_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI1MXxpbWFnZS9qcGVnfGFEUTFMMmhsWWk4eE5UQTVNekF4TXpVME5EazVNQzgzTmpoZk9UUXdPVEkyTTE5RVJTNXFjR2N8ZTJlYzA3NmExYzI4YmM2ZmU3YTJiNmFjMWE3YzllMjNlY2MyZGQxMWFhNjA0NzQ4Nzk4MWIxNGZkNmMyZThjZg","altText":"768_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9409263_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2OHxpbWFnZS9qcGVnfGFEY3dMMmhpWXk4eE5UQTVNekF4TkRBd016YzBNaTgwT0RCZk9UUXdPVEkyTTE5RVJTNXFjR2N8NTkwZWU4YmQ1ODNjYzQ3YjU4ZWMxMWE4NzEzMGU0ZWZjZWU1MTU1M2ViMTQ5Y2IxODgxN2VlOWJmNzA4ZWQ0Yw","altText":"480_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9409263_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI3fGltYWdlL2pwZWd8YURNeUwyaGlNUzh4TlRBNU16QXhORE01TmprMU9DOHlNREJmT1RRd09USTJNMTlFUlM1cWNHY3w3NTUwMWEzMTAyMTljYzY5N2JhOTRkMzM3OWFkYzFmZmQ5MmQ1N2IxMWM5ZmNjN2I3MTUzOTgxYTdkMDgyYmZi","altText":"200_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9409263_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk3fGltYWdlL2pwZWd8YURFNEwyZzFNaTh4TlRBNU16QXhOVEExTWpNeE9DOHhNakJmT1RRd09USTJNMTlFUlM1cWNHY3wwYTRlMmM2Yzk5NDkwOGIyOGZjYmQ4OTYyYzg5OWNlNjBmNjZhZTZhYzE4NTA0YTlhNDg0MjhiMDQxM2UxNTZk","altText":"120_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9409263_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTkxODF8aW1hZ2UvanBlZ3xhR0psTDJneFlTOHhOVEE1TXpBeE1UWXhNVFkzT0F8NjEyNGM2ZWYyODBjYmNkODc0OGUyMjdkZTBjNzY5ZmU2NjczNjZkZTQwMTY0NjIxZWFmOGM0ZWQ5MGYxMDc4Mg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9409263_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1NDB8aW1hZ2UvanBlZ3xhRGt5TDJnMlpDOHhOVEE1TURNek5qZzFPREUwTWk4eU1EQXdYemswTURreU5qaGZSRVV1YW5CbnwyODAzMjkxZjNkYmUxNGI2YWVmZTFmNzAyNjdjNDE5YTZmNGJiYjVhNTdkZDZiODFjYzRmM2Y4MTc0MDM1OGE4","altText":"2000_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9409268_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1NDB8aW1hZ2UvanBlZ3xhRGt5TDJnMlpDOHhOVEE1TURNek5qZzFPREUwTWk4eU1EQXdYemswTURreU5qaGZSRVV1YW5CbnwyODAzMjkxZjNkYmUxNGI2YWVmZTFmNzAyNjdjNDE5YTZmNGJiYjVhNTdkZDZiODFjYzRmM2Y4MTc0MDM1OGE4","altText":"2000_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9409268_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1NDB8aW1hZ2UvanBlZ3xhRGt5TDJnMlpDOHhOVEE1TURNek5qZzFPREUwTWk4eU1EQXdYemswTURreU5qaGZSRVV1YW5CbnwyODAzMjkxZjNkYmUxNGI2YWVmZTFmNzAyNjdjNDE5YTZmNGJiYjVhNTdkZDZiODFjYzRmM2Y4MTc0MDM1OGE4","altText":"2000_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9409268_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YURjM0wyZzFPQzh4TlRBNU1ETXpPRFEyTXpjM05DOHlNREJmT1RRd09USTJPRjlFUlM1cWNHY3xmZWNkOTI4MjliMzYzOTI5YWNmNGNjYzRiY2ZmMTI3MDhlMGZiYWFmNGUwYWQwNDM1OGFmYmM4NjJmNzQxZDkz","altText":"200_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9409268_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YURjM0wyZzFPQzh4TlRBNU1ETXpPRFEyTXpjM05DOHlNREJmT1RRd09USTJPRjlFUlM1cWNHY3xmZWNkOTI4MjliMzYzOTI5YWNmNGNjYzRiY2ZmMTI3MDhlMGZiYWFmNGUwYWQwNDM1OGFmYmM4NjJmNzQxZDkz","altText":"200_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9409268_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1NDB8aW1hZ2UvanBlZ3xhRGt5TDJnMlpDOHhOVEE1TURNek5qZzFPREUwTWk4eU1EQXdYemswTURreU5qaGZSRVV1YW5CbnwyODAzMjkxZjNkYmUxNGI2YWVmZTFmNzAyNjdjNDE5YTZmNGJiYjVhNTdkZDZiODFjYzRmM2Y4MTc0MDM1OGE4","altText":"2000_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9409268_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxMjZ8aW1hZ2UvanBlZ3xhREExTDJneFl5OHhOVEE1TURNek56RXlNREk0Tmk4eE5EUXdYemswTURreU5qaGZSRVV1YW5CbnwzYzJjMmU2M2U1MGZiNTRkMTYzNjk2OWMxNWM5MWM0NDdkMzRkZTk5OGMzOTJlZGM2MGU3NmFjNTAyMDczNGY1","altText":"1440_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9409268_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Njk0MnxpbWFnZS9qcGVnfGFEUTRMMmd4TlM4eE5UQTVNRE16TnpNeE5qZzVOQzh4TWpnd1h6azBNRGt5TmpoZlJFVXVhbkJufDhkYTI1NmUwYWYyMjI2YTg5ZDM1ODBkZDg1N2QzNTUwZGQ0MWRhOTliZWE5YzEyMGMyOWE5YmZlZjNjZTFhZWE","altText":"1280_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9409268_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTY5MXxpbWFnZS9qcGVnfGFHTTVMMmd3WkM4eE5UQTVNRE16TnpVM09UQXpPQzh4TURJMFh6azBNRGt5TmpoZlJFVXVhbkJufGNkYTI4Y2YyMjM2ZTZkMzMyZmU2NjNmMDc1ZmEzMTIyYWIwZDk3NWYyNDQ2MGRlODM2ZjI3OGY1YzY3YzViZDQ","altText":"1024_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9409268_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkxOXxpbWFnZS9qcGVnfGFHVmhMMmd3TUM4eE5UQTVNRE16Tnprd05qY3hPQzgzTmpoZk9UUXdPVEkyT0Y5RVJTNXFjR2N8MTQyMjlkZGZlZGY1MDllNmMyZGE4N2U1ZTFjOTczMjMwNTBmYzQ5ZTk3YzlkYmM5NmU1OTkwOTkwM2U5ZTBhMg","altText":"768_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9409268_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU3NnxpbWFnZS9qcGVnfGFHWTVMMmcxTUM4eE5UQTVNRE16T0RJd01UWXpNQzgwT0RCZk9UUXdPVEkyT0Y5RVJTNXFjR2N8NWIyZmJkNGQ4N2JhNGJiMmM5NGExOGZlNmI4MjNmYjE3ZjVhMmJlYjFiZDgzNjA0NDY0YTQ0NzA1ZmE2MThmYw","altText":"480_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9409268_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YURjM0wyZzFPQzh4TlRBNU1ETXpPRFEyTXpjM05DOHlNREJmT1RRd09USTJPRjlFUlM1cWNHY3xmZWNkOTI4MjliMzYzOTI5YWNmNGNjYzRiY2ZmMTI3MDhlMGZiYWFmNGUwYWQwNDM1OGFmYmM4NjJmNzQxZDkz","altText":"200_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9409268_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgzfGltYWdlL2pwZWd8YURkbUwyaGlOeTh4TlRBNU1ETXpPVEV4T1RFek5DOHhNakJmT1RRd09USTJPRjlFUlM1cWNHY3xkZjkwMjQ5YWEwMWMzOGYwNzUzNDA0ODRkNmMyODQyYTBiZmYzMDE3YmNlMDdmZWJjODk1MGQzZTdmM2IwNTRl","altText":"120_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9409268_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDAzMDh8aW1hZ2UvanBlZ3xhR0ZtTDJnNE5TOHhOVEE1TURNek5qRXpOekkwTmd8MDQ5ZjBhYjI4NjA1YmZiNDlkZmYyYTkzMTViNzk3ZGI5MzFjYzYxNGVlZGNmYjQ1YTE3MmM2OTRiZTA5OTM0Zg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9409268_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEZ3hMMmhsTUM4eE5UQTVNRGd3TmpRNE9URXhPQzh5TURBd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8YWY0Zjg1ZjZiMjYxM2NkNTZmYTJmZDgzMGI5OTdiMjRlMGQ4Y2Q4MTcyMzBmNzkxNDg0Yjk2MWQ4MTllMmE5Ng","altText":"2000_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008589_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEZ3hMMmhsTUM4eE5UQTVNRGd3TmpRNE9URXhPQzh5TURBd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8YWY0Zjg1ZjZiMjYxM2NkNTZmYTJmZDgzMGI5OTdiMjRlMGQ4Y2Q4MTcyMzBmNzkxNDg0Yjk2MWQ4MTllMmE5Ng","altText":"2000_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008589_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEZ3hMMmhsTUM4eE5UQTVNRGd3TmpRNE9URXhPQzh5TURBd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8YWY0Zjg1ZjZiMjYxM2NkNTZmYTJmZDgzMGI5OTdiMjRlMGQ4Y2Q4MTcyMzBmNzkxNDg0Yjk2MWQ4MTllMmE5Ng","altText":"2000_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008589_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURVeUwyaGlaQzh4TlRBNU1EZ3dOekl4TURBeE5DOHlNREJmTVRRd01EZzFPRGxmUlU0dWFuQm58YzM5ZGNiNDdiMGFlYzFhOWZhY2Q3M2JkMDMwOTYzZTlhM2ZjMjU0MjFlZjAwNjQ4ZjViMTI3NWM5OWVkYWNkYw","altText":"200_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008589_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURVeUwyaGlaQzh4TlRBNU1EZ3dOekl4TURBeE5DOHlNREJmTVRRd01EZzFPRGxmUlU0dWFuQm58YzM5ZGNiNDdiMGFlYzFhOWZhY2Q3M2JkMDMwOTYzZTlhM2ZjMjU0MjFlZjAwNjQ4ZjViMTI3NWM5OWVkYWNkYw","altText":"200_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008589_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEZ3hMMmhsTUM4eE5UQTVNRGd3TmpRNE9URXhPQzh5TURBd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8YWY0Zjg1ZjZiMjYxM2NkNTZmYTJmZDgzMGI5OTdiMjRlMGQ4Y2Q4MTcyMzBmNzkxNDg0Yjk2MWQ4MTllMmE5Ng","altText":"2000_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008589_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEa3lMMmhsTXk4eE5UQTVNRGd3TmpVMU5EWTFOQzh4TkRRd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8OWJiZmVjNjY0NTc2MmQyNGVhYWVhY2YwYjE4ZDVkNTg2MzFhMzU2ZmQ5MWQ0Y2RlNWY3ZmVmYTk5MDgxY2ViNg","altText":"1440_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14008589_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEVXhMMmhsTnk4eE5UQTVNRGd3TmpZNE5UY3lOaTh4TWpnd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8M2FmYmUyZjJiNjQ3MGNjZDg3ZGI4ODI3YjZlYmIxNGZmMjcxZjEyZTBlZGFmMmUxNWJiMzUyYzRmNDg3YTlkZg","altText":"1280_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14008589_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEWXdMMmhsWkM4eE5UQTVNRGd3TmpneE5qYzVPQzh4TURJMFh6RTBNREE0TlRnNVgwVk9MbXB3Wnd8MmYzNTgxZDgwNmMyZGI2NjI1ODkzN2RhYzUzMGVmYTBhYTRlMWRmNWVkZDA3MDE2ZGI3OTQ2NzkzNjQyYTlmNQ","altText":"1024_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14008589_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTkzM3xpbWFnZS9qcGVnfGFESXdMMmhtTVM4eE5UQTVNRGd3TmprME56ZzNNQzgzTmpoZk1UUXdNRGcxT0RsZlJVNHVhbkJufDgxZWE2MTU5Yzg3NjRmMzZkNzg1MDhlY2EyNWU5NDA5YWVlMjk5ODY2OTUwNjVjZDE5ODNiMTg4ZTU5OWEzMDM","altText":"768_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14008589_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjE4M3xpbWFnZS9qcGVnfGFEYzFMMmhqTXk4eE5UQTVNRGd3TnpBM09EazBNaTgwT0RCZk1UUXdNRGcxT0RsZlJVNHVhbkJufGM4ZmE4ZGIyZmVhODE3OGJlYjM0OGI1MGZjNTk1Y2IzNWY4YjI5YjFiYzRjZjQ1NDRkZmIxZTUyMmNjN2ZiODA","altText":"480_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14008589_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURVeUwyaGlaQzh4TlRBNU1EZ3dOekl4TURBeE5DOHlNREJmTVRRd01EZzFPRGxmUlU0dWFuQm58YzM5ZGNiNDdiMGFlYzFhOWZhY2Q3M2JkMDMwOTYzZTlhM2ZjMjU0MjFlZjAwNjQ4ZjViMTI3NWM5OWVkYWNkYw","altText":"200_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008589_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTkzfGltYWdlL2pwZWd8YURaakwyaGlNaTh4TlRBNU1EZ3dOelUzTURRMk1pOHhNakJmTVRRd01EZzFPRGxmUlU0dWFuQm58NDE4MTQ3NWRlOTdlMjFiY2EyNzU1ODNkODBiMzFiM2I4ZGZkMGYzMDVhYWUyNjdhMWZkZTFiY2ViMWEwZmQ4OA","altText":"120_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14008589_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzM5Njl8aW1hZ2UvanBlZ3xhRFZqTDJoa05pOHhOVEE1TURnd05qRTVOREl3Tmd8MmMyZDlkYzQ5NDY3YWI3NmQxYTM4MDQ4ZjdjN2I0ZjkzMjFjM2Y1NmNjYWVmNGRmOTY1M2UxMzY1NmM1YjE2Nw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14008589_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9409263_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9409263_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9409263_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI3fGltYWdlL2pwZWd8YURNeUwyaGlNUzh4TlRBNU16QXhORE01TmprMU9DOHlNREJmT1RRd09USTJNMTlFUlM1cWNHY3w3NTUwMWEzMTAyMTljYzY5N2JhOTRkMzM3OWFkYzFmZmQ5MmQ1N2IxMWM5ZmNjN2I3MTUzOTgxYTdkMDgyYmZi","altText":"200_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9409263_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI3fGltYWdlL2pwZWd8YURNeUwyaGlNUzh4TlRBNU16QXhORE01TmprMU9DOHlNREJmT1RRd09USTJNMTlFUlM1cWNHY3w3NTUwMWEzMTAyMTljYzY5N2JhOTRkMzM3OWFkYzFmZmQ5MmQ1N2IxMWM5ZmNjN2I3MTUzOTgxYTdkMDgyYmZi","altText":"200_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9409263_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQyMjJ8aW1hZ2UvanBlZ3xhRGczTDJnM1lTOHhOVEE1TXpBeE1qTXpNalUzTkM4eU1EQXdYemswTURreU5qTmZSRVV1YW5CbnwxYmJhZjE3YWJkODcyM2QyYmM5ZWJhMGRiYjQyMDQxOGRjZmMwZDdhOWQwNjM1NzkyMjBlMGRhZjU4ZWQxZmMw","altText":"2000_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9409263_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4OTB8aW1hZ2UvanBlZ3xhREExTDJnNE1pOHhOVEE1TXpBeE1qVTVORGN4T0M4eE5EUXdYemswTURreU5qTmZSRVV1YW5CbnwyZGJmMWM2MjEyN2M1N2UxN2M1MjAzNWUxYTA0ZWM2ZjEzMjMzODU3YmQ4YmM3ZmZhNWFmZTFiMWMzZTcyZTQ5","altText":"1440_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9409263_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDY5MXxpbWFnZS9qcGVnfGFHVTFMMmc0WlM4eE5UQTVNekF4TWpreU1qTTVPQzh4TWpnd1h6azBNRGt5TmpOZlJFVXVhbkJufDRiMDRlODFmYTI4MTFkOWJkYjMyYTg3OWU3NmVlZTFjN2Y0YTRjNDYzNzYwOGU5MjcyODIzZTNlMDkwMTA1YzY","altText":"1280_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9409263_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDM3NHxpbWFnZS9qcGVnfGFHSTNMMmhrWkM4eE5UQTVNekF4TXpFMU1UYzNOQzh4TURJMFh6azBNRGt5TmpOZlJFVXVhbkJufDg4MDI5OWZhNWNmM2NiYTJhYzBmYWUyMmY4M2IxZmE2NmEzNDU0ZTE1NmUwYTY2NzQ1MDMwZDA1NGUzODhmMmM","altText":"1024_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9409263_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI1MXxpbWFnZS9qcGVnfGFEUTFMMmhsWWk4eE5UQTVNekF4TXpVME5EazVNQzgzTmpoZk9UUXdPVEkyTTE5RVJTNXFjR2N8ZTJlYzA3NmExYzI4YmM2ZmU3YTJiNmFjMWE3YzllMjNlY2MyZGQxMWFhNjA0NzQ4Nzk4MWIxNGZkNmMyZThjZg","altText":"768_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9409263_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2OHxpbWFnZS9qcGVnfGFEY3dMMmhpWXk4eE5UQTVNekF4TkRBd016YzBNaTgwT0RCZk9UUXdPVEkyTTE5RVJTNXFjR2N8NTkwZWU4YmQ1ODNjYzQ3YjU4ZWMxMWE4NzEzMGU0ZWZjZWU1MTU1M2ViMTQ5Y2IxODgxN2VlOWJmNzA4ZWQ0Yw","altText":"480_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9409263_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI3fGltYWdlL2pwZWd8YURNeUwyaGlNUzh4TlRBNU16QXhORE01TmprMU9DOHlNREJmT1RRd09USTJNMTlFUlM1cWNHY3w3NTUwMWEzMTAyMTljYzY5N2JhOTRkMzM3OWFkYzFmZmQ5MmQ1N2IxMWM5ZmNjN2I3MTUzOTgxYTdkMDgyYmZi","altText":"200_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9409263_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9409263-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk3fGltYWdlL2pwZWd8YURFNEwyZzFNaTh4TlRBNU16QXhOVEExTWpNeE9DOHhNakJmT1RRd09USTJNMTlFUlM1cWNHY3wwYTRlMmM2Yzk5NDkwOGIyOGZjYmQ4OTYyYzg5OWNlNjBmNjZhZTZhYzE4NTA0YTlhNDg0MjhiMDQxM2UxNTZk","altText":"120_9409263_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9409263_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTkxODF8aW1hZ2UvanBlZ3xhR0psTDJneFlTOHhOVEE1TXpBeE1UWXhNVFkzT0F8NjEyNGM2ZWYyODBjYmNkODc0OGUyMjdkZTBjNzY5ZmU2NjczNjZkZTQwMTY0NjIxZWFmOGM0ZWQ5MGYxMDc4Mg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9409263_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1NDB8aW1hZ2UvanBlZ3xhRGt5TDJnMlpDOHhOVEE1TURNek5qZzFPREUwTWk4eU1EQXdYemswTURreU5qaGZSRVV1YW5CbnwyODAzMjkxZjNkYmUxNGI2YWVmZTFmNzAyNjdjNDE5YTZmNGJiYjVhNTdkZDZiODFjYzRmM2Y4MTc0MDM1OGE4","altText":"2000_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9409268_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1NDB8aW1hZ2UvanBlZ3xhRGt5TDJnMlpDOHhOVEE1TURNek5qZzFPREUwTWk4eU1EQXdYemswTURreU5qaGZSRVV1YW5CbnwyODAzMjkxZjNkYmUxNGI2YWVmZTFmNzAyNjdjNDE5YTZmNGJiYjVhNTdkZDZiODFjYzRmM2Y4MTc0MDM1OGE4","altText":"2000_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9409268_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1NDB8aW1hZ2UvanBlZ3xhRGt5TDJnMlpDOHhOVEE1TURNek5qZzFPREUwTWk4eU1EQXdYemswTURreU5qaGZSRVV1YW5CbnwyODAzMjkxZjNkYmUxNGI2YWVmZTFmNzAyNjdjNDE5YTZmNGJiYjVhNTdkZDZiODFjYzRmM2Y4MTc0MDM1OGE4","altText":"2000_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9409268_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YURjM0wyZzFPQzh4TlRBNU1ETXpPRFEyTXpjM05DOHlNREJmT1RRd09USTJPRjlFUlM1cWNHY3xmZWNkOTI4MjliMzYzOTI5YWNmNGNjYzRiY2ZmMTI3MDhlMGZiYWFmNGUwYWQwNDM1OGFmYmM4NjJmNzQxZDkz","altText":"200_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9409268_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YURjM0wyZzFPQzh4TlRBNU1ETXpPRFEyTXpjM05DOHlNREJmT1RRd09USTJPRjlFUlM1cWNHY3xmZWNkOTI4MjliMzYzOTI5YWNmNGNjYzRiY2ZmMTI3MDhlMGZiYWFmNGUwYWQwNDM1OGFmYmM4NjJmNzQxZDkz","altText":"200_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9409268_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg1NDB8aW1hZ2UvanBlZ3xhRGt5TDJnMlpDOHhOVEE1TURNek5qZzFPREUwTWk4eU1EQXdYemswTURreU5qaGZSRVV1YW5CbnwyODAzMjkxZjNkYmUxNGI2YWVmZTFmNzAyNjdjNDE5YTZmNGJiYjVhNTdkZDZiODFjYzRmM2Y4MTc0MDM1OGE4","altText":"2000_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9409268_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxMjZ8aW1hZ2UvanBlZ3xhREExTDJneFl5OHhOVEE1TURNek56RXlNREk0Tmk4eE5EUXdYemswTURreU5qaGZSRVV1YW5CbnwzYzJjMmU2M2U1MGZiNTRkMTYzNjk2OWMxNWM5MWM0NDdkMzRkZTk5OGMzOTJlZGM2MGU3NmFjNTAyMDczNGY1","altText":"1440_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9409268_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Njk0MnxpbWFnZS9qcGVnfGFEUTRMMmd4TlM4eE5UQTVNRE16TnpNeE5qZzVOQzh4TWpnd1h6azBNRGt5TmpoZlJFVXVhbkJufDhkYTI1NmUwYWYyMjI2YTg5ZDM1ODBkZDg1N2QzNTUwZGQ0MWRhOTliZWE5YzEyMGMyOWE5YmZlZjNjZTFhZWE","altText":"1280_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9409268_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTY5MXxpbWFnZS9qcGVnfGFHTTVMMmd3WkM4eE5UQTVNRE16TnpVM09UQXpPQzh4TURJMFh6azBNRGt5TmpoZlJFVXVhbkJufGNkYTI4Y2YyMjM2ZTZkMzMyZmU2NjNmMDc1ZmEzMTIyYWIwZDk3NWYyNDQ2MGRlODM2ZjI3OGY1YzY3YzViZDQ","altText":"1024_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9409268_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkxOXxpbWFnZS9qcGVnfGFHVmhMMmd3TUM4eE5UQTVNRE16Tnprd05qY3hPQzgzTmpoZk9UUXdPVEkyT0Y5RVJTNXFjR2N8MTQyMjlkZGZlZGY1MDllNmMyZGE4N2U1ZTFjOTczMjMwNTBmYzQ5ZTk3YzlkYmM5NmU1OTkwOTkwM2U5ZTBhMg","altText":"768_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9409268_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU3NnxpbWFnZS9qcGVnfGFHWTVMMmcxTUM4eE5UQTVNRE16T0RJd01UWXpNQzgwT0RCZk9UUXdPVEkyT0Y5RVJTNXFjR2N8NWIyZmJkNGQ4N2JhNGJiMmM5NGExOGZlNmI4MjNmYjE3ZjVhMmJlYjFiZDgzNjA0NDY0YTQ0NzA1ZmE2MThmYw","altText":"480_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9409268_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YURjM0wyZzFPQzh4TlRBNU1ETXpPRFEyTXpjM05DOHlNREJmT1RRd09USTJPRjlFUlM1cWNHY3xmZWNkOTI4MjliMzYzOTI5YWNmNGNjYzRiY2ZmMTI3MDhlMGZiYWFmNGUwYWQwNDM1OGFmYmM4NjJmNzQxZDkz","altText":"200_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9409268_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9409268-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgzfGltYWdlL2pwZWd8YURkbUwyaGlOeTh4TlRBNU1ETXpPVEV4T1RFek5DOHhNakJmT1RRd09USTJPRjlFUlM1cWNHY3xkZjkwMjQ5YWEwMWMzOGYwNzUzNDA0ODRkNmMyODQyYTBiZmYzMDE3YmNlMDdmZWJjODk1MGQzZTdmM2IwNTRl","altText":"120_9409268_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9409268_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDAzMDh8aW1hZ2UvanBlZ3xhR0ZtTDJnNE5TOHhOVEE1TURNek5qRXpOekkwTmd8MDQ5ZjBhYjI4NjA1YmZiNDlkZmYyYTkzMTViNzk3ZGI5MzFjYzYxNGVlZGNmYjQ1YTE3MmM2OTRiZTA5OTM0Zg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9409268_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEZ3hMMmhsTUM4eE5UQTVNRGd3TmpRNE9URXhPQzh5TURBd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8YWY0Zjg1ZjZiMjYxM2NkNTZmYTJmZDgzMGI5OTdiMjRlMGQ4Y2Q4MTcyMzBmNzkxNDg0Yjk2MWQ4MTllMmE5Ng","altText":"2000_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008589_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEZ3hMMmhsTUM4eE5UQTVNRGd3TmpRNE9URXhPQzh5TURBd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8YWY0Zjg1ZjZiMjYxM2NkNTZmYTJmZDgzMGI5OTdiMjRlMGQ4Y2Q4MTcyMzBmNzkxNDg0Yjk2MWQ4MTllMmE5Ng","altText":"2000_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008589_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEZ3hMMmhsTUM4eE5UQTVNRGd3TmpRNE9URXhPQzh5TURBd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8YWY0Zjg1ZjZiMjYxM2NkNTZmYTJmZDgzMGI5OTdiMjRlMGQ4Y2Q4MTcyMzBmNzkxNDg0Yjk2MWQ4MTllMmE5Ng","altText":"2000_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008589_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURVeUwyaGlaQzh4TlRBNU1EZ3dOekl4TURBeE5DOHlNREJmTVRRd01EZzFPRGxmUlU0dWFuQm58YzM5ZGNiNDdiMGFlYzFhOWZhY2Q3M2JkMDMwOTYzZTlhM2ZjMjU0MjFlZjAwNjQ4ZjViMTI3NWM5OWVkYWNkYw","altText":"200_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008589_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURVeUwyaGlaQzh4TlRBNU1EZ3dOekl4TURBeE5DOHlNREJmTVRRd01EZzFPRGxmUlU0dWFuQm58YzM5ZGNiNDdiMGFlYzFhOWZhY2Q3M2JkMDMwOTYzZTlhM2ZjMjU0MjFlZjAwNjQ4ZjViMTI3NWM5OWVkYWNkYw","altText":"200_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008589_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEZ3hMMmhsTUM4eE5UQTVNRGd3TmpRNE9URXhPQzh5TURBd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8YWY0Zjg1ZjZiMjYxM2NkNTZmYTJmZDgzMGI5OTdiMjRlMGQ4Y2Q4MTcyMzBmNzkxNDg0Yjk2MWQ4MTllMmE5Ng","altText":"2000_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008589_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEa3lMMmhsTXk4eE5UQTVNRGd3TmpVMU5EWTFOQzh4TkRRd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8OWJiZmVjNjY0NTc2MmQyNGVhYWVhY2YwYjE4ZDVkNTg2MzFhMzU2ZmQ5MWQ0Y2RlNWY3ZmVmYTk5MDgxY2ViNg","altText":"1440_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14008589_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEVXhMMmhsTnk4eE5UQTVNRGd3TmpZNE5UY3lOaTh4TWpnd1h6RTBNREE0TlRnNVgwVk9MbXB3Wnd8M2FmYmUyZjJiNjQ3MGNjZDg3ZGI4ODI3YjZlYmIxNGZmMjcxZjEyZTBlZGFmMmUxNWJiMzUyYzRmNDg3YTlkZg","altText":"1280_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14008589_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NTAyN3xpbWFnZS9qcGVnfGFEWXdMMmhsWkM4eE5UQTVNRGd3TmpneE5qYzVPQzh4TURJMFh6RTBNREE0TlRnNVgwVk9MbXB3Wnd8MmYzNTgxZDgwNmMyZGI2NjI1ODkzN2RhYzUzMGVmYTBhYTRlMWRmNWVkZDA3MDE2ZGI3OTQ2NzkzNjQyYTlmNQ","altText":"1024_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14008589_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTkzM3xpbWFnZS9qcGVnfGFESXdMMmhtTVM4eE5UQTVNRGd3TmprME56ZzNNQzgzTmpoZk1UUXdNRGcxT0RsZlJVNHVhbkJufDgxZWE2MTU5Yzg3NjRmMzZkNzg1MDhlY2EyNWU5NDA5YWVlMjk5ODY2OTUwNjVjZDE5ODNiMTg4ZTU5OWEzMDM","altText":"768_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14008589_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjE4M3xpbWFnZS9qcGVnfGFEYzFMMmhqTXk4eE5UQTVNRGd3TnpBM09EazBNaTgwT0RCZk1UUXdNRGcxT0RsZlJVNHVhbkJufGM4ZmE4ZGIyZmVhODE3OGJlYjM0OGI1MGZjNTk1Y2IzNWY4YjI5YjFiYzRjZjQ1NDRkZmIxZTUyMmNjN2ZiODA","altText":"480_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14008589_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURVeUwyaGlaQzh4TlRBNU1EZ3dOekl4TURBeE5DOHlNREJmTVRRd01EZzFPRGxmUlU0dWFuQm58YzM5ZGNiNDdiMGFlYzFhOWZhY2Q3M2JkMDMwOTYzZTlhM2ZjMjU0MjFlZjAwNjQ4ZjViMTI3NWM5OWVkYWNkYw","altText":"200_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008589_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14008589-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTkzfGltYWdlL2pwZWd8YURaakwyaGlNaTh4TlRBNU1EZ3dOelUzTURRMk1pOHhNakJmTVRRd01EZzFPRGxmUlU0dWFuQm58NDE4MTQ3NWRlOTdlMjFiY2EyNzU1ODNkODBiMzFiM2I4ZGZkMGYzMDVhYWUyNjdhMWZkZTFiY2ViMWEwZmQ4OA","altText":"120_14008589_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14008589_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzM5Njl8aW1hZ2UvanBlZ3xhRFZqTDJoa05pOHhOVEE1TURnd05qRTVOREl3Tmd8MmMyZDlkYzQ5NDY3YWI3NmQxYTM4MDQ4ZjdjN2I0ZjkzMjFjM2Y1NmNjYWVmNGRmOTY1M2UxMzY1NmM1YjE2Nw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14008589_EN.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2050-301/000-014","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2050-301_000-014","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966312140","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with operating slots; 1 mm²; End terminal block with mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; brown","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60514708","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0036.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnME9TOW9OV1F2TVRBME1qa3pPVGN4TXprME9EWXVjRzVufDRlY2I4YTQ4YWZlYzg3ZjU1ZWFhYTJlODI1ZjZmN2Y4YTMyNDJkNjM5YWVlMzI0MTU5NDEwOTIwN2EyMzBjMzk","altText":"brown","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2050-301/000-014
2-conductor miniature through terminal block; with operating slots; 1 mm²; End terminal block with mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; brown
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.