[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2050-311/000-014","name":"2-conductor miniature through terminal block; with operating slots; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; brown","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2050-311_000-014","description":"<h2>Through terminal block, 2050 Series, Push-in CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 2050-311/000-014). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the model, you can use them for either typical through-wiring or potential distribution. Our mini rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 13.5 A. Conductors should only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. You can connect a single potential using the two clamping points. The brown housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations as they provide secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. The front-entry wiring makes it possible to connect copper conductors. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MzQwNjl8aW1hZ2UvanBlZ3xhRE16TDJoaFlTOHhOVEE1TkRBM01qa3dNVFkyTWd8YjJmMTczNTRmNjQ4OWZiM2M0NDM5ZjhlMDhhY2RjODA4YzYzMTEzZGU1MDNkY2YwNDhlNjk3ZTAwMjM1ZTlhNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"9330419_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ5NTh8aW1hZ2UvanBlZ3xhRFF6TDJnME15OHhOVEE1TkRBM016ZzFNVGt6TkM4eE5EUXdYemt6TXpBME1UbGZSRVV1YW5Cbnw1MGM5Mzc3MjA1M2Y4ZTdiNzcxMTlkMjJiODk4MzlhMGZhYjY0ZmUzMjJhNzUxMWEzYTYxNWE2MmE5Njc5OTYy","altText":"1440_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODM1MHxpbWFnZS9qcGVnfGFEZ3pMMmd6Wmk4eE5UQTVOREEzTXprNE16QXdOaTh4TWpnd1h6a3pNekEwTVRsZlJFVXVhbkJufDYzZTgxZmYwOTY3MjA1ZWRlM2JmMWFiOGRmNzc0YjIyYTY3ZmRmZDlkYjY1NzVkZjZjODU4MzAwNGMxNDRjOTk","altText":"1280_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzYyMXxpbWFnZS9qcGVnfGFEUmpMMmd4TWk4eE5UQTVOREEzTkRJM056a3hPQzh4TURJMFh6a3pNekEwTVRsZlJFVXVhbkJufDBiZDZlOTMxNGMyMGIyMGFmYTNmZDM1YjY2YTFjZWFiZDhlNWI0NDI0MGFmOWQwYWRlMGFmYzgxNDcyNDlmNjk","altText":"1024_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk5MnxpbWFnZS9qcGVnfGFERmtMMmd4T1M4eE5UQTVOREEzTkRRM05EVXlOaTgzTmpoZk9UTXpNRFF4T1Y5RVJTNXFjR2N8Y2FiYTMzZWYwMmE1NGM2ODA0ZTc5MmJlYWMwYzEzMjdhYzQwYTU1MzBlNjU3NGEwZDIwZmE4ZTU5Y2IyYjVlOQ","altText":"768_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY4M3xpbWFnZS9qcGVnfGFHVmlMMmd5TWk4eE5UQTVOREEzTkRjek5qWTNNQzgwT0RCZk9UTXpNRFF4T1Y5RVJTNXFjR2N8MGY2ZGYyMjJiNDljY2U4YThjODM5NmFhYjc3OGY4MThkODg2YjA1NGNjMjU1MzgzYTRkN2M5ZjViZDkwMmUyYw","altText":"480_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURZNUwyZ3lZUzh4TlRBNU5EQTNORGs1T0RneE5DOHlNREJmT1RNek1EUXhPVjlFUlM1cWNHY3wwN2FkM2MyOTc2MWY2Njg5NTAwYzliNTEzMDQ0NTViNDY5ZWFjYWUzNzM1Y2UzNDhmODNlYjE1OTRlYjU1ZDQ0","altText":"200_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURZNUwyZ3lZUzh4TlRBNU5EQTNORGs1T0RneE5DOHlNREJmT1RNek1EUXhPVjlFUlM1cWNHY3wwN2FkM2MyOTc2MWY2Njg5NTAwYzliNTEzMDQ0NTViNDY5ZWFjYWUzNzM1Y2UzNDhmODNlYjE1OTRlYjU1ZDQ0","altText":"200_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURZNUwyZ3lZUzh4TlRBNU5EQTNORGs1T0RneE5DOHlNREJmT1RNek1EUXhPVjlFUlM1cWNHY3wwN2FkM2MyOTc2MWY2Njg5NTAwYzliNTEzMDQ0NTViNDY5ZWFjYWUzNzM1Y2UzNDhmODNlYjE1OTRlYjU1ZDQ0","altText":"200_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9330419_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjExfGltYWdlL2pwZWd8YURneUwyZzRZeTh4TlRBNU5EQTNOVGN4T1RjeE1DOHhNakJmT1RNek1EUXhPVjlFUlM1cWNHY3xjNzQxODQxNDY0MTQ0ZDQwMDJhMWQwOTY3Y2JkY2VhYmIxMDdmZGMzMWE0YTVlZGFhNzYwNGZhYmM1ZTRiN2Vh","altText":"120_9330419_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_9330419_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9330419_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9330419_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9330419_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURZNUwyZ3lZUzh4TlRBNU5EQTNORGs1T0RneE5DOHlNREJmT1RNek1EUXhPVjlFUlM1cWNHY3wwN2FkM2MyOTc2MWY2Njg5NTAwYzliNTEzMDQ0NTViNDY5ZWFjYWUzNzM1Y2UzNDhmODNlYjE1OTRlYjU1ZDQ0","altText":"200_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9330419_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURZNUwyZ3lZUzh4TlRBNU5EQTNORGs1T0RneE5DOHlNREJmT1RNek1EUXhPVjlFUlM1cWNHY3wwN2FkM2MyOTc2MWY2Njg5NTAwYzliNTEzMDQ0NTViNDY5ZWFjYWUzNzM1Y2UzNDhmODNlYjE1OTRlYjU1ZDQ0","altText":"200_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9330419_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9330419_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ5NTh8aW1hZ2UvanBlZ3xhRFF6TDJnME15OHhOVEE1TkRBM016ZzFNVGt6TkM4eE5EUXdYemt6TXpBME1UbGZSRVV1YW5Cbnw1MGM5Mzc3MjA1M2Y4ZTdiNzcxMTlkMjJiODk4MzlhMGZhYjY0ZmUzMjJhNzUxMWEzYTYxNWE2MmE5Njc5OTYy","altText":"1440_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9330419_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODM1MHxpbWFnZS9qcGVnfGFEZ3pMMmd6Wmk4eE5UQTVOREEzTXprNE16QXdOaTh4TWpnd1h6a3pNekEwTVRsZlJFVXVhbkJufDYzZTgxZmYwOTY3MjA1ZWRlM2JmMWFiOGRmNzc0YjIyYTY3ZmRmZDlkYjY1NzVkZjZjODU4MzAwNGMxNDRjOTk","altText":"1280_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9330419_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzYyMXxpbWFnZS9qcGVnfGFEUmpMMmd4TWk4eE5UQTVOREEzTkRJM056a3hPQzh4TURJMFh6a3pNekEwTVRsZlJFVXVhbkJufDBiZDZlOTMxNGMyMGIyMGFmYTNmZDM1YjY2YTFjZWFiZDhlNWI0NDI0MGFmOWQwYWRlMGFmYzgxNDcyNDlmNjk","altText":"1024_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9330419_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk5MnxpbWFnZS9qcGVnfGFERmtMMmd4T1M4eE5UQTVOREEzTkRRM05EVXlOaTgzTmpoZk9UTXpNRFF4T1Y5RVJTNXFjR2N8Y2FiYTMzZWYwMmE1NGM2ODA0ZTc5MmJlYWMwYzEzMjdhYzQwYTU1MzBlNjU3NGEwZDIwZmE4ZTU5Y2IyYjVlOQ","altText":"768_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9330419_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY4M3xpbWFnZS9qcGVnfGFHVmlMMmd5TWk4eE5UQTVOREEzTkRjek5qWTNNQzgwT0RCZk9UTXpNRFF4T1Y5RVJTNXFjR2N8MGY2ZGYyMjJiNDljY2U4YThjODM5NmFhYjc3OGY4MThkODg2YjA1NGNjMjU1MzgzYTRkN2M5ZjViZDkwMmUyYw","altText":"480_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9330419_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURZNUwyZ3lZUzh4TlRBNU5EQTNORGs1T0RneE5DOHlNREJmT1RNek1EUXhPVjlFUlM1cWNHY3wwN2FkM2MyOTc2MWY2Njg5NTAwYzliNTEzMDQ0NTViNDY5ZWFjYWUzNzM1Y2UzNDhmODNlYjE1OTRlYjU1ZDQ0","altText":"200_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9330419_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjExfGltYWdlL2pwZWd8YURneUwyZzRZeTh4TlRBNU5EQTNOVGN4T1RjeE1DOHhNakJmT1RNek1EUXhPVjlFUlM1cWNHY3xjNzQxODQxNDY0MTQ0ZDQwMDJhMWQwOTY3Y2JkY2VhYmIxMDdmZGMzMWE0YTVlZGFhNzYwNGZhYmM1ZTRiN2Vh","altText":"120_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9330419_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MzQwNjl8aW1hZ2UvanBlZ3xhRE16TDJoaFlTOHhOVEE1TkRBM01qa3dNVFkyTWd8YjJmMTczNTRmNjQ4OWZiM2M0NDM5ZjhlMDhhY2RjODA4YzYzMTEzZGU1MDNkY2YwNDhlNjk3ZTAwMjM1ZTlhNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9330419_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0Njh8aW1hZ2UvanBlZ3xhREk0TDJoak1TOHhOVEE1TkRBMU1UVXdOREUxT0M4eU1EQXdYemt6TXpBME1UUmZSRVV1YW5CbnxjNjEwMWI5OGNiZjQyMzQxYWUzYjc2OTBmY2U3ZGQ1ODJlNDc1YjgwODZkYzdiMjU1ZGRmZTAyZjQ1M2IzNjU2","altText":"2000_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9330414_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0Njh8aW1hZ2UvanBlZ3xhREk0TDJoak1TOHhOVEE1TkRBMU1UVXdOREUxT0M4eU1EQXdYemt6TXpBME1UUmZSRVV1YW5CbnxjNjEwMWI5OGNiZjQyMzQxYWUzYjc2OTBmY2U3ZGQ1ODJlNDc1YjgwODZkYzdiMjU1ZGRmZTAyZjQ1M2IzNjU2","altText":"2000_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9330414_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0Njh8aW1hZ2UvanBlZ3xhREk0TDJoak1TOHhOVEE1TkRBMU1UVXdOREUxT0M4eU1EQXdYemt6TXpBME1UUmZSRVV1YW5CbnxjNjEwMWI5OGNiZjQyMzQxYWUzYjc2OTBmY2U3ZGQ1ODJlNDc1YjgwODZkYzdiMjU1ZGRmZTAyZjQ1M2IzNjU2","altText":"2000_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9330414_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ2fGltYWdlL2pwZWd8YURFMUwyZ3lNUzh4TlRBNU5EQTFNems1TkRVeU5pOHlNREJmT1RNek1EUXhORjlFUlM1cWNHY3wzNzQwMGMzMjdlMzFiMjY4ZjRkN2MxODE0Yzg3MGJjMDRiOThlOGZmYjBiNTRmMTRlYjllMGIwMmFiYmQzMzg0","altText":"200_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9330414_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ2fGltYWdlL2pwZWd8YURFMUwyZ3lNUzh4TlRBNU5EQTFNems1TkRVeU5pOHlNREJmT1RNek1EUXhORjlFUlM1cWNHY3wzNzQwMGMzMjdlMzFiMjY4ZjRkN2MxODE0Yzg3MGJjMDRiOThlOGZmYjBiNTRmMTRlYjllMGIwMmFiYmQzMzg0","altText":"200_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9330414_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0Njh8aW1hZ2UvanBlZ3xhREk0TDJoak1TOHhOVEE1TkRBMU1UVXdOREUxT0M4eU1EQXdYemt6TXpBME1UUmZSRVV1YW5CbnxjNjEwMWI5OGNiZjQyMzQxYWUzYjc2OTBmY2U3ZGQ1ODJlNDc1YjgwODZkYzdiMjU1ZGRmZTAyZjQ1M2IzNjU2","altText":"2000_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9330414_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY3MDN8aW1hZ2UvanBlZ3xhRE13TDJoaU15OHhOVEE1TkRBMU1Ua3pNREUwTWk4eE5EUXdYemt6TXpBME1UUmZSRVV1YW5CbnwxMWJkYjBhOTE5YjRhZjJmOTE2Y2RkMmVmMTRjZmUzMDQyODRjMWJlZmRhZTlhNmIzZWI1NjgxN2I4MzFiZGI4","altText":"1440_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9330414_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTcxOHxpbWFnZS9qcGVnfGFETTRMMmcxWVM4eE5UQTVOREExTWpRMU5EUXpNQzh4TWpnd1h6a3pNekEwTVRSZlJFVXVhbkJufDBlMjViYWU1YTUyMzMwZDk2MzEzOWNlYjJjYTllNTgyNTFiMTQwMTYyYzg4NWRjZDcxYWNiODM1ZjJhMWEyNTA","altText":"1280_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9330414_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzg2MHxpbWFnZS9qcGVnfGFHVmpMMmcwT0M4eE5UQTVOREExTWprM09EY3hPQzh4TURJMFh6a3pNekEwTVRSZlJFVXVhbkJufDY4N2I3MmQ1MjE2MjQyZjcxNDA0ZmY1NmEzNmQzYjc5OWE4YTM0N2FkMDJiOWQyYTZlMjJhOTNlNTMyZDg2ODE","altText":"1024_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9330414_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDM4N3xpbWFnZS9qcGVnfGFEQTNMMmd3Wmk4eE5UQTVOREExTXpRd05EY3dNaTgzTmpoZk9UTXpNRFF4TkY5RVJTNXFjR2N8NDg2ZDBhYTMxYTFmNDJkOWJmMGZlMTUwNzY4ZjA2Y2ExNDU2YzJjYzBjNTgyOGYzOGE1MTRjNzdkZTFiZDgyZQ","altText":"768_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9330414_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2MnxpbWFnZS9qcGVnfGFEZzFMMmd4Tmk4eE5UQTVOREExTXpZMk5qZzBOaTgwT0RCZk9UTXpNRFF4TkY5RVJTNXFjR2N8ZDNhODllZTBiYTI1MGRjMjFjZTE1ZWM4Y2JlNjVlMTc0ZmVjM2FiMjQzMzVmMjdlYWY0ZmJmNjE0OWFiZTM3OQ","altText":"480_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9330414_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ2fGltYWdlL2pwZWd8YURFMUwyZ3lNUzh4TlRBNU5EQTFNems1TkRVeU5pOHlNREJmT1RNek1EUXhORjlFUlM1cWNHY3wzNzQwMGMzMjdlMzFiMjY4ZjRkN2MxODE0Yzg3MGJjMDRiOThlOGZmYjBiNTRmMTRlYjllMGIwMmFiYmQzMzg0","altText":"200_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9330414_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5fGltYWdlL2pwZWd8YURnMkwyZzRNQzh4TlRBNU5EQTFORFk0TWpZMU5DOHhNakJmT1RNek1EUXhORjlFUlM1cWNHY3w5Mjg4ZGI4NzMyY2U3ZGRiMWQzMTM3YWM0ODkxZDFjZmMxOTFhNjJhY2M1NDc3YTUyZjQ3M2JjZWQ5MGRkOGI0","altText":"120_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9330414_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTY4OTd8aW1hZ2UvanBlZ3xhRFkyTDJoa1ppOHhOVEE1TkRBMU1EZ3hOakF6TUF8YzlkM2E2NWIxOWI2ZDJiOGM5OGFmNWUwOGZmYzU1MmU2YTQ0M2IyYTdlOGFiMDUyMzY0NDlmZGMyNGQ5ZWYzNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9330414_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEY3pMMmhrWWk4eE5UQTVORFE0T0RBM01qSXlNaTh5TURBd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8Y2U0YTkwNzBmZDcxZTg2NTJjY2Y3NDgxNzhhMjJjN2U1ZTc1OWNjMTg5NDQzOGJmZDcwMjJkMzc3MTk3ZjQ0ZA","altText":"2000_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008587_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEY3pMMmhrWWk4eE5UQTVORFE0T0RBM01qSXlNaTh5TURBd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8Y2U0YTkwNzBmZDcxZTg2NTJjY2Y3NDgxNzhhMjJjN2U1ZTc1OWNjMTg5NDQzOGJmZDcwMjJkMzc3MTk3ZjQ0ZA","altText":"2000_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008587_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEY3pMMmhrWWk4eE5UQTVORFE0T0RBM01qSXlNaTh5TURBd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8Y2U0YTkwNzBmZDcxZTg2NTJjY2Y3NDgxNzhhMjJjN2U1ZTc1OWNjMTg5NDQzOGJmZDcwMjJkMzc3MTk3ZjQ0ZA","altText":"2000_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008587_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzkzfGltYWdlL2pwZWd8YURFNEwyaGpOQzh4TlRBNU5EUTRPRGN5TnpVNE1pOHlNREJmTVRRd01EZzFPRGRmUlU0dWFuQm58MGRmM2FlZDgyZTM4M2U5ZjY2M2JhMWM4YmRhNGFjY2IwOTgxZjNiNmIxM2NjZjQwMmVhNjQ3YjViYWYzZjE2NA","altText":"200_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008587_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzkzfGltYWdlL2pwZWd8YURFNEwyaGpOQzh4TlRBNU5EUTRPRGN5TnpVNE1pOHlNREJmTVRRd01EZzFPRGRmUlU0dWFuQm58MGRmM2FlZDgyZTM4M2U5ZjY2M2JhMWM4YmRhNGFjY2IwOTgxZjNiNmIxM2NjZjQwMmVhNjQ3YjViYWYzZjE2NA","altText":"200_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008587_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEY3pMMmhrWWk4eE5UQTVORFE0T0RBM01qSXlNaTh5TURBd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8Y2U0YTkwNzBmZDcxZTg2NTJjY2Y3NDgxNzhhMjJjN2U1ZTc1OWNjMTg5NDQzOGJmZDcwMjJkMzc3MTk3ZjQ0ZA","altText":"2000_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008587_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEWTBMMmhrTlM4eE5UQTVORFE0T0RJd016STVOQzh4TkRRd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8NjZhMWIyOWI4NmQ5MWNlMDJiMDEyZGNkYWU0N2Q5ZDY5YmUwNDRkZjE3OTVkYjlkYTc0MjhmYTk1YzY1ZDU0MA","altText":"1440_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14008587_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFHSTJMMmhrTkM4eE5UQTVORFE0T0RJMk9EZ3pNQzh4TWpnd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8MjgyMDg3NWMwMTdjOWVmMDIwMjE3YzI0NTcyMjExNzc0MzgyNTdhZjA5YzZjN2I3NDM3MGM1NzRhMjgxMWU2ZQ","altText":"1280_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14008587_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFHWTNMMmhrTUM4eE5UQTVORFE0T0RNNU9Ua3dNaTh4TURJMFh6RTBNREE0TlRnM1gwVk9MbXB3Wnd8MTc3ZWQ4NTVjZDBmYTdiODcyNmFiOTZlMmI1ZWY5ZDFjZGY1OTAwYzA1NzU4ZWQ3MjdmYmIwOGE5MWVhNTliOQ","altText":"1024_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14008587_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTE5OXxpbWFnZS9qcGVnfGFHUTFMMmhqWVM4eE5UQTVORFE0T0RVek1EazNOQzgzTmpoZk1UUXdNRGcxT0RkZlJVNHVhbkJufGYxMDg3OWY5YjExMDMyOWUxY2JjNWJlZTQ0NjQ2YzQ3OTkxNTFiMTU4ODM4Njc0Mjc5ZTZlMWY1NTI2OGE5OTg","altText":"768_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14008587_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzOHxpbWFnZS9qcGVnfGFERTFMMmhqTnk4eE5UQTVORFE0T0RZMk1qQTBOaTgwT0RCZk1UUXdNRGcxT0RkZlJVNHVhbkJufDQwYzkzYTNmMGRmZmZmNmVjNmM4ZWJiMDdhNmU3OWUwYTczYTQ5NDUxMjBiYjY5ZDA4NzNjZjQxMDA5ZmZkMzk","altText":"480_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14008587_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzkzfGltYWdlL2pwZWd8YURFNEwyaGpOQzh4TlRBNU5EUTRPRGN5TnpVNE1pOHlNREJmTVRRd01EZzFPRGRmUlU0dWFuQm58MGRmM2FlZDgyZTM4M2U5ZjY2M2JhMWM4YmRhNGFjY2IwOTgxZjNiNmIxM2NjZjQwMmVhNjQ3YjViYWYzZjE2NA","altText":"200_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008587_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4fGltYWdlL2pwZWd8YUdOakwyZzJaUzh4TlRBNU5EUTRPVEV5TURjNU9DOHhNakJmTVRRd01EZzFPRGRmUlU0dWFuQm58N2Y0N2Y5ZjQ4ZmZmNjZlMTIyMmJjYzhkNmQ2OWIxNTFkNDc0ZGUwZmQ2YmZlNDhlNGMyNzUwN2ZkMTM2YmExZA","altText":"120_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14008587_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzQ1ODd8aW1hZ2UvanBlZ3xhREV3TDJoa05pOHhOVEE1TkRRNE56ZzNOVFl4TkF8M2JjYzllODU3N2Y1YTI4MGUyZjJiMTkwZmYxMDZiOWNkYzcwNWRjYWM4MzNjZTI5MTU3MDFkYjVlN2U3ZjRjYg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14008587_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9330419_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9330419_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9330419_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURZNUwyZ3lZUzh4TlRBNU5EQTNORGs1T0RneE5DOHlNREJmT1RNek1EUXhPVjlFUlM1cWNHY3wwN2FkM2MyOTc2MWY2Njg5NTAwYzliNTEzMDQ0NTViNDY5ZWFjYWUzNzM1Y2UzNDhmODNlYjE1OTRlYjU1ZDQ0","altText":"200_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9330419_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURZNUwyZ3lZUzh4TlRBNU5EQTNORGs1T0RneE5DOHlNREJmT1RNek1EUXhPVjlFUlM1cWNHY3wwN2FkM2MyOTc2MWY2Njg5NTAwYzliNTEzMDQ0NTViNDY5ZWFjYWUzNzM1Y2UzNDhmODNlYjE1OTRlYjU1ZDQ0","altText":"200_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9330419_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAxNjd8aW1hZ2UvanBlZ3xhRGRpTDJnMFpDOHhOVEE1TkRBM016VTFOekF5TWk4eU1EQXdYemt6TXpBME1UbGZSRVV1YW5CbnwzZDkzYWUzNDFiMWU3NGNjOWRmYmVkZTM1ZGI1ZjZiOGEwZWMwNDgwOWRhNDdkZjZmYTc2NzY1OTM3ZWYyNjJh","altText":"2000_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9330419_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ5NTh8aW1hZ2UvanBlZ3xhRFF6TDJnME15OHhOVEE1TkRBM016ZzFNVGt6TkM4eE5EUXdYemt6TXpBME1UbGZSRVV1YW5Cbnw1MGM5Mzc3MjA1M2Y4ZTdiNzcxMTlkMjJiODk4MzlhMGZhYjY0ZmUzMjJhNzUxMWEzYTYxNWE2MmE5Njc5OTYy","altText":"1440_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9330419_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODM1MHxpbWFnZS9qcGVnfGFEZ3pMMmd6Wmk4eE5UQTVOREEzTXprNE16QXdOaTh4TWpnd1h6a3pNekEwTVRsZlJFVXVhbkJufDYzZTgxZmYwOTY3MjA1ZWRlM2JmMWFiOGRmNzc0YjIyYTY3ZmRmZDlkYjY1NzVkZjZjODU4MzAwNGMxNDRjOTk","altText":"1280_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9330419_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzYyMXxpbWFnZS9qcGVnfGFEUmpMMmd4TWk4eE5UQTVOREEzTkRJM056a3hPQzh4TURJMFh6a3pNekEwTVRsZlJFVXVhbkJufDBiZDZlOTMxNGMyMGIyMGFmYTNmZDM1YjY2YTFjZWFiZDhlNWI0NDI0MGFmOWQwYWRlMGFmYzgxNDcyNDlmNjk","altText":"1024_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9330419_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk5MnxpbWFnZS9qcGVnfGFERmtMMmd4T1M4eE5UQTVOREEzTkRRM05EVXlOaTgzTmpoZk9UTXpNRFF4T1Y5RVJTNXFjR2N8Y2FiYTMzZWYwMmE1NGM2ODA0ZTc5MmJlYWMwYzEzMjdhYzQwYTU1MzBlNjU3NGEwZDIwZmE4ZTU5Y2IyYjVlOQ","altText":"768_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9330419_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY4M3xpbWFnZS9qcGVnfGFHVmlMMmd5TWk4eE5UQTVOREEzTkRjek5qWTNNQzgwT0RCZk9UTXpNRFF4T1Y5RVJTNXFjR2N8MGY2ZGYyMjJiNDljY2U4YThjODM5NmFhYjc3OGY4MThkODg2YjA1NGNjMjU1MzgzYTRkN2M5ZjViZDkwMmUyYw","altText":"480_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9330419_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURZNUwyZ3lZUzh4TlRBNU5EQTNORGs1T0RneE5DOHlNREJmT1RNek1EUXhPVjlFUlM1cWNHY3wwN2FkM2MyOTc2MWY2Njg5NTAwYzliNTEzMDQ0NTViNDY5ZWFjYWUzNzM1Y2UzNDhmODNlYjE1OTRlYjU1ZDQ0","altText":"200_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9330419_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9330419-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjExfGltYWdlL2pwZWd8YURneUwyZzRZeTh4TlRBNU5EQTNOVGN4T1RjeE1DOHhNakJmT1RNek1EUXhPVjlFUlM1cWNHY3xjNzQxODQxNDY0MTQ0ZDQwMDJhMWQwOTY3Y2JkY2VhYmIxMDdmZGMzMWE0YTVlZGFhNzYwNGZhYmM1ZTRiN2Vh","altText":"120_9330419_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9330419_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MzQwNjl8aW1hZ2UvanBlZ3xhRE16TDJoaFlTOHhOVEE1TkRBM01qa3dNVFkyTWd8YjJmMTczNTRmNjQ4OWZiM2M0NDM5ZjhlMDhhY2RjODA4YzYzMTEzZGU1MDNkY2YwNDhlNjk3ZTAwMjM1ZTlhNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9330419_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0Njh8aW1hZ2UvanBlZ3xhREk0TDJoak1TOHhOVEE1TkRBMU1UVXdOREUxT0M4eU1EQXdYemt6TXpBME1UUmZSRVV1YW5CbnxjNjEwMWI5OGNiZjQyMzQxYWUzYjc2OTBmY2U3ZGQ1ODJlNDc1YjgwODZkYzdiMjU1ZGRmZTAyZjQ1M2IzNjU2","altText":"2000_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9330414_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0Njh8aW1hZ2UvanBlZ3xhREk0TDJoak1TOHhOVEE1TkRBMU1UVXdOREUxT0M4eU1EQXdYemt6TXpBME1UUmZSRVV1YW5CbnxjNjEwMWI5OGNiZjQyMzQxYWUzYjc2OTBmY2U3ZGQ1ODJlNDc1YjgwODZkYzdiMjU1ZGRmZTAyZjQ1M2IzNjU2","altText":"2000_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9330414_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0Njh8aW1hZ2UvanBlZ3xhREk0TDJoak1TOHhOVEE1TkRBMU1UVXdOREUxT0M4eU1EQXdYemt6TXpBME1UUmZSRVV1YW5CbnxjNjEwMWI5OGNiZjQyMzQxYWUzYjc2OTBmY2U3ZGQ1ODJlNDc1YjgwODZkYzdiMjU1ZGRmZTAyZjQ1M2IzNjU2","altText":"2000_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9330414_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ2fGltYWdlL2pwZWd8YURFMUwyZ3lNUzh4TlRBNU5EQTFNems1TkRVeU5pOHlNREJmT1RNek1EUXhORjlFUlM1cWNHY3wzNzQwMGMzMjdlMzFiMjY4ZjRkN2MxODE0Yzg3MGJjMDRiOThlOGZmYjBiNTRmMTRlYjllMGIwMmFiYmQzMzg0","altText":"200_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9330414_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ2fGltYWdlL2pwZWd8YURFMUwyZ3lNUzh4TlRBNU5EQTFNems1TkRVeU5pOHlNREJmT1RNek1EUXhORjlFUlM1cWNHY3wzNzQwMGMzMjdlMzFiMjY4ZjRkN2MxODE0Yzg3MGJjMDRiOThlOGZmYjBiNTRmMTRlYjllMGIwMmFiYmQzMzg0","altText":"200_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9330414_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0Njh8aW1hZ2UvanBlZ3xhREk0TDJoak1TOHhOVEE1TkRBMU1UVXdOREUxT0M4eU1EQXdYemt6TXpBME1UUmZSRVV1YW5CbnxjNjEwMWI5OGNiZjQyMzQxYWUzYjc2OTBmY2U3ZGQ1ODJlNDc1YjgwODZkYzdiMjU1ZGRmZTAyZjQ1M2IzNjU2","altText":"2000_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9330414_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY3MDN8aW1hZ2UvanBlZ3xhRE13TDJoaU15OHhOVEE1TkRBMU1Ua3pNREUwTWk4eE5EUXdYemt6TXpBME1UUmZSRVV1YW5CbnwxMWJkYjBhOTE5YjRhZjJmOTE2Y2RkMmVmMTRjZmUzMDQyODRjMWJlZmRhZTlhNmIzZWI1NjgxN2I4MzFiZGI4","altText":"1440_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9330414_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTcxOHxpbWFnZS9qcGVnfGFETTRMMmcxWVM4eE5UQTVOREExTWpRMU5EUXpNQzh4TWpnd1h6a3pNekEwTVRSZlJFVXVhbkJufDBlMjViYWU1YTUyMzMwZDk2MzEzOWNlYjJjYTllNTgyNTFiMTQwMTYyYzg4NWRjZDcxYWNiODM1ZjJhMWEyNTA","altText":"1280_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9330414_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzg2MHxpbWFnZS9qcGVnfGFHVmpMMmcwT0M4eE5UQTVOREExTWprM09EY3hPQzh4TURJMFh6a3pNekEwTVRSZlJFVXVhbkJufDY4N2I3MmQ1MjE2MjQyZjcxNDA0ZmY1NmEzNmQzYjc5OWE4YTM0N2FkMDJiOWQyYTZlMjJhOTNlNTMyZDg2ODE","altText":"1024_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9330414_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDM4N3xpbWFnZS9qcGVnfGFEQTNMMmd3Wmk4eE5UQTVOREExTXpRd05EY3dNaTgzTmpoZk9UTXpNRFF4TkY5RVJTNXFjR2N8NDg2ZDBhYTMxYTFmNDJkOWJmMGZlMTUwNzY4ZjA2Y2ExNDU2YzJjYzBjNTgyOGYzOGE1MTRjNzdkZTFiZDgyZQ","altText":"768_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9330414_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2MnxpbWFnZS9qcGVnfGFEZzFMMmd4Tmk4eE5UQTVOREExTXpZMk5qZzBOaTgwT0RCZk9UTXpNRFF4TkY5RVJTNXFjR2N8ZDNhODllZTBiYTI1MGRjMjFjZTE1ZWM4Y2JlNjVlMTc0ZmVjM2FiMjQzMzVmMjdlYWY0ZmJmNjE0OWFiZTM3OQ","altText":"480_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9330414_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ2fGltYWdlL2pwZWd8YURFMUwyZ3lNUzh4TlRBNU5EQTFNems1TkRVeU5pOHlNREJmT1RNek1EUXhORjlFUlM1cWNHY3wzNzQwMGMzMjdlMzFiMjY4ZjRkN2MxODE0Yzg3MGJjMDRiOThlOGZmYjBiNTRmMTRlYjllMGIwMmFiYmQzMzg0","altText":"200_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9330414_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9330414-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5fGltYWdlL2pwZWd8YURnMkwyZzRNQzh4TlRBNU5EQTFORFk0TWpZMU5DOHhNakJmT1RNek1EUXhORjlFUlM1cWNHY3w5Mjg4ZGI4NzMyY2U3ZGRiMWQzMTM3YWM0ODkxZDFjZmMxOTFhNjJhY2M1NDc3YTUyZjQ3M2JjZWQ5MGRkOGI0","altText":"120_9330414_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9330414_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTY4OTd8aW1hZ2UvanBlZ3xhRFkyTDJoa1ppOHhOVEE1TkRBMU1EZ3hOakF6TUF8YzlkM2E2NWIxOWI2ZDJiOGM5OGFmNWUwOGZmYzU1MmU2YTQ0M2IyYTdlOGFiMDUyMzY0NDlmZGMyNGQ5ZWYzNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9330414_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEY3pMMmhrWWk4eE5UQTVORFE0T0RBM01qSXlNaTh5TURBd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8Y2U0YTkwNzBmZDcxZTg2NTJjY2Y3NDgxNzhhMjJjN2U1ZTc1OWNjMTg5NDQzOGJmZDcwMjJkMzc3MTk3ZjQ0ZA","altText":"2000_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008587_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEY3pMMmhrWWk4eE5UQTVORFE0T0RBM01qSXlNaTh5TURBd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8Y2U0YTkwNzBmZDcxZTg2NTJjY2Y3NDgxNzhhMjJjN2U1ZTc1OWNjMTg5NDQzOGJmZDcwMjJkMzc3MTk3ZjQ0ZA","altText":"2000_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008587_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEY3pMMmhrWWk4eE5UQTVORFE0T0RBM01qSXlNaTh5TURBd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8Y2U0YTkwNzBmZDcxZTg2NTJjY2Y3NDgxNzhhMjJjN2U1ZTc1OWNjMTg5NDQzOGJmZDcwMjJkMzc3MTk3ZjQ0ZA","altText":"2000_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008587_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzkzfGltYWdlL2pwZWd8YURFNEwyaGpOQzh4TlRBNU5EUTRPRGN5TnpVNE1pOHlNREJmTVRRd01EZzFPRGRmUlU0dWFuQm58MGRmM2FlZDgyZTM4M2U5ZjY2M2JhMWM4YmRhNGFjY2IwOTgxZjNiNmIxM2NjZjQwMmVhNjQ3YjViYWYzZjE2NA","altText":"200_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008587_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzkzfGltYWdlL2pwZWd8YURFNEwyaGpOQzh4TlRBNU5EUTRPRGN5TnpVNE1pOHlNREJmTVRRd01EZzFPRGRmUlU0dWFuQm58MGRmM2FlZDgyZTM4M2U5ZjY2M2JhMWM4YmRhNGFjY2IwOTgxZjNiNmIxM2NjZjQwMmVhNjQ3YjViYWYzZjE2NA","altText":"200_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008587_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEY3pMMmhrWWk4eE5UQTVORFE0T0RBM01qSXlNaTh5TURBd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8Y2U0YTkwNzBmZDcxZTg2NTJjY2Y3NDgxNzhhMjJjN2U1ZTc1OWNjMTg5NDQzOGJmZDcwMjJkMzc3MTk3ZjQ0ZA","altText":"2000_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008587_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFEWTBMMmhrTlM4eE5UQTVORFE0T0RJd016STVOQzh4TkRRd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8NjZhMWIyOWI4NmQ5MWNlMDJiMDEyZGNkYWU0N2Q5ZDY5YmUwNDRkZjE3OTVkYjlkYTc0MjhmYTk1YzY1ZDU0MA","altText":"1440_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14008587_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFHSTJMMmhrTkM4eE5UQTVORFE0T0RJMk9EZ3pNQzh4TWpnd1h6RTBNREE0TlRnM1gwVk9MbXB3Wnd8MjgyMDg3NWMwMTdjOWVmMDIwMjE3YzI0NTcyMjExNzc0MzgyNTdhZjA5YzZjN2I3NDM3MGM1NzRhMjgxMWU2ZQ","altText":"1280_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14008587_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w4NjYwNnxpbWFnZS9qcGVnfGFHWTNMMmhrTUM4eE5UQTVORFE0T0RNNU9Ua3dNaTh4TURJMFh6RTBNREE0TlRnM1gwVk9MbXB3Wnd8MTc3ZWQ4NTVjZDBmYTdiODcyNmFiOTZlMmI1ZWY5ZDFjZGY1OTAwYzA1NzU4ZWQ3MjdmYmIwOGE5MWVhNTliOQ","altText":"1024_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14008587_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTE5OXxpbWFnZS9qcGVnfGFHUTFMMmhqWVM4eE5UQTVORFE0T0RVek1EazNOQzgzTmpoZk1UUXdNRGcxT0RkZlJVNHVhbkJufGYxMDg3OWY5YjExMDMyOWUxY2JjNWJlZTQ0NjQ2YzQ3OTkxNTFiMTU4ODM4Njc0Mjc5ZTZlMWY1NTI2OGE5OTg","altText":"768_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14008587_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzUzOHxpbWFnZS9qcGVnfGFERTFMMmhqTnk4eE5UQTVORFE0T0RZMk1qQTBOaTgwT0RCZk1UUXdNRGcxT0RkZlJVNHVhbkJufDQwYzkzYTNmMGRmZmZmNmVjNmM4ZWJiMDdhNmU3OWUwYTczYTQ5NDUxMjBiYjY5ZDA4NzNjZjQxMDA5ZmZkMzk","altText":"480_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14008587_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzkzfGltYWdlL2pwZWd8YURFNEwyaGpOQzh4TlRBNU5EUTRPRGN5TnpVNE1pOHlNREJmTVRRd01EZzFPRGRmUlU0dWFuQm58MGRmM2FlZDgyZTM4M2U5ZjY2M2JhMWM4YmRhNGFjY2IwOTgxZjNiNmIxM2NjZjQwMmVhNjQ3YjViYWYzZjE2NA","altText":"200_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008587_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14008587-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4fGltYWdlL2pwZWd8YUdOakwyZzJaUzh4TlRBNU5EUTRPVEV5TURjNU9DOHhNakJmTVRRd01EZzFPRGRmUlU0dWFuQm58N2Y0N2Y5ZjQ4ZmZmNjZlMTIyMmJjYzhkNmQ2OWIxNTFkNDc0ZGUwZmQ2YmZlNDhlNGMyNzUwN2ZkMTM2YmExZA","altText":"120_14008587_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14008587_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzQ1ODd8aW1hZ2UvanBlZ3xhREV3TDJoa05pOHhOVEE1TkRRNE56ZzNOVFl4TkF8M2JjYzllODU3N2Y1YTI4MGUyZjJiMTkwZmYxMDZiOWNkYzcwNWRjYWM4MzNjZTI5MTU3MDFkYjVlN2U3ZjRjYg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14008587_EN.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2050-311/000-014","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2050-311_000-014","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966312904","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with operating slots; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; brown","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60514698","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0036.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnME9TOW9OV1F2TVRBME1qa3pPVGN4TXprME9EWXVjRzVufDRlY2I4YTQ4YWZlYzg3ZjU1ZWFhYTJlODI1ZjZmN2Y4YTMyNDJkNjM5YWVlMzI0MTU5NDEwOTIwN2EyMzBjMzk","altText":"brown","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2050-311/000-014
2-conductor miniature through terminal block; with operating slots; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; brown
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.