[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2050-324","name":"2-conductor miniature through terminal block; with operating slots; 1 mm²; Center terminal block without snap-in mounting foot, without mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; blue","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2050-324","description":"<h2>Through terminal block, 2050 Series, operating tool</h2><br/><br/>Our through terminal block (item number 2050-324) is the perfect way to connect conductors quickly and easily. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It comes with one level and two clamping points that you can use to connect a single potential. The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections across many different industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. You can connect copper conductors via front-entry wiring. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTg4MzJ8aW1hZ2UvanBlZ3xhRFkwTDJneFl5OHhOVEEyTnpZMk9ETTBPRGsxT0F8M2FmYWZkMjI0YzZlZmRkMmQ4MmRjNTJjYjhhNWU3Nzc5MGY0ZmE3ZjdkYWMyZWM2ODZkMzJkYmRmMjc2YmQ2ZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2597618_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHTmlMMmc0WXk4eE5UQTJOelkyT1RVeU9EWXdOaTh4TkRRd1h6STFPVGMyTVRoZlJFVXVhbkJufDQ3NmMwOGFlZjBkNjc1MjU1ZjhmNTY1NDdiZDFjNTlmODBiZWMxZjgzYTI4NWRlOGUyYTM1MzA2OTQ2NzZlOTE","altText":"1440_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFEVmlMMmc1Tnk4eE5UQTJOelkyT1RnMU5qSTROaTh4TWpnd1h6STFPVGMyTVRoZlJFVXVhbkJufGE5YjU1M2I4Y2MwZGMxOWY3NDk3YWRkNWQ3ZjlmNGViZWI1MzdjNzUxMTM3YjZhZDQ4ZmI1MzFlMjYwNzNiZTQ","altText":"1280_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU3NnxpbWFnZS9qcGVnfGFHWmlMMmcyT0M4eE5UQTJOelkzTURFMU1URTVPQzh4TURJMFh6STFPVGMyTVRoZlJFVXVhbkJufDg0ZjhiZWMxZGJlMTgxNzZlZGIyNzExNjExNmVkNWQxOTQwNDNjZGU4NDVhYjhhNTVmMTlhOGI4YWY5ZTkxNDc","altText":"1024_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk5MnxpbWFnZS9qcGVnfGFHUXpMMmcyTVM4eE5UQTJOelkzTURNNE1EVTNOQzgzTmpoZk1qVTVOell4T0Y5RVJTNXFjR2N8NmJiZDcwN2Y4ZmUyMjMwZTc5Y2E2NDg5YzNhZWM5NTBlZTYzNjVmODkyMDhhYmI0Yjg5Yzg0ZTJhNTVmMjUwNw","altText":"768_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA0OXxpbWFnZS9qcGVnfGFHTTBMMmcxWWk4eE5UQTJOelkzTURVeE1UWTBOaTgwT0RCZk1qVTVOell4T0Y5RVJTNXFjR2N8MTFhYTkzZTBkMGNmNmZhZDEwYjJjMjAyNzQyZDc4ZmRiMThlMmU5MTAwNjZkNWRjYjg5ZWUwYzg1MzFhN2QxMg","altText":"480_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY2fGltYWdlL2pwZWd8YURBM0wyZzFOUzh4TlRBMk56WTNNRGN3T0RJMU5DOHlNREJmTWpVNU56WXhPRjlFUlM1cWNHY3xhMTE4MTg3OWRkNmE0OTk1ZjE5MGQ4ZmZiZWU1MDE4OTllZmY4NTczOTkwNjIzZTdlZDNiNjAwYWFmNGMxZWQ2","altText":"200_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY2fGltYWdlL2pwZWd8YURBM0wyZzFOUzh4TlRBMk56WTNNRGN3T0RJMU5DOHlNREJmTWpVNU56WXhPRjlFUlM1cWNHY3xhMTE4MTg3OWRkNmE0OTk1ZjE5MGQ4ZmZiZWU1MDE4OTllZmY4NTczOTkwNjIzZTdlZDNiNjAwYWFmNGMxZWQ2","altText":"200_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY2fGltYWdlL2pwZWd8YURBM0wyZzFOUzh4TlRBMk56WTNNRGN3T0RJMU5DOHlNREJmTWpVNU56WXhPRjlFUlM1cWNHY3xhMTE4MTg3OWRkNmE0OTk1ZjE5MGQ4ZmZiZWU1MDE4OTllZmY4NTczOTkwNjIzZTdlZDNiNjAwYWFmNGMxZWQ2","altText":"200_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2597618_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzg0fGltYWdlL2pwZWd8YURWaEwyZ3dOQzh4TlRBMk56WTNNVEkyTlRNeE1DOHhNakJmTWpVNU56WXhPRjlFUlM1cWNHY3w2NjU1ODJiZjNlMTE2ODM1YWE3NDFmODUyMTcyMzU5YTA5ZDE0ZDU3ZjA1NDNmMzljMTg1YjdhNTZlN2ExZDIz","altText":"120_2597618_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_2597618_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2597618_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2597618_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2597618_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY2fGltYWdlL2pwZWd8YURBM0wyZzFOUzh4TlRBMk56WTNNRGN3T0RJMU5DOHlNREJmTWpVNU56WXhPRjlFUlM1cWNHY3xhMTE4MTg3OWRkNmE0OTk1ZjE5MGQ4ZmZiZWU1MDE4OTllZmY4NTczOTkwNjIzZTdlZDNiNjAwYWFmNGMxZWQ2","altText":"200_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2597618_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY2fGltYWdlL2pwZWd8YURBM0wyZzFOUzh4TlRBMk56WTNNRGN3T0RJMU5DOHlNREJmTWpVNU56WXhPRjlFUlM1cWNHY3xhMTE4MTg3OWRkNmE0OTk1ZjE5MGQ4ZmZiZWU1MDE4OTllZmY4NTczOTkwNjIzZTdlZDNiNjAwYWFmNGMxZWQ2","altText":"200_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2597618_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2597618_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHTmlMMmc0WXk4eE5UQTJOelkyT1RVeU9EWXdOaTh4TkRRd1h6STFPVGMyTVRoZlJFVXVhbkJufDQ3NmMwOGFlZjBkNjc1MjU1ZjhmNTY1NDdiZDFjNTlmODBiZWMxZjgzYTI4NWRlOGUyYTM1MzA2OTQ2NzZlOTE","altText":"1440_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2597618_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFEVmlMMmc1Tnk4eE5UQTJOelkyT1RnMU5qSTROaTh4TWpnd1h6STFPVGMyTVRoZlJFVXVhbkJufGE5YjU1M2I4Y2MwZGMxOWY3NDk3YWRkNWQ3ZjlmNGViZWI1MzdjNzUxMTM3YjZhZDQ4ZmI1MzFlMjYwNzNiZTQ","altText":"1280_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2597618_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU3NnxpbWFnZS9qcGVnfGFHWmlMMmcyT0M4eE5UQTJOelkzTURFMU1URTVPQzh4TURJMFh6STFPVGMyTVRoZlJFVXVhbkJufDg0ZjhiZWMxZGJlMTgxNzZlZGIyNzExNjExNmVkNWQxOTQwNDNjZGU4NDVhYjhhNTVmMTlhOGI4YWY5ZTkxNDc","altText":"1024_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2597618_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk5MnxpbWFnZS9qcGVnfGFHUXpMMmcyTVM4eE5UQTJOelkzTURNNE1EVTNOQzgzTmpoZk1qVTVOell4T0Y5RVJTNXFjR2N8NmJiZDcwN2Y4ZmUyMjMwZTc5Y2E2NDg5YzNhZWM5NTBlZTYzNjVmODkyMDhhYmI0Yjg5Yzg0ZTJhNTVmMjUwNw","altText":"768_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2597618_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA0OXxpbWFnZS9qcGVnfGFHTTBMMmcxWWk4eE5UQTJOelkzTURVeE1UWTBOaTgwT0RCZk1qVTVOell4T0Y5RVJTNXFjR2N8MTFhYTkzZTBkMGNmNmZhZDEwYjJjMjAyNzQyZDc4ZmRiMThlMmU5MTAwNjZkNWRjYjg5ZWUwYzg1MzFhN2QxMg","altText":"480_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2597618_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY2fGltYWdlL2pwZWd8YURBM0wyZzFOUzh4TlRBMk56WTNNRGN3T0RJMU5DOHlNREJmTWpVNU56WXhPRjlFUlM1cWNHY3xhMTE4MTg3OWRkNmE0OTk1ZjE5MGQ4ZmZiZWU1MDE4OTllZmY4NTczOTkwNjIzZTdlZDNiNjAwYWFmNGMxZWQ2","altText":"200_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2597618_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzg0fGltYWdlL2pwZWd8YURWaEwyZ3dOQzh4TlRBMk56WTNNVEkyTlRNeE1DOHhNakJmTWpVNU56WXhPRjlFUlM1cWNHY3w2NjU1ODJiZjNlMTE2ODM1YWE3NDFmODUyMTcyMzU5YTA5ZDE0ZDU3ZjA1NDNmMzljMTg1YjdhNTZlN2ExZDIz","altText":"120_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2597618_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTg4MzJ8aW1hZ2UvanBlZ3xhRFkwTDJneFl5OHhOVEEyTnpZMk9ETTBPRGsxT0F8M2FmYWZkMjI0YzZlZmRkMmQ4MmRjNTJjYjhhNWU3Nzc5MGY0ZmE3ZjdkYWMyZWM2ODZkMzJkYmRmMjc2YmQ2ZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2597618_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhRGhoTDJneFlTOHhOVEE1Tnpjek56SXhOakF6TUM4eU1EQXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fGI4NDVmNmUxMzAyYWVkNTBiZmU2MGM0ODQ0MzZjMzJmMzRiMGE5MjMyMDhlYTQyNmEyYjY5NGJkM2UyZmVjNTI","altText":"2000_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189501_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhRGhoTDJneFlTOHhOVEE1Tnpjek56SXhOakF6TUM4eU1EQXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fGI4NDVmNmUxMzAyYWVkNTBiZmU2MGM0ODQ0MzZjMzJmMzRiMGE5MjMyMDhlYTQyNmEyYjY5NGJkM2UyZmVjNTI","altText":"2000_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189501_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhRGhoTDJneFlTOHhOVEE1Tnpjek56SXhOakF6TUM4eU1EQXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fGI4NDVmNmUxMzAyYWVkNTBiZmU2MGM0ODQ0MzZjMzJmMzRiMGE5MjMyMDhlYTQyNmEyYjY5NGJkM2UyZmVjNTI","altText":"2000_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189501_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQyfGltYWdlL2pwZWd8YURJMEwyZzFNQzh4TlRBNU56Y3pPREk1TnpNM05DOHlNREJmTVRReE9EazFNREZmUkVVdWFuQm58YmJkZTgwZmZjZWM1NWM2MGNiNTIyOGY5ZmMyNjg1MDY1N2ZiMTM5MzUyZDVhMjI5OTNhMGIxNjdlNTU3ZDg3Mw","altText":"200_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189501_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQyfGltYWdlL2pwZWd8YURJMEwyZzFNQzh4TlRBNU56Y3pPREk1TnpNM05DOHlNREJmTVRReE9EazFNREZmUkVVdWFuQm58YmJkZTgwZmZjZWM1NWM2MGNiNTIyOGY5ZmMyNjg1MDY1N2ZiMTM5MzUyZDVhMjI5OTNhMGIxNjdlNTU3ZDg3Mw","altText":"200_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189501_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhRGhoTDJneFlTOHhOVEE1Tnpjek56SXhOakF6TUM4eU1EQXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fGI4NDVmNmUxMzAyYWVkNTBiZmU2MGM0ODQ0MzZjMzJmMzRiMGE5MjMyMDhlYTQyNmEyYjY5NGJkM2UyZmVjNTI","altText":"2000_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189501_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhR0poTDJneE15OHhOVEE1Tnpjek56UXhNall6T0M4eE5EUXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fDkzMGNjM2VkNTFiMzUyMTYyYjlkMmRlZDkwZjllZTBmMDllMTY1MDQwMzA2ZDBjNmZhNzM5ZGY5YjZmNmNhMDM","altText":"1440_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189501_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhR1ppTDJnd1ppOHhOVEE1Tnpjek56VTBNemN4TUM4eE1qZ3dYekUwTVRnNU5UQXhYMFJGTG1wd1p3fDExZDE0MTlhMGZhNTg1YmM5YzMzOWNmMmM3MjAxMmQ5OGRjODU4YWMwY2NlNzg3MWE1NmRjMGE5ZmNmMDJlZmQ","altText":"1280_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189501_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTgxOXxpbWFnZS9qcGVnfGFETmpMMmd3WXk4eE5UQTVOemN6TnpZM05EYzRNaTh4TURJMFh6RTBNVGc1TlRBeFgwUkZMbXB3Wnd8MDQyMzllMDI3MWNiNjRkNDFlZGNhMmU5MmIyM2MxMDgwYTZlMTk3N2MyYjEwM2E3NjdkMTAxZTFlMzc5OTg5MQ","altText":"1024_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189501_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3MnxpbWFnZS9qcGVnfGFHTTBMMmd3TWk4eE5UQTVOemN6Tnprd05ERTFPQzgzTmpoZk1UUXhPRGsxTURGZlJFVXVhbkJufGUwOTNmODM4ODQwMmM4NzU1ZTk0NzdiNDNlZjQxN2VjMjg4YWU4OTUzNzNmOWJjN2YyMjhmZTNlODE5MTcwZjI","altText":"768_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189501_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk5N3xpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTVOemN6T0RFd01EYzJOaTgwT0RCZk1UUXhPRGsxTURGZlJFVXVhbkJufGU0ZjQyMDMxZTg1YzliZGVkMThkYzFhNWFhNzIzMGIyY2M1NDEyOTg4M2RhYWNmYTA1YTIwYjJhYTM3MTkwMTA","altText":"480_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189501_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQyfGltYWdlL2pwZWd8YURJMEwyZzFNQzh4TlRBNU56Y3pPREk1TnpNM05DOHlNREJmTVRReE9EazFNREZmUkVVdWFuQm58YmJkZTgwZmZjZWM1NWM2MGNiNTIyOGY5ZmMyNjg1MDY1N2ZiMTM5MzUyZDVhMjI5OTNhMGIxNjdlNTU3ZDg3Mw","altText":"200_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189501_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3fGltYWdlL2pwZWd8YURJNEwyZzJOeTh4TlRBNU56Y3pPRGt4T1RrMk5pOHhNakJmTVRReE9EazFNREZmUkVVdWFuQm58NDQ3MmJjZTk0ZGZjMjcyZGZmZTY0NGMyZjVlMDE4ZTIzNzU1NTMyNWNkODcyM2U5YWUxNjE5NWQ3NjFkMTE2ZA","altText":"120_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189501_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTQ4Mjl8aW1hZ2UvanBlZ3xhREUxTDJnMlppOHhOVEE1Tnpjek5qZzRPRE0xTUF8MWM1ZjVkZjMyYjBkY2JjM2ExMTE5ODc3ZjZhMjU3NjA3M2M3NmEyNGVkYjBmZDJlZDU0ZDVkY2ZmMTExMzVlOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189501_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwMjV8aW1hZ2UvanBlZ3xhREV4TDJoaE1pOHhOVEE1TWpRM05UYzFOalUzTkM4eU1EQXdYekUwTVRnNU5EYzFYMFJGTG1wd1p3fDcxYTg5MzlhYTM5Mjk4NGJiZTcwN2NhMmZhMTQxNDE0NDZjMzVmYzY3ZWI0NzM5NjVhODUxMzRlMDhhNTM5ZDA","altText":"2000_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189475_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwMjV8aW1hZ2UvanBlZ3xhREV4TDJoaE1pOHhOVEE1TWpRM05UYzFOalUzTkM4eU1EQXdYekUwTVRnNU5EYzFYMFJGTG1wd1p3fDcxYTg5MzlhYTM5Mjk4NGJiZTcwN2NhMmZhMTQxNDE0NDZjMzVmYzY3ZWI0NzM5NjVhODUxMzRlMDhhNTM5ZDA","altText":"2000_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189475_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwMjV8aW1hZ2UvanBlZ3xhREV4TDJoaE1pOHhOVEE1TWpRM05UYzFOalUzTkM4eU1EQXdYekUwTVRnNU5EYzFYMFJGTG1wd1p3fDcxYTg5MzlhYTM5Mjk4NGJiZTcwN2NhMmZhMTQxNDE0NDZjMzVmYzY3ZWI0NzM5NjVhODUxMzRlMDhhNTM5ZDA","altText":"2000_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189475_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YUdRd0wyZ3hZeTh4TlRBNU1qUTNOekV6TWpnek1DOHlNREJmTVRReE9EazBOelZmUkVVdWFuQm58YzRiMTVkYmRkMGUyMWJkNWE5ZjJmZWJlZWYyY2U4MjEyYjlhODhjYmNmOTY1YWFjOTQ5YWU4NzJkMWExMTM1Nw","altText":"200_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189475_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YUdRd0wyZ3hZeTh4TlRBNU1qUTNOekV6TWpnek1DOHlNREJmTVRReE9EazBOelZmUkVVdWFuQm58YzRiMTVkYmRkMGUyMWJkNWE5ZjJmZWJlZWYyY2U4MjEyYjlhODhjYmNmOTY1YWFjOTQ5YWU4NzJkMWExMTM1Nw","altText":"200_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189475_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwMjV8aW1hZ2UvanBlZ3xhREV4TDJoaE1pOHhOVEE1TWpRM05UYzFOalUzTkM4eU1EQXdYekUwTVRnNU5EYzFYMFJGTG1wd1p3fDcxYTg5MzlhYTM5Mjk4NGJiZTcwN2NhMmZhMTQxNDE0NDZjMzVmYzY3ZWI0NzM5NjVhODUxMzRlMDhhNTM5ZDA","altText":"2000_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189475_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzQ3M3xpbWFnZS9qcGVnfGFEazRMMmcxTUM4eE5UQTVNalEzTmpBeE9EY3hPQzh4TkRRd1h6RTBNVGc1TkRjMVgwUkZMbXB3Wnd8NGYzZjQ4ZDMyNTU1MDE1ODQ0YTc4MzdjOWVkYzJkYzA1Y2E1YjE0ODViYjAzNWY4ODE1NjRlN2I5YWFmOTljMw","altText":"1440_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189475_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTU0M3xpbWFnZS9qcGVnfGFEQTJMMmcwT1M4eE5UQTVNalEzTmpJNE1EZzJNaTh4TWpnd1h6RTBNVGc1TkRjMVgwUkZMbXB3Wnd8NTQwNDYyNjFiNjVhNjM4NWJkZTM4Y2RjOTIzYjg4YTU5NTM1MDNkYmY3MDdkNzQ5YzcyNmY1ZjlmMjZhYTA0MA","altText":"1280_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189475_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTMxMHxpbWFnZS9qcGVnfGFETTNMMmd6Wmk4eE5UQTVNalEzTmpVME16QXdOaTh4TURJMFh6RTBNVGc1TkRjMVgwUkZMbXB3Wnd8YWQ3NGE2Njc1MmJiYjFlMGNkM2MwZGI4MjVhMWUwYTQxNmQwOWI2MDZkM2U0OTAwMWExZGMzMTRmYTU4ZmYzYw","altText":"1024_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189475_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU3NXxpbWFnZS9qcGVnfGFETmhMMmd6WXk4eE5UQTVNalEzTmpZd09EVTBNaTgzTmpoZk1UUXhPRGswTnpWZlJFVXVhbkJufDM5YmU3NTk2ZWM0YTAyOTZmYWNlYmFlMGQ3NDM4MzE5OTQyNGZjZTRhYTE1NjM0NzU3MGIxYjgxZDQ2M2FjNDM","altText":"768_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189475_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxNXxpbWFnZS9qcGVnfGFHRTRMMmd6TkM4eE5UQTVNalEzTmpnM01EWTROaTgwT0RCZk1UUXhPRGswTnpWZlJFVXVhbkJufDBmNTQxZmNkNGU0YmQ1NWE0MTkyNGVmNmJmYTgyOTNhMGNiOWI4ZWU2MTU5NTliZDczZWIzZGE0ZmNlZGEwMjQ","altText":"480_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189475_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YUdRd0wyZ3hZeTh4TlRBNU1qUTNOekV6TWpnek1DOHlNREJmTVRReE9EazBOelZmUkVVdWFuQm58YzRiMTVkYmRkMGUyMWJkNWE5ZjJmZWJlZWYyY2U4MjEyYjlhODhjYmNmOTY1YWFjOTQ5YWU4NzJkMWExMTM1Nw","altText":"200_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189475_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzkxfGltYWdlL2pwZWd8YUdWbEwyZ3pOQzh4TlRBNU1qUTNOemcxTXpjeU5pOHhNakJmTVRReE9EazBOelZmUkVVdWFuQm58ZThmYTEyYzEyOTUxMjQzNjNiMTc3ZDBlMDQ3MGFjMjk5NzFiOTMwYWVjNDZhMmRhN2I0MGYwOGJlYmM0NDgwZg","altText":"120_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189475_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjk2MTIwfGltYWdlL2pwZWd8YURBd0wyaG1OQzh4TlRBNU1qUTNORGMwTURjMk5nfGIyNmJhZTY2N2YxNzkxZGIzNDY5ZTQ3NDlkZjRhOGZjZTMzNjhiNDg4ZGJlN2YxNmNjODJmMmI5MmJlYWRkMWY","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189475_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDM1fGltYWdlL2pwZWd8YUdFekwyZ3hZUzh4TlRFME1EazBNall4TURRMk1pOHlNREJmTVRRd01UQXdOVEZmUlU0dWFuQm58ZmUyNWMwNjViOTI5ZTZhZThjMjg3YmZlZWExMGJiNjE5YTkyNmRkNjU2MzlhYWQ2ZjlhYTQ5Y2Q2ZGVkYzNkNQ","altText":"200_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14010051_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDM1fGltYWdlL2pwZWd8YUdFekwyZ3hZUzh4TlRFME1EazBNall4TURRMk1pOHlNREJmTVRRd01UQXdOVEZmUlU0dWFuQm58ZmUyNWMwNjViOTI5ZTZhZThjMjg3YmZlZWExMGJiNjE5YTkyNmRkNjU2MzlhYWQ2ZjlhYTQ5Y2Q2ZGVkYzNkNQ","altText":"200_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14010051_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTkwMnxpbWFnZS9qcGVnfGFEY3pMMmd5TVM4eE5URTBNRGswTWpReE16ZzFOQzh4TURJMFh6RTBNREV3TURVeFgwVk9MbXB3Wnd8NzMxZjA3NWQyNDFmMGEyMTM0N2VjZjNlZmU2ZmIxMDkwN2Y1MjBlMTFjOTIxMDU4ZTE3NTYzYWI1M2Y0YmZkNQ","altText":"1024_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14010051_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NjU5NXxpbWFnZS9qcGVnfGFHTTFMMmd5TUM4eE5URTBNRGswTWpRM09UTTVNQzgzTmpoZk1UUXdNVEF3TlRGZlJVNHVhbkJufGE5OTQzZjY0NjljZWJhYjk1MWYzZWQ3ZjQ3NDRhNDdlOGFhOGIyOWQxZWM1MWNiZmZiYmIzODYzNmJkZmFmZjM","altText":"768_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14010051_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU3OHxpbWFnZS9qcGVnfGFHSTBMMmd4WkM4eE5URTBNRGswTWpVME5Ea3lOaTgwT0RCZk1UUXdNVEF3TlRGZlJVNHVhbkJufDY4OTZjNGQyZTJiMzQyYzJiYWUyZjljMjZiZWI1ZWExZjdiYmYxNjM0MjUyMjhkOTBiMTkxMGI1ZTQyMDAzMzc","altText":"480_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14010051_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDM1fGltYWdlL2pwZWd8YUdFekwyZ3hZUzh4TlRFME1EazBNall4TURRMk1pOHlNREJmTVRRd01UQXdOVEZmUlU0dWFuQm58ZmUyNWMwNjViOTI5ZTZhZThjMjg3YmZlZWExMGJiNjE5YTkyNmRkNjU2MzlhYWQ2ZjlhYTQ5Y2Q2ZGVkYzNkNQ","altText":"200_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14010051_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzI3fGltYWdlL2pwZWd8YUdVMUwyZ3hNeTh4TlRFME1EazBNamd3TnpBM01DOHhNakJmTVRRd01UQXdOVEZmUlU0dWFuQm58ZWVkNGYxNjNmYzM2NTdiNDJjNzU3ZjI1Nzk2NzNhMzM0ZTQ0M2NlN2IwMzY2M2Y1NjE1OWJiYTAzOGIzNzMwNQ","altText":"120_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14010051_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjU1ODR8aW1hZ2UvanBlZ3xhR1ptTDJnd1lpOHhOVEE1TnpJd016UTVNRGcwTmd8NWRhNDA4Njc0NDM4NWJmNTQzOTcyYzkxYjYwYTAwZTY0NWNmMmJlNzcyNjIwZmJkNWVhNjEzMGNjODZhMmQ3Nw","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14010051_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2597618_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2597618_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2597618_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY2fGltYWdlL2pwZWd8YURBM0wyZzFOUzh4TlRBMk56WTNNRGN3T0RJMU5DOHlNREJmTWpVNU56WXhPRjlFUlM1cWNHY3xhMTE4MTg3OWRkNmE0OTk1ZjE5MGQ4ZmZiZWU1MDE4OTllZmY4NTczOTkwNjIzZTdlZDNiNjAwYWFmNGMxZWQ2","altText":"200_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2597618_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY2fGltYWdlL2pwZWd8YURBM0wyZzFOUzh4TlRBMk56WTNNRGN3T0RJMU5DOHlNREJmTWpVNU56WXhPRjlFUlM1cWNHY3xhMTE4MTg3OWRkNmE0OTk1ZjE5MGQ4ZmZiZWU1MDE4OTllZmY4NTczOTkwNjIzZTdlZDNiNjAwYWFmNGMxZWQ2","altText":"200_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2597618_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHWmtMMmc0TWk4eE5UQTJOelkyT1RJMk5qUTJNaTh5TURBd1h6STFPVGMyTVRoZlJFVXVhbkJufGQwZDc4MDAyN2Y0OWQ5Y2Y4MTRlYmI2ZGU4ZGNmZGY1OTRkYWY2YTY1ZGY2ZjJmMDJmOTNmYjFkMjNkZTg0Njg","altText":"2000_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2597618_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFHTmlMMmc0WXk4eE5UQTJOelkyT1RVeU9EWXdOaTh4TkRRd1h6STFPVGMyTVRoZlJFVXVhbkJufDQ3NmMwOGFlZjBkNjc1MjU1ZjhmNTY1NDdiZDFjNTlmODBiZWMxZjgzYTI4NWRlOGUyYTM1MzA2OTQ2NzZlOTE","altText":"1440_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2597618_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU0M3xpbWFnZS9qcGVnfGFEVmlMMmc1Tnk4eE5UQTJOelkyT1RnMU5qSTROaTh4TWpnd1h6STFPVGMyTVRoZlJFVXVhbkJufGE5YjU1M2I4Y2MwZGMxOWY3NDk3YWRkNWQ3ZjlmNGViZWI1MzdjNzUxMTM3YjZhZDQ4ZmI1MzFlMjYwNzNiZTQ","altText":"1280_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2597618_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTU3NnxpbWFnZS9qcGVnfGFHWmlMMmcyT0M4eE5UQTJOelkzTURFMU1URTVPQzh4TURJMFh6STFPVGMyTVRoZlJFVXVhbkJufDg0ZjhiZWMxZGJlMTgxNzZlZGIyNzExNjExNmVkNWQxOTQwNDNjZGU4NDVhYjhhNTVmMTlhOGI4YWY5ZTkxNDc","altText":"1024_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2597618_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk5MnxpbWFnZS9qcGVnfGFHUXpMMmcyTVM4eE5UQTJOelkzTURNNE1EVTNOQzgzTmpoZk1qVTVOell4T0Y5RVJTNXFjR2N8NmJiZDcwN2Y4ZmUyMjMwZTc5Y2E2NDg5YzNhZWM5NTBlZTYzNjVmODkyMDhhYmI0Yjg5Yzg0ZTJhNTVmMjUwNw","altText":"768_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2597618_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA0OXxpbWFnZS9qcGVnfGFHTTBMMmcxWWk4eE5UQTJOelkzTURVeE1UWTBOaTgwT0RCZk1qVTVOell4T0Y5RVJTNXFjR2N8MTFhYTkzZTBkMGNmNmZhZDEwYjJjMjAyNzQyZDc4ZmRiMThlMmU5MTAwNjZkNWRjYjg5ZWUwYzg1MzFhN2QxMg","altText":"480_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2597618_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY2fGltYWdlL2pwZWd8YURBM0wyZzFOUzh4TlRBMk56WTNNRGN3T0RJMU5DOHlNREJmTWpVNU56WXhPRjlFUlM1cWNHY3xhMTE4MTg3OWRkNmE0OTk1ZjE5MGQ4ZmZiZWU1MDE4OTllZmY4NTczOTkwNjIzZTdlZDNiNjAwYWFmNGMxZWQ2","altText":"200_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2597618_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2597618-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzg0fGltYWdlL2pwZWd8YURWaEwyZ3dOQzh4TlRBMk56WTNNVEkyTlRNeE1DOHhNakJmTWpVNU56WXhPRjlFUlM1cWNHY3w2NjU1ODJiZjNlMTE2ODM1YWE3NDFmODUyMTcyMzU5YTA5ZDE0ZDU3ZjA1NDNmMzljMTg1YjdhNTZlN2ExZDIz","altText":"120_2597618_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2597618_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTg4MzJ8aW1hZ2UvanBlZ3xhRFkwTDJneFl5OHhOVEEyTnpZMk9ETTBPRGsxT0F8M2FmYWZkMjI0YzZlZmRkMmQ4MmRjNTJjYjhhNWU3Nzc5MGY0ZmE3ZjdkYWMyZWM2ODZkMzJkYmRmMjc2YmQ2ZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2597618_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhRGhoTDJneFlTOHhOVEE1Tnpjek56SXhOakF6TUM4eU1EQXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fGI4NDVmNmUxMzAyYWVkNTBiZmU2MGM0ODQ0MzZjMzJmMzRiMGE5MjMyMDhlYTQyNmEyYjY5NGJkM2UyZmVjNTI","altText":"2000_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189501_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhRGhoTDJneFlTOHhOVEE1Tnpjek56SXhOakF6TUM4eU1EQXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fGI4NDVmNmUxMzAyYWVkNTBiZmU2MGM0ODQ0MzZjMzJmMzRiMGE5MjMyMDhlYTQyNmEyYjY5NGJkM2UyZmVjNTI","altText":"2000_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189501_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhRGhoTDJneFlTOHhOVEE1Tnpjek56SXhOakF6TUM4eU1EQXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fGI4NDVmNmUxMzAyYWVkNTBiZmU2MGM0ODQ0MzZjMzJmMzRiMGE5MjMyMDhlYTQyNmEyYjY5NGJkM2UyZmVjNTI","altText":"2000_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189501_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQyfGltYWdlL2pwZWd8YURJMEwyZzFNQzh4TlRBNU56Y3pPREk1TnpNM05DOHlNREJmTVRReE9EazFNREZmUkVVdWFuQm58YmJkZTgwZmZjZWM1NWM2MGNiNTIyOGY5ZmMyNjg1MDY1N2ZiMTM5MzUyZDVhMjI5OTNhMGIxNjdlNTU3ZDg3Mw","altText":"200_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189501_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQyfGltYWdlL2pwZWd8YURJMEwyZzFNQzh4TlRBNU56Y3pPREk1TnpNM05DOHlNREJmTVRReE9EazFNREZmUkVVdWFuQm58YmJkZTgwZmZjZWM1NWM2MGNiNTIyOGY5ZmMyNjg1MDY1N2ZiMTM5MzUyZDVhMjI5OTNhMGIxNjdlNTU3ZDg3Mw","altText":"200_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189501_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhRGhoTDJneFlTOHhOVEE1Tnpjek56SXhOakF6TUM4eU1EQXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fGI4NDVmNmUxMzAyYWVkNTBiZmU2MGM0ODQ0MzZjMzJmMzRiMGE5MjMyMDhlYTQyNmEyYjY5NGJkM2UyZmVjNTI","altText":"2000_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189501_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhR0poTDJneE15OHhOVEE1Tnpjek56UXhNall6T0M4eE5EUXdYekUwTVRnNU5UQXhYMFJGTG1wd1p3fDkzMGNjM2VkNTFiMzUyMTYyYjlkMmRlZDkwZjllZTBmMDllMTY1MDQwMzA2ZDBjNmZhNzM5ZGY5YjZmNmNhMDM","altText":"1440_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189501_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcxMzB8aW1hZ2UvanBlZ3xhR1ppTDJnd1ppOHhOVEE1Tnpjek56VTBNemN4TUM4eE1qZ3dYekUwTVRnNU5UQXhYMFJGTG1wd1p3fDExZDE0MTlhMGZhNTg1YmM5YzMzOWNmMmM3MjAxMmQ5OGRjODU4YWMwY2NlNzg3MWE1NmRjMGE5ZmNmMDJlZmQ","altText":"1280_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189501_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTgxOXxpbWFnZS9qcGVnfGFETmpMMmd3WXk4eE5UQTVOemN6TnpZM05EYzRNaTh4TURJMFh6RTBNVGc1TlRBeFgwUkZMbXB3Wnd8MDQyMzllMDI3MWNiNjRkNDFlZGNhMmU5MmIyM2MxMDgwYTZlMTk3N2MyYjEwM2E3NjdkMTAxZTFlMzc5OTg5MQ","altText":"1024_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189501_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjM3MnxpbWFnZS9qcGVnfGFHTTBMMmd3TWk4eE5UQTVOemN6Tnprd05ERTFPQzgzTmpoZk1UUXhPRGsxTURGZlJFVXVhbkJufGUwOTNmODM4ODQwMmM4NzU1ZTk0NzdiNDNlZjQxN2VjMjg4YWU4OTUzNzNmOWJjN2YyMjhmZTNlODE5MTcwZjI","altText":"768_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189501_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk5N3xpbWFnZS9qcGVnfGFHSTJMMmcwWWk4eE5UQTVOemN6T0RFd01EYzJOaTgwT0RCZk1UUXhPRGsxTURGZlJFVXVhbkJufGU0ZjQyMDMxZTg1YzliZGVkMThkYzFhNWFhNzIzMGIyY2M1NDEyOTg4M2RhYWNmYTA1YTIwYjJhYTM3MTkwMTA","altText":"480_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189501_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQyfGltYWdlL2pwZWd8YURJMEwyZzFNQzh4TlRBNU56Y3pPREk1TnpNM05DOHlNREJmTVRReE9EazFNREZmUkVVdWFuQm58YmJkZTgwZmZjZWM1NWM2MGNiNTIyOGY5ZmMyNjg1MDY1N2ZiMTM5MzUyZDVhMjI5OTNhMGIxNjdlNTU3ZDg3Mw","altText":"200_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189501_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189501-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3fGltYWdlL2pwZWd8YURJNEwyZzJOeTh4TlRBNU56Y3pPRGt4T1RrMk5pOHhNakJmTVRReE9EazFNREZmUkVVdWFuQm58NDQ3MmJjZTk0ZGZjMjcyZGZmZTY0NGMyZjVlMDE4ZTIzNzU1NTMyNWNkODcyM2U5YWUxNjE5NWQ3NjFkMTE2ZA","altText":"120_14189501_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189501_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTQ4Mjl8aW1hZ2UvanBlZ3xhREUxTDJnMlppOHhOVEE1Tnpjek5qZzRPRE0xTUF8MWM1ZjVkZjMyYjBkY2JjM2ExMTE5ODc3ZjZhMjU3NjA3M2M3NmEyNGVkYjBmZDJlZDU0ZDVkY2ZmMTExMzVlOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189501_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwMjV8aW1hZ2UvanBlZ3xhREV4TDJoaE1pOHhOVEE1TWpRM05UYzFOalUzTkM4eU1EQXdYekUwTVRnNU5EYzFYMFJGTG1wd1p3fDcxYTg5MzlhYTM5Mjk4NGJiZTcwN2NhMmZhMTQxNDE0NDZjMzVmYzY3ZWI0NzM5NjVhODUxMzRlMDhhNTM5ZDA","altText":"2000_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189475_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwMjV8aW1hZ2UvanBlZ3xhREV4TDJoaE1pOHhOVEE1TWpRM05UYzFOalUzTkM4eU1EQXdYekUwTVRnNU5EYzFYMFJGTG1wd1p3fDcxYTg5MzlhYTM5Mjk4NGJiZTcwN2NhMmZhMTQxNDE0NDZjMzVmYzY3ZWI0NzM5NjVhODUxMzRlMDhhNTM5ZDA","altText":"2000_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189475_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwMjV8aW1hZ2UvanBlZ3xhREV4TDJoaE1pOHhOVEE1TWpRM05UYzFOalUzTkM4eU1EQXdYekUwTVRnNU5EYzFYMFJGTG1wd1p3fDcxYTg5MzlhYTM5Mjk4NGJiZTcwN2NhMmZhMTQxNDE0NDZjMzVmYzY3ZWI0NzM5NjVhODUxMzRlMDhhNTM5ZDA","altText":"2000_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189475_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YUdRd0wyZ3hZeTh4TlRBNU1qUTNOekV6TWpnek1DOHlNREJmTVRReE9EazBOelZmUkVVdWFuQm58YzRiMTVkYmRkMGUyMWJkNWE5ZjJmZWJlZWYyY2U4MjEyYjlhODhjYmNmOTY1YWFjOTQ5YWU4NzJkMWExMTM1Nw","altText":"200_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189475_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YUdRd0wyZ3hZeTh4TlRBNU1qUTNOekV6TWpnek1DOHlNREJmTVRReE9EazBOelZmUkVVdWFuQm58YzRiMTVkYmRkMGUyMWJkNWE5ZjJmZWJlZWYyY2U4MjEyYjlhODhjYmNmOTY1YWFjOTQ5YWU4NzJkMWExMTM1Nw","altText":"200_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189475_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwMjV8aW1hZ2UvanBlZ3xhREV4TDJoaE1pOHhOVEE1TWpRM05UYzFOalUzTkM4eU1EQXdYekUwTVRnNU5EYzFYMFJGTG1wd1p3fDcxYTg5MzlhYTM5Mjk4NGJiZTcwN2NhMmZhMTQxNDE0NDZjMzVmYzY3ZWI0NzM5NjVhODUxMzRlMDhhNTM5ZDA","altText":"2000_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189475_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzQ3M3xpbWFnZS9qcGVnfGFEazRMMmcxTUM4eE5UQTVNalEzTmpBeE9EY3hPQzh4TkRRd1h6RTBNVGc1TkRjMVgwUkZMbXB3Wnd8NGYzZjQ4ZDMyNTU1MDE1ODQ0YTc4MzdjOWVkYzJkYzA1Y2E1YjE0ODViYjAzNWY4ODE1NjRlN2I5YWFmOTljMw","altText":"1440_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189475_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTU0M3xpbWFnZS9qcGVnfGFEQTJMMmcwT1M4eE5UQTVNalEzTmpJNE1EZzJNaTh4TWpnd1h6RTBNVGc1TkRjMVgwUkZMbXB3Wnd8NTQwNDYyNjFiNjVhNjM4NWJkZTM4Y2RjOTIzYjg4YTU5NTM1MDNkYmY3MDdkNzQ5YzcyNmY1ZjlmMjZhYTA0MA","altText":"1280_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189475_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTMxMHxpbWFnZS9qcGVnfGFETTNMMmd6Wmk4eE5UQTVNalEzTmpVME16QXdOaTh4TURJMFh6RTBNVGc1TkRjMVgwUkZMbXB3Wnd8YWQ3NGE2Njc1MmJiYjFlMGNkM2MwZGI4MjVhMWUwYTQxNmQwOWI2MDZkM2U0OTAwMWExZGMzMTRmYTU4ZmYzYw","altText":"1024_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189475_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU3NXxpbWFnZS9qcGVnfGFETmhMMmd6WXk4eE5UQTVNalEzTmpZd09EVTBNaTgzTmpoZk1UUXhPRGswTnpWZlJFVXVhbkJufDM5YmU3NTk2ZWM0YTAyOTZmYWNlYmFlMGQ3NDM4MzE5OTQyNGZjZTRhYTE1NjM0NzU3MGIxYjgxZDQ2M2FjNDM","altText":"768_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189475_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxNXxpbWFnZS9qcGVnfGFHRTRMMmd6TkM4eE5UQTVNalEzTmpnM01EWTROaTgwT0RCZk1UUXhPRGswTnpWZlJFVXVhbkJufDBmNTQxZmNkNGU0YmQ1NWE0MTkyNGVmNmJmYTgyOTNhMGNiOWI4ZWU2MTU5NTliZDczZWIzZGE0ZmNlZGEwMjQ","altText":"480_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189475_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YUdRd0wyZ3hZeTh4TlRBNU1qUTNOekV6TWpnek1DOHlNREJmTVRReE9EazBOelZmUkVVdWFuQm58YzRiMTVkYmRkMGUyMWJkNWE5ZjJmZWJlZWYyY2U4MjEyYjlhODhjYmNmOTY1YWFjOTQ5YWU4NzJkMWExMTM1Nw","altText":"200_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189475_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189475-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzkxfGltYWdlL2pwZWd8YUdWbEwyZ3pOQzh4TlRBNU1qUTNOemcxTXpjeU5pOHhNakJmTVRReE9EazBOelZmUkVVdWFuQm58ZThmYTEyYzEyOTUxMjQzNjNiMTc3ZDBlMDQ3MGFjMjk5NzFiOTMwYWVjNDZhMmRhN2I0MGYwOGJlYmM0NDgwZg","altText":"120_14189475_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189475_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjk2MTIwfGltYWdlL2pwZWd8YURBd0wyaG1OQzh4TlRBNU1qUTNORGMwTURjMk5nfGIyNmJhZTY2N2YxNzkxZGIzNDY5ZTQ3NDlkZjRhOGZjZTMzNjhiNDg4ZGJlN2YxNmNjODJmMmI5MmJlYWRkMWY","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189475_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDM1fGltYWdlL2pwZWd8YUdFekwyZ3hZUzh4TlRFME1EazBNall4TURRMk1pOHlNREJmTVRRd01UQXdOVEZmUlU0dWFuQm58ZmUyNWMwNjViOTI5ZTZhZThjMjg3YmZlZWExMGJiNjE5YTkyNmRkNjU2MzlhYWQ2ZjlhYTQ5Y2Q2ZGVkYzNkNQ","altText":"200_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14010051_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDM1fGltYWdlL2pwZWd8YUdFekwyZ3hZUzh4TlRFME1EazBNall4TURRMk1pOHlNREJmTVRRd01UQXdOVEZmUlU0dWFuQm58ZmUyNWMwNjViOTI5ZTZhZThjMjg3YmZlZWExMGJiNjE5YTkyNmRkNjU2MzlhYWQ2ZjlhYTQ5Y2Q2ZGVkYzNkNQ","altText":"200_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14010051_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTkwMnxpbWFnZS9qcGVnfGFEY3pMMmd5TVM4eE5URTBNRGswTWpReE16ZzFOQzh4TURJMFh6RTBNREV3TURVeFgwVk9MbXB3Wnd8NzMxZjA3NWQyNDFmMGEyMTM0N2VjZjNlZmU2ZmIxMDkwN2Y1MjBlMTFjOTIxMDU4ZTE3NTYzYWI1M2Y0YmZkNQ","altText":"1024_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14010051_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NjU5NXxpbWFnZS9qcGVnfGFHTTFMMmd5TUM4eE5URTBNRGswTWpRM09UTTVNQzgzTmpoZk1UUXdNVEF3TlRGZlJVNHVhbkJufGE5OTQzZjY0NjljZWJhYjk1MWYzZWQ3ZjQ3NDRhNDdlOGFhOGIyOWQxZWM1MWNiZmZiYmIzODYzNmJkZmFmZjM","altText":"768_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14010051_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU3OHxpbWFnZS9qcGVnfGFHSTBMMmd4WkM4eE5URTBNRGswTWpVME5Ea3lOaTgwT0RCZk1UUXdNVEF3TlRGZlJVNHVhbkJufDY4OTZjNGQyZTJiMzQyYzJiYWUyZjljMjZiZWI1ZWExZjdiYmYxNjM0MjUyMjhkOTBiMTkxMGI1ZTQyMDAzMzc","altText":"480_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14010051_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDM1fGltYWdlL2pwZWd8YUdFekwyZ3hZUzh4TlRFME1EazBNall4TURRMk1pOHlNREJmTVRRd01UQXdOVEZmUlU0dWFuQm58ZmUyNWMwNjViOTI5ZTZhZThjMjg3YmZlZWExMGJiNjE5YTkyNmRkNjU2MzlhYWQ2ZjlhYTQ5Y2Q2ZGVkYzNkNQ","altText":"200_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14010051_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14010051-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzI3fGltYWdlL2pwZWd8YUdVMUwyZ3hNeTh4TlRFME1EazBNamd3TnpBM01DOHhNakJmTVRRd01UQXdOVEZmUlU0dWFuQm58ZWVkNGYxNjNmYzM2NTdiNDJjNzU3ZjI1Nzk2NzNhMzM0ZTQ0M2NlN2IwMzY2M2Y1NjE1OWJiYTAzOGIzNzMwNQ","altText":"120_14010051_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14010051_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjU1ODR8aW1hZ2UvanBlZ3xhR1ptTDJnd1lpOHhOVEE1TnpJd016UTVNRGcwTmd8NWRhNDA4Njc0NDM4NWJmNTQzOTcyYzkxYjYwYTAwZTY0NWNmMmJlNzcyNjIwZmJkNWVhNjEzMGNjODZhMmQ3Nw","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14010051_EN.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2050-324","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2050-324","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143964982","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with operating slots; 1 mm²; Center terminal block without snap-in mounting foot, without mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60499730","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2050-324
2-conductor miniature through terminal block; with operating slots; 1 mm²; Center terminal block without snap-in mounting foot, without mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; blue
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.