[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2052-301/000-014","name":"2-conductor miniature through terminal block; with operating slots; 2.5 mm²; End terminal block with mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; brown","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2052-301_000-014","description":"<h2>Through terminal block, 2052 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2052-301/000-014) simplifies electrical installations. Our mini rail-mount terminal blocks are perfect for working in small spaces thanks to their compact design. With various mounting and actuation options, they offer complete flexibility. Rated current and voltage are key factors to consider when choosing a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. You can connect a single potential using the two clamping points. The brown housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. You can connect copper conductors thanks to front-entry wiring. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTczODR8aW1hZ2UvanBlZ3xhR0U1TDJoaFl5OHhOVEE1TkRZd05ERXpOalEzT0F8NTc4MGE0Y2IwNWExZjkyYzA3YWFhZWY2MGZhMGE5ZDZhMDcyM2NmM2RlNTA2ZDZmODg1ZmU1M2Y4YmMzMWNlMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"9693292_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1MzZ8aW1hZ2UvanBlZ3xhREV4TDJnME5pOHhOVEE1TkRZd05UQTFNems0TWk4eE5EUXdYemsyT1RNeU9USmZSRVV1YW5CbnxiNzA4NDY3Y2JhZmViNWJkNmI5NjdlMGU3MDVjYWFjZGU4ZmIxYWQ4OGMwZjE5MjY3Yjc3ZWI1MmQ0NjA4OWU3","altText":"1440_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODgzN3xpbWFnZS9qcGVnfGFEUXlMMmd6WXk4eE5UQTVORFl3TlRNeE5qRXlOaTh4TWpnd1h6azJPVE15T1RKZlJFVXVhbkJufDFiNGU3MjQ2NTdhNWEyZDAyOTE4ODAwYzE4M2VkMjhkYTNhMDljOTk4MzBjZWE0MTg1ZDZhNjk0MmNlNThmZDU","altText":"1280_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjMyNXxpbWFnZS9qcGVnfGFHSXpMMmd6TVM4eE5UQTVORFl3TlRZME16Z3dOaTh4TURJMFh6azJPVE15T1RKZlJFVXVhbkJufDU5MDgxMTQ0NzQyNjA3MjExYzIzMjUzYjY0NGZjYWRiMzhkYzU2YWY2ZjYzNzA1YjhjZmNhNzRiNjVlYmI0MjA","altText":"1024_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTA2NHxpbWFnZS9qcGVnfGFESXpMMmd5Tnk4eE5UQTVORFl3TlRrM01UUTROaTgzTmpoZk9UWTVNekk1TWw5RVJTNXFjR2N8YjdjNTY5ZjI2YWQ0OTVjODliN2U2NzY1NWI3MmFjZmQ1YmMxZWVkNWNjYTVjMmQ4NTlhOWQ4MmJiZTlhY2I4Mg","altText":"768_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5MXxpbWFnZS9qcGVnfGFEVTJMMmd5WVM4eE5UQTVORFl3TmpJek16WXpNQzgwT0RCZk9UWTVNekk1TWw5RVJTNXFjR2N8MzA4YmRlMmJjMzU3MTYyMjQwYjY5YWIzZjg0MTczNGEyZGM1YmY2ZWUyMzk4MTcxOThmMzliZjA3YzQyNTkzNg","altText":"480_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YUROakwyZ3pOUzh4TlRBNU5EWXdOalU1TkRBM09DOHlNREJmT1RZNU16STVNbDlFUlM1cWNHY3w2YzUwMDczY2Y4ODJjMjAwZWU0ODczNGVlMmViZmU2MGQzMTBjNWQwNmYyM2I2MjI5NGVmNGQwYWQwZjkwNjA4","altText":"200_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YUROakwyZ3pOUzh4TlRBNU5EWXdOalU1TkRBM09DOHlNREJmT1RZNU16STVNbDlFUlM1cWNHY3w2YzUwMDczY2Y4ODJjMjAwZWU0ODczNGVlMmViZmU2MGQzMTBjNWQwNmYyM2I2MjI5NGVmNGQwYWQwZjkwNjA4","altText":"200_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YUROakwyZ3pOUzh4TlRBNU5EWXdOalU1TkRBM09DOHlNREJmT1RZNU16STVNbDlFUlM1cWNHY3w2YzUwMDczY2Y4ODJjMjAwZWU0ODczNGVlMmViZmU2MGQzMTBjNWQwNmYyM2I2MjI5NGVmNGQwYWQwZjkwNjA4","altText":"200_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9693292_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTcwfGltYWdlL2pwZWd8YURkaEwyaGhNUzh4TlRBNU5EWXdOell3T1RnNE5pOHhNakJmT1RZNU16STVNbDlFUlM1cWNHY3xhN2Y2MDJjYjQyYzYxN2U3MTJkNjIyYTdmOTAyNTA3MWRlZWY2NGI1OGQwOTg4N2Q4ZjhkZjk5OTMzNzA1OGZj","altText":"120_9693292_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_9693292_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9693292_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9693292_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9693292_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YUROakwyZ3pOUzh4TlRBNU5EWXdOalU1TkRBM09DOHlNREJmT1RZNU16STVNbDlFUlM1cWNHY3w2YzUwMDczY2Y4ODJjMjAwZWU0ODczNGVlMmViZmU2MGQzMTBjNWQwNmYyM2I2MjI5NGVmNGQwYWQwZjkwNjA4","altText":"200_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9693292_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YUROakwyZ3pOUzh4TlRBNU5EWXdOalU1TkRBM09DOHlNREJmT1RZNU16STVNbDlFUlM1cWNHY3w2YzUwMDczY2Y4ODJjMjAwZWU0ODczNGVlMmViZmU2MGQzMTBjNWQwNmYyM2I2MjI5NGVmNGQwYWQwZjkwNjA4","altText":"200_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9693292_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9693292_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1MzZ8aW1hZ2UvanBlZ3xhREV4TDJnME5pOHhOVEE1TkRZd05UQTFNems0TWk4eE5EUXdYemsyT1RNeU9USmZSRVV1YW5CbnxiNzA4NDY3Y2JhZmViNWJkNmI5NjdlMGU3MDVjYWFjZGU4ZmIxYWQ4OGMwZjE5MjY3Yjc3ZWI1MmQ0NjA4OWU3","altText":"1440_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9693292_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODgzN3xpbWFnZS9qcGVnfGFEUXlMMmd6WXk4eE5UQTVORFl3TlRNeE5qRXlOaTh4TWpnd1h6azJPVE15T1RKZlJFVXVhbkJufDFiNGU3MjQ2NTdhNWEyZDAyOTE4ODAwYzE4M2VkMjhkYTNhMDljOTk4MzBjZWE0MTg1ZDZhNjk0MmNlNThmZDU","altText":"1280_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9693292_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjMyNXxpbWFnZS9qcGVnfGFHSXpMMmd6TVM4eE5UQTVORFl3TlRZME16Z3dOaTh4TURJMFh6azJPVE15T1RKZlJFVXVhbkJufDU5MDgxMTQ0NzQyNjA3MjExYzIzMjUzYjY0NGZjYWRiMzhkYzU2YWY2ZjYzNzA1YjhjZmNhNzRiNjVlYmI0MjA","altText":"1024_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9693292_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTA2NHxpbWFnZS9qcGVnfGFESXpMMmd5Tnk4eE5UQTVORFl3TlRrM01UUTROaTgzTmpoZk9UWTVNekk1TWw5RVJTNXFjR2N8YjdjNTY5ZjI2YWQ0OTVjODliN2U2NzY1NWI3MmFjZmQ1YmMxZWVkNWNjYTVjMmQ4NTlhOWQ4MmJiZTlhY2I4Mg","altText":"768_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9693292_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5MXxpbWFnZS9qcGVnfGFEVTJMMmd5WVM4eE5UQTVORFl3TmpJek16WXpNQzgwT0RCZk9UWTVNekk1TWw5RVJTNXFjR2N8MzA4YmRlMmJjMzU3MTYyMjQwYjY5YWIzZjg0MTczNGEyZGM1YmY2ZWUyMzk4MTcxOThmMzliZjA3YzQyNTkzNg","altText":"480_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9693292_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YUROakwyZ3pOUzh4TlRBNU5EWXdOalU1TkRBM09DOHlNREJmT1RZNU16STVNbDlFUlM1cWNHY3w2YzUwMDczY2Y4ODJjMjAwZWU0ODczNGVlMmViZmU2MGQzMTBjNWQwNmYyM2I2MjI5NGVmNGQwYWQwZjkwNjA4","altText":"200_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9693292_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTcwfGltYWdlL2pwZWd8YURkaEwyaGhNUzh4TlRBNU5EWXdOell3T1RnNE5pOHhNakJmT1RZNU16STVNbDlFUlM1cWNHY3xhN2Y2MDJjYjQyYzYxN2U3MTJkNjIyYTdmOTAyNTA3MWRlZWY2NGI1OGQwOTg4N2Q4ZjhkZjk5OTMzNzA1OGZj","altText":"120_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9693292_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTczODR8aW1hZ2UvanBlZ3xhR0U1TDJoaFl5OHhOVEE1TkRZd05ERXpOalEzT0F8NTc4MGE0Y2IwNWExZjkyYzA3YWFhZWY2MGZhMGE5ZDZhMDcyM2NmM2RlNTA2ZDZmODg1ZmU1M2Y4YmMzMWNlMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9693292_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAwODl8aW1hZ2UvanBlZ3xhRGs1TDJobU9TOHhOVEE1TmpJeU1UYzVORE16TkM4eU1EQXdYemsyT1RNeU9EZGZSRVV1YW5Cbnw1YTUyODJiYmJlMDFlMTRhM2RjM2MxNjNkZDEyMWYzODhmZDQwNjFlOWZhNjgyZTQzYjA4ZmU1NDlkOWU5MmQw","altText":"2000_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9693287_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAwODl8aW1hZ2UvanBlZ3xhRGs1TDJobU9TOHhOVEE1TmpJeU1UYzVORE16TkM4eU1EQXdYemsyT1RNeU9EZGZSRVV1YW5Cbnw1YTUyODJiYmJlMDFlMTRhM2RjM2MxNjNkZDEyMWYzODhmZDQwNjFlOWZhNjgyZTQzYjA4ZmU1NDlkOWU5MmQw","altText":"2000_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9693287_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAwODl8aW1hZ2UvanBlZ3xhRGs1TDJobU9TOHhOVEE1TmpJeU1UYzVORE16TkM4eU1EQXdYemsyT1RNeU9EZGZSRVV1YW5Cbnw1YTUyODJiYmJlMDFlMTRhM2RjM2MxNjNkZDEyMWYzODhmZDQwNjFlOWZhNjgyZTQzYjA4ZmU1NDlkOWU5MmQw","altText":"2000_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9693287_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc0fGltYWdlL2pwZWd8YURGa0wyZzBNUzh4TlRBNU5qSXlNek16TkRRek1DOHlNREJmT1RZNU16STROMTlFUlM1cWNHY3w3ZmQ0N2IxMTZkM2U4NjkxMGUzNDMzNGJhYzY0ZmMyNmUzZjc2ZGJlNGE2NTI4YjhmYzFhN2UwZDNjOWVhMzdi","altText":"200_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9693287_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc0fGltYWdlL2pwZWd8YURGa0wyZzBNUzh4TlRBNU5qSXlNek16TkRRek1DOHlNREJmT1RZNU16STROMTlFUlM1cWNHY3w3ZmQ0N2IxMTZkM2U4NjkxMGUzNDMzNGJhYzY0ZmMyNmUzZjc2ZGJlNGE2NTI4YjhmYzFhN2UwZDNjOWVhMzdi","altText":"200_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9693287_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAwODl8aW1hZ2UvanBlZ3xhRGs1TDJobU9TOHhOVEE1TmpJeU1UYzVORE16TkM4eU1EQXdYemsyT1RNeU9EZGZSRVV1YW5Cbnw1YTUyODJiYmJlMDFlMTRhM2RjM2MxNjNkZDEyMWYzODhmZDQwNjFlOWZhNjgyZTQzYjA4ZmU1NDlkOWU5MmQw","altText":"2000_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9693287_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc0ODl8aW1hZ2UvanBlZ3xhR1ZrTDJoaU5DOHhOVEE1TmpJeU1qQTFOalEzT0M4eE5EUXdYemsyT1RNeU9EZGZSRVV1YW5CbnwyMjc3ZGY1MTk2ZWU3ZDYyZjVmZTg4NDMzODUwYjM4N2Q3ZWVhYjIxNzdhNjZkMTgxZDIyNDE3NTBlYzJhYmU2","altText":"1440_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9693287_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTgwMnxpbWFnZS9qcGVnfGFHSTBMMmhoWVM4eE5UQTVOakl5TWpNMU1UTTVNQzh4TWpnd1h6azJPVE15T0RkZlJFVXVhbkJufDhmMjc2MDUxYzNjMGYxYzM0Y2JkMzNlOWVlM2VlMWM2MTFlZjg2MDk1MjA1MDU2OThiMzA0ZDRiOTMxNzk3NjY","altText":"1280_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9693287_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzc1N3xpbWFnZS9qcGVnfGFHWTNMMmhoTXk4eE5UQTVOakl5TWpVME56azVPQzh4TURJMFh6azJPVE15T0RkZlJFVXVhbkJufDI0ODMyNWUyNTIzMjI1MTFmNGYwMzQ2ZWQ4NjY2YmRkYmY4OTM2YTY4ODIxYjFiMzIxZWY4MzliZWEyMWQ4NTQ","altText":"1024_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9693287_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjMxN3xpbWFnZS9qcGVnfGFERTFMMmc1WVM4eE5UQTVOakl5TWpneE1ERTBNaTgzTmpoZk9UWTVNekk0TjE5RVJTNXFjR2N8Y2VlMzI0MzI5MjA4OWE0NzBjMzY0MDgzY2M2YjcyMTUwMDJjMDQ5NTg3YjU4ZjhiM2U3MTY1NTQ1NGIxYmQ3NQ","altText":"768_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9693287_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4NnxpbWFnZS9qcGVnfGFHVmxMMmcwTnk4eE5UQTVOakl5TXpFek56Z3lNaTgwT0RCZk9UWTVNekk0TjE5RVJTNXFjR2N8NDI0MmU3ZDQzM2VjNmE2NjEwN2YwZDkwMzYzN2YxZTVmZGY2OWViNWU2MmU5ODdjYjQyOTY1NjAwYWY2MjRjOA","altText":"480_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9693287_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc0fGltYWdlL2pwZWd8YURGa0wyZzBNUzh4TlRBNU5qSXlNek16TkRRek1DOHlNREJmT1RZNU16STROMTlFUlM1cWNHY3w3ZmQ0N2IxMTZkM2U4NjkxMGUzNDMzNGJhYzY0ZmMyNmUzZjc2ZGJlNGE2NTI4YjhmYzFhN2UwZDNjOWVhMzdi","altText":"200_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9693287_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YURBeUwyZ3haaTh4TlRBNU5qSXlOREE0T0RBNU5DOHhNakJmT1RZNU16STROMTlFUlM1cWNHY3wwNTc4YjY3Y2YwZDk0MjRiM2RlZmNlMmI2YzkyMjYxNTY0YjExNTMzNjQ3NWYzZGNhNTNhZTk5OTU2NTYxZWY1","altText":"120_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9693287_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjg1Njl8aW1hZ2UvanBlZ3xhRGRqTDJobE1TOHhOVEE1TmpJeU1UQTNNelF6T0F8NjUxMGY0ZjM5MDEyOWM5NmE2YWYxYjhmZTU1OTRhZDczYjdiMzU0NDZiOWQxYjkyZWRjMTliZWNiNWQ0MmI2NQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9693287_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHRTFMMmhsWXk4eE5UQTVNRFF6TnpNeU5EZ3pNQzh5TURBd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8MWExMTk2ZGY5NzU1MGRkZmJmZDkyZDE5NmZiNGE0NmZhYTgyMzM2MmU2NGM1ODNjMDgwOTlkNDEzYTUzZTFmOQ","altText":"2000_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008369_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHRTFMMmhsWXk4eE5UQTVNRFF6TnpNeU5EZ3pNQzh5TURBd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8MWExMTk2ZGY5NzU1MGRkZmJmZDkyZDE5NmZiNGE0NmZhYTgyMzM2MmU2NGM1ODNjMDgwOTlkNDEzYTUzZTFmOQ","altText":"2000_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008369_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHRTFMMmhsWXk4eE5UQTVNRFF6TnpNeU5EZ3pNQzh5TURBd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8MWExMTk2ZGY5NzU1MGRkZmJmZDkyZDE5NmZiNGE0NmZhYTgyMzM2MmU2NGM1ODNjMDgwOTlkNDEzYTUzZTFmOQ","altText":"2000_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008369_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI1fGltYWdlL2pwZWd8YURnMUwyaGtOeTh4TlRBNU1EUXpOems0TURFNU1DOHlNREJmTVRRd01EZ3pOamxmUlU0dWFuQm58NDgyNjdhODUxOTg3ZWE4NzI1NTVmYzViYzM3ZTQzODFkNGMyNzcyNDBkMTRjYjQxNDc4ZjU5MmNiMzVmNmUyYQ","altText":"200_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008369_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI1fGltYWdlL2pwZWd8YURnMUwyaGtOeTh4TlRBNU1EUXpOems0TURFNU1DOHlNREJmTVRRd01EZ3pOamxmUlU0dWFuQm58NDgyNjdhODUxOTg3ZWE4NzI1NTVmYzViYzM3ZTQzODFkNGMyNzcyNDBkMTRjYjQxNDc4ZjU5MmNiMzVmNmUyYQ","altText":"200_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008369_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHRTFMMmhsWXk4eE5UQTVNRFF6TnpNeU5EZ3pNQzh5TURBd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8MWExMTk2ZGY5NzU1MGRkZmJmZDkyZDE5NmZiNGE0NmZhYTgyMzM2MmU2NGM1ODNjMDgwOTlkNDEzYTUzZTFmOQ","altText":"2000_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008369_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHVXpMMmhsWWk4eE5UQTVNRFF6TnpNNU1ETTJOaTh4TkRRd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8ZDY2ZDg2YzM5MzQxZjVjYzIzMzQwNDliMDQ1ZjYzY2RjOGI1ODFiMWE5N2NjYzc5NzU1YjQ4MzQzMmM4ZTI1Mg","altText":"1440_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14008369_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHVTJMMmhsT0M4eE5UQTVNRFF6TnpRMU5Ua3dNaTh4TWpnd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8YWY4YzU5YTM1MjNkOTdlODcyZjk0NTc4Y2EzNzJmODE3MzVhZTk4N2IwMTAzNzg0Yzg3YjA4YWRhNTAzOTBiOQ","altText":"1280_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14008369_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFERTFMMmhsTWk4eE5UQTVNRFF6TnpZMU1qVXhNQzh4TURJMFh6RTBNREE0TXpZNVgwVk9MbXB3Wnd8YTg5NjQ3MjFhYWNiNGM1ZGZkYTU3YTdhZDlkMGMwM2RiMGUzNjcxNTk3MDJmZGRjZjY3Y2E1N2JlZjM4ODdhYQ","altText":"1024_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14008369_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDAxN3xpbWFnZS9qcGVnfGFEVTRMMmhrWWk4eE5UQTVNRFF6TnpnME9URXhPQzgzTmpoZk1UUXdNRGd6TmpsZlJVNHVhbkJufGEwYmYxN2ZjYzA4MGY0ZjYxODJkZTY3YzBlMjNiMjJjN2NjMDljZTRkYzZlZTAxNGUxZjE5YzZkNzYzMjU2OTg","altText":"768_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14008369_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTExM3xpbWFnZS9qcGVnfGFEUTNMMmhrT0M4eE5UQTVNRFF6TnpreE5EWTFOQzgwT0RCZk1UUXdNRGd6TmpsZlJVNHVhbkJufDAyZjdlY2E1MjMyYTE3YWE3YjA0NDM2YWQxM2FkOWU4OGJjMWFjNWU1OWQ4ZjM1YWQ1ZjI4ZmIzMWJhN2FkNmM","altText":"480_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14008369_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI1fGltYWdlL2pwZWd8YURnMUwyaGtOeTh4TlRBNU1EUXpOems0TURFNU1DOHlNREJmTVRRd01EZ3pOamxmUlU0dWFuQm58NDgyNjdhODUxOTg3ZWE4NzI1NTVmYzViYzM3ZTQzODFkNGMyNzcyNDBkMTRjYjQxNDc4ZjU5MmNiMzVmNmUyYQ","altText":"200_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008369_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTEwfGltYWdlL2pwZWd8YUdVMEwyZzNaUzh4TlRBNU1EUXpPRFEzTVRjeE1DOHhNakJmTVRRd01EZ3pOamxmUlU0dWFuQm58OWQ2ZTlkZDY4ZWM0MDhmZWY1NjE5Y2ZhZTc1NGVmZDliYTEyM2E4YWQ0YjM0M2IzYTMwMTUxMTY1OWI4ZjQ2ZA","altText":"120_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14008369_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDczMTZ8aW1hZ2UvanBlZ3xhREl4TDJoaVpTOHhOVEE1TURRek5qa3pNVFl4TkF8NTdhY2E0MjJkMWFlY2ExNDdkNzVjM2IyZWEwNmE2ZDAxNzJjNTZmOGJhZWJiMDA4ZTk1MTRiNjI4NWExYjJhNQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14008369_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9693292_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9693292_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9693292_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YUROakwyZ3pOUzh4TlRBNU5EWXdOalU1TkRBM09DOHlNREJmT1RZNU16STVNbDlFUlM1cWNHY3w2YzUwMDczY2Y4ODJjMjAwZWU0ODczNGVlMmViZmU2MGQzMTBjNWQwNmYyM2I2MjI5NGVmNGQwYWQwZjkwNjA4","altText":"200_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9693292_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YUROakwyZ3pOUzh4TlRBNU5EWXdOalU1TkRBM09DOHlNREJmT1RZNU16STVNbDlFUlM1cWNHY3w2YzUwMDczY2Y4ODJjMjAwZWU0ODczNGVlMmViZmU2MGQzMTBjNWQwNmYyM2I2MjI5NGVmNGQwYWQwZjkwNjA4","altText":"200_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9693292_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4OTh8aW1hZ2UvanBlZ3xhRGhpTDJnNU55OHhOVEE1TkRZd05EYzVNVGd6T0M4eU1EQXdYemsyT1RNeU9USmZSRVV1YW5Cbnw4YzY1YmQxNGU1MjdlOGVkN2ZkMGVlMWRiNGEzMGJkZTNiY2ViNjAzMjQyNDcxMDYzOGQ0MzI4YWY1NjUxNWEw","altText":"2000_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9693292_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1MzZ8aW1hZ2UvanBlZ3xhREV4TDJnME5pOHhOVEE1TkRZd05UQTFNems0TWk4eE5EUXdYemsyT1RNeU9USmZSRVV1YW5CbnxiNzA4NDY3Y2JhZmViNWJkNmI5NjdlMGU3MDVjYWFjZGU4ZmIxYWQ4OGMwZjE5MjY3Yjc3ZWI1MmQ0NjA4OWU3","altText":"1440_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9693292_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODgzN3xpbWFnZS9qcGVnfGFEUXlMMmd6WXk4eE5UQTVORFl3TlRNeE5qRXlOaTh4TWpnd1h6azJPVE15T1RKZlJFVXVhbkJufDFiNGU3MjQ2NTdhNWEyZDAyOTE4ODAwYzE4M2VkMjhkYTNhMDljOTk4MzBjZWE0MTg1ZDZhNjk0MmNlNThmZDU","altText":"1280_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9693292_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjMyNXxpbWFnZS9qcGVnfGFHSXpMMmd6TVM4eE5UQTVORFl3TlRZME16Z3dOaTh4TURJMFh6azJPVE15T1RKZlJFVXVhbkJufDU5MDgxMTQ0NzQyNjA3MjExYzIzMjUzYjY0NGZjYWRiMzhkYzU2YWY2ZjYzNzA1YjhjZmNhNzRiNjVlYmI0MjA","altText":"1024_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9693292_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTA2NHxpbWFnZS9qcGVnfGFESXpMMmd5Tnk4eE5UQTVORFl3TlRrM01UUTROaTgzTmpoZk9UWTVNekk1TWw5RVJTNXFjR2N8YjdjNTY5ZjI2YWQ0OTVjODliN2U2NzY1NWI3MmFjZmQ1YmMxZWVkNWNjYTVjMmQ4NTlhOWQ4MmJiZTlhY2I4Mg","altText":"768_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9693292_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5MXxpbWFnZS9qcGVnfGFEVTJMMmd5WVM4eE5UQTVORFl3TmpJek16WXpNQzgwT0RCZk9UWTVNekk1TWw5RVJTNXFjR2N8MzA4YmRlMmJjMzU3MTYyMjQwYjY5YWIzZjg0MTczNGEyZGM1YmY2ZWUyMzk4MTcxOThmMzliZjA3YzQyNTkzNg","altText":"480_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9693292_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YUROakwyZ3pOUzh4TlRBNU5EWXdOalU1TkRBM09DOHlNREJmT1RZNU16STVNbDlFUlM1cWNHY3w2YzUwMDczY2Y4ODJjMjAwZWU0ODczNGVlMmViZmU2MGQzMTBjNWQwNmYyM2I2MjI5NGVmNGQwYWQwZjkwNjA4","altText":"200_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9693292_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9693292-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTcwfGltYWdlL2pwZWd8YURkaEwyaGhNUzh4TlRBNU5EWXdOell3T1RnNE5pOHhNakJmT1RZNU16STVNbDlFUlM1cWNHY3xhN2Y2MDJjYjQyYzYxN2U3MTJkNjIyYTdmOTAyNTA3MWRlZWY2NGI1OGQwOTg4N2Q4ZjhkZjk5OTMzNzA1OGZj","altText":"120_9693292_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9693292_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTczODR8aW1hZ2UvanBlZ3xhR0U1TDJoaFl5OHhOVEE1TkRZd05ERXpOalEzT0F8NTc4MGE0Y2IwNWExZjkyYzA3YWFhZWY2MGZhMGE5ZDZhMDcyM2NmM2RlNTA2ZDZmODg1ZmU1M2Y4YmMzMWNlMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9693292_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAwODl8aW1hZ2UvanBlZ3xhRGs1TDJobU9TOHhOVEE1TmpJeU1UYzVORE16TkM4eU1EQXdYemsyT1RNeU9EZGZSRVV1YW5Cbnw1YTUyODJiYmJlMDFlMTRhM2RjM2MxNjNkZDEyMWYzODhmZDQwNjFlOWZhNjgyZTQzYjA4ZmU1NDlkOWU5MmQw","altText":"2000_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9693287_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAwODl8aW1hZ2UvanBlZ3xhRGs1TDJobU9TOHhOVEE1TmpJeU1UYzVORE16TkM4eU1EQXdYemsyT1RNeU9EZGZSRVV1YW5Cbnw1YTUyODJiYmJlMDFlMTRhM2RjM2MxNjNkZDEyMWYzODhmZDQwNjFlOWZhNjgyZTQzYjA4ZmU1NDlkOWU5MmQw","altText":"2000_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9693287_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAwODl8aW1hZ2UvanBlZ3xhRGs1TDJobU9TOHhOVEE1TmpJeU1UYzVORE16TkM4eU1EQXdYemsyT1RNeU9EZGZSRVV1YW5Cbnw1YTUyODJiYmJlMDFlMTRhM2RjM2MxNjNkZDEyMWYzODhmZDQwNjFlOWZhNjgyZTQzYjA4ZmU1NDlkOWU5MmQw","altText":"2000_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9693287_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc0fGltYWdlL2pwZWd8YURGa0wyZzBNUzh4TlRBNU5qSXlNek16TkRRek1DOHlNREJmT1RZNU16STROMTlFUlM1cWNHY3w3ZmQ0N2IxMTZkM2U4NjkxMGUzNDMzNGJhYzY0ZmMyNmUzZjc2ZGJlNGE2NTI4YjhmYzFhN2UwZDNjOWVhMzdi","altText":"200_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9693287_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc0fGltYWdlL2pwZWd8YURGa0wyZzBNUzh4TlRBNU5qSXlNek16TkRRek1DOHlNREJmT1RZNU16STROMTlFUlM1cWNHY3w3ZmQ0N2IxMTZkM2U4NjkxMGUzNDMzNGJhYzY0ZmMyNmUzZjc2ZGJlNGE2NTI4YjhmYzFhN2UwZDNjOWVhMzdi","altText":"200_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9693287_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAwODl8aW1hZ2UvanBlZ3xhRGs1TDJobU9TOHhOVEE1TmpJeU1UYzVORE16TkM4eU1EQXdYemsyT1RNeU9EZGZSRVV1YW5Cbnw1YTUyODJiYmJlMDFlMTRhM2RjM2MxNjNkZDEyMWYzODhmZDQwNjFlOWZhNjgyZTQzYjA4ZmU1NDlkOWU5MmQw","altText":"2000_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9693287_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc0ODl8aW1hZ2UvanBlZ3xhR1ZrTDJoaU5DOHhOVEE1TmpJeU1qQTFOalEzT0M4eE5EUXdYemsyT1RNeU9EZGZSRVV1YW5CbnwyMjc3ZGY1MTk2ZWU3ZDYyZjVmZTg4NDMzODUwYjM4N2Q3ZWVhYjIxNzdhNjZkMTgxZDIyNDE3NTBlYzJhYmU2","altText":"1440_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9693287_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTgwMnxpbWFnZS9qcGVnfGFHSTBMMmhoWVM4eE5UQTVOakl5TWpNMU1UTTVNQzh4TWpnd1h6azJPVE15T0RkZlJFVXVhbkJufDhmMjc2MDUxYzNjMGYxYzM0Y2JkMzNlOWVlM2VlMWM2MTFlZjg2MDk1MjA1MDU2OThiMzA0ZDRiOTMxNzk3NjY","altText":"1280_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9693287_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Nzc1N3xpbWFnZS9qcGVnfGFHWTNMMmhoTXk4eE5UQTVOakl5TWpVME56azVPQzh4TURJMFh6azJPVE15T0RkZlJFVXVhbkJufDI0ODMyNWUyNTIzMjI1MTFmNGYwMzQ2ZWQ4NjY2YmRkYmY4OTM2YTY4ODIxYjFiMzIxZWY4MzliZWEyMWQ4NTQ","altText":"1024_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9693287_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjMxN3xpbWFnZS9qcGVnfGFERTFMMmc1WVM4eE5UQTVOakl5TWpneE1ERTBNaTgzTmpoZk9UWTVNekk0TjE5RVJTNXFjR2N8Y2VlMzI0MzI5MjA4OWE0NzBjMzY0MDgzY2M2YjcyMTUwMDJjMDQ5NTg3YjU4ZjhiM2U3MTY1NTQ1NGIxYmQ3NQ","altText":"768_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9693287_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4NnxpbWFnZS9qcGVnfGFHVmxMMmcwTnk4eE5UQTVOakl5TXpFek56Z3lNaTgwT0RCZk9UWTVNekk0TjE5RVJTNXFjR2N8NDI0MmU3ZDQzM2VjNmE2NjEwN2YwZDkwMzYzN2YxZTVmZGY2OWViNWU2MmU5ODdjYjQyOTY1NjAwYWY2MjRjOA","altText":"480_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9693287_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc0fGltYWdlL2pwZWd8YURGa0wyZzBNUzh4TlRBNU5qSXlNek16TkRRek1DOHlNREJmT1RZNU16STROMTlFUlM1cWNHY3w3ZmQ0N2IxMTZkM2U4NjkxMGUzNDMzNGJhYzY0ZmMyNmUzZjc2ZGJlNGE2NTI4YjhmYzFhN2UwZDNjOWVhMzdi","altText":"200_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9693287_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9693287-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YURBeUwyZ3haaTh4TlRBNU5qSXlOREE0T0RBNU5DOHhNakJmT1RZNU16STROMTlFUlM1cWNHY3wwNTc4YjY3Y2YwZDk0MjRiM2RlZmNlMmI2YzkyMjYxNTY0YjExNTMzNjQ3NWYzZGNhNTNhZTk5OTU2NTYxZWY1","altText":"120_9693287_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9693287_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjg1Njl8aW1hZ2UvanBlZ3xhRGRqTDJobE1TOHhOVEE1TmpJeU1UQTNNelF6T0F8NjUxMGY0ZjM5MDEyOWM5NmE2YWYxYjhmZTU1OTRhZDczYjdiMzU0NDZiOWQxYjkyZWRjMTliZWNiNWQ0MmI2NQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9693287_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHRTFMMmhsWXk4eE5UQTVNRFF6TnpNeU5EZ3pNQzh5TURBd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8MWExMTk2ZGY5NzU1MGRkZmJmZDkyZDE5NmZiNGE0NmZhYTgyMzM2MmU2NGM1ODNjMDgwOTlkNDEzYTUzZTFmOQ","altText":"2000_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008369_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHRTFMMmhsWXk4eE5UQTVNRFF6TnpNeU5EZ3pNQzh5TURBd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8MWExMTk2ZGY5NzU1MGRkZmJmZDkyZDE5NmZiNGE0NmZhYTgyMzM2MmU2NGM1ODNjMDgwOTlkNDEzYTUzZTFmOQ","altText":"2000_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008369_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHRTFMMmhsWXk4eE5UQTVNRFF6TnpNeU5EZ3pNQzh5TURBd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8MWExMTk2ZGY5NzU1MGRkZmJmZDkyZDE5NmZiNGE0NmZhYTgyMzM2MmU2NGM1ODNjMDgwOTlkNDEzYTUzZTFmOQ","altText":"2000_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008369_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI1fGltYWdlL2pwZWd8YURnMUwyaGtOeTh4TlRBNU1EUXpOems0TURFNU1DOHlNREJmTVRRd01EZ3pOamxmUlU0dWFuQm58NDgyNjdhODUxOTg3ZWE4NzI1NTVmYzViYzM3ZTQzODFkNGMyNzcyNDBkMTRjYjQxNDc4ZjU5MmNiMzVmNmUyYQ","altText":"200_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008369_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI1fGltYWdlL2pwZWd8YURnMUwyaGtOeTh4TlRBNU1EUXpOems0TURFNU1DOHlNREJmTVRRd01EZ3pOamxmUlU0dWFuQm58NDgyNjdhODUxOTg3ZWE4NzI1NTVmYzViYzM3ZTQzODFkNGMyNzcyNDBkMTRjYjQxNDc4ZjU5MmNiMzVmNmUyYQ","altText":"200_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008369_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHRTFMMmhsWXk4eE5UQTVNRFF6TnpNeU5EZ3pNQzh5TURBd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8MWExMTk2ZGY5NzU1MGRkZmJmZDkyZDE5NmZiNGE0NmZhYTgyMzM2MmU2NGM1ODNjMDgwOTlkNDEzYTUzZTFmOQ","altText":"2000_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14008369_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHVXpMMmhsWWk4eE5UQTVNRFF6TnpNNU1ETTJOaTh4TkRRd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8ZDY2ZDg2YzM5MzQxZjVjYzIzMzQwNDliMDQ1ZjYzY2RjOGI1ODFiMWE5N2NjYzc5NzU1YjQ4MzQzMmM4ZTI1Mg","altText":"1440_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14008369_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFHVTJMMmhsT0M4eE5UQTVNRFF6TnpRMU5Ua3dNaTh4TWpnd1h6RTBNREE0TXpZNVgwVk9MbXB3Wnd8YWY4YzU5YTM1MjNkOTdlODcyZjk0NTc4Y2EzNzJmODE3MzVhZTk4N2IwMTAzNzg0Yzg3YjA4YWRhNTAzOTBiOQ","altText":"1280_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14008369_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w3OTMzN3xpbWFnZS9qcGVnfGFERTFMMmhsTWk4eE5UQTVNRFF6TnpZMU1qVXhNQzh4TURJMFh6RTBNREE0TXpZNVgwVk9MbXB3Wnd8YTg5NjQ3MjFhYWNiNGM1ZGZkYTU3YTdhZDlkMGMwM2RiMGUzNjcxNTk3MDJmZGRjZjY3Y2E1N2JlZjM4ODdhYQ","altText":"1024_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14008369_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDAxN3xpbWFnZS9qcGVnfGFEVTRMMmhrWWk4eE5UQTVNRFF6TnpnME9URXhPQzgzTmpoZk1UUXdNRGd6TmpsZlJVNHVhbkJufGEwYmYxN2ZjYzA4MGY0ZjYxODJkZTY3YzBlMjNiMjJjN2NjMDljZTRkYzZlZTAxNGUxZjE5YzZkNzYzMjU2OTg","altText":"768_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14008369_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTExM3xpbWFnZS9qcGVnfGFEUTNMMmhrT0M4eE5UQTVNRFF6TnpreE5EWTFOQzgwT0RCZk1UUXdNRGd6TmpsZlJVNHVhbkJufDAyZjdlY2E1MjMyYTE3YWE3YjA0NDM2YWQxM2FkOWU4OGJjMWFjNWU1OWQ4ZjM1YWQ1ZjI4ZmIzMWJhN2FkNmM","altText":"480_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14008369_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI1fGltYWdlL2pwZWd8YURnMUwyaGtOeTh4TlRBNU1EUXpOems0TURFNU1DOHlNREJmTVRRd01EZ3pOamxmUlU0dWFuQm58NDgyNjdhODUxOTg3ZWE4NzI1NTVmYzViYzM3ZTQzODFkNGMyNzcyNDBkMTRjYjQxNDc4ZjU5MmNiMzVmNmUyYQ","altText":"200_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14008369_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14008369-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTEwfGltYWdlL2pwZWd8YUdVMEwyZzNaUzh4TlRBNU1EUXpPRFEzTVRjeE1DOHhNakJmTVRRd01EZ3pOamxmUlU0dWFuQm58OWQ2ZTlkZDY4ZWM0MDhmZWY1NjE5Y2ZhZTc1NGVmZDliYTEyM2E4YWQ0YjM0M2IzYTMwMTUxMTY1OWI4ZjQ2ZA","altText":"120_14008369_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14008369_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDczMTZ8aW1hZ2UvanBlZ3xhREl4TDJoaVpTOHhOVEE1TURRek5qa3pNVFl4TkF8NTdhY2E0MjJkMWFlY2ExNDdkNzVjM2IyZWEwNmE2ZDAxNzJjNTZmOGJhZWJiMDA4ZTk1MTRiNjI4NWExYjJhNQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14008369_EN.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2052-301/000-014","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2052-301_000-014","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966312430","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with operating slots; 2.5 mm²; End terminal block with mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; brown","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60514718","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0036.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnME9TOW9OV1F2TVRBME1qa3pPVGN4TXprME9EWXVjRzVufDRlY2I4YTQ4YWZlYzg3ZjU1ZWFhYTJlODI1ZjZmN2Y4YTMyNDJkNjM5YWVlMzI0MTU5NDEwOTIwN2EyMzBjMzk","altText":"brown","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2052-301/000-014
2-conductor miniature through terminal block; with operating slots; 2.5 mm²; End terminal block with mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; brown
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.