[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2059-323/998-403","name":"SMD PCB terminal block; 0.5 mm²; Pin spacing 3 mm; 3-pole; PUSH WIRE®; in tape-and-reel packaging; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/smd-pcb-terminal-block/p/2059-323_998-403","description":"<h2>PCB terminal block, 2059 Series, PUSH WIRE®</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 2059-323/998-403). You can count on trusted safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 3 A. Strip lengths must be between 4 mm and 5.5 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes PUSH WIRE®. Our reliable PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 8.9 x 2.7 x 7.9 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 0.34 mm² on one side and for conductor cross sections from 0.5 mm² to 0.5 mm² on the other side. It has one level. You can connect three potentials / three poles using the three clamping points. The black housing is made of polyphthalamide (PPA GF) for insulation and the contacts are made of copper alloy. Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for SMD soldering. The conductor is designed to be inserted into the board at an angle of 0°..<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI1MzB8aW1hZ2UvanBlZ3xhRGszTDJnM1pDOHhOVEEzTXpNek5UTTBOVEU0TWd8MmE0YzhjOWYzZGNlMGUyMjc0YjQyMGQ4OWRhYzEyYWNhYTQxZTc4ODczOGViMDIxZjIwNTAyN2NjMWI4NmNkNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFESmxMMmhsTnk4eE5UQTNNek16TmpNeU9ESXlNaTh4TkRRd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YWY0YmYwMWNmMWQ1NDc3YmI0ODk0NzJlMzkxZDg0MDNkNDczMjRiZjNhMjk5MWMwMjRmMzMyOWFhZTlkNzQwYg","altText":"1440_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFEVTRMMmhsWWk4eE5UQTNNek16TmpRNU1qQTJNaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MGQxOTA2ZWIyZWMyNGEzYTAyNWEwNzIyOGFkYTUwODI5ZTc1ZTc5YTM2YjA2YTlmOTMyNWJhYzNhMjc1ZGM1NA","altText":"1280_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY1N3xpbWFnZS9qcGVnfGFHSmtMMmhtTVM4eE5UQTNNek16TmpZMU5Ua3dNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MGE2ZTNjZTZkYmJkODNmMzU0ZDUzY2Q2NzBjODkyOTRmMTgzOWQ4ODg1ZTUzZDc0NTQ5NjIxOWY4NWZhNTZhOA","altText":"1024_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2NHxpbWFnZS9qcGVnfGFEZGtMMmhtTlM4eE5UQTNNek16TmpjNE5qazNOQzgzTmpoZk1ESXdNREF3TWpVd01EQXdaVEV3WlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ODY0MTgwOWVmYjQ3NzE0MzEyZDY3M2UxNDBlOGFkNDQ1ZTliY2I1YzI5ZTk0YWVlMDhiZWM5ODI1YTIyMWQ4","altText":"768_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkyNXxpbWFnZS9qcGVnfGFEUmtMMmhtWXk4eE5UQTNNek16TmprNE16VTRNaTgwT0RCZk1ESXdNREF3TWpVd01EQXdaVEV3WlRBd01ERXdNR0kyWDBSRkxtcHdad3w4YzhkYjNkODY2OTY1NDk3Mjk5ZWI1MGU0NmRlYTc2ZjJmZWEzYTJhODY0NjA4NWY4ODc1ZjdjNTg5MzU0ODNh","altText":"480_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURBNEwyaGlPUzh4TlRBM016TXpOekEwT1RFeE9DOHlNREJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNGQyYTFjYTIxOTZkZjczMDVjMTJlMzNjYWM1MzNkYjZlMDk4MmZkMTExOTBlN2QxZWYzOTIxZTcwMWM2YzM","altText":"200_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURBNEwyaGlPUzh4TlRBM016TXpOekEwT1RFeE9DOHlNREJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNGQyYTFjYTIxOTZkZjczMDVjMTJlMzNjYWM1MzNkYjZlMDk4MmZkMTExOTBlN2QxZWYzOTIxZTcwMWM2YzM","altText":"200_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURBNEwyaGlPUzh4TlRBM016TXpOekEwT1RFeE9DOHlNREJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNGQyYTFjYTIxOTZkZjczMDVjMTJlMzNjYWM1MzNkYjZlMDk4MmZkMTExOTBlN2QxZWYzOTIxZTcwMWM2YzM","altText":"200_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000250000e10e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY5fGltYWdlL2pwZWd8YURZNEwyaGhZaTh4TlRBM016TXpOelEwTWpNek5DOHhNakJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDExMTNlMjZiMTQ5ZDk5ZDQxYWUxNzkyYThlM2MzOTcxZmQ1ZDg4ODZkODYwY2ZmYzBlMDhkMWE2ZGVjZTU3ZTI","altText":"120_020000250000e10e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURBNEwyaGlPUzh4TlRBM016TXpOekEwT1RFeE9DOHlNREJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNGQyYTFjYTIxOTZkZjczMDVjMTJlMzNjYWM1MzNkYjZlMDk4MmZkMTExOTBlN2QxZWYzOTIxZTcwMWM2YzM","altText":"200_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURBNEwyaGlPUzh4TlRBM016TXpOekEwT1RFeE9DOHlNREJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNGQyYTFjYTIxOTZkZjczMDVjMTJlMzNjYWM1MzNkYjZlMDk4MmZkMTExOTBlN2QxZWYzOTIxZTcwMWM2YzM","altText":"200_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFESmxMMmhsTnk4eE5UQTNNek16TmpNeU9ESXlNaTh4TkRRd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YWY0YmYwMWNmMWQ1NDc3YmI0ODk0NzJlMzkxZDg0MDNkNDczMjRiZjNhMjk5MWMwMjRmMzMyOWFhZTlkNzQwYg","altText":"1440_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFEVTRMMmhsWWk4eE5UQTNNek16TmpRNU1qQTJNaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MGQxOTA2ZWIyZWMyNGEzYTAyNWEwNzIyOGFkYTUwODI5ZTc1ZTc5YTM2YjA2YTlmOTMyNWJhYzNhMjc1ZGM1NA","altText":"1280_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY1N3xpbWFnZS9qcGVnfGFHSmtMMmhtTVM4eE5UQTNNek16TmpZMU5Ua3dNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MGE2ZTNjZTZkYmJkODNmMzU0ZDUzY2Q2NzBjODkyOTRmMTgzOWQ4ODg1ZTUzZDc0NTQ5NjIxOWY4NWZhNTZhOA","altText":"1024_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2NHxpbWFnZS9qcGVnfGFEZGtMMmhtTlM4eE5UQTNNek16TmpjNE5qazNOQzgzTmpoZk1ESXdNREF3TWpVd01EQXdaVEV3WlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ODY0MTgwOWVmYjQ3NzE0MzEyZDY3M2UxNDBlOGFkNDQ1ZTliY2I1YzI5ZTk0YWVlMDhiZWM5ODI1YTIyMWQ4","altText":"768_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkyNXxpbWFnZS9qcGVnfGFEUmtMMmhtWXk4eE5UQTNNek16TmprNE16VTRNaTgwT0RCZk1ESXdNREF3TWpVd01EQXdaVEV3WlRBd01ERXdNR0kyWDBSRkxtcHdad3w4YzhkYjNkODY2OTY1NDk3Mjk5ZWI1MGU0NmRlYTc2ZjJmZWEzYTJhODY0NjA4NWY4ODc1ZjdjNTg5MzU0ODNh","altText":"480_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURBNEwyaGlPUzh4TlRBM016TXpOekEwT1RFeE9DOHlNREJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNGQyYTFjYTIxOTZkZjczMDVjMTJlMzNjYWM1MzNkYjZlMDk4MmZkMTExOTBlN2QxZWYzOTIxZTcwMWM2YzM","altText":"200_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY5fGltYWdlL2pwZWd8YURZNEwyaGhZaTh4TlRBM016TXpOelEwTWpNek5DOHhNakJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDExMTNlMjZiMTQ5ZDk5ZDQxYWUxNzkyYThlM2MzOTcxZmQ1ZDg4ODZkODYwY2ZmYzBlMDhkMWE2ZGVjZTU3ZTI","altText":"120_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI1MzB8aW1hZ2UvanBlZ3xhRGszTDJnM1pDOHhOVEEzTXpNek5UTTBOVEU0TWd8MmE0YzhjOWYzZGNlMGUyMjc0YjQyMGQ4OWRhYzEyYWNhYTQxZTc4ODczOGViMDIxZjIwNTAyN2NjMWI4NmNkNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFEUmxMMmhrWkM4eE5UQTNOVEUzT1RFMk56YzNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTIzNGQ5MjdmOTc3NTgwZmVlOTk0YzE4Y2E1ODUwMTJkNzc3OTdjYTYxMmEwYjFiM2Q4NjQxNWZjZDBkMWQzMQ","altText":"2000_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFEUmxMMmhrWkM4eE5UQTNOVEUzT1RFMk56YzNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTIzNGQ5MjdmOTc3NTgwZmVlOTk0YzE4Y2E1ODUwMTJkNzc3OTdjYTYxMmEwYjFiM2Q4NjQxNWZjZDBkMWQzMQ","altText":"2000_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFEUmxMMmhrWkM4eE5UQTNOVEUzT1RFMk56YzNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTIzNGQ5MjdmOTc3NTgwZmVlOTk0YzE4Y2E1ODUwMTJkNzc3OTdjYTYxMmEwYjFiM2Q4NjQxNWZjZDBkMWQzMQ","altText":"2000_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4fGltYWdlL2pwZWd8YURRNUwyZ3dOUzh4TlRBM05URTRNRFl3T1RVMk5pOHlNREJmTURJd01EQXdNalV3TURBeE9EWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDFjNGU3MmEyYWY2NjAzNzIyNWU2NTc5MWU1ZTU4NzM4OWFhMzA0YjlmNDE4NmMxY2I2NjljNDY0ZjcwZDM3YmI","altText":"200_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4fGltYWdlL2pwZWd8YURRNUwyZ3dOUzh4TlRBM05URTRNRFl3T1RVMk5pOHlNREJmTURJd01EQXdNalV3TURBeE9EWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDFjNGU3MmEyYWY2NjAzNzIyNWU2NTc5MWU1ZTU4NzM4OWFhMzA0YjlmNDE4NmMxY2I2NjljNDY0ZjcwZDM3YmI","altText":"200_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFEUmxMMmhrWkM4eE5UQTNOVEUzT1RFMk56YzNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTIzNGQ5MjdmOTc3NTgwZmVlOTk0YzE4Y2E1ODUwMTJkNzc3OTdjYTYxMmEwYjFiM2Q4NjQxNWZjZDBkMWQzMQ","altText":"2000_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFERmxMMmhsTkM4eE5UQTNOVEUzT1RNMk5ETTRNaTh4TkRRd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MDgwNTRiZTVhZjhkZWFiNjdhYzRkYWIxMzJmNWFhZGFjMDdhNDA3YjUzODhkOTgyZDc4YTUxMzNhNjhjNDA0OA","altText":"1440_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFHUmtMMmhsTnk4eE5UQTNOVEUzT1RRNU5UUTFOQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWZmMGU5ZTM5OGFlMTUyNGE0ODM5MWM2NmY5MjdkNjRjNGRhNmE2Zjk0NzQwZDQ0N2U0Y2VjNmQwYzdkM2ZjOA","altText":"1280_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFHRmxMMmhsWlM4eE5UQTNOVEUzT1RZNU1qQTJNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8Nzk2NTk1ZDlkZTM4NjM3YzA2ZDJkNDkzMDFkYTU0YmYzOWU4ZGI1NWY2NDFjZjY3ZmY4YzMwZGNjMjQzMTY0Yw","altText":"1024_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU5NHxpbWFnZS9qcGVnfGFEVXlMMmd3WlM4eE5UQTNOVEU0TURBNE5USTNPQzgzTmpoZk1ESXdNREF3TWpVd01EQXhPRFkyTkRBd01ERXdNR0kyWDBSRkxtcHdad3w0M2Q4ZWQ2M2E2ZmIxNDEwNjAxZTBlM2IzOWRkOTEyMmQ2MTFkM2RjMDdmYTZlZmQ0M2YxY2IzOWZiNmNiMWUx","altText":"768_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA0M3xpbWFnZS9qcGVnfGFEZzBMMmd3TkM4eE5UQTNOVEU0TURNME56UXlNaTgwT0RCZk1ESXdNREF3TWpVd01EQXhPRFkyTkRBd01ERXdNR0kyWDBSRkxtcHdad3w4MDdjMDcwN2MyMjhkNTYxNzFmYzE0NjU2M2Y4NzhmYTU3OWY5Njg5N2FmYzNhZjlkNTJjNTVhM2RiNTYxNDVm","altText":"480_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4fGltYWdlL2pwZWd8YURRNUwyZ3dOUzh4TlRBM05URTRNRFl3T1RVMk5pOHlNREJmTURJd01EQXdNalV3TURBeE9EWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDFjNGU3MmEyYWY2NjAzNzIyNWU2NTc5MWU1ZTU4NzM4OWFhMzA0YjlmNDE4NmMxY2I2NjljNDY0ZjcwZDM3YmI","altText":"200_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjA0fGltYWdlL2pwZWd8YURJMUwyZzJOUzh4TlRBM05URTRNVE16TURRMk1pOHhNakJmTURJd01EQXdNalV3TURBeE9EWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDhiODRhY2VlYWIzZTVmMTliYTY0Yjk3MTM0NDEyZGFjOTE1MWQ2ZDlkYjlmZDFkMzUzMzVkYTA1NWQwYmRiMWU","altText":"120_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTUyOTZ8aW1hZ2UvanBlZ3xhREZrTDJnM1lTOHhOVEEzTlRFM09ETTBPRFUzTkF8MzkxNzBlZjcyNTk4MWU4NDE5NzNlNWVlMjc1YWUyZjZiYWRiMWRjZGI5MzgxOWI1MzVlNDJhMTQ3MDI0N2M2NQ","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFEVmhMMmhqTWk4eE5UQTNPVE13T0RReU56STVOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhjNWNiNjkzYjBhMjU4MjRiODRkZDYyNmY0NGY2MDgzNGU5OTVhMzA1MDI0OTZmMmEyYmYxZjFiY2FmOGQwNA","altText":"2000_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFEVmhMMmhqTWk4eE5UQTNPVE13T0RReU56STVOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhjNWNiNjkzYjBhMjU4MjRiODRkZDYyNmY0NGY2MDgzNGU5OTVhMzA1MDI0OTZmMmEyYmYxZjFiY2FmOGQwNA","altText":"2000_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFEVmhMMmhqTWk4eE5UQTNPVE13T0RReU56STVOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhjNWNiNjkzYjBhMjU4MjRiODRkZDYyNmY0NGY2MDgzNGU5OTVhMzA1MDI0OTZmMmEyYmYxZjFiY2FmOGQwNA","altText":"2000_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQxfGltYWdlL2pwZWd8YURaa0wyaGpOaTh4TlRBM09UTXdPVGd3TXpVMU1DOHlNREJmTURJd01EQXdNbVV3TURBek5XUTNOREF3TURFd01HSTJYMFJGTG1wd1p3fDk4YjRhZWNhNzhlZmZlNmNmMjUwZDZmM2U5ZmJkNGRjYmI5M2Y5NTY0N2JmZTE3NjYzNjZkYmE1OWYxZjcyYmE","altText":"200_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQxfGltYWdlL2pwZWd8YURaa0wyaGpOaTh4TlRBM09UTXdPVGd3TXpVMU1DOHlNREJmTURJd01EQXdNbVV3TURBek5XUTNOREF3TURFd01HSTJYMFJGTG1wd1p3fDk4YjRhZWNhNzhlZmZlNmNmMjUwZDZmM2U5ZmJkNGRjYmI5M2Y5NTY0N2JmZTE3NjYzNjZkYmE1OWYxZjcyYmE","altText":"200_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFEVmhMMmhqTWk4eE5UQTNPVE13T0RReU56STVOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhjNWNiNjkzYjBhMjU4MjRiODRkZDYyNmY0NGY2MDgzNGU5OTVhMzA1MDI0OTZmMmEyYmYxZjFiY2FmOGQwNA","altText":"2000_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFESmhMMmhqT1M4eE5UQTNPVE13T0RZeU16a3dNaTh4TkRRd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMmM0NzM5NGQ4MWE5NzI5YWU4YjllODJhZTU1NGNlZGZhNzAzMzNhZDlkZDIxMDUwZDMzY2IxNjk5NWUzYg","altText":"1440_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFHWmlMMmhqWmk4eE5UQTNPVE13T0RneU1EVXhNQzh4TWpnd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8MjEwZWQxMThlYzU5N2JkN2Y1YTFmMDIxY2RkOTNlYWU3MjZkYTllMWU3NWExN2I0OWFlNjZkN2Q2MTEwYWU2Yw","altText":"1280_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFHUmhMMmhsTUM4eE5UQTNPVE13T1RBNE1qWTFOQzh4TURJMFh6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8MDNhZGMyNWMxMTFjYWRkYTQ1NzY5MTMzZGEwNzY1NDQyMmI2YzRkMTYxN2E4MTY0MGZkOGRlZDBiOWZjZWRhYQ","altText":"1024_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFERmtMMmhrWVM4eE5UQTNPVE13T1RJM09USTJNaTgzTmpoZk1ESXdNREF3TW1Vd01EQXpOV1EzTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlYTg2OTE3ZjVkMTBkNWRkODhkN2YyMTRkMGNjZDAwZmViODE1OTFkMzg0NWY5ODE1MmQ2YzlhYzU4ZjhmMWY3","altText":"768_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU4MHxpbWFnZS9qcGVnfGFETmpMMmhrTUM4eE5UQTNPVE13T1RVME1UUXdOaTgwT0RCZk1ESXdNREF3TW1Vd01EQXpOV1EzTkRBd01ERXdNR0kyWDBSRkxtcHdad3w3OTlmZGE1NjY3OTc0MzM0OTE4ZDMwYzVmYzIzMzhlYmE3ZjUwZGJhZjFhMDhiMDEzYjBmMGU3YmNkOTJhYzk0","altText":"480_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQxfGltYWdlL2pwZWd8YURaa0wyaGpOaTh4TlRBM09UTXdPVGd3TXpVMU1DOHlNREJmTURJd01EQXdNbVV3TURBek5XUTNOREF3TURFd01HSTJYMFJGTG1wd1p3fDk4YjRhZWNhNzhlZmZlNmNmMjUwZDZmM2U5ZmJkNGRjYmI5M2Y5NTY0N2JmZTE3NjYzNjZkYmE1OWYxZjcyYmE","altText":"200_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0fGltYWdlL2pwZWd8YURJd0wyZzBOeTh4TlRBM09UTXhNRFV5TkRRME5pOHhNakJmTURJd01EQXdNbVV3TURBek5XUTNOREF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA0MDQ2YTdmNGUwZTVmMDgwMjIxNmQzYTVhYzllYjNiMTY3NTYxMmE0ZjdhM2RhNzdlNTM2MWJlMDIyMTY","altText":"120_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDcxN3xpbWFnZS9qcGVnfGFEa3lMMmcyTWk4eE5UQTNPVE13Tnpjd05qTTVPQXw4NDQzOGI1MDI5NWU2MjY5N2ViMjcwMDA2NGVlYTRhMjc1ZTczMWI3MmRiZjUxNWFiZTcwNmNhZDE4ZGQ5ZGM0","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURBNEwyaGlPUzh4TlRBM016TXpOekEwT1RFeE9DOHlNREJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNGQyYTFjYTIxOTZkZjczMDVjMTJlMzNjYWM1MzNkYjZlMDk4MmZkMTExOTBlN2QxZWYzOTIxZTcwMWM2YzM","altText":"200_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURBNEwyaGlPUzh4TlRBM016TXpOekEwT1RFeE9DOHlNREJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNGQyYTFjYTIxOTZkZjczMDVjMTJlMzNjYWM1MzNkYjZlMDk4MmZkMTExOTBlN2QxZWYzOTIxZTcwMWM2YzM","altText":"200_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFHTTRMMmhsTUM4eE5UQTNNek16TmpFMk5ETTRNaTh5TURBd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ZlY2Q4NDIxYzFhZGE0NmNlNjI3OTYwZTRjMDllNzZhNjJhNWQyM2UwZGQyNzkwMjYxMzI2NTUwZDAxNmRjYw","altText":"2000_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFESmxMMmhsTnk4eE5UQTNNek16TmpNeU9ESXlNaTh4TkRRd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YWY0YmYwMWNmMWQ1NDc3YmI0ODk0NzJlMzkxZDg0MDNkNDczMjRiZjNhMjk5MWMwMjRmMzMyOWFhZTlkNzQwYg","altText":"1440_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzMnxpbWFnZS9qcGVnfGFEVTRMMmhsWWk4eE5UQTNNek16TmpRNU1qQTJNaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MGQxOTA2ZWIyZWMyNGEzYTAyNWEwNzIyOGFkYTUwODI5ZTc1ZTc5YTM2YjA2YTlmOTMyNWJhYzNhMjc1ZGM1NA","altText":"1280_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY1N3xpbWFnZS9qcGVnfGFHSmtMMmhtTVM4eE5UQTNNek16TmpZMU5Ua3dNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNR1V4TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MGE2ZTNjZTZkYmJkODNmMzU0ZDUzY2Q2NzBjODkyOTRmMTgzOWQ4ODg1ZTUzZDc0NTQ5NjIxOWY4NWZhNTZhOA","altText":"1024_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA2NHxpbWFnZS9qcGVnfGFEZGtMMmhtTlM4eE5UQTNNek16TmpjNE5qazNOQzgzTmpoZk1ESXdNREF3TWpVd01EQXdaVEV3WlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ODY0MTgwOWVmYjQ3NzE0MzEyZDY3M2UxNDBlOGFkNDQ1ZTliY2I1YzI5ZTk0YWVlMDhiZWM5ODI1YTIyMWQ4","altText":"768_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkyNXxpbWFnZS9qcGVnfGFEUmtMMmhtWXk4eE5UQTNNek16TmprNE16VTRNaTgwT0RCZk1ESXdNREF3TWpVd01EQXdaVEV3WlRBd01ERXdNR0kyWDBSRkxtcHdad3w4YzhkYjNkODY2OTY1NDk3Mjk5ZWI1MGU0NmRlYTc2ZjJmZWEzYTJhODY0NjA4NWY4ODc1ZjdjNTg5MzU0ODNh","altText":"480_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YURBNEwyaGlPUzh4TlRBM016TXpOekEwT1RFeE9DOHlNREJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNGQyYTFjYTIxOTZkZjczMDVjMTJlMzNjYWM1MzNkYjZlMDk4MmZkMTExOTBlN2QxZWYzOTIxZTcwMWM2YzM","altText":"200_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000250000e10e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY5fGltYWdlL2pwZWd8YURZNEwyaGhZaTh4TlRBM016TXpOelEwTWpNek5DOHhNakJmTURJd01EQXdNalV3TURBd1pURXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDExMTNlMjZiMTQ5ZDk5ZDQxYWUxNzkyYThlM2MzOTcxZmQ1ZDg4ODZkODYwY2ZmYzBlMDhkMWE2ZGVjZTU3ZTI","altText":"120_020000250000e10e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI1MzB8aW1hZ2UvanBlZ3xhRGszTDJnM1pDOHhOVEEzTXpNek5UTTBOVEU0TWd8MmE0YzhjOWYzZGNlMGUyMjc0YjQyMGQ4OWRhYzEyYWNhYTQxZTc4ODczOGViMDIxZjIwNTAyN2NjMWI4NmNkNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000250000e10e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFEUmxMMmhrWkM4eE5UQTNOVEUzT1RFMk56YzNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTIzNGQ5MjdmOTc3NTgwZmVlOTk0YzE4Y2E1ODUwMTJkNzc3OTdjYTYxMmEwYjFiM2Q4NjQxNWZjZDBkMWQzMQ","altText":"2000_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFEUmxMMmhrWkM4eE5UQTNOVEUzT1RFMk56YzNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTIzNGQ5MjdmOTc3NTgwZmVlOTk0YzE4Y2E1ODUwMTJkNzc3OTdjYTYxMmEwYjFiM2Q4NjQxNWZjZDBkMWQzMQ","altText":"2000_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFEUmxMMmhrWkM4eE5UQTNOVEUzT1RFMk56YzNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTIzNGQ5MjdmOTc3NTgwZmVlOTk0YzE4Y2E1ODUwMTJkNzc3OTdjYTYxMmEwYjFiM2Q4NjQxNWZjZDBkMWQzMQ","altText":"2000_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4fGltYWdlL2pwZWd8YURRNUwyZ3dOUzh4TlRBM05URTRNRFl3T1RVMk5pOHlNREJmTURJd01EQXdNalV3TURBeE9EWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDFjNGU3MmEyYWY2NjAzNzIyNWU2NTc5MWU1ZTU4NzM4OWFhMzA0YjlmNDE4NmMxY2I2NjljNDY0ZjcwZDM3YmI","altText":"200_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4fGltYWdlL2pwZWd8YURRNUwyZ3dOUzh4TlRBM05URTRNRFl3T1RVMk5pOHlNREJmTURJd01EQXdNalV3TURBeE9EWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDFjNGU3MmEyYWY2NjAzNzIyNWU2NTc5MWU1ZTU4NzM4OWFhMzA0YjlmNDE4NmMxY2I2NjljNDY0ZjcwZDM3YmI","altText":"200_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFEUmxMMmhrWkM4eE5UQTNOVEUzT1RFMk56YzNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTIzNGQ5MjdmOTc3NTgwZmVlOTk0YzE4Y2E1ODUwMTJkNzc3OTdjYTYxMmEwYjFiM2Q4NjQxNWZjZDBkMWQzMQ","altText":"2000_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFERmxMMmhsTkM4eE5UQTNOVEUzT1RNMk5ETTRNaTh4TkRRd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8MDgwNTRiZTVhZjhkZWFiNjdhYzRkYWIxMzJmNWFhZGFjMDdhNDA3YjUzODhkOTgyZDc4YTUxMzNhNjhjNDA0OA","altText":"1440_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFHUmtMMmhsTnk4eE5UQTNOVEUzT1RRNU5UUTFOQzh4TWpnd1h6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWZmMGU5ZTM5OGFlMTUyNGE0ODM5MWM2NmY5MjdkNjRjNGRhNmE2Zjk0NzQwZDQ0N2U0Y2VjNmQwYzdkM2ZjOA","altText":"1280_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjYyNXxpbWFnZS9qcGVnfGFHRmxMMmhsWlM4eE5UQTNOVEUzT1RZNU1qQTJNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNVGcyTmpRd01EQXhNREJpTmw5RVJTNXFjR2N8Nzk2NTk1ZDlkZTM4NjM3YzA2ZDJkNDkzMDFkYTU0YmYzOWU4ZGI1NWY2NDFjZjY3ZmY4YzMwZGNjMjQzMTY0Yw","altText":"1024_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU5NHxpbWFnZS9qcGVnfGFEVXlMMmd3WlM4eE5UQTNOVEU0TURBNE5USTNPQzgzTmpoZk1ESXdNREF3TWpVd01EQXhPRFkyTkRBd01ERXdNR0kyWDBSRkxtcHdad3w0M2Q4ZWQ2M2E2ZmIxNDEwNjAxZTBlM2IzOWRkOTEyMmQ2MTFkM2RjMDdmYTZlZmQ0M2YxY2IzOWZiNmNiMWUx","altText":"768_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA0M3xpbWFnZS9qcGVnfGFEZzBMMmd3TkM4eE5UQTNOVEU0TURNME56UXlNaTgwT0RCZk1ESXdNREF3TWpVd01EQXhPRFkyTkRBd01ERXdNR0kyWDBSRkxtcHdad3w4MDdjMDcwN2MyMjhkNTYxNzFmYzE0NjU2M2Y4NzhmYTU3OWY5Njg5N2FmYzNhZjlkNTJjNTVhM2RiNTYxNDVm","altText":"480_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4fGltYWdlL2pwZWd8YURRNUwyZ3dOUzh4TlRBM05URTRNRFl3T1RVMk5pOHlNREJmTURJd01EQXdNalV3TURBeE9EWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDFjNGU3MmEyYWY2NjAzNzIyNWU2NTc5MWU1ZTU4NzM4OWFhMzA0YjlmNDE4NmMxY2I2NjljNDY0ZjcwZDM3YmI","altText":"200_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002500018664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjA0fGltYWdlL2pwZWd8YURJMUwyZzJOUzh4TlRBM05URTRNVE16TURRMk1pOHhNakJmTURJd01EQXdNalV3TURBeE9EWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDhiODRhY2VlYWIzZTVmMTliYTY0Yjk3MTM0NDEyZGFjOTE1MWQ2ZDlkYjlmZDFkMzUzMzVkYTA1NWQwYmRiMWU","altText":"120_0200002500018664000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTUyOTZ8aW1hZ2UvanBlZ3xhREZrTDJnM1lTOHhOVEEzTlRFM09ETTBPRFUzTkF8MzkxNzBlZjcyNTk4MWU4NDE5NzNlNWVlMjc1YWUyZjZiYWRiMWRjZGI5MzgxOWI1MzVlNDJhMTQ3MDI0N2M2NQ","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002500018664000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFEVmhMMmhqTWk4eE5UQTNPVE13T0RReU56STVOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhjNWNiNjkzYjBhMjU4MjRiODRkZDYyNmY0NGY2MDgzNGU5OTVhMzA1MDI0OTZmMmEyYmYxZjFiY2FmOGQwNA","altText":"2000_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFEVmhMMmhqTWk4eE5UQTNPVE13T0RReU56STVOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhjNWNiNjkzYjBhMjU4MjRiODRkZDYyNmY0NGY2MDgzNGU5OTVhMzA1MDI0OTZmMmEyYmYxZjFiY2FmOGQwNA","altText":"2000_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFEVmhMMmhqTWk4eE5UQTNPVE13T0RReU56STVOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhjNWNiNjkzYjBhMjU4MjRiODRkZDYyNmY0NGY2MDgzNGU5OTVhMzA1MDI0OTZmMmEyYmYxZjFiY2FmOGQwNA","altText":"2000_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQxfGltYWdlL2pwZWd8YURaa0wyaGpOaTh4TlRBM09UTXdPVGd3TXpVMU1DOHlNREJmTURJd01EQXdNbVV3TURBek5XUTNOREF3TURFd01HSTJYMFJGTG1wd1p3fDk4YjRhZWNhNzhlZmZlNmNmMjUwZDZmM2U5ZmJkNGRjYmI5M2Y5NTY0N2JmZTE3NjYzNjZkYmE1OWYxZjcyYmE","altText":"200_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQxfGltYWdlL2pwZWd8YURaa0wyaGpOaTh4TlRBM09UTXdPVGd3TXpVMU1DOHlNREJmTURJd01EQXdNbVV3TURBek5XUTNOREF3TURFd01HSTJYMFJGTG1wd1p3fDk4YjRhZWNhNzhlZmZlNmNmMjUwZDZmM2U5ZmJkNGRjYmI5M2Y5NTY0N2JmZTE3NjYzNjZkYmE1OWYxZjcyYmE","altText":"200_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFEVmhMMmhqTWk4eE5UQTNPVE13T0RReU56STVOQzh5TURBd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhjNWNiNjkzYjBhMjU4MjRiODRkZDYyNmY0NGY2MDgzNGU5OTVhMzA1MDI0OTZmMmEyYmYxZjFiY2FmOGQwNA","altText":"2000_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFESmhMMmhqT1M4eE5UQTNPVE13T0RZeU16a3dNaTh4TkRRd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMmM0NzM5NGQ4MWE5NzI5YWU4YjllODJhZTU1NGNlZGZhNzAzMzNhZDlkZDIxMDUwZDMzY2IxNjk5NWUzYg","altText":"1440_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFHWmlMMmhqWmk4eE5UQTNPVE13T0RneU1EVXhNQzh4TWpnd1h6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8MjEwZWQxMThlYzU5N2JkN2Y1YTFmMDIxY2RkOTNlYWU3MjZkYTllMWU3NWExN2I0OWFlNjZkN2Q2MTEwYWU2Yw","altText":"1280_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFHUmhMMmhsTUM4eE5UQTNPVE13T1RBNE1qWTFOQzh4TURJMFh6QXlNREF3TURKbE1EQXdNelZrTnpRd01EQXhNREJpTmw5RVJTNXFjR2N8MDNhZGMyNWMxMTFjYWRkYTQ1NzY5MTMzZGEwNzY1NDQyMmI2YzRkMTYxN2E4MTY0MGZkOGRlZDBiOWZjZWRhYQ","altText":"1024_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTc4N3xpbWFnZS9qcGVnfGFERmtMMmhrWVM4eE5UQTNPVE13T1RJM09USTJNaTgzTmpoZk1ESXdNREF3TW1Vd01EQXpOV1EzTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlYTg2OTE3ZjVkMTBkNWRkODhkN2YyMTRkMGNjZDAwZmViODE1OTFkMzg0NWY5ODE1MmQ2YzlhYzU4ZjhmMWY3","altText":"768_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU4MHxpbWFnZS9qcGVnfGFETmpMMmhrTUM4eE5UQTNPVE13T1RVME1UUXdOaTgwT0RCZk1ESXdNREF3TW1Vd01EQXpOV1EzTkRBd01ERXdNR0kyWDBSRkxtcHdad3w3OTlmZGE1NjY3OTc0MzM0OTE4ZDMwYzVmYzIzMzhlYmE3ZjUwZGJhZjFhMDhiMDEzYjBmMGU3YmNkOTJhYzk0","altText":"480_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQxfGltYWdlL2pwZWd8YURaa0wyaGpOaTh4TlRBM09UTXdPVGd3TXpVMU1DOHlNREJmTURJd01EQXdNbVV3TURBek5XUTNOREF3TURFd01HSTJYMFJGTG1wd1p3fDk4YjRhZWNhNzhlZmZlNmNmMjUwZDZmM2U5ZmJkNGRjYmI5M2Y5NTY0N2JmZTE3NjYzNjZkYmE1OWYxZjcyYmE","altText":"200_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002e00035d74000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg0fGltYWdlL2pwZWd8YURJd0wyZzBOeTh4TlRBM09UTXhNRFV5TkRRME5pOHhNakJmTURJd01EQXdNbVV3TURBek5XUTNOREF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA0MDQ2YTdmNGUwZTVmMDgwMjIxNmQzYTVhYzllYjNiMTY3NTYxMmE0ZjdhM2RhNzdlNTM2MWJlMDIyMTY","altText":"120_0200002e00035d74000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002e00035d74000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDcxN3xpbWFnZS9qcGVnfGFEa3lMMmcyTWk4eE5UQTNPVE13Tnpjd05qTTVPQXw4NDQzOGI1MDI5NWU2MjY5N2ViMjcwMDA2NGVlYTRhMjc1ZTczMWI3MmRiZjUxNWFiZTcwNmNhZDE4ZGQ5ZGM0","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002e00035d74000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2059-323/998-403","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/smd-pcb-terminal-block/p/2059-323_998-403","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","2059-323/998-403"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143476515","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":1750.0,"numberPackageUnits":21000.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"SMD PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"SMD PCB terminal block; 0.5 mm²; Pin spacing 3 mm; 3-pole; PUSH WIRE®; in tape-and-reel packaging; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60304885","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"1Ue9ApnzSvQv17_n7EKwhF","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 2059-323/998-403
SMD PCB terminal block; 0.5 mm²; Pin spacing 3 mm; 3-pole; PUSH WIRE®; in tape-and-reel packaging; black