Item no. 206-2120VDE crosshead screwdriver; PH0 x 60; VDE tested; 1000 V; insulated; 2-component grip; size 1 (100 mm); green/gray1 of 4Item no. 206-2120 VDE crosshead screwdriver; PH0 x 60; VDE tested; 1000 V; insulated; 2-component grip; size 1 (100 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkItem no. 206-2120 VDE crosshead screwdriver; PH0 x 60; VDE tested; 1000 V; insulated; 2-component grip; size 1 (100 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmark