Item no. 206-2122VDE crosshead screwdriver; PH2 x 100; VDE tested; 1000 V; insulated; 2-component grip; size 3 (115 mm); green/gray1 of 4 VDE crosshead screwdriver; PH2 x 100; VDE tested; 1000 V; insulated; 2-component grip; size 3 (115 mm); green/gray LoginPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmark VDE crosshead screwdriver; PH2 x 100; VDE tested; 1000 V; insulated; 2-component grip; size 3 (115 mm); green/gray LoginPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmark