Item no. 206-2130VDE crosshead screwdriver; PZ0 x 60; VDE tested; 1000 V; insulated; 2-component grip; size 1 (100 mm); green/gray1 of 4 VDE crosshead screwdriver; PZ0 x 60; VDE tested; 1000 V; insulated; 2-component grip; size 1 (100 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmark VDE crosshead screwdriver; PZ0 x 60; VDE tested; 1000 V; insulated; 2-component grip; size 1 (100 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmark